Enclosed Devices
Designed to be tough, reliable, and help provide exceptional performance in the most grueling conditions.
Provides a dead front housing for circuit breakers, molded case switches, and motor circuit protectors to help prevent personnel from accidentally contacting energized parts. Protect circuit breaker from physical damage. Allow circuit breaker operation without removing cover.
Features
Residential Circuit Breaker Enclosures:
- 
               
               
QOM2 circuit breaker enclosures
 - 
               
               
UL Listed
 - 
               
               
100-225 A Max. QOM2 circuit breakers
 - 
               
               
22 k RMS short circuit current ratings
 - 
               
               
Ideal for 100–225 A residential applications with Square D load centers, CSED meter mains, and circuit breaker enclosures
 - 
               
               
Provides the flexibility to meet more applications with a single breaker format, which also simplifies inventory stocking
 - 
               
               
A compact and flexible 2020 NEC compliant residential service entrance device
 - 
               
               
NEMA Type 1 and Type 3R enclosures
 
Product Description
These devices include provisions for a double-pole circuit breaker to be installed in an enclosure. Typical applications include a main service entrance disconnect for mobile homes and residences, as well as equipment or outbuilding disconnects.
Type
Enclosed molded case circuit breakers are UL Listed; File E136861, for enclosures and File E10027 for circuit breakers. Enclosed molded case switches are UL Listed under File E59921.
Knockouts
Located in back, side, top and bottom of all devices
Service
- 
                  
                  
120/240 Vac, 1Ø3W
 - 
                  
                  
240 Vac, 1Ø2W
 - 
                  
                  
240 Vac, 1Ø3W
 - 
                  
                  
240/120 Vac, 3Ø4W
 - 
                  
                  
208Y/120 Vac, 3Ø4W
 
Bolt-On Hubs
- 
                  
                  
Hubs available from 0.75 in. (19 mm) to 2.50 in. (64 mm) conduit size
 - 
                  
                  
Off-center thread openings keep conduit close to wall
 - 
                  
                  
No gasket required with hubs
 
Neutral Assemblies
- 
                  
                  
Insulated and groundable (except QO2TR)
 - 
                  
                  
Suitable for aluminum or copper wire
 - 
                  
                  
Grounding terminal provided
 
Equipment Grounding Bar
- 
                  
                  
Field-installable PKOGTA2
 - 
                  
                  
Suitable for #6 AWG 2/0 aluminum or #10 AWG 2/0 AWG copper wire
 
Ratings — (Single Phase)
- 
                  
                  
QO (2-pole): 10,000 A
 - 
                  
                  
QOM2: 22,000 A
 - 
                  
                  
QB: 10,000 A
 - 
                  
                  
QD: 25,000 A
 - 
                  
                  
QG: 65,000 A
 - 
                  
                  
QJ: 65,000 A @ 240 V or 100,000 A @ 208Y / 120
 
Circuit Breakers
Visi-Trip indication (QO circuit breakers). Lugs suitable for aluminum or copper wire. Refer to catalog sections listed below:
- 
                  
                  
QO Class 730
 - 
                  
                  
QB, QD, QG and QJ Class 734
 - 
                  
                  
QOM2 Class 736
 - 
                  
                  
Molded-case switches Class 601
 
Enclosures
Indoor Enclosures
Indoor Enclosures — NEMA Type 1
Material, Finish and Knockouts — Enclosures are from sheet steel with knockouts at top, bottom, backand sides. Indoor finish consists of gray baked enamel electrodeposited over cleaned, phosphatized steel.
Flush and Surface Covers — Indoor covers are available in surface or flush mount and are included with our enclosed device.
Provisions — Indoor devices have padlock provisions for locking circuit breaker handle in ON (I) or OFF (O) position.
Rainproof Enclosures
Rainproof Enclosures — NEMA Type 3R
Material, Finish and Knockouts — Enclosures are from galvannealed sheet steel with knockouts at bottom, back and sides. Rainproof finish consists of gray baked enamel, electrodeposited over cleaned, phosphatized, galvannealed steel.
Provisions — Rainproof devices have provisions to padlock cover closed and for interchangeable bolt-on hubs.
Service Entrance Devices
Residential Enclosed Circuit Breaker with PowerPacT Q-Frame Molded Case Circuit Breakers
| 
                              
                               Enclosure  | 
                           
                           
                              
                               Mains Rating  | 
                           
                           
                              
                               Short Circuit Rating  | 
                           
                           
                              
                               General Purpose  | 
                           
                           
                              
                               Included In Package  | 
                           
|---|---|---|---|---|
| 
                              
                               Rainproof NEMA 3R  | 
                           
                           
                              
                               150 A  | 
                           
                           
                              
                               25 kA  | 
                           
                           
                              
                               Factory Installed:  | 
                           |
| 
                              
                               Rainproof NEMA 3R  | 
                           
                           
                              
                               200 A  | 
                           
                           
                              
                               25 kA  | 
                           
                           
                              
                               Factory Installed:  | 
                           |
| 
                              
                               Rainproof NEMA 3R  | 
                           
                           
                              
                               70–200 A  | 
                           
                           
                              
                               10–100 kA  | 
                           
                           
                              
                               Factory Installed:  | 
                           
Replacement Kit for Residential Enclosed Circuit Breaker with PowerPacT Q-Frame Molded Case Circuit Breakers
| 
                           
                            Mains Rating  | 
                        
                        
                           
                            Short Circuit Rating  | 
                        
                        
                           
                            Commercial Reference  | 
                        
                        
                           
                            Included In Package  | 
                        
|---|---|---|---|
| 
                           
                            70–200 A  | 
                        
                        
                           
                            10–100 kA  | 
                        
                        
                           
                            (1) Service entrance barrier &  | 
                        
PowerPacT Q-Frame Molded Case Circuit Breakers for Residential
| 
                           
                            Service  | 
                        
                        
                           
                            Type 3R — Rainproof  | 
                        
                        
                           
                            Ampere Rating  | 
                        
                        
                           
                            Short Circuit Rating  | 
                        |||
|---|---|---|---|---|---|---|
| 
                           
                            10 k AIR  | 
                        
                        
                           
                            25 k AIR  | 
                        
                        
                           
                            65 k AIR  | 
                        
                        
                           
                            100 k AIR  | 
                        |||
| 
                           
                            2P 240 Vac Maximum  | 
                        
                        
                           
                            70 A  | 
                        
                        |||||
| 
                           
                            80 A  | 
                        
                        ||||||
| 
                           
                            90 A  | 
                        
                        ||||||
| 
                           
                            100 A  | 
                        
                        ||||||
| 
                           
                            110 A  | 
                        
                        ||||||
| 
                           
                            125 A  | 
                        
                        ||||||
| 
                           
                            150 A  | 
                        
                        ||||||
| 
                           
                            175 A  | 
                        
                        ||||||
| 
                           
                            200 A  | 
                        
                        ||||||
Non-Service Entrance Devices
Enclosed Molded Case Switch, Switch Included (Does NOT provide overcurrent protection)
| 
                           
                            Service  | 
                        
                        
                           
                            Ampere Rating  | 
                        
                        
                           
                            General Purpose  | 
                        
                        
                           
                            Rainproof  | 
                        
                        
                           
                            Box No. *  | 
                        |
|---|---|---|---|---|---|
| 
                           
                            240 Vac  | 
                        
                        
                            | 
                        
                        
                           
                            2, 9R *  | 
                        |||
| 
                           
                            1NM  | 
                        |||||
| 
                           
                            1R  | 
                        |||||
| 
                           
                            120/240  | 
                        
                        
                            | 
                        
                        
                           
                            100 A *  | 
                        
                        
                           
                            13, 10R  | 
                        ||
Enclosed GFCI Circuit Breakers, GFCI Circuit Breaker Included — 10 kA Short Circuit Current Rating
| 
                           
                            Service  | 
                        
                        
                           
                            Ampere Rating  | 
                        
                        
                           
                            Type 3R—Rainproof  | 
                        
                        
                           
                            Circuit Breaker Only  | 
                        
                        
                           
                            Box No. *  | 
                        |
|---|---|---|---|---|---|
| 
                           
                            120/240 Vac  | 
                        
                        
                            | 
                        
                        
                           
                            50 A  | 
                        
                        
                           
                            1NM (Non metallic)  | 
                        ||
| 
                           
                            1M (Metallic)  | 
                        |||||
| 
                           
                            60 A  | 
                        
                        
                           
                            1NM (Non metallic)  | 
                        ||||
2-Pole Circuit Breaker Enclosures — 22 kA Short Circuit Current Rating
| 
                           
                            Service *  | 
                        
                        
                           
                            Ampere Rating  | 
                        
                        
                           
                            General Purpose *  | 
                        
                        
                           
                            Rainproof  | 
                        
                        
                           
                            Box No. *  | 
                        |
|---|---|---|---|---|---|
| 
                           
                            120/240 Vac  | 
                        
                        
                            | 
                        
                        
                           
                            100 A  | 
                        
                        
                           
                            13, 10R  | 
                        ||
| 
                           
                            125 A  | 
                        
                        
                           
                            18, 13R  | 
                        ||||
| 
                           
                            60 A Max. Circuit Breaker Enclosures—10 kA, Short Circuit Current Rating Circuit breaker not included. (Order separately from QO Plug-On Circuit Breakers). Will not accept QO-GFI circuit breaker nor QO circuit breakers with factory-installed accessories.  | 
                        |||||
| 
                           
                            240 Vac  | 
                        
                        
                           
                            60 A  | 
                        
                        
                           
                            —  | 
                        
                        
                           
                            9R  | 
                        ||
Q-Frame Enclosures and Q-Frame Circuit Breakers
| 
                           
                            Service  | 
                        
                        
                           
                            Enclosure Only  | 
                        
                        
                           
                            Circuit Breaker (Order Separately)  | 
                        |||||||
|---|---|---|---|---|---|---|---|---|---|
| 
                           
                            Type 1 General Purpose *  | 
                        
                        
                           
                            Type 3 Rainproof  | 
                        
                        
                           
                            Box No.  | 
                        
                        
                           
                            Ampere Rating  | 
                        
                        
                           
                            10 k AIR  | 
                        
                        
                           
                            25 k AIR  | 
                        
                        
                           
                            65 k AIR  | 
                        
                        
                           
                            65 k AIR  | 
                        ||
| 
                           
                            2P 240 Vac  | 
                        
                        
                            | 
                        
                        
                           
                            19, 11R, 20, 12R  | 
                        
                        
                           
                            70 A  | 
                        
                        ||||||
| 
                           
                            80 A  | 
                        
                        |||||||||
| 
                           
                            90 A  | 
                        
                        |||||||||
| 
                           
                            100 A  | 
                        
                        |||||||||
| 
                           
                            110 A  | 
                        
                        |||||||||
| 
                           
                            125 A  | 
                        
                        |||||||||
| 
                           
                            150 A  | 
                        
                        |||||||||
| 
                           
                            175 A  | 
                        
                        |||||||||
| 
                           
                            200 A  | 
                        
                        |||||||||
| 
                           
                            225 A  | 
                        
                        |||||||||
| 
                           
                            3P 240 Vac  | 
                        
                        
                            | 
                        
                        
                           
                            20, 12R  | 
                        
                        
                           
                            70 A  | 
                        
                        ||||||
| 
                           
                            80 A  | 
                        
                        |||||||||
| 
                           
                            90 A  | 
                        
                        |||||||||
| 
                           
                            100 A  | 
                        
                        |||||||||
| 
                           
                            110 A  | 
                        
                        |||||||||
| 
                           
                            125 A  | 
                        
                        |||||||||
| 
                           
                            150 A  | 
                        
                        |||||||||
| 
                           
                            175 A  | 
                        
                        |||||||||
| 
                           
                            200 A  | 
                        
                        |||||||||
| 
                           
                            225 A  | 
                        
                        |||||||||
QOM2 Enclosures and QOM2 Circuit Breakers
| 
                           
                            Service  | 
                        
                        
                           
                            Enclosure Only*  | 
                        
                        
                           
                            QOM2 Circuit Breaker  | 
                        ||||
|---|---|---|---|---|---|---|
| 
                           
                            Type 1 General Purpose *  | 
                        
                        
                           
                            Type 3 Rainproof  | 
                        
                        
                           
                            Box No. *  | 
                        
                        
                           
                            Ampere Rating  | 
                        
                        
                           
                            22 k AIR  | 
                        ||
| 
                           
                            Cat. No.  | 
                        
                        
                           
                            Cat. No.  | 
                        
                        
                           
                            Cat. No. *  | 
                        ||||
| 
                           
                            2P 240 Vac Max.  | 
                        
                        
                            | 
                        
                        
                           
                            22, 16R  | 
                        
                        
                           
                            100 A  | 
                        
                        |||
| 
                           
                            22, 16R  | 
                        
                        
                           
                            125 A  | 
                        
                        |||||
| 
                           
                            22, 16R  | 
                        
                        
                           
                            150 A  | 
                        
                        |||||
| 
                           
                            22, 16R  | 
                        
                        
                           
                            175 A  | 
                        
                        |||||
| 
                           
                            22, 16R  | 
                        
                        
                           
                            200 A  | 
                        
                        |||||
| 
                           
                            22, 16R  | 
                        
                        
                           
                            225 A  | 
                        
                        |||||