QO/Homeline Load Centers
QO vs. Homeline Load Centers
QO vs. Homeline Load Centers
QO/Homeline Enclosure Dimensions and Knockout Information
Indoor Load Centers
Enclosure Dimensions for Indoor Load Centers
Box No. |
W |
H |
D |
Box No. |
W |
H |
D |
||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
in. |
mm |
in. |
mm |
in. |
mm |
in. |
mm |
in. |
mm |
in. |
mm |
||
1 |
3.81 |
97 |
6.72 |
171 |
3.00 |
76 |
14 |
14.25 |
362 |
20.92 |
531 |
3.75 |
95 |
2 |
4.81 |
122 |
9.30 |
236 |
3.19 |
81 |
15 |
20.00 |
508 |
50.00 |
1270 |
5.75 |
146 |
3 |
4.81 |
122 |
9.30 |
236 |
3.19 |
81 |
16 |
20.00 |
508 |
62.00 |
1730 |
5.75 |
146 |
4 |
8.88 |
226 |
12.57 |
319 |
3.80 |
97 |
17 |
20.00 |
508 |
53.00 |
1350 |
5.75 |
146 |
5 |
14.25 |
362 |
14.92 |
379 |
3.75 |
95 |
18 |
5.88 |
149 |
16.12 |
409 |
3.38 |
86 |
6 |
14.25 |
362 |
17.92 |
455 |
3.75 |
95 |
19 |
7.56 |
192 |
23.12 |
587 |
4.25 |
108 |
7 |
14.25 |
362 |
20.92 |
531 |
3.75 |
95 |
20 |
9.62 |
244 |
26.12 |
663 |
4.75 |
121 |
8 |
14.25 |
362 |
26.04 |
661 |
3.75 |
95 |
21 |
8.88 |
226 |
14.80 |
376 |
3.80 |
97 |
9 |
14.25 |
362 |
29.86 |
758 |
3.75 |
95 |
22 |
8.55 |
217 |
23.92 |
608 |
3.95 |
100 |
10 |
14.25 |
362 |
33.78 |
858 |
3.75 |
95 |
23 |
14.25 |
362 |
29.86 |
758 |
3.75 |
95 |
11 |
14.25 |
362 |
37.98 |
965 |
3.75 |
95 |
24 |
14.25 |
362 |
43.15 |
1100 |
3.75 |
95 |
12 |
14.25 |
362 |
39.37 |
1000 |
3.75 |
95 |
25 |
14.25 |
362 |
48.5 |
1240 |
3.75 |
95 |
13 |
5.88 |
149 |
13.12 |
333 |
3.38 |
86 |
26 |
14.25 |
362 |
33.78 |
858 |
3.75 |
95 |
Knockouts for Indoor Load Centers
Symbol |
A |
B |
C |
D |
E |
F |
G |
H |
I |
---|---|---|---|---|---|---|---|---|---|
Conduit Size |
1/2 |
3/4 |
1 |
1 1/4 |
1 1/2 |
2 |
2 1/2 |
3 |
3 1/2 |
Indoor Load Centers with Qwik-Grip
Rainproof Load Centers
Enclosure Dimensions for Rainproof Load Centers
Box No. |
W |
H |
D |
|||
---|---|---|---|---|---|---|
in. |
mm |
in. |
mm |
in. |
mm |
|
1NM |
6.52 |
166 |
8.79 |
223 |
3.90 |
99 |
1R * |
4.88 |
124 |
9.38 |
238 |
4.00 |
102 |
2R |
8.88 |
226 |
12.65 |
321 |
4.27 |
108 |
3R |
14.75 |
375 |
18.92 |
481 |
4.52 |
115 |
4R |
22.06 |
560 |
||||
5R |
26.04 |
661 |
||||
6R |
29.86 |
758 |
||||
7R |
33.78 |
858 |
||||
8R |
37.98 |
965 |
||||
9R |
4.56 |
116 |
6.50 |
165 |
3.88 |
99 |
10R |
6.92 |
176 |
13.18 |
335 |
4.12 |
105 |
11R |
7.56 |
192 |
23.24 |
590 |
4.75 |
121 |
12R |
9.62 |
244 |
26.24 |
666 |
5.50 |
140 |
13R |
6.92 |
176 |
16.18 |
411 |
4.12 |
105 |
14R |
14.75 |
375 |
39.37 |
1000 |
4.52 |
115 |
15R |
8.88 |
226 |
14.8 |
376 |
4.27 |
108 |
16R |
8.55 |
217 |
24.75 |
629 |
4.16 |
106 |
17R |
8.88 |
226 |
12.65 |
321 |
4.27 |
108 |
Knockouts for Rainproof Load Centers
Symbol |
A |
B |
C |
D |
E |
F |
G |
H |
---|---|---|---|---|---|---|---|---|
Conduit Size |
1/2 |
3/4 |
1 |
1 1/4 |
1 1/2 |
2 |
2 1/2 |
3 |
QO/Homeline Bolt-On Hubs
Square D equipment with R or RB suffix, designated NEMA 3R rainproof construction, utilizes bolts-on hubs listed below. The RB devices will accept 3/4 in. through 2 1/2 in. bolt-on hubs without the use of reducers.
Off-center conduit thread openings and elongated mounting holes provide quick and easy adjustment to eliminate costly conduit offsets and bends. Catalog devices with suffix R require 3 in. through 4 in. field cut opening. Hubs are suitable for use with conduit having ANSI standard taper pipe thread.
UL Listed Bolt-On Hubs for RB Devices
Hub Cat. No. |
B075 |
B100 |
B125 |
B150 |
B200 |
B250 |
---|---|---|---|---|---|---|
Conduit Size |
3/4 in. |
1 in. |
1-1/4 in. |
1-1/2 in. |
2 in. |
2-1/2 in. |
UL Listed Enclosure Coupling for RB Devices
(Designed for
mounting in field cut opening. Includes gasket and four mounting bolts and nuts.) |
||
---|---|---|
Hub Cat. No. |
B300 |
B400 |
Conduit Size |
3 in. |
4 in. |
QO/Homeline Accessories
Circuit Identification Stickers
Load Center |
Cat. No. |
Usage Information |
---|---|---|
QO and Homeline |
Circuit identification stickers for use on cover directory labels to identify branch circuits |
Cover Sealing Strap
Load Center |
Cat. No. |
Usage Information |
---|---|---|
QO |
Provides means of sealing trim mounting screws on QO load center covers |
Door Lock Kits
(Available for indoor load centers. Two keys provided with each lock kit.) |
||
---|---|---|
Load Center |
Cat. No. |
Usage Information |
QO |
Use with QO612L100DF/S, QO612L100DFCU/SCU, QO612L100DTF/S, QO816L100DF/S, QO816L100DFCU/SCU, QO816L100DTF/S, QO48M30DSGP, or QO48M60DSGP |
|
QO and Homeline |
Use with convertible mains, 1Ø and 3Ø 100–225 A, and fixed mains, 3Ø 125–225 A indoor load centers |
|
QO |
Use with 300 and 400 A indoor load centers |
Filler Plates
(Fast to install, snap-in type) |
||
---|---|---|
Load Center |
Cat. No. |
Usage Information |
QO |
Use on QO load center cover to fill unused branch circuit breaker opening |
|
QO and Homeline |
Fills main circuit breaker opening in convertible load center covers 100–125 A |
|
Fills main circuit breaker opening in convertible load center covers 150–225 A |
||
QO |
Fills main circuit breaker opening in Q style 3Ø load center covers (S03 Series) |
|
Homeline |
Use on Homeline load center cover to fill unused branch circuit breaker opening |
Handle Padlock Attachments
Load Center |
Cat. No. |
Usage Information |
---|---|---|
QO and Homeline |
For padlocking main circuit breakers in convertible load center OFF |
|
For padlocking main circuit breakers in convertible load center OFF |
Neutral Bonding Screw
Load Center |
Cat. No. |
Usage Information |
---|---|---|
QO and Homeline |
For use on all Homeline and QO 125 convertible main load centers |
|
For use on QO 150–225 convertible main load centers |
||
For use on QO and Homeline convertible main load centers |
Neutral / Ground Lugs
Load Center |
Cat. No. |
Usage Information |
---|---|---|
QO and Homeline |
Field-installed for 12– 2 Al or 14–4 Cu AWG wire |
|
Field-installed for 6–2/0 Al/Cu AWG wire |
||
Field-installed for 14–2/0 Al/Cu AWG wire |
||
QO |
Field-installed for 2–3/0 Al/Cu AWG wire |
|
Field-installed for 4 AWG to 300 kcmil Al/Cu wire. Use in Series S, 150-225 A QO load center. |
Replacement Cover Directory Label
Load Center |
Cat. No. |
Usage Information |
---|---|---|
QO and Homeline |
1 through 42 numbered universal replacement directory label for load center covers |
|
1 through 42 universal circuit directory kit, including circuit identification labels |
Retaining Kit for Breakers Used as Backfed Mains
Load Center |
Cat. No. |
Usage Information |
---|---|---|
(Back-fed main circuit breaker retaining kits secure 2-pole, 10-125 A circuit breakers to single-phase or three-phase mains interiors when used as back-fed main circuit breakers. Mounting of retaining kits is based on top-feed applications.) |
||
QO |
Fasten circuit breaker to interior when used as a back-fed main. For QO612L100F/S, RB, QO612L100DF/S, QO816L100F/S, RB, QO816L100DF/S and QO148L125GF/S, GRB load centers. |
|
Fasten 3P circuit breaker without accessories to left side of interior when used as a back-fed main. For 3Ø load centers. |
||
Fasten circuit breaker to interior when used as a back-fed main for 2P QO 150–200 A circuit breakers. |
||
Fasten one circuit breaker with or without electrical accessories to right side of interior when used as a back-fed main. For 1Ø 100–125 ampere convertible main load centers. Series S01 and S02 |
||
Fasten one circuit breaker with or without electrical accessories to right side of interior when used as a back-fed main. For 1Ø 150–225 ampere convertible main load centers. Series S01 and S02 |
||
Homeline |
Fasten circuit breaker to interior when used as a back-fed main. For HOM612L100F/S, RB and HOM48L125GC, GRB load centers. |
|
Fasten one circuit breaker right side of interior when used as a back-fed main. For 100–125 A convertible main load centers, Series S01 and S02 |
||
Fasten one circuit breaker right side of interior when used as a back-fed main. For 150–225 A convertible main load centers, Series S01 and S02 |
||
Fasten circuit breaker to interior when used as a back-fed main. For 2P 150–200 A circuit breakers. |
Service Entrance Barriers
Load Center |
Cat. No. |
Usage Information |
---|---|---|
QO and Homeline |
QO / Homeline 1Ø 100–125 A QOM1 convertible main load centers |
|
QO / Homeline 1Ø 150–225 A QOM2 convertible main load centers |
||
QO |
QO 3Ø convertible main load centers |
|
QO 1Ø back-fed main breaker applications |
||
QO 3Ø back-fed main breaker applications |
||
Homeline |
Homeline back-fed main breaker applications |
Generator Circuit Breaker Interlock Kit
Load Center |
Cat. No. |
Usage Information |
---|---|---|
QO |
For use on G and S Series NEMA 1 and G, S1 and S2 Series NEMA 3R load centers. Interlocks a QOM1 2P main circuit breaker of a load center (100–125 A) with a QO 2P (15–125 A) branch circuit breaker. Includes a retaining kit. |
|
For use on G and S Series NEMA 1 and G and S1 Series NEMA 3R load centers. Interlocks a QOM2 2P main circuit breaker of a load center (150–225 A) with a QO 2P (15–125 A) branch circuit breaker. Includes a retaining kit. |
||
For use on S2 Series NEMA 3R load centers. Interlocks a QOM2 2P main circuit breaker of a load center (150–225 A) with a QO 2P (15–125 A) branch circuit breaker. Includes a retaining kit. |
||
Homeline |
For use on S Series NEMA 1 and NEMA 3R load centers. Interlocks a QOM1 2P main circuit breaker of a load center (100–125 A) with a Homeline 2P (15–125 A) branch circuit breaker. |
|
For use on S Series NEMA 1 and S1 Series NEMA 3R load centers. Interlocks a QOM2 2P main circuit breaker of a load center (150–225 A) with a Homeline 2P (15–125 A) branch circuit breaker. |
||
For use on S2 and S3 Series NEMA 3R QOM2 load centers. Interlocks a QOM2 2P main circuit breaker of a load center (150–225 A) with a Homeline 2P (15–125 A) branch circuit breaker. |
Qwik-Grip Load Center Accessories
Load Center |
Cat. No. |
Usage Information |
Qty. |
---|---|---|---|
QO and Homeline |
Qwik-Grip replacement shield — Qwik-Grip shield |
1 | |
Qwik-Grip fillers — Qwik-Grip fillers |
10 | ||
Qwik-Grip replacement insert — Qwik-Grip insert |
1 | ||
Qwik-Grip assembly kit — Qwik-Grip shields, Qwik-Grip fillers |
4 each |
Manual Transfer Equipment Kit
(Manual transfer equipment kits secure two 2-pole, 10-125 A circuit breakers.) |
||
---|---|---|
Load Center |
Load Center |
Usage Information |
QO |
For interlocking the handles of two 2P or one 2P and one 1P QO and Q1 circuit breakers mounted side-by-side so that only one circuit breaker can be ON at a time. |
|
QO2DTI mechanical interlock attachment with retaining kits for securing two adjacent back-fed circuit breakers in dual power supply applications. Can be used with (2) 2P or (1) 2P and (1) 1P QO circuit breakers in QO816L100 load centers. |
||
Secures two 2P circuit breakers to right side of interior when used as back-fed mains, a QO2DTI Kit included for back-up power supply applications. For 1Ø 100–125 ampere convertible main load centers. Series S01 and S02. |
||
Secures two 2P circuit breakers to left side of interior when used as back-fed mains, a QO2DTI Kit included for back-up power supply applications. For 1Ø 100–125 ampere convertible main load centers. Series S01 and S02. |
Ground Bar Kits
(Field-installable in all load centers. Same wire size as neutral terminals. Suitable for copper or aluminum wire) |
||
---|---|---|
Load Center |
Load Center |
Usage Information |
QO and Homeline |
Ground Bar Assembly—3 connectors |
|
Ground Bar Assembly—4 connectors |
||
Ground Bar Assembly—5 connectors |
||
Ground Bar Assembly—7 connectors |
||
Ground Bar Assembly—9 connectors |
||
QO |
Ground Bar Assembly—12 connectors |
|
QO and Homeline |
Ground Bar Assembly—15 connectors |
|
Ground Bar Assembly—18 connectors |
||
Ground Bar Assembly—23 connectors |
||
Ground Bar Assembly—27 connectors |
||
QO |
Ground Bar Assembly—21 connectors. Use in high amperage load centers |
|
Standard PK15GTA with a 1–4/0 Al/Cu Lug |
||
QO and Homeline |
Standard PK18GTA with a 1–4/0 Al/Cu Lug |
|
QO |
Standard PK23GTA with a 1–4/0 Al/Cu Lug |
|
QO and Homeline |
Ground Bar Pack— PK9GTA, PK9GTA, and LK100AN |
|
Ground Bar Pack— PK9GTA, PK18GTA, and LK100AN |
||
Ground Bar Pack—PK15GTA, PK18GTA, and LK100AN |
||
Insulator Kit for PK7GTA through PK27GTA |
Ground Bar Kits
(All PK equipment grounding kits are supplied with mounting screws, necessary installation instructions, and an equipment grounding terminal self-adhesive label.) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Catalog No. |
Total Qty. |
Terminals |
Approximate Overall |
Distance Between |
Mounting |
|||||||
Quantity Each Size
|
||||||||||||
I |
II |
III |
IV |
V |
VI |
in. |
mm |
in. |
mm |
|||
3 |
3 |
— | — | — | — | — |
1.38 |
35 |
One hole |
One hole |
Top |
|
4 |
4 |
— | — | — | — | — |
1.63 |
41 |
One hole |
One hole |
Top |
|
5 |
5 |
— | — | — | — | — |
2.25 |
57 |
1.25 |
32 |
Top |
|
7 |
7 |
— | — | — | — | — |
2.88 |
73 |
1.25 |
32 |
Top or Side |
|
9 |
9 |
— | — | — | — | — |
3.78 |
96 |
3.13 |
80 |
Top |
|
12 |
12 |
— | — | — | — | — |
4.7 |
119 |
3.13 |
80 |
Top |
|
15 |
15 |
— | — | — | — | — |
5.63 |
143 |
3.13 |
80 |
Top |
|
16 |
15 |
1 |
— | — | — | — |
8.13 |
207 |
3.13 |
80 |
Top |
|
21 |
15 |
— | — |
6 |
— | — |
5.88 |
149 |
Top |
|||
18 |
18 |
— | — | — | — | — |
8.13 |
167 |
3.13 |
80 |
Top |
|
19 |
18 |
1 |
— | — | — | — |
5.88 |
224 |
3.13 |
80 |
Top |
|
23 |
23 |
— | — | — | — | — |
6.56 |
206 |
3.13 |
80 |
Top |
|
24 |
23 |
1 |
— | — | — | — |
8.81 |
240 |
3.13 |
80 |
Top |
|
27 or 26 |
27 or 26 |
— |
1 |
— | — | — |
8.11 |
238 |
3.13 |
80 |
Top |
Wiring Range
Size |
Cu (AWG) |
Al (AWG) |
---|---|---|
I |
(1) #14 – # 4 or (2) #14 or #12 |
(1) #12 – #4 or (2) #12 or #10 |
II |
(1) #1 – 4/ 0 |
(1) #1 – 4/0 |
III |
(1) #6 – 2/ 0 |
(1) #6 – 2/0 |
IV |
(1) #6 – 3/0 |
(1) #6 – 3/0 |
V |
(1) #14 – 1/0 |
(1) #14 – 1/0 |
VI |
(1) #10 – 2/0 |
(1) #6 – 2/0 |
QO/Homeline Surge Protective Devices (SPD)
Square D Whole Home Surge Protection blocks the voltage spikes at the load center, providing downstream protection for all your connected devices. Square D Surge Protective Devices have been developed based on decades of expertise and industry-leading technology, making it a trusted brand among homeowners and electrical contractors alike.
To decide which device is best for your home, consider the following sections when working with your electrical contractor.
Load Center and CSED Surge Protective Devices
Cat. No. |
Description |
Surge Current per Phase |
Schedule |
---|---|---|---|
1 phase – 3 wire |
|||
QO Surgebreaker |
22.5 kA |
DE1B |
|
HOM Surgebreaker |
|||
1Ø3W–120/240 V Compact SPD |
36 kA |
||
QO Plug-on Neutral SPD |
50 kA |
||
HOM Plug-on Neutral SPD |
50 kA |
||
SurgeArrest Whole Home Electronic Protection |
25 kA |
||
50 kA |
|||
80 kA |
|||
Surgebreaker Plus (all-in-one protection for appliances, ethernet, and telephone) |
80 kA |
||
3 phase – 3 wire |
|||
3Ø3W–240 V Compact SPD |
40 kA |
DE1B |
|
3 phase – 4 wire |
|||
3Ø4W–208Y/120 V Compact SPD |
40 kA |
DE1B |
Load Center and CSED Surge Protective Devices Mounting Kits
Whole Home Surge Protection
Plug-on Neutral SPD for QO (QO250PSPD) and Homeline (HOM250PSPD)
Use — QO250PSPD for QO load centers, combination devices (CSEDs) and NQ panelboards. HOM250PSPD for Homeline load centers and combination devices (CSEDs)
Feature — Plug-on Neutral connectivity. Easy to install, no wiring needed.
Installation Flexibility — NEMA 1 (Indoor)
Surge Current Capacity — 50 kA
Standards — UL Listed 1449, 4th Edition and CSA Certified
Warranty — 5 Year/$50,000 Connected Equipment Limited Warranty
Hard-Wire Whole House Surge Protective Device (SDSA1175)
-
Use — Suitable for Use in Service Entrance locations: Meets Requirements of NEC Article 280
-
Feature — Coordinated Fuse Technology
-
Installation Flexibility — NEMA 4X (Indoor and Outdoor)
-
Surge Current Capacity — 36 kA
-
Standards — UL Listed 1449, 4th Edition and CSA Certified
-
Warranty — 2 Years
Surgebreaker for QO (QO2175SB) and Homeline (HOM2175SB)
-
Use — QO2175SB for QO load centers, combination devices and NQ panelboards. HOM2175SB for Homeline load centers and combination devices
-
Installation Flexibility — NEMA 1 (Indoor)
-
Surge Current Capacity — 22.5 kA per phase
-
Standards — UL Listed 1449, 4th Edition and CSA Certified
-
Warranty — 3 Year/$10,000 Connected Equipment Limited
Home Electronics Protective Device (HEPD25, HEPD50, HEPD80)
-
Use — Small, affordable whole house surge suppression that can easily be mounted to Square D and competitors load centers
-
Installation Flexibility — NEMA 4X (Indoor and Outdoor). Easy-to-install, optional flush mount kit for a professional look when installed in a finished wall ( HEPD25MKF , HEPD58MKF ).
-
Surge Current Capacity — 25 kA ( HEPD25 ), 50 kA ( HEPD50 ) and 80 kA ( HEPD80 )
-
Standards — UL Listed 1449, 4th Edition and CSA Certified
-
Warranty — 3 Year/$30,000 ( HEPD25 ) or 3 Year/$50,000 ( HEPD50 ) or 5 Year/$75,000 ( HEPD80 ) Connected Equipment Limited Warranty
Surgebreaker Plus Whole House Surge Protector (SDSB80111)
-
Use — Mounts directly to any load center from any manufacturer
-
Feature — Removable modules (cable, Ethernet, and telephone) allow quick and easy installation customization
-
Installation Flexibility — NEMA 1
(Indoor)
-
Surge Current Capacity — 80 kA
-
Standards — UL Listed 1449, 4th edition
-
Warranty — 5 Year/$100,000 Connected Equipment Limited Warranty