QO Load Centers
QO Product Description
Introduction to QO Load Centers
QO Load Centers are built on the Square D reputation for reliability, innovation, and leadership in circuit protection.
QO Load Centers from Square D are Underwriters Laboratories® (UL®) Listed panelboards. They are designed to meet residential, commercial, and industrial requirements to help protect electrical systems, equipment, and people.
|
|
WARNING: This product can expose
you to chemicals including lead, which is known to the State of California
to cause cancer, and lead compounds, which are known to the State
of California to cause birth defects or other reproductive harm. For
more information go to |
Other Features:
-
QO 3/4–inch format: this space-saving feature saves wire.
-
Backed out neutral screws: save labor and installation time.
-
Convertible Mains: allows fast field conversion between main circuit breaker and main lugs to meet changing job requirements.
-
Standard 22 kA /10 kA AIR SCCR: standard short-circuit series rating for all main circuit breaker Load Centers provides increased application capability. Main circuit breaker 22 kA / Main lugs or branch circuit breakers 10–65 kA.
-
3–phase: QO three-phase main circuit breaker panels can be field upgraded to provide up to 100,000 A series connected short circuit current ratings (SCCR).
-
Interior: single, captive interior mounting screw retained by the interior. Interior mounts can be removed during rough-in for pain or theft protection.
-
Screws: combination slot / square-drive neutral, ground and cover screw accommodate both standard flat blade screw drivers and square-head drivers.
Catalog Number Guide — QO Load Centers
General Information
Type
Circuit breaker load centers for use on electrical systems are UL Listed under File E-6294 (panelboards) and meet Federal Specifications W-P-115c, Type 1, Class 2 for use in government housing. Select from QO, QOT (non-CTL), QO-PL, QO-GFI (UL Class A ground fault protection), QO-AFI (arc fault circuit interrupter), QO-CAFI (combination arc fault interrupter), or QO-EPD (30 mA equipment ground fault protection) branch circuit breakers.
Neutral Assemblies
Branch neutral terminals suitable for one #14–4 AWG copper or one #12–4 AWG aluminum wire
Two or three #14-1/0 AWG copper or #12–1/0 AWG aluminum terminals provided on 12–42 circuits, 100–225 A load centers
Suitable lugs provided on the neutrals for termination of the grounding conductor
All unused neutral terminals may be used to terminate bare or green equipment grounding conductors when the load center is used as service equipment:
-
one #14–4 AWG copper
-
one #12–4 AWG aluminum
-
two or three #14–10 AWG copper
-
two or three #12–10 AWG aluminum
Ratings
Single-Phase
Main lugs: 30–400 A
Main circuit breaker: 100–400 A three-phase
Main lugs: 60–225 A
Main circuit breaker: 100–225 A
UL Listed
-
File E-6294 (panelboards)
-
UL 67 standard enhances safety in electrical distribution panels suitable for use as service equipment
-
Suitable for use with 75°C copper or aluminum main conductors
Class CTL
UL Listed Class CTL load centers meets the 2020 National Electrical Code® (NEC®) article for lighting and appliance branch circuit panelboards.
Service
120 Vac, 1Ø2W
120/240 Vac, 1Ø3W
240 Vac, 1Ø3W
208Y/120 Vac, 3Ø4W
240/120 Vac delta, 3Ø4W
240 Vac corner grounded delta, 3Ø3W
48 Vdc maximum (1Øconvertible main lug 12–42 circuit only)
Line Lugs
All lugs suitable for 75°C copper or aluminum wires.
Main lugs and main circuit breaker load centers have wire binding screw torque values on the wiring diagrams and circuit breaker labels.
Phasing
Load centers have distributed phase bussing.
Most branch circuit breakers can be mounted in any position.
Branch Circuit Breakers
|
|
|
| 10,000 AIR | |
| QO | 1–pole, 10–70 A 2–pole, 10–200 A 3–pole, 10–100 A |
| QOT (Tandems Non-CTL) | 1–pole, 15–20 A |
| QO-EPD | 1–pole, 15–30 A 2–pole, 15–60 A |
| QO-GFI | 1–pole, 15–30 A 2–pole, 15–60 A |
| QO-AFI | 1–pole, 15–20 A |
| QO-CAFI | 1–pole, 15–20 A |
| QO-HID | 1–pole, 15–50 A 2–pole, 15–50 A 3–pole, 15–30 A |
| QO-PL QO-PLILC |
1–pole, 10–20 A, 30 A 2–pole, 10–60 A 3–pole, 15–60 A |
| QO-SWN | 2–pole, 10–50 A 3–pole, 10–50 A |
| 22,000 AIR | |
| QO-VHGFI | 1–pole, 15–30 A |
| QO-VH | 1–pole, 15–30 A 2–pole, 15–200 A 3–pole, 15–100 A |
| QOB-VH | 2–pole, 150 A *
3–pole, 110–150 A * |
| 42,000 AIR | |
| QOH | 2–pole, 40–125 A |
| 65,000 AIR | |
| QH | 1–pole, 15–30 A 2–pole, 15–30 A 3–pole, 15–30 A |
QO Indoor and Outdoor Load Centers
NEMA Type 1 — Indoor
NEMA 1 enclosures are typically used for protecting controls and terminations from objects and personnel. This style of enclosure, while offering a latching door, does not have a gasketed sealing surface. NEMA 1 enclosures are used in applications where sealing out dust, oil, and water is not required.
NEMA Type 3R — Rainproof
NEMA 3R enclosures are typically used in outdoor applications for wiring and junction boxes. This style of enclosure provides protection against falling rain, sleet, snow, and external ice formation. In an indoor application, they protect against dripping water. This style of enclosure does not have a gasketed sealing surface. Some models have hasps for padlocking.
Indoor Enclosures (NEMA Type 1)
|
|
QO Plug-on Neutral
QO plug-on neutral load centers offer time-savings for plug-on neutral combination arc fault (CAFI) and dual function circuit breaker installation. Our innovative, split neutrals are designed to save you time and wire, allowing plug-on neutral circuit breakers to connect directly to the neutral bar without the pigtail. |
|
|
Qwik-Grip wire management system available
Save time and simplify your work by eliminating knockouts, installing wire connectors and blindly pulling wire into the load center. |
|
|
Material, Finish and Knockouts
Our enclosures are from sheet steel with knockouts at top, bottom, back and sides. Finish consists of gray baked enamel electrodeposited over cleaned, phosphatized steel. Most 100–225 A indoor enclosures are 14.25 in. (362 mm) wide and 300–400 A indoor enclosures are 20 in. (508 mm) wide. QO enclosures can be rotated to allow top or bottom feed. QO load center interiors have shielded tin plated copper bus bars to ensure superior performance and durability. |
|
|
Flush and Surface Covers
Indoor QO covers with latch are available in surface or flush mount and are included with our load centers or purchased separately. Doors to cover circuit breaker handles, except on 2–4, 4–8 and 6–12 circuit models. Triple lead cover screws for fast cover installation. |
|
|
Automatic Flush Adjustment
QO flush covers feature a floating, spring-mounted trim providing automatic adjustment. This ensures proper alignment without manual adjustment and speeds up the final installation. |
|
|
Filler Plates
Snap-in style filler plates are accessories purchased separately available to cover unused spaces. HOMFP and QOFP filler plates available for branch circuit breaker spaces in all of our covers. QOM1FP filler plates available for 100–125 A convertible load center covers. QOM2FP filler plates available for 150–225 A convertible load center covers. |
|
|
Different Colors and Styles
QO covers are available in gray and white colors. Mono-Flat covers, a high-end alternative with aesthetically pleasing design and low profile surface with concealed mounting screws and door hinges are available as an alternative to our standard covers. |
Outdoor Enclosures (NEMA Type 3R)
Fixed Mains vs. Convertible Mains — Single Phase
Single-Phase — QO Load Centers, Fixed Mains 30–125 A
|
Indoor NEMA 1 |
Rainproof NEMA 3R |
|---|---|
|
Fixed Mains (30–125 A) |
|
|
|
|
| Standards | |
|
UL 67 Listed
|
|
| Short Circuit Current Rating | |
| UL short circuit rating depends on lowest interrupting rating of circuit breaker installed. | |
| Interior | |
|
|
| Mains | |
|
|
| Covers | |
| Combination flush and surface cover | Cover included |
| Main Lug Kits | |
| Not applicable | |
| Main Circuit Breaker Kits | |
| Not applicable | |
| Field-Installable Main Circuit Breaker | |
|
Not Applicable |
|
Single-Phase — QO Load Centers, Convertible Mains 100–225 A
|
Convertible Mains (100–225 A) |
|||||
|---|---|---|---|---|---|
|
|
|
||||
| Standards | |||||
|
UL 67 Listed
|
|||||
| Short Circuit Current Rating | |||||
|
|||||
| Interior | |||||
|
|||||
| Mains | |||||
| Factory-installed main lugs convertible to main circuit breaker | |||||
| Load Center Amperage | Main Circuit Breaker Kit (A) | ||||
| 125 | 50–125 | ||||
| 150 | 100–150 | ||||
| 200 | 100–200 | ||||
| 225 | 100–225 | ||||
| Factory-installed main circuit breaker convertible to main lugs | |||||
| Main Circuit Breaker | Main Lug Kit | Load Center (A) | |||
| 100 | 125 | 100 | |||
| 125 | 125 | 125 | |||
| 150 | 225 | 150 | |||
| 200 | 225 | 200 | |||
| 225 | 225 | 225 | |||
| Covers | |||||
|
Cover included |
||||
| Main Lug Kits | |||||
| Main Circuit Breaker Kits | |||||
|
|||||
| Field-Installable Main Circuit Breaker | |||||
| Main Circuit Breaker Rating * | Load Center Mains Rating | 22,000 AIR Main Circuit Breaker | Lug Wire Size AWG/kcmil Al or Cu * | Lug Torque (lb-in. / N•m) | |
| QOM1 Frame Size | |||||
| 50 | 100–125 A | #6–2/0 | 50 lb-in. (6 N•m) | ||
| 60 | 100–125 A | ||||
| 70 | 100–125 A | ||||
| 80 | 100–125 A | ||||
| 90 | 100–125 A | ||||
| 100 | 100–125 A | ||||
| 110 | 125 A | ||||
| 125 | 125 A | ||||
| QOM2 Frame Size * , * | |||||
| 100 | 150–225 A | #4–250 Cu #4–300 AI |
250 lb-in. (28 N•m) | ||
| 125 | 150–225 A | ||||
| 150 | 150–225 A | ||||
| 175 | 200–225 A | ||||
| 200 | 200–225 A | ||||
| 225 | 225 A | ||||
Single-Phase — QO Load Centers, Fixed Mains 300–400 A
QONQ30LS400 (interior) |
|
|
Standards
UL Listed
-
File E-6294
-
Suitable for use as service equipment
-
75°C wire rating
Short circuit current rating
-
Main lugs: up to 65,000 AIR
-
Main circuit breaker: 42,000 AIR fully rated
Interior
-
Available in single-phase construction
-
Interiors accept QO and QOB-VH 110–150 A maximum circuit breakers (QOB-VH circuit breakers require connector kit PK3CA )
-
Tin plated aluminum bus
-
Available in single-phase construction
-
Tin plated copper connector fingers
-
Neutral assemblies positioned opposite the mains compartment
Mains
-
Factory-installed main lugs and main circuit breaker
-
Multiple wire terminals for phases and neutral
-
Top or bottom mains positioning
Covers
Flush and surface covers sold separately
Enclosures
-
20 in. (508 mm) wide galvanized steel
-
Embossed 0.25 in. (6 mm) standoffs
-
End walls, one blank and one with knockouts, are standard; both are removable and interchangeable
-
Embossed keyholes centered at both ends and in visual positioning
-
Multiple grounding bar mounting locations
-
Wire management braces
Single-Phase – QO Load Centers, Special Purpose
Special Purposes – Recreational vehicle and manufactured housing load centers
-
UL Listed (File E-6294)
-
Single-phase, 2– and 3–wire
-
Covers included with load centers
Load centers with covers
-
Combination flush/surface cover included with load centers
-
Equipment grounding bar included on main lug load centers
-
Top or bottom feed on incoming service by rotating compete load center 180 degrees
-
Convertible main load centers
Non-metallic load center
-
UL Listed and suitable for use as service equipment
-
Side-hinge door device
-
10,000 AIR rating
-
Single-phase, 2- and 3-wire
-
Factory-installed grounding bar
-
Cover included with load center
-
Knockouts in bottom endwall, side and back
Generator panel manual transfer
-
Connects utility and standby power to installed branch circuits
-
Includes two factory-installed two-pole main circuit breakers tied together with a mechanical interlock.
-
30 A and 60 A main circuit breaker versions
-
Supply up to eight branch circuits using tandem circuit breakers
-
Available indoor enclosure only
-
Cover with door included
Riser panels
-
Offset interior provides ample wire gutter space for high rise applications.
-
Factory-installed main lugs (125 A), convertible to main circuit breaker with standard QOC cover and optional Mono-Flat cover.
-
Factory-installed main lugs (200 A), convertible to main circuit breaker when used with QOC cover only.
-
Indoor only, available in 12 to 40 circuits
-
Optional Mono-Flat cover available for both 125 A and 200 A panels (sold separately).
Fixed Mains vs. Convertible Mains — Three Phase
Three-Phase — QO Load Centers, Fixed Mains (60–225 A)
| Indoor NEMA 1 | Rainproof NEMA 3R |
|---|---|
| Standards | |
|
UL Listed
|
|
| Short Circuit Current Rating | |
|
|
| Interior | |
|
|
| Mains | |
|
|
| Covers | |
|
Cover included |
| Branch Neutral Termination | |
|
|
| Main Circuit Breaker Kits | |
|
Not applicable |
|
Three-Phase — QO Load Centers, Convertible Mains (100–225 A)
| Indoor NEMA 1 | Rainproof NEMA 3R | ||
|---|---|---|---|
| Standards | |||
|
UL Listed
|
|||
| Short Circuit Current Rating | |||
|
|||
| Interior | |||
|
|||
| Mains | |||
|
|||
| Covers | |||
|
Cover included | ||
| Branch Neutral Termination | |||
|
|||
| Main Circuit Breaker Kits | |||
|
|||
| Amperage | 25,000 AIR | 65,000 AIR Main Circuit Breaker | 100,000 AIR * |
| 70 | |||
| 80 | |||
| 90 | |||
| 100 | |||
| 110 | |||
| 125 | |||
| 150 | |||
| 175 | |||
| 200 | |||
| 225 | |||
QO Plug-on Neutral Load Centers
Indoor, QO Convertible Mains (125–225 A), 1Ø — Main Lugs
Plug-on Neutral Load Center Main Lugs, Convertible Mains
(1Ø3W–120/240 Vac Indoor—UL Listed)
| Mains Rating | Spaces | Max.
Single Pole Circuits * |
Max.
Tandem Circuit Breakers |
Load Center box and Interior | Load Center Covers (Order Separately) |
AI | Cu | Equipment
Ground Bar Kit (Factory-Included) |
Box No. * | |
|---|---|---|---|---|---|---|---|---|---|---|
| Flush/Surface | Mono-Flat | |||||||||
|
Convertible Mains — Factory-installed Main Circuit Breaker, 65 kA Short Circuit Current Rating — Copper Bus QOM1 Main Frame Size — Convertible to Main Circuit Breaker |
||||||||||
|
125 A |
12 | 24 | 12 | — | 6–2/0 | 6 | ||||
| 16 | 24 | 8 | — | 7 | ||||||
| 20 | 24 | 4 | — | 6 | ||||||
| 24 | 34 | 10 | — | 7 | ||||||
| 30 | 34 | 4 | — | 9 | ||||||
| 32 | 38 | 6 | — | 8 | ||||||
|
Convertible Mains — Factory-installed Main Circuit Breaker 65 kA Short Circuit Current Rating — Copper Bus QOM2 Main Frame Size — Convertible to Main Circuit Breaker |
||||||||||
|
200 A |
12 | 24 | 12 | 4–300 | 4–250 | 9 | ||||
| 24 | 36 | |||||||||
| 30 | 40 | 10 | ||||||||
| 40 | 60 | 20 | — | 10 | ||||||
|
225 A |
42 | 52 | 10 | 4–300 | 11 | |||||
| 54 | 72 | 18 | 12 | |||||||
Indoor, QO Convertible Mains (100–225 A), 1Ø — Main Circuit Breaker
Plug-on Neutral Load Center Main Breaker, Convertible Mains
(1Ø3W–120/240 Vac Indoor—UL Listed)
| Mains Rating | Spaces | Max. Single Pole Circuits |
Max. Tandem Circuit Breakers |
Load Center box and Interior | Load Center Covers (Order Separately) | AI | Cu | Equipment Ground Bar Kit (Factory-Included) |
Box No. * | |
|---|---|---|---|---|---|---|---|---|---|---|
| Flush/Surface | Mono-Flat | |||||||||
|
Convertible
Mains — Factory-installed Main Lugs — 22 kA Short Circuit
Current Rating |
||||||||||
|
100 A |
12 | 24 | 12 | — | 6–2/0 | 6–1 | 5 | |||
| 16 | 8 | — | 6 | |||||||
| 20 | 4 | — | ||||||||
| 24 | 34 | 10 | — | 6–2/0 | 7 | |||||
| 32 | 38 | 6 | — | 8 | ||||||
|
125 A |
24 | 34 | 10 | — | 7 | |||||
| 32 | 38 | 6 | — | 8 | ||||||
|
Convertible Mains — Factory-Installed
Main Lugs — 22 kA Short Circuit Current Rating |
||||||||||
|
150 A |
20 | 30 | 10 | 4–300 | 4–250 | 9 | ||||
| 24 | 36 | 12 | ||||||||
| 30 | 40 | 10 | ||||||||
| 32 | 40 | 8 | — | 10 | ||||||
|
200 A |
20 | 30 | 10 | 4–300 | 4–250 | 9 | ||||
| 24 | 36 | 12 | ||||||||
| 30 | 40 | 10 | 9 | |||||||
| 40 | 60 | 20 | — | 10 | ||||||
| 42 | 52 | 10 | 4–300 | 11 | ||||||
| 54 | 72 | 18 | 4–300 | 12 | ||||||
| 60 | 72 | 12 |
QOC60UF/S Included |
— | 4–300 | 24 | ||||
|
225 A |
40 | 60 | 20 | 4–300 | 11 | |||||
| 42 | 52 | 10 | ||||||||
(20 A MAX. NON-CTL) and QO-PL 10 k AIR branch circuit breakers to permit their application on systems with up to 22 kA available fault current.
Indoor, QO Convertible Mains (125–225 A) with Qwik-Grip™, 1Ø
QO Plug-On Neutral Load Centers with Qwik-Grip (1Ø3W-120/240 Vac Indoor—UL Listed)
| Mains Rating | Spaces | Max. Single Pole Circuits |
Max. Tandem Circuit Breakers |
Load Center box and Interior | Load Center Covers (Order Separately) | AI | Cu | Equipment Ground Bar Kit (Factory-Included) |
Box No. * | |
|---|---|---|---|---|---|---|---|---|---|---|
| Flush/Surface | Mono-Flat | |||||||||
|
Convertible
Mains — Factory-Installed Main Lugs, 65 kA Short Circuit Current
Rating — Copper Bus, QOM1 Main Frame Size, Convertible to Main Circuit Breaker |
||||||||||
| 125 A | 24 | 34 | 10 | — | 6–2/0 |
PKGTALP1
|
7Q | |||
| 30 | 34 | 4 | — | 9Q | ||||||
|
Convertible
Mains Factory — Installed Main Lugs, 65 kA Short Circuit Current
Rating — Copper Bus, QOM2 Main Frame Size, Convertible to Main Circuit Breaker |
||||||||||
| 200 A | 30 | 40 | 10 | 4–250 |
PKGTALP1
|
9Q | ||||
| 225 A | 42 | 52 | 10 | — | 4–300 |
PKGTALP2
|
11Q | |||
| 54 | 72 | 18 | 12Q | |||||||
|
Convertible
Mains-Factory — Installed main Lugs, 65 kA Short Circuit Current
Rating — Copper Bus, QOM2 Main Frame Size, Convertible to Main Circuit Breaker |
||||||||||
| 200 A | 30 | 40 | 10 | 4–250 |
PK18GTA
|
9Q | ||||
| 42 | 52 | 10 | — | 4–300 |
PK23GTA
|
11Q | ||||
| 54 | 72 | 18 | 12Q | |||||||
Indoor, QO Convertible Mains (125–225 A) with Included Cover 1Ø
QO Load Centers with Included Cover (1Ø3W–120/240 Vac Indoor—UL Listed)
| Mains Rating | Short Circuit Current Rating | Spaces | Max. Single Pole Circuits * | Max. Tandem Circuit Breakers |
Load Center Box, Interior, and Cover |
AI | Cu | Equipment Ground Bar Kit (Order Separately) | Box No. | |
|---|---|---|---|---|---|---|---|---|---|---|
| 125 A | 65 kA | 12 | 24 | 12 | 6–2/0 |
PKGTALP1
|
6 | |||
| 20 | 4 | |||||||||
| 24 | 34 | 10 | 7 | |||||||
|
Convertible Mains — Factory-Installed Main Lugs * |
||||||||||
| 200 A | 65 kA | 30 | 40 | 10 | 4–300 |
PKGTALP1
|
9 | |||
| 225 A | 42 | 52 | 10 |
PKGTALP2
|
11 | |||||
| 54 | 72 | 18 | 12 | |||||||
|
Convertible Mains — Factory-Installed Main Circuit Breaker — QOM1 Main Frame Size — Convertible to Main Lugs * |
||||||||||
| 100 A | 22 kA | 12 | 24 | 12 | 6–2/0 | 6–1 | 5 | |||
| 16 | 8 | 6 | ||||||||
| 20 | 4 | |||||||||
| 24 | 34 | 10 | 6–2/0 | 7 | ||||||
|
Convertible Mains — Factory-Installed Main Circuit Breaker — QOM2 Main Frame Size —10 Convertible to Main Lug * |
||||||||||
| 150 A | 22 kA | 30 | 40 | 10 | 4–300 | 4–250 | 9 | |||
| 42 | 52 | 4–300 | 11 | |||||||
| 200 A | 22 kA | 30 | 40 | 10 | 4–300 | 4–250 | 9 | |||
| 40 | 60 | 20 | 10 | |||||||
| 42 | 52 | 10 | 4–300 | 11 | ||||||
| 54 | 72 | 18 | 12 | |||||||
Rainproof, QO Convertible Mains (100–225 A), 1Ø — Main Lugs and Main Breaker
Plug-on Neutral Load Center Main Lugs, Convertible Mains
(1Ø3W–120/240 Vac Rainproof — UL Listed)
| Mains Rating | Spaces |
Max. Single Pole Circuits * |
Max. Tandem Circuit Breakers | Load Center box and Interior | AI | Cu | Equipment Ground Bar Kit (Factory-Included) | Box No. * |
|---|---|---|---|---|---|---|---|---|
|
Convertible Mains — Factory-Installed
Main Lugs — 65 kA Short Circuit Current Rating
*
,
*
,
*
|
||||||||
| 125 A | 12 | 24 | 12 | 6–2/0 | 3R | |||
| 16 | 8 | 4R | ||||||
| 24 | 34 | 10 | ||||||
|
Convertible Mains — Factory-Installed
Main Lugs — 65 kA Short Circuit Current Rating
*
,
*
|
||||||||
| 200 A | 12 | 24 | 12 | 4–300 | 4–250 | 5R | ||
| 30 | 40 | 10 | 6R | |||||
| 40 | 60 | 20 | 7R | |||||
| 225 A | 42 | 52 | 10 | 4–300 | 8R | |||
Plug-on Neutral Load Center Main Breaker, Convertible Mains
(1Ø3W–120/240 Vac Rainproof — UL Listed)
| Mains Rating | Spaces | Max. Single Pole Circuits | Max. Tandem Circuit Breakers | Load Center Box and Interior | AI | Cu | Equipment Ground Bar Kit (Order Separately) | Box No. * |
|---|---|---|---|---|---|---|---|---|
|
Convertible Mains — Factory-Installed
Main Lugs — 22 kA Short Circuit Current Rating Convertible
to Main Lugs
*
|
||||||||
| 100 A | 12 | 24 | 12 | 6–2/0 | 3R | |||
| 16 | 8 | 4R | ||||||
| 20 | 4 | |||||||
| 24 | 34 | 10 | 4R | |||||
| 125 A | 24 | 34 | 10 | |||||
|
Convertible Mains — Factory-Installed
Main Lugs — 22 kA Short Circuit Rating Convertible to Main
Lugs
*
QOM2 Main Circuit Breaker Frame Size — Copper Bus |
||||||||
| 150 A | 20 | 30 | 10 | 4–300 | 4–250 | 5R | ||
| 30 | 40 | 6R | ||||||
| 200 A | 20 | 30 | 10 | 5R | ||||
| 30 | 40 | 6R | ||||||
| 40 | 60 | 20 | 7R | |||||
| 42 | 52 | 10 | 4–300 | 8R | ||||
| 225 A | 42 | 52 | 10 | 4–300 | ||||
Backup Power Solutions, (30–200 A), 1Ø
Backup Power Solutions (1Ø3W–120/240 Vac Backup Power — UL Listed)
| Mains Rating | Spaces |
Max. Single Pole Circuits * |
Max. Tandem Circuit Breakers | Load Center Box and Interior | Equipment Ground Bar Kit (Order Separately) | AI | Cu | Box No. * |
|---|---|---|---|---|---|---|---|---|
|
Generator Panels — Manual
Transfer for Sub-Feed Applications NEMA 1 (Indoor)
|
||||||||
| 30 A | 4 | 8 | 4 | 8–1 | 4 | |||
| 60 A | ||||||||
|
Generator Panels — Manual
Transfer with Generator Power Inlet Plug for Sub-Feed Application
NEMA 3R (Outdoor)
|
||||||||
| 100 A | 4 | 8 | 4 | Factory-Installed | — | 8–2 | 17R | |
| — | ||||||||
| — | ||||||||
QO Riser Panels (125–200 A), 1Ø
QO Riser Panels (1Ø3W–120/240 Vac Special Applications — UL Listed
| Mains Rating | Spaces |
Max. 1P |
Max. Tandem Circuit Breakers |
Load Center Box and Interior |
Indoor Cover |
Equipment Ground Bar Kit (Order Separately) |
Main Wire Size AWG/kcmil |
Box No. * | ||
|---|---|---|---|---|---|---|---|---|---|---|
|
Flush |
Mono-Flat |
AI | Cu | |||||||
|
Convertible Mains — Factory-Installed Main Lugs, 65 kA Short Circuit Current Rating Convertible to QOM1 22 kA Short Circuit Current Rating Main Circuit Breaker when used with QOC cover below — Copper Bus |
||||||||||
| 125 A | 12 | 24 | 12 | 6–2/0 | 14 | |||||
| 20 | 4 | |||||||||
|
Convertible Mains — Factory-Installed Main Lugs, 65 kA Short Circuit Current Rating Convertible to QOM2 22 kA Short Circuit Current Rating Main Circuit Breaker (See Indoor, QO Convertible Mains (125–225 A), 1Ø — Main Lugs) when used with QOC cover below — Copper Bus
|
||||||||||
| 200 A | 30 | 40 | 10 | 4–300 | 4–250 | 23 | ||||
|
Convertible Mains — Factory-Installed Main Circuit Breaker , 22 kA Short Circuit Current Rating Convertible to Main Lugs (See Indoor, QO Convertible Mains (125–225 A), 1Ø — Main Lugs) or Lower Amperage QOM2 Main Circuit Breaker (See Indoor, QO Convertible Mains (100–225 A), 1Ø — Main Circuit Breaker) when used with QOC cover below — Copper Bus |
||||||||||
| 200 A | 24 | 36 | 12 | 4–300 | 4–250 | 23 | ||||
Panelboard-style Covers for Riser Panels
Mono-Flat™ Front available for riser panels as an alternative standard load center cover listed above. Provides a low-profile, aesthetically pleasing solution for high-traffic areas in upscale multi-family applications. Deadfront included. Lock kit not provided. Cover NQC30FWG CANNOT be used when panel has been converted to a main circuit breaker panel. *
Auxiliary Gutter
|
Cat. No. |
Cover |
Conduit Riser Size |
Width |
Height |
Depth |
|---|---|---|---|---|---|
|
UL Listed for use with standard 1Ø and 3Ø load centers for riser applications *. |
|||||
|
Flush |
1–3/4, 2, 2–1/2 *
|
13.5 |
26.12 |
3.75 |
|
Tap Kits for Use with Auxiliary Gutter
|
Cat. No. |
Use with Auxiliary Guitar Cat. No. |
Riser Wire |
Tap Off Wire |
||
|---|---|---|---|---|---|
|
Lug Type |
AI/Cu Wire Size |
Lug Type |
AI/Cu Wire Size |
||
|
Mechanical |
(2) 6 AWG-300 kcmil |
Mechanical |
(1) 6–2/0 AWG |
||
|
(2) 6 AWG-300 kcmil |
|||||
|
Anderson |
(2) 4 AWG-300 kcmil |
Anderson |
(1) 8–1/0 AWG |
||
|
Anderson |
(2) 4 AWG-300 kcmil |
||||
|
QOGL20
|
Mechanical |
(2) 6–2/0 AWGl |
— | — | |
QO Standard Load Centers
Indoor, QO Fixed Mains (30–125 A), 1Ø — Main Lugs and Main Breaker
QO Standard Load Center Main Lugs and Main Breaker, Fixed Mains
(1Ø3W–120/240 Vac Special Applications —
UL Listed)
Low Amperage Fixed Main Lugs Indoor Load Centers (accepts only QO Plug-on Circuit Breakers — not compatible with QO Plug-on Neutral Circuit Breakers)
|
Mains Rating |
Spaces |
Max. 1P |
Max. Tandem |
Load Center Box and Interior |
Indoor Cover with Door |
Main Wire Size |
Equipment Ground Bar Kit (Order Separately) |
Box No. |
|||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Flush |
Surface |
AI |
Cu |
||||||||
|
Fixed mains — Factory-Installed Main Lugs — 10 kA Short Circuit Current Rating * |
|||||||||||
|
30 A |
2 | 2 | 0 |
Cover Included — Without Door |
12–10 |
14–10 |
1 | ||||
|
70 A |
4 | 2 |
QO24L70F/S * , * |
12–10 |
14–10 |
2 | |||||
|
100 A |
6 | 12 | 6 |
QO612L100F/S * , * |
8–1/0 |
4 | |||||
|
QO612L100DF/S * , * |
Cover Included — With Door |
||||||||||
| 8 | 16 | 8 |
QO816L100F/S * , * |
Cover Included — Without Door |
|||||||
|
QO816LL100DF/S * , * |
Cover Included — With Door |
||||||||||
| 6 | 12 | 6 |
QO612L100DFCU/SCU * , * , * |
||||||||
| 8 | 16 | 8 |
QO816L100DFCU/SCU * , * , * |
||||||||
|
125 A |
4 | 8 | 4 |
QO148L125GF/S * , * |
Cover Included — Without Door |
12–10 |
14–2/0 |
21 | |||
Low Amperage Fixed Mains Indoor Load Centers with Factory Installed Ground Bar (Accepts only QO Plug-On Circuit Breaker — not compatible with QO Plug-on Neutral Circuit Breakers)
|
Mains Rating |
Short Circuit Current Rating |
Spaces |
Max. 1P Circuits |
Max. Tandem Circuit Breakers |
Load Center, Box, Interior, and Cover |
Equipment Ground Bar Kit (Order Separately) |
Main Wire Size |
Box No. |
|||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
AI |
Cu |
||||||||||
|
Manufactured Hoursing: 1Ø2W 120 Vac — Main Lugs Only — CSA Certified |
|||||||||||
|
30 A * |
10 kA | 2 | 2 | 0 | Factory-Installed | 12–10 | 14–10 | 1 | |||
| 50 A | 4 | 2 | — | 14–6 | 2 | ||||||
|
1Ø2W 120 Vac — Main Circuit Breaker — CSA Certified |
|||||||||||
| 30 A | 10 kA | 3 | 5 | 2 | Factory-Installed | * | 3 | ||||
|
1Ø2W 120 Vac — Main Circuit Breaker — CSA Certified |
|||||||||||
| 70 A | 10 kA | 2 | 4 | 2 | Factory-Installed | 12–3 | 14–4 | 2 | |||
Indoor, QO Fixed Mains (300–400 A), 1Ø — Main Lugs and Main Breaker
QO Standard Load Center Main Lugs and Main Breaker, Fixed Mains
(1Ø3W–120/240 Vac Special Applications —
UL Listed)
High Amperage Fixed Main Breaker and main Lugs Indoor Load Centers (Accepts Only QO Plug-On Circuit Breakers — Not compatible with QO Plug-on Neutral Circuit Breakers)
|
Mains Rating |
Spaces |
Max. 1P Circuits |
Max. Tandem Circuit Breakers |
Load Center Box and Interior |
Indoor Cover with Door |
Main Wire Size |
Equipment Ground Bar Kit (Order Separately) |
Box No. |
|||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Flush |
Surface |
AI |
Cu |
||||||||
|
Fixed Mains — Factory-Installed Main Circuit Breaker — 65 kA Short Circuit Current Rating |
|||||||||||
| 300 A | 42 | 42 | 0 |
QONQ42MS300 (Int) * MH62 (Box) * |
(1) 4–500 |
16 | |||||
| 400 A |
QONQ42MS400 (Int) * MH62 (Box) * |
||||||||||
|
Fixed Mains — Factory-Installed Main Lugs — 65 kA Short Circuit Current Rating * , * |
|||||||||||
| 400 A | 30 | 30 | 0 |
QONQ30LS400 (Int) * MH50 (Box) * |
(1) 1/0–750 or (2) 1/0–300 |
15 | |||||
| 42 | 42 |
QONQ42LS400
(Int) *
|
|||||||||
Rainproof, QO Fixed & Convert. Mains (60–200 A), 1Ø — Main Lugs and Main Breaker
QO Standard Load Center Main Lugs, Fixed Mains (1Ø3W–120/240 Vac Rainproof — Ul Listed
|
Mains Raiting |
Spaces |
Max. Single Pole Circuits * |
Max. tandem Circuit Breakers |
Load Center Box and Interior |
Main Wire Size |
Equipment Ground Bar Kit (Order Separately) |
Box No. |
|
|---|---|---|---|---|---|---|---|---|
|
AI |
Cu |
|||||||
|
Non-Metallic Enclosure |
||||||||
|
60 A |
2 |
4 |
2 |
12–4 |
14–4 |
Factory-Installed |
1NM |
|
|
Metallic Enclosure
|
||||||||
|
40 A |
2 | 2 | 0 | 12–6 | 14–6 | 1R | ||
|
70 A |
4 | 2 | 12–3 | 14–4 | ||||
|
100 A |
6 | 12 | 6 | 8–1/0 | 2R | |||
|
Factory-installed |
||||||||
| 8 | 16 | 8 | ||||||
| 6 | 12 | 6 |
QO612L100RBCU * , * |
|||||
| 8 | 16 | 8 |
QO816L100RBCU * , * |
|||||
|
125 A |
4 | 8 | 4 | 12–2/0 | 14–2/0 |
PK7GTA
|
15R | |
QO Standard Load Center Main Breaker, Convertible Mains (1Ø3W–120/240 Vac Rainproof — UL Listed
|
Mains Rating |
Spaces |
Max. Single Pole Circuits * |
Max. tandem Circuit Breakers |
Load Center Box and Interior |
Main Wire Size |
Equipment Ground Bar Kit (Order Separately) |
Box No. * |
|
|---|---|---|---|---|---|---|---|---|
|
AI |
Cu |
|||||||
|
Convertible Mains — Factory-Installed
Main Circuit Breaker with Feed-thru Lugs, 22 kA Short Circuit Current
Rating
|
||||||||
| 125 A | 6 | 12 | 6 | 4–2/0 | 3R | |||
| 150 A | 8 | 16 | 8 | 4–250 | 4R | |||
| 200 A | 8 | 16 | 8 | |||||
Indoor and Rainproof, QO Fixed and Convertible Mains
(60–225 A), 3Ø — Main Lugs and Main Breaker
QO Standard Load Center Main Lugs and Main Breaker (3Ø4W–208Y/120 Vac, 3Ø4W–240/120 Vac Delta, and 3Ø3W–240 Vac Delta—Indoor and Rainproof—UL Listed)
|
Mains Rating |
Max. Number of 1P QO circuit breakers |
Load Center Box and Interior |
Indoor Cover with Door (Order Separately) |
Main Wire Size AQG / kcmil |
Equipment Ground Bar Kit (Order Separately) |
Box No. * |
||||
|---|---|---|---|---|---|---|---|---|---|---|
|
Cat. No. |
Flush |
Surface |
AI |
Cu |
||||||
| Indoor |
Fixed Mains — Factory-Installed Main Lugs — Copper Bus — 65 kA Short Circuit Current Rating * |
|||||||||
|
60 A |
3 |
Cover Included With Load Center (No Door) |
12–6 |
14–6 |
13 |
|||||
|
125 A |
12 |
6–2/0 |
6–2/0 |
Factory-Included * |
6 |
|||||
|
20 |
7 |
|||||||||
|
24 |
||||||||||
|
200 A |
18 |
4–250 |
4–250 |
9 |
||||||
|
30 |
||||||||||
|
225 A |
42 |
4–300 |
4–300 |
11 |
||||||
|
Convertible Mains — Factory-Installed QDL Main Circuit Breaker — Copper Bus — 25 kA Short Circuit Current Rating * |
||||||||||
|
100 A |
27 |
6–1 |
6–1 |
9 |
||||||
|
125 A |
30 |
QO330MQ125 * , * |
4–250 |
4–250 |
12 |
|||||
|
150 A |
30 |
QO330MQ150 * , * |
12 |
|||||||
|
42 |
QO342MQ150 * , * |
|||||||||
|
200 A |
30 |
QO330MQ200 * , * |
||||||||
|
42 |
||||||||||
|
225 A |
42 |
QO342MQ225 * , * |
||||||||
| Rainproof |
Fixed Mains — Factory-Installed Main Lugs — Copper Bus — 65 kA Short Circuit Current Rating * , * |
|||||||||
|
60 A |
3 |
Cover Included |
12–6 |
14–6 |
10R |
|||||
|
125 A |
12 |
6–2/0 |
6–2/0 |
Factory-Included * |
3R |
|||||
|
20 |
4R |
|||||||||
|
200 A |
18 |
4–250 |
4–250 |
Factory-Included * |
6R |
|||||
|
30 |
||||||||||
|
225 A |
42 |
4–300 |
4–300 |
8R |
||||||
|
Convertible Mains — Factory-Installed QDL Main Circuit Breaker — Copper Bus — 25 kA Short Circuit Current Rating * , * |
||||||||||
|
100 A |
27 |
Cover Included |
4–2/0 |
4–2/0 |
6R |
|||||
|
125 A |
30 |
14R |
||||||||
|
150 A |
4–250 |
4–250 |
||||||||
|
200 A |
||||||||||
|
42 |
PK23GTA |
|||||||||
|
225 A |
||||||||||
Mains Kits, 1Ø and 3Ø
1Ø, Field-Installed Main Circuit Breaker Kits
|
Main Circuit Breaker Rating * |
Convertible Load Center Mains Rating |
22 k AIR * |
Lug Wire Size *
|
|---|---|---|---|
|
Main Circuit Breaker * |
|||
|
QOM1 Frame Size — Use with Convertible Main Load Centers Only |
|||
|
50 A |
100–125 |
12–2/0 AI or Cu |
|
|
60 A |
|||
|
70 A |
|||
|
80 A |
|||
|
90 A |
|||
|
100 A |
|||
|
110 A |
125 |
||
|
125 A |
|||
|
QOM2 Frame Size — Use with Convertible Main Load Centers Only |
|||
|
100 A |
150–225 |
4–300 AI or Cu |
|
|
125 A |
|||
|
150 A |
|||
|
175 A |
200–225 |
||
|
200 A |
|||
|
225 A |
225 |
||
1Ø, Field-Installed Main Lugs Kits
|
Main Lugs Rating * |
Use on Convertible Load Center with Mains Rating |
Cat. No. |
Lug Wire Size * AWG/kcmil AI or Cu |
|
125 A |
100–125 A |
6–2/0 |
|
|
6–4/0 |
|||
|
225 A |
150–225 A |
6–300 |
3Ø, Main Circuit Breakers
|
Amperage |
25 k AIR |
65 k AIR |
100 k AIR * |
|---|---|---|---|
|
Field-Installed Alternate Main Circuit Breakers for QO 3Ø Main Circuit Breaker Load Centers rated 70–225 A. Do not exceed the load center main rating. |
|||
|
70 A |
|||
|
80 A |
|||
|
90 A |
|||
|
100 A |
|||
|
110 A |
|||
|
125 A |
|||
|
150 A |
|||
|
175 A |
|||
|
200 A |
|||
|
225 A |
|||
QO Label Samples
QO Box Label Sample
|
Wire range for lug torque data rating |
Short circuit ratings |
Short circuit ratings and additional or replacement circuit breakers |
|
QO Wiring Diagram Sample
|
Alternate wiring diagram for main circuit breaker or main lug |
Square D circuit breakers that may be used in this load center |
Load center accessories |
QO Wiring Diagrams
QO Load Centers — Main Lugs
QO Load Centers 1Ø — Main Lugs
QO Load Centers — Main Circuit Breaker
QO Load Centers 1Ø — Main Circuit Breaker
Backup Power Solutions
QO Load Centers — Main Lugs and Main Circuit Breaker
QO Load Centers 3Ø — Main Lugs & Main Circuit Breaker
QO Value Packs, Mounting Bases and Covers
Value Packs Offer
Different value pack combinations offer an affordable mix of products for load center customers. Value packs are ideal for new construction, upgrades and remodels. Designed to meet various needs, special packs are combined for QO products.
We’ve got you covered: flush and surface covers
Indoor QO covers are available in surface or flush mount; these can be purchased separately and limit loss or damage if stored at the job site.
Mono-Flat covers, a high-end alternative with aesthetically pleasing design and low profile surface with concealed mounting screws and door hinges is an alternative to our standard covers.
Plug-on Neutral Load Center Value Packs
Plug-on Neutral Indoor Load Center Value Packs (Compatible with Plug-on Circuit Breakers and Plug-on Neutral Circuit Breakers)
|
Mains Rating |
Spaces |
Max. 1P Circuits * |
Max. Tandem Circuit Breakers |
Load Center Box, Interior, Cover and Branch Circuit Breakers |
Equipment Ground Bar Kit (Order Separately) |
Main Wire Size |
Box No. * |
||
|---|---|---|---|---|---|---|---|---|---|
|
Cat. No. |
Included Load Center/Circuit Breakers |
Cat. No. |
AI |
Cu |
|||||
|
QO (Accepts Only QO Plug-On Circuit Breakers) QO — Copper Bus; Convertible Mains — Factory-Installed Main Circuit Breaker, 22 kA Short Circuit Current Rating Convertible appropriate to Main Lugs or QOM Main Circuit Breaker |
|||||||||
|
125 A |
24 |
34 |
10 |
(1)
QO124L125PGC
|
PKGTALP1
|
6–2/0 |
7 |
||
|
225 A |
42 |
52 |
(1)
QO142L225PGC
|
PKGTALP2
|
4–300 |
11 |
|||
|
Convertible Mains — Factory-Installed
Main Circuit Breaker, |
|||||||||
|
100 A |
24 |
34 |
10 |
(1)
QO124M100PC
|
6–2/0 |
7 |
|||
|
32 |
38 |
6 |
(1)
QO132M100PC
|
8 |
|||||
|
200 A |
42 |
52 |
10 |
(1)
QO142M200PC
|
4–300 |
11 |
|||
|
(1)
QO142M200PC
|
|||||||||
Plug-on Neutral with Qwik-Grip Indoor Load Center Value Packs (Compatible with Plug-on Circuit Breakers and Plug-on Neutral Circuit Breakers)
|
Mains Rating |
Spaces |
Max. 1P Circuits |
Max. Tandem Circuit Breakers |
Load Center Box, Interior, Cover and Branch Circuit Breakers |
Equipment Ground Bar Kit (Order Separately) |
Main Wire Size |
Box No. * |
||
|---|---|---|---|---|---|---|---|---|---|
|
Cat. No. |
Included Load Center/Circuit Breakers |
Cat. No. |
AI |
Cu |
|||||
|
QO Convertible Mains — Factory-Installed
Main Lugs, up to 65 kA Short Circuit Current Rating — Copper
Bus, |
|||||||||
|
125 A |
24 |
34 |
10 |
(1)
QO124L125PQGC
|
6–2/0 |
7Q |
|||
|
QO Convertible Mains — Factory-Installed
Main Circuit Breaker, 22 kA Short Circuit Current Rating —
Copper Bus, |
|||||||||
|
200 A |
42 |
52 |
10 |
(1)
QO142M200MQC
|
4–300 |
11Q |
|||
QO Mounting Bases — UL Recognized Components
QO Mounting Bases
|
Voltage System |
Main Lug Rating |
Spaces |
Max. No. 1P Circuits |
Mounting
Bases |
Main Wire Size AWG/kcmil |
|---|---|---|---|---|---|
|
QO Plug-On Mounting Bases — (Only accepts QO plug-on circuit breakers. Not compatible with QO plug-on neutral circuit breakers.) |
|||||
|
1Ø2W 240 Vac Max. 10 k AIC (without neutral assembly) |
70 A | 2 | 2 |
14–2/0 Cu, |
|
| 125 A | 4 | 4 |
12–2/0 AI |
||
| 6 | 6 | ||||
|
8–3/0 Cu/AI |
|||||
| 8 | 8 | ||||
|
QO Plug-On Mounting Bases — (Only accepts QO plug-on circuit breakers. Not compatible with QO plug-on neutral circuit breakers.) |
|||||
|
1Ø3W 240 Vac Max. 10 l AIC |
40 A | 2 | 2 |
14–2/0 Cu, |
|
| 70 A | 4 | ||||
| 100 A | 6 | 12 |
8–1/0 Cu/AI |
||
| 8 | 16 | ||||
|
QO Plug-On Neutral Mounting Bases — (Compatible with QO plug-on circuit breakers and QO plug-on neutral circuit breaker.) |
|||||
|
1Ø3W 240 Vac Max. 10 k AIC |
125 A | 12 | 24 | 6–2/0 Cu/Al | |
| 20 | |||||
| 200 A | 12 | 4–250 Cu/Al | |||
| 24 | 36 | ||||
|
(2) 4–300 Cu/Al |
|||||
| 30 | 40 |
4–250 Cu/Al |
|||
| 225 A | 42 | 52 |
4–300 Cu/Al |
||
| 54 | 72 | ||||
| 60 | |||||
|
QO Plug-On Mounting Bases — (Only accepts QO plug-on circuit breakers. Not compatible with QO plug-on neutral circuit breakers.) |
|||||
|
3Ø3W 240 Vac Max. 10 k AIC (without neutral assembly) |
125 A | 12 | 12 |
6–2/0 Cu/Al |
|
| 20 | 20 | ||||
| 24 | 24 | ||||
| 200 A | 18 | 18 |
4–250 Cu/Al |
||
| 24 | 24 | ||||
| 30 | 30 | ||||
| 225 A | 42 | 42 | |||
|
QO Plug-On Mounting Bases — (Only accepts QO plug-on circuit breakers. Not compatible with QO plug-on neutral circuit breakers.) |
|||||
|
3Ø4W 240 Vac Max. 10 k AIC |
60 A | 3 | 3 |
14–1 Cu, |
|
| 125 A | 12 | 12 |
6–2/0 Cu/Al |
||
| 20 | 20 | ||||
| 24 | 24 | ||||
| 200 A | 30 | 30 |
4–250 Cu/Al |
||
| 225 A | 42 | 42 |
4–300 Cu/Al |
||
|
QO Plug-On Mounting Bases — (Only accepts QO plug-on circuit breakers. Not compatible with QO plug-on neutral circuit breakers.) |
|||||
|
1Ø2W 240 Vac Max. 10 k AIC (without neutral assembly) |
70 A | 1 | 1 |
14–2/0 Cu, |
|
| 2 | 2 | ||||
| 3 | 3 | ||||
|
QOB Bolt-On Mounting Bases — (Only accepts QOB bolt-on circuit breakers) |
|||||
|
1Ø2W 240 Vac Max. 10 k AIC (without neutral assembly) |
100 A | 3 | 3 |
14–1 Cu, |
|
Solid Neutral Assemblies
Accessories for US Mounting Base for UL 489 C60
QO Load Center Covers
QO Load Center Covers
|
Mains Ratings |
Spaces |
QO Standard Covers |
QO Mono-Flat Covers |
|||
|---|---|---|---|---|---|---|
|
Flush |
Surface |
Flush |
||||
|
Gray Covers |
White Covers |
Gray |
White |
|||
|
QO 1-Phase Load Center Covers — Convertible Mains |
||||||
|
100 A |
12 |
— |
— |
— |
||
|
16 |
— |
— |
||||
|
20 |
— |
— |
||||
|
24 |
— |
— |
||||
|
32 |
— |
— |
— |
|||
|
125 A |
12 |
— |
— |
|||
|
16 |
— |
— |
||||
|
20 |
— |
— |
||||
|
24 |
— |
— |
||||
|
30 |
— |
— |
— |
— |
||
|
32 |
— |
— |
— |
|||
|
150 A |
20 |
|||||
|
24 |
||||||
|
30 |
||||||
|
32 |
— |
— |
||||
|
200 A |
12 |
|||||
|
20 |
||||||
|
24 |
||||||
|
30 |
||||||
|
40 |
— |
— |
||||
|
42 |
||||||
|
54 |
— |
|||||
|
60 |
— |
— |
||||
|
225 A |
40 |
|||||
|
42 |
||||||
|
54 |
— |
|||||
|
QO Rise Panel (Wide Gutter) Covers |
||||||
|
125 A |
12 |
— |
||||
|
20 |
— |
|||||
|
200 A |
24 |
— |
||||
|
30 |
— |
|||||
|
QO 3-Phase Load Center Covers — Fixed Mains |
||||||
|
125 A |
12 |
— |
— |
|||
|
20 |
— |
— |
||||
|
24 |
— |
— |
||||
|
200 A |
18 |
— |
— |
|||
|
30 |
— |
— |
||||
|
225 A |
42 |
— |
— |
|||
|
QO 3-Phase Load Center Covers — Convertible Mains |
||||||
|
100 A |
27 |
— |
— |
|||
|
125 A |
30 |
— |
— |
— |
||
|
150 A |
30 |
— |
— |
— |
||
|
42 |
— |
— |
— |
|||
|
200 A |
30 |
— |
— |
— |
||
|
42 |
— |
— |
— |
|||
|
225 A |
42 |
— |
— |
— |
||