1640CT0801

Neutrals

100–225 A Neutral Assembly
 
Typical Neutral Assemblies400 A

600 A

 

NQNL2: 225 A Copper 200% Neutral Assembly

Neutral assemblies are installed onto NQ panelboard interiors, except for some OEM specific commercial references.

  • All lugs suitable for copper or aluminum wire.100–600 A Ready-to-install interiors have split neutral located on same end as mains.

  • Neutral assemblies on some Factory Assembled Panelboards may be located at opposite end of interior from the mains.

  • Bondable for use as service entrance in USA. Panelboards with neutral assemblies and barriers suitable for Canadian service entrance are available factory assembled.

  • Branch terminals are suitable for AWG #12–#4 aluminum and #14–#4 copper. 400 A and 600 A neutrals include at least two #14-2/0 terminals.

  • Provisions for #14-2/0 and larger branch terminal lugs may be added with use of auxiliary neutral lugs.

  • All unused neutral terminals may be used to terminate equipment grounding conductors when panelboard is bonded and used as service entrance.

  • 100% rated neutrals. One neutral terminal provided per circuit in panelboard.

  • 200% rated neutrals are available as factory-assembled options or as kits.

Field Installable Copper 100% Neutral Kits

Amperes Catalog Number
100

NQN1CU

225

NQN2CU

400/600*

NQN6CU*


Field Installable 200% Neutral Kits

Amperes Catalog Number
100

NQNL1*

225

NQNL2, NQNL2ACCY*

400

NQNL4*

200% Neutral Restrictions

  • Compression lugs on 200% neutrals not available with accessories (feed through lugs, sub feed lugs).

225 A, 200% Neutral

  • Integral lighting contactors are not available.

  • Not available on column width or 14" wide interiors.

  • If sub-feed lugs, feed-through lugs, or sub-feed circuit breakers are required, order the following 200% neutral kit: NQNL2ACCY.

400 A, 200% Neutral

  • NEMA Type 3R, 5, and 12 enclosures require copper-bussed interiors.

  • Integral lighting contactors are not available.

  • NQNLEP neutral plate available for 400 A panelboards equipped with 200% neutrals and sub-feed lugs, feed-through lugs, or sub-feed circuit breakers.

600 A, 200% Neutral

  • NEMA Type 3R, 5, and 12 enclosures require copper-bussed interiors.

  • Integral lighting contactors are not available.

NQ Condo Riser Neutral Assembly

Condo Riser Neutral Assembly

  • available factory installed on 400 A or 600 A interiors.

  • provides 36 AWG #14–2/0 and 36 AWG #14-#4 Cu-Al terminal.

  • accepts (4) 1/0-750 kcmil line cables and (8) 3/0-750 kcmil load cables

  • available for 100% or 200% neutral assemblies.

  • requires 26" wide enclosures.

  • adds 12 in. (305 mm) to length of main lug only panelboards.

Condo Riser Neutral Assemblies

Commercial Reference Circuit Count Number of Terminations
#6 AWG-350 kcmil #14–2/0 AWG #4–#14 AWG

NQN6CRUS

30 or 42 2 36 36

NFN6CR*

54 or 72 36 36

Auxiliary Neutral Lugs

Auxiliary Neutral Lugs
Catalog No.

QO70AN

Catalog No.

Q1150AN

Lugs are suitable for copper or aluminum wire and are field-installable on neutral assembly.

Optional Ground Bar / Neutral Bar Lugs

Catalog Number Lug Wire Range
(AWG - kcmil)
Wire Amperage Max. Qty. of Add-on Lugs per Neutral*
100 A / 225 A 400 A / 600 A

QO70AN*

#12 to #2 Al or #14 to #4 Cu 70 A 8–20 4–12

NQ100AN*

#14 to #2/0 Al or Cu 80–100 A 6–14 4–10

Q1150AN*

#1 to #4/0 Al or Cu 110–150 A 6–10 4–6

NQ200AN*

(2) #4 to 300 kcmil Al or Cu 175–200 A 2
Catalog No.

QO100AN

Catalog No.

NQ200AN

NQ Neutral Assembly with Oversized LugsCatalog No.

NQALMN6

Oversized Neutral Lugs

The next larger ampacity neutral assembly may be installed on 100 A, 225 A and 400 A interiors to provide oversized neutral lugs.

  • 400 A and 600 A NQ Panelboards may be ordered with factory assembled oversized neutral lug assemblies containing up to four lugs that each accept one 1/0-750 MCM or (2) 1/0-300 MCM Mechanical Lugs, in either Aluminum or Copper.

  • 100% and 200% Neutral Assemblies are available in 400 A NQ Panelboards.

  • Oversized Neutral Lugs add up to 12" to the enclosure length, and are available for interiors with sub-feed lugs, feed-thru lugs, and sub-feed breakers.

Neutral Bonding Provisions

Bonding strap may be field-installed for UL service equipment requirements on 100–600 A interiors (in Canada, available as factory-assembled only).

100–225 A Provision

Neutral Bonding Kits

Mains Rating Neutral Bonding Kit
100 A / 225 A

NQBOND12

400 A / 600 A

NQBOND46

400 / 600 A Condo Riser

NFNQCRBOND46

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.