1640CT0801

Single Row (Column-Width) Panelboards

NQ Column Width Panelboard with Cable Trough and Pull Box

Ratings

  • Main lugs: 100–225 A

  • Main circuit breaker: 100–225 A

Enclosures

  • 8.625 in. (219 mm) wide by 5.00 in. (126.95) deep for 10" WF Beams

  • Galvanized Steel

  • Removable endwalls

  • Finish: gray baked enamel over cleaned, phosphatized steel

Miscellaneous

  • All lugs are suitable for 75°C copper or aluminum wire

  • 60 A maximum branch circuit breaker

  • Bolt-on QOB/QOB-VH/QHB circuit breakers

  • Solid neutral opposite mains, second neutral in pull box

Branch Circuit Breakers (Bolt-on) 240 Vac

10 k AIR QOB 22 k AIR QOB-VH 65 k AIR QHB
1 pole, 10–60 A 1 pole, 10–60 A 1 pole, 10–30 A
2 pole, 10–60 A 2 pole, 10–60 A 2 pole, 10–30 A
3 pole, 10–60 A 3 pole, 10–60 A 3 pole, 10–30 A

Cable Trough

  • Stackable

  • 8.625 in. (219 mm) wide by 5.00 in. (127 mm) deep for 10" WF Beams

  • Galvanized steel trough uses enclosure end wall

  • Two-piece front trim

    • 15 in. (381 mm) long top piece of front trim removable for pull box mounting

  • Finish: gray baked enamel over cleaned, phosphatized steel

  • Cable troughs are standard with a trough barrier

Cable Troughs

Length of Cable Trough Catalog Number
36 inch (9914 mm)

MTX836

48 inch (1219 mm)

MTX848

56 inch (1422 mm)

MTX856

66 inch (1676 mm)

MTX866

Pull Box

  • Mounts on cable trough

  • 20 in. (508 mm) wide by 5.75 in. (146 mm) deep by 15 in. (381 mm) high

  • Finish: gray-baked enamel over cleaned, phosphatized steel

  • Removable end walls with knockouts

  • Solid neutral included with 42 circuits

  • Pull Box catalog number MPX81542

Power and Energy Management Options

NQ 100 A Branch Mounted Main Circuit Breaker Interior with EM3555 Circuit Monitor and SurgeLoc™ SPD Module

Several Power Meters and Circuit Monitors are available factory-assembled in NQ panelboards. Basic Energy Metering at the Mains is possible with PowerLogic EM3500 series circuit monitors. Power Quality Monitoring is available with the selection of PM5563 or PM8244 power meters. These are typically installed with an LCD display in a 7 inch (178 mm) wide side gutter. Communications from these meters is avaiable via Ethernet Modbus TCP/IP.

Measurement and Verification Panels may be created through the selection of PowerLogic BCPM branch circuit power metering in factory assembly NQ panelboards. CT strips work with communication modules to enable power monitoring of every branch circuit in an NQ panelboard.

Measurement and Verification Panels (MVP Panelboards) may be created through the selection of PowerLogic BCPM branch circuit power metering in factory assembled NQ panelboards. CT strips work with communication modules to enable power monitoring of every branch circuit in an NQ panelboard. More information about NQ MVP Panelboards may be found in Document Number 1200BR1201.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.