Surge Protection
Square D™ brand SurgeLoc™ Surge Protective Device (SPD) delivers specification grade performance for service entrance or critical branch panel applications. The SurgeLoc™ SPD product utilizes a high-energy suppression circuit that provides 6–10 modes of suppression from 80,000 to 240,000 peak Amps of surge current rating per phase.* These devices feature circuitry that provides not only transient surge suppression, but also noise filtration.
Surge Protection Ratings
| NQ SurgeLoc™ Voltage Specifications | Voltage Protection Rating (VPR) | ||||
|---|---|---|---|---|---|
| Service Voltage | L–N | L–G | N–G | L–L | MCOV* |
| 120/240 Vac, 1-phase | 700 | 700 | 600 | 1000 | 150 |
| 208Y/120 Vac, 3-phase, 4-wire | 700 | 700 | 600 | 1000 | 150 |
| 240/120 Vac, 3-phase, high-leg delta | 800 | 800 | 700 | 1200 | 150 |
Select a 30 A circuit breaker if a SPD Disconnect is desired (2–pole) breaker for single phase interiors, or 3–pole breaker for three phase interiors.
Design Features
-
Individually fused suppression modules.
-
Thermal cutout.
-
Inline, copper bus bar connection.
-
Solid state bi-directional.
-
Push-to-Test on-line diagnostic display.
-
Audible alarm with enable/disable switch.
-
LED indicators indicate loss of protection, or fully-operational circuit.
-
High-energy parallel design for IEEE C62.41 category A, B, and C3 applications.
-
Available in main circuit breaker and main lug only panelboards with sub-feed circuit breakers, feed-through lugs, or sub-feed lugs.
-
AC tracking filter with EMI/RFI filtering up to -30 dB from 100 kHz to 100 MHz.
- Dry Contacts provide remote indication of the SPD device’s operating status to a computer interface board or emergency management system.
Surge Protection Options
| Option | Description |
|---|---|
| Surge Counter | Displays the combined total number of transient voltage surges detected from L–G, L–L, L–N, and N–G since the counter was last reset. |
| Remote Monitor | Displays the alarm
status of the surge protective device up to 1,000 ft (305 m) away from the unit. This option uses the dry contacts. |