Product Description
Introduction
Power-Style QED-6 rear-connected switchboards are designed to provide
superior electrical distribution, protection, and power quality management
for the entire facility. The prime components are MasterPacT NW, MasterPacT
NT, PowerPacT D, PowerPacT H, and PowerPacT J circuit breakers. QED-6
switchboards are designed to maximize the functionality of these circuit
breakers, which, in turn, delivers maximum uptime, system selectivity,
and circuit
protection—all of this in a fully
withdrawable construction.
Features and Benefits
-
Power-Style QED-6 switchboards are listed to Underwriters Laboratories® (UL®) 891.
-
MasterPacT drawout circuit breakers and PowerPacT D, H and J plug-in circuit breakers are listed to UL 489.
-
Short circuit current rating up to 200 kA @ 240 V, 150 kA @ 480 V applications.
-
Compartmentalized design segregates each circuit breaker.
-
Family of field-installable upgrades including communications.
-
Highest density of circuit breakers available in rear-connected switchboard construction.
-
Front access to all controls and communications wire connections.
-
Silver-plated bolted copper bus provided as standard (up to 6000 A maximum).
-
Large rear cable compartment pull area allows maximum room for power cables.
-
Bus provisions for future equipment expansion.
Compartmentalization
Structures are compartmentalized and are built with barriers isolating each circuit breaker. The structure has large conduit space within the main and branch circuit breaker sections.
UL Listing
QED-6 switchboards are listed to UL 891. MasterPacT and PowerPacT circuit breakers are listed to UL 489. A UL label can be affixed where UL coverage exists for all component material, parts, and devices in the section.
Maximum Uptime
Drawout construction allows quick and simple replacement of circuit breaker elements. If an emergency occurs, circuit breakers may be removed from low-priority circuits and re-installed to serve high-priority circuits. MasterPacT and PowerPacT circuit breakers are easily changed while the remainder of the switchboard is energized.
Ease of Maintenance
MasterPacT and PowerPacT circuit breakers provide disconnecting and overload protection for the circuit it controls. Each is contained in an individual compartment and can be isolated easily from the energized circuit and withdrawn from the compartment for quick inspection, maintenance, or replacement. The entire switchboard or any other feeder circuits need not be shut down during this operation, thus minimizing production downtime.
Auxiliary Instrument Compartments
Optional control power transformers, meters, and other control devices can be mounted in the auxiliary instrument compartments. These compartments are furnished with hinged doors for easy access.
Secondary Horizontal and Vertical Wireways
The secondary wiring design allows for front access to circuit breaker control and communications wiring without removing the circuit breaker from its compartment. The vertical wireway is located on the right side of the section for easy access and wiring installation. The horizontal wireway is located directly above the circuit breaker, providing direct access to control and communication terminations.
Through-the-Door Construction
MasterPacT and PowerPacT circuit breakers provide clear access to all circuit breaker controls, indicators, and trip unit functionality without opening the compartment door. MasterPacT circuit breaker racking is also achieved with the compartment door closed.
MicroLogic™ Enhanced Functionality
The family of MicroLogic electronic and programmable trip units provide you with a choice of expanded information, power quality readings, and communication capabilities on MasterPacT circuit breakers. MicroLogic trip units can be integrated into the optional PowerLogic system.
PowerLogic™ Monitoring System
QED-6 switchboards are available with the PowerLogic metering, data acquisition, and control system. The optional system is used in addition to, or in lieu of, the Type A, Type P, and Type H MicroLogic trip units for the MasterPacT circuit breaker. PowerLogic functions are included in MicroLogic high-end trip units. Several highly accurate circuit monitors are available to work in conjunction with the PowerLogic System Manager Software to manage and control your electrical distribution system.
Equipment Standards
All QED-6 switchboards are assembled and tested in an ISO 9001 facility to applicable standards including:
| Standard | Description |
|---|---|
| UL 891 | Dead-front distribution switchboards |
| NEMA PB-2 | Dead-front distribution switchboards |
| UBC and IBC | Seismic applications |
All circuit breakers are assembled and tested in an ISO 9001 facility. MasterPacT and PowerPacT circuit breakers are listed to the following:
| Standard | Description |
|---|---|
| UL 489 | Molded case circuit breakers |
Equipment Ratings
| Application Voltage Systems | Ampacities | Interrupting Rating |
|---|---|---|
| 120 Vac–600 Vac maximum | 800–5000
A (main circuit breaker or main lugs only) 6000 A (thru bus) |
Up to 200 kAIR @ 240 V Up to 150 kAIR @ 480 V Up to 100 kAIR @ 600 V |
| 1Ø3W, 3Ø3W, 3Ø4W | ||
| 50/60 Hz |