3100CT1602

General Duty Safety Switches

Product Description

Light duty safety switches are ideal for home applications when disconnecting power to workshops, hobby rooms, furnaces and garages. General duty safety switches are designed for residential and commercial applications where durability and economy are prime considerations. Typical loads include lighting, air conditioning and appliances. They are suitable for use as service equipment when equipped with a factory-installed neutral assembly or field-installed service grounding kit, as applicable. Light duty and general duty safety switches are UL℠ Listed, File E2875, and meet or exceed the NEMA® Standard KS1.

Light Duty

General Duty

Configuration

  • One, fusible, switched pole with insulated neutral

  • Two, fusible, switched poles with insulated neutral

  • Three, fusible, switched poles with insulated neutral

  • Two or three, non-fusible, switched poles without insulated neutral

Construction

Visible Blade Construction

  • Indoor NEMA Type 1 or Outdoor NEMA Type 3R enclosures

  • Visible blades for positive indication that the switch is “OFF”

  • Quick-make, quick-break operating mechanism (general duty only)

  • Lugs suitable for aluminum or copper conductors. See Equipment Grounding Kits for additional lug data

  • Spring reinforced, plated copper fuse clips

Spring Reinforced Fuse Clips

Operating Mechanism with Line Base Series F

  • Series F handle/lock-plate is a field-replaceable modular design

  • Series F operating mechanism is an enclosed, field-replaceable, modular design

  • Series F NEMA Type 3R covers have side opening construction

  • Top endwalls in 30–200 A NEMA Type 3R switches have bolt-on hub provisions

  • Multiple padlock provisions in “OFF” position

  • Tangential combination knockouts alleviate the need for offset bends

Enclosures

Enclosures are finished in gray, baked enamel that is electrodeposited on cleaned, phosphatized steel.

  • NEMA Type 1 general purpose, indoor

  • NEMA Type 3R general purpose, outdoor

Accessories

Rainproof Hubs

RB Hub Provisions 30–200 A

Bolt-on hubs for rainproof applications. Switches with RB suffix accept 3/4 in. (19 mm) through 2-1/2 in. (63 mm) bolt-on hubs. Switches with R suffix have blank endwalls.

Rainproof Bolt-On Hubs—For Use on NEMA Type 3R Enclosures

Conduit Size 3/4 1 1–1/4 1/1/2 2 2–2/1 3 3–1/2 4 Closing Cap
Hub Cat. Number

B075

B100

B125

B150

B200

B250

B300

B350

B400

BCAP

NEMA Type 3R rainproof enclosures with a catalog number ending in RB, have a bolt-on closing cap factory-installed. Order bolt-on hubs separately. Refer to the information in Rainproof Bolt-On Hubs—For Use on NEMA Type 3R Enclosures. Hubs through size 2-1/2 in. (63 mm), can be directly installed on RB devices. Devices requiring 3 in. (76 mm) or larger hubs, must have holes cut in the field. Gaskets are provided on 3 in. (76 mm) and larger hubs. All hubs are UL Listed for indoor and rainproof applications and suitable for use with conduits containing an ANSI standard taper pipe thread.

Class R Fuse Kits

Class R Fuse Kits Series F Switches Only

  • This kit rejects all but Class R fuses when installed

  • For systems up to 100,000 rms symmetrical amperes

Fuse Puller Kits

Fuse Puller Kit Series F Switches Only

The Fuse Puller kits consist of three fuse pullers as required for a three-pole, fusible, 60 or 100 A general duty switch. Kits can be field installed into 60 or 100 A, Series F switches.

Fuse Puller Kits

Switch Ampere Rating Series Number Fuse Puller Kit
Catalog Number
60 F

FPK03

100 F

FPK0610

Equipment Grounding Kits

Grounding Kits

30 and 60 A
PK3GTA1

 

100 A
GTK0610

 

200 A
PKOGTA2

  • Aluminum or copper conductors

  • Field-installed

Equipment Grounding Kits

Switch Ampere Rating Catalog Number Lug Wire Range AWG
30* Std. (1) 14 – 10 Cu or (1) 12 – 8 Al
30

PK3GTA1

(3) 14–4 Cu or (3) 12–4 Al or (6) 14–12 Cu
or (6) 12–10 Al
60*

GTK03

(2) 14–4 Cu or (2) 12–4 Al (4) 14–12 Cu
or (4) 12–10 Al
100

GTK0610

(2) 14–1/0 Cu or (2) 12–1/0 Al (2) 14–6 Cu
or (2) 12–6 Al
200

PKOGTA2

(2) 10–2/0 Cu or (2) 6–2/0 Cu Al
400, 600

PKOGTA2

*
(2) 10–2/0 Cu or (2) 6–2/0 Cu Al
800

PKOGTA3

(6) 6–3/0 Al/Cu Max.

Electrical Interlock Kits

Electrical interlocks for Series F 100–200 A general duty safety switches and Series F 60 A fusible general duty safety switches are available in kit form for field installation. Each kit contains instructions for proper field mounting. A pivot arm operates from the switch mechanism, breaking the control circuit before the main switch blades break. Switches with electrical interlocks installed are UL Listed.

Electrical Interlock Kits

Switch Ampere Rating Electrical Interlock Kit Catalog Number*
Fusible Series F 60

EIK031 or EIK032

Series F 100–200

EIK-1 or EIK-2

Electrical Interlock Contact Ratings

Interlock Type* AC 50 or 60 Hz DC
Volts Make Break Cont. Volts Make / Break Cont.
1 N. O. / 1 N. C.
Contact
(Ending in 1*)
120 40.00 A 15.00 A 15.00 A 115 0.50 A 15.00 A
240 20.00 A 10.00 A 15.00 A 230 0.25 A 15.00 A
2 N. O. / 2 N. C.
Contacts
(Ending in 2*)
120 30.00 A 3.00 A 10.00 A 115 1.00 A 10.00 A
240 15.00 A 1.50 A 10.00 A 230 0.30 A 10.00 A

Optional Field-Installed Lug Kit 400–600 A

Field-Installed Lug Kit for 400 and 600 A Devices

Kit consists of three line, three load and two neutral lugs as required for a three-pole 400 A (NEMA Type 1) or 600 A (NEMA Type 1 or 3R) general duty switch.

Field-Installed Lug Kit 400–600 A

Switch Ampere Rating Lug Kit Catalog Number Wire Range/NEC Lug Wire Range
400 or 600 Series*

GD4060LK

1-1/0-600 kcmil
2-1/0-500 kcmil
4-1/0-250 kcmil
2-1/0-600 kcmil
4-1/0-250 kcmil

Class J Fuse Kit 600 A

The Class J Fuse Kit consists of three Class J fuse adapters as required for a two- or three-pole, fusible, 600 A general duty switch.

Class J Fuse Kit 600 A

Switch Ampere Rating Class J Kit Cat. No.
600 A

GDJK600

Applications

Light Duty

Light Duty Safety Switches are ideal for home applications in disconnecting power to workshops, hobby rooms, furnaces and garages:

  • Visible blades

  • 10,000 A short circuit current rating

  • 30 A, fusible and non-fusible, 120 Vac, 120/240 Vac

  • Replacement parts not available

  • Load-make, load-break rated for the switch current rating except L111N

  • Horsepower rated except L111N

  • Available with plug or cartridge fuse holders

  • Grounding kit is standard

General Duty

General Duty Safety Switches are designed for the following applications:

  • Residential and light commercial applications

  • Infrequent or moderate operations

  • 240 Vac maximum

  • Up to 100,000 rms symmetrical amperes, using appropriately rated Class R fuses and Class R Fuse Kit, or Class T, or Class J fuses and appropriate Class J Kit

  • 30–800 A

  • Horsepower rated

  • Load-make, load-break rated for the switch current rating

Fusible Safety Switch Short Circuit Current Rating

Fuse Class UL Listed Short Circuit Rating
Plug 10 kA
H, K 10 kA
J*, R 100 kA
T* 100 kA
Fuse Class or Circuit Breaker Type* UL Listed Short Circuit Rating
Any Brand Circuit Breaker 10 kA
B, H, or J PowerPacT™ Circuit Breaker Up to 65 kA*
H, K 10 kA
J, R 100 kA*
T 100 kA*

Standards

General duty safety switches are manufactured in accordance with these standards:

  • UL 98, Standard for Enclosed and Dead Front Switches. UL Listed File E2875

  • NEMA Standards Publication KS1, Enclosed Switches

  • Federal Specifications WS-865c for Type NDS (NEMA Type 1) and Type LD (NEMA Type 3R)

Terminal Lug Data

Ampere Rating* Conductors Per Phase Wire Range Wire Bending Space Per NEC Table 312.6 AWG/kcmil Lug Wire Range
AWG/kcmil
30* 1 12–8 (Al) or 14–8 (Cu) 12–8 (Al) or 14–8 (Cu)
30 12–6 (Al) or 14–6 (Cu) 12–6 (Al) or 14–6 (Cu)
60 1 12–3 (Al) or 14–3 (Cu) 12–2 (Al) or 14–2 (Cu)
100 1 12–1 (Al) or 14–1 (Cu) 12–1/0 (Al) or 14–1/0 (Cu)
200 1 6–250 (Al/Cu) 6–300 (Al/Cu)
400 NEMA Type 1 1 or 2 1/0–600 (Al/Cu) or 1/0–300 (Al/Cu) (1) 1/0–750 (Al/Cu) or
(2) 1/0–300 (Al/Cu)
400 NEMA Type 3R 2 1/0–250 (Al/Cu) (1) 1/0–600 (Al/Cu) or
(2) 1/0–250 (Al/Cu)
600 2 4–500 (Al/Cu) 4–600 (Al/Cu)
800 3 3/0–500 (Al/Cu) 3/0–500 (Al/Cu)

Accessories for Current Series General Duty Safety Switches

Catalog Number Series Class J Fuse Kit Available for Field-Installation Class R Fuse Kit Available for Field-Installation* Fuse Puller Kit Solid Neutral Kit (Al/Cu) Equipment Grounding Kit (Al/Cu) Optional Field Installed Lug Kit (Al/Cu)* Electrical Interlock Kit (1NO/1NC Contacts) Electrical Interlock Kit (2NO/2NC Contacts)

L111N

E2 Std. Std.

L211N

L221N

D211N

E3 Std.

PK3GTA1

D211NRB

E2

D221N

E3

DRK30

Std.

PK3GTA1

D221NRB

D222N

F1

RFK03H

FPK03

Std.

GTK03

EIK031

EIK032

D222NRB

D223N

F3

RFK10

FPK0610

Std.

GTK0610

VCEL02114S1

EIK1

EIK2

D223NRB

D224N

F1

HRK1020

Std.*

PKOGTA2

VCEL030516H1

EIK1

EIK2

D224NRB

D225N

E3

DRK40

Std.

PKOGTA2

*

GD4060LK

D225NR

E1

D226N

E3

GDJK600

DRK600

Std.

PKOGTA2

*

GD4060LK

D226NR

E1

D321N

E3

DRK30

Std.

PK3GTA1

D321NRB

D322N

F1

RFK03H

FPK03

Std.

GTK03

EIK031

EIK032

D322NRB

D323N

F3

RFK10

FPK0610

Std.

GTK0610

VCEL02114S1

EIK1

EIK2

D323NRB

D324N

F1

HRK1020

Std.*

PKOGTA2

VCEL030516H1

EIK1

EIK2

D324NRB

D325N

E3

DRK40

Std.

PKOGTA2

*

GD4060LK

D325NT

D325NR

E1

DRK40

Std.

PKOGTA2

*

D325NTR

D326N

E3

GDJK600

DRK600

Std.

PKOGTA2

*

GD4060LK

D326NT

D326NR

E1

GDJK600

DRK600

Std.

PKOGTA2

*

GD4060LK

D326NTR

DU221RB

E2

PK3GTA1

DU222RB

E1

PK3GTA1

DU321

E2

PK3GTA1

DU321RB

DU322

E1

PK3GTA1

DU322RB

DU323

F3

SN0610

GTK0610

VCEL02114S1

EIK1

EIK2

DU323RB

DU324

F1

SN20

*

PKOGTA2

VCEL030516H1

EIK1

EIK2

DU324RB

DU325

E3

PKOGTA2

*

GD4060LK

DU326

E3

D600SN

PKOGTA2

*

GD4060LK

QO200TR

*
G3 Std.

QO260NATS

*
E2 Std.

QO2000NRB

*
E1 Std.

PKOGTA2

QO2000NS

*
E1 Std.

PKOGTA2

 

T327N

E1 Std.

PKOGTA3

T327NR

30–800 A Horsepower Ratings General Duty Safety Switches

Catalog Number Series Horsepower Ratings
120 Vac 240 Vac 240 Vac
Std. Max. Std. Max.

L111N

E2

L211N

1/2 2 1–1/2 3

L221N

1/2 2 1–1/2 3

D211N

E3 1/2 2 1–1/2 3

D211NRB

E2

D221N

E3 1–1/2 3* 3 7–1/2*

D221NRB

D222N

F1 1–1/2 3 3 7–1/2* 10 15*

D222NRB

D223N

F3 7–1/2 15* 15 30*

D223NRB

D224N

F1 15 25* 60*

D224NRB

D225N

E3

D225NR

E1

D226N

E3

D226NR

E1

D321N

E3 1–1/2 3 3 7–1/2

D321NRB

D322N

F1 1–1/2 3 3 7–1/2 10 15

D322NRB

D323N

F3 7–1/2 15 15 30

D323NRB

D324N

F1 15 25 60

D324NRB

D325N

E3 50 125

D325NT

D325NR

E1 50 125

D325NTR

D326N

E3 75 150

D326NT

D326NR

E1 75 150

D326NTR

DU221RB

E2 3

DU222RB

E1 10

DU321

E1 3 7–1/2

DU321RB

DU322

E2 10 15

DU323RB

DU323

F3 15 30

DU323RB

DU324

F1 15 60

DU324RB

DU325

E3 125

DU326

E3 150

QO200TR

*
G3 10

QO260NATS

*
E2 10

QO2000NRB

*
E1 20

QO2000NS

*
E1 20

T327N

E1 100

T327NR

100 100

Ratings and Dimensions

Typical NEMA Type 1

 

Typical NEMA Type 3R

Switch Dimensions

Catalog Number Series H W W/H D
in. mm in. mm in. mm in. mm

L111N

*
E2 7.63 194 5.00 127 6.13 156 4.00 102

L211N

*
E2 7.63 194 5.00 127 6.13 156 4.00 102

L221N

*
E2 7.63 194 5.00 127 6.13 156 4.00 102

D211N

*
E3 9.25 235 6.75 171 7.25 184 3.63 92

D211NRB

*
E2 9.63 245 7.25 184 7.75 197 3.75 95

D221N

*
E3 9.25 235 6.75 171 7.25 184 3.63 92

D221NRB

*
E3 9.63 245 7.25 184 7.75 197 3.75 95

D222N

F1 14.60 371 6.51 165 7.45 189 4.87 124

D222NRB

F1 14.88 378 6.63 168 7.45 189 4.87 124

D223N

F3 17.50 445 8.50 216 10.50 267 6.50 165

D223NRB

F3 17.50 445 8.50 216 10.50 267 6.50 165

D224N

F1 29.00 737 17.25 438 19.00 483 8.25 210

D224NRB

F1 29.25 743 17.25 438 19.00 483 8.25 210

D225N

*
E3 45.12 1146 24.00 610 24.88 632 8.88 226

D225NR

E3 30.63 778 21.38 543 22.25 565 10.13 257

D226N

*
E3 49.13 1248 24.00 610 24.88 632 8.88 226

D226NR

*
E3 49.13 1248 24.75 629 25.13 638 8.88 226

D321N

*
E3 9.25 235 6.75 171 7.25 184 3.63 92

D321NRB

*
E3 9.63 245 7.25 184 7.75 197 3.75 95

D322N

F1 14.60 371 6.51 165 7.45 189 4.87 124

D322NRB

F1 14.88 378 6.63 168 7.45 189 4.87 124

D323N

F3 17.50 445 8.50 216 10.50 267 6.50 165

D323NRB

F3 17.50 445 8.50 216 10.50 267 6.50 165

D324N

F1 29.00 737 17.25 438 19.00 483 8.25 210

D324NRB

F1 29.25 743 17.25 438 19.00 483 8.25 210

D325N

*
E3 45.12 1146 24.00 610 24.88 632 8.88 226

D325NT

*
E3 45.12 1146 24.00 610 24.88 632 8.88 226

D325NR

E1 30.63 778 21.38 543 22.25 565 10.13 257

D325NTR

E1 30.63 778 21.38 543 22.25 565 10.13 257

D326N

*
E3 49.13 1248 24.00 610 24.88 632 8.88 226

D326NT

*
E3 49.13 1248 24.00 610 24.88 632 8.88 226

D326NR

E1 49.13 1248 24.75 629 25.13 638 8.88 226

D326NTR

E1 49.13 1248 24.75 629 25.13 638 8.88 226

DU221RB

*
E2 9.63 245 7.25 184 7.75 197 3.75 95

DU222RB

*
E1 9.63 245 7.25 184 7.75 197 3.75 95

DU321

*
E2 9.25 235 6.75 171 7.25 184 3.63 92

DU321RB

*
E2 9.63 245 7.25 184 7.75 197 3.75 95

DU322

*
E1 9.25 235 6.75 171 7.25 184 3.63 92

DU322RB

*
E1 9.63 245 7.25 184 7.75 197 3.75 95

DU323

F1 17.50 445 8.50 216 10.50 267 6.50 165

DU323RB

F1 17.50 445 8.50 216 10.50 267 6.50 165

DU324

F1 29.00 737 17.25 438 19.00 483 8.25 210

DU324RB

F1 29.25 743 17.25 438 19.00 483 8.25 210

DU325

*
E3 45.12 1146 24.00 610 24.88 632 8.88 226

DU326

*
E3 49.13 1248 24.00 610 24.88 632 8.88 226

QO200TR

*
G3 6.50 165 4.63 118 3.88 99

QO260NATS

*
E2 9.25 235 4.88 124 3.25 83

QO2000NRB

*
E1 14.00 356 7.75 197 4.50 114

QO2000NS

*
E1 13.38 340 6.13 156 3.50 89

T327N

*
E1 49.13 1248 24.00 610 24.88 632 8.88 226

T327NR

*
E1 49.13 1248 24.75 629 25.13 638 8.88 226
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.