3100CT1602

Heavy Duty Safety Switches

Product Description

Series F

The Square D™ by Schneider Electric brand Heavy Duty Safety Switch is designed to be tough, reliable and provide exceptional performance in the most grueling conditions; from commercial and institutional to industrial and manufacturing facilities. F Series safety switches provide significantly higher levels of mechanical endurance than NEMA Type KS-1 or UL98 standards require. The design life of a F-Series switch is a minimum of three times the NEMA requirement.

An abundance of copper is used in the heaviest current carrying power paths of all Square D by Schneider Electric Heavy Duty Safety Switches. The more copper for current carrying paths, the lower the temperature rise. Managing temperatures inside the switch is the key to providing greater service life.

All heavy duty safety switches feature a quick-make, quick-break operating mechanism, a dual cover interlock and a color-coded indicator handle.

Applications

Heavy duty safety switches are designed for the following applications:

  • Commercial and industrial installations

  • Up to 600 Vac or 600 Vdc maximum

  • Up to 200,000 rms symmetrical amperes short circuit current

  • 30–1200 A

  • Horsepower ratings

  • Load-make, load-break rated for the switch current rating

  • Seismically Qualified to the:

    • 2010 ASCE 7

    • 2012 International Building Code (IBC)

    • 2013 California Building Code (CBC)

    • State of California’s Office of Statewide Health Planning and

Standards

Visible Blades

Heavy duty safety switches are manufactured in accordance with these standards:

  • UL98, Standard for enclosed and dead front switches. UL Listed;

    • 30–200 A, see file E2875

    • 400–1200 A, see file E154828

  • NEMA Standards Publication KS1 and KS2 enclosed switches

  • Federal Specifications WS-865C for Type HD

Configuration

Operating Mechanism Series F

  • Two- or three-, fusible switched poles-, with or without, insulated groundable solid neutral

  • Four- or six-, fusible switched poles-, without insulated, grounded, solid neutral

  • Two-, three-, four-, or six-, non-fusible switched poles-, without insulated, grounded, solid neutral

  • Three, fusible switched poles-, without insulated, grounded, solid neutral, interlocked to Appleton™, Crouse-Hinds™, or Hubbellock™ receptacle

  • Three, non-fusible switched poles, without insulated, grounded, solid neutral-, interlocked to Appleton, Crouse-Hinds, or Hubbellock receptacle

Construction

Mechanical Lugs

 
  • Visible blades for positive blade position indication

  • Optional viewing window allows visual verification of blade position without opening door; not available on NEMA Type 4X fiberglass reinforced polyester enclosures or NEMA Type 7/9 enclosures

  • Red and black handle indicates the ON (red) or OFF (black) switch position - except NEMA Type 7/9 enclosures

  • Series F handle, mechanism and lock plate are field replaceable

  • Side-opening, left hinged covers

  • Highly visible embossed ON-OFF marking / ON-OFF labels are used on NEMA Type 4X fiberglass reinforced polyester enclosures

  • Quick-make, quick-break, operating mechanism

  • Standard with plated aluminum lugs which accept both Cu and Al wires

  • Front removable mechanical lugs

  • Dual cover interlock prevents the cover from being opened when the switch is ON and prevents the switch from being turned ON when the cover is open

  • An interlock bypass is provided for access by authorized personnel

Fuse Pullers

 

Class J Fuse Provisions Alternate mounting holes make for easy conversion to Class J fuses

 

Tangential Knockouts

  • Factory installed fuse pullers are standard on 30–100 A, NEMA Type 4/4X/5 stainless steel, NEMA Type 4X fiberglass reinforced polyester and NEMA Type 12 or 12K switches; Available as a kit for field installation on 30–100 A, F Series switches, NEMA Type 1 and 3R switches

  • 30–600 A switches are shipped with standard Class H fuse spacing. These switches will accept Class R fuses also; A field-installed rejection kit is available, which when installed, rejects all but Class R fuses;

  • See Class R Fuse Kits

  • Fuse load base(s) can be repositioned to accept Class J fuses on

  • 30–600 A, 600 V switches and 100–600 A, 240 V switches;

  • 600 A switches also require a mounting kit (catalog number H600J)

  • Multiple padlock provision in OFF position (three 3/16-5/16 in. (4-7 mm) shank padlocks)

  • Provisions to lock ON with one 3/8 in. (9 mm) padlock available factory installed, except for NEMA Type 7/9 and NEMA Type 4X fiberglass reinforced polyester switches

  • Tangential knockouts, where provided, lessen the need for conduit offset bends

  • Lock-OFF provision is standard on all heavy duty safety switches

Enclosures

NEMA Type 1

NEMA Type 3R

NEMA Type 4/4X/5 Stainless Steel

     

NEMA Type 12

NEMA Type 4X Fiberglass Reinforced Polyester

NEMA Type 7/9

  • NEMA Type 1 general purpose, indoor (ANSI-49 grey paint on cold rolled steel)

    • Knockouts standard on 30–200 A enclosures; top, bottom and sidewalls

  • NEMA Type 3R rainproof, outdoor (ANSI-49 grey paint on galvanneal steel)

    • Knockouts standard on 30–200 A enclosures; bottom and sidewalls

  • NEMA Type 4/4X/5 indoor or outdoor, watertight, dust-tight, and corrosion-resistant (NEMA Type 304 or NEMA Type 316 stainless steel)

  • NEMA Type 4X indoor or outdoor, watertight and dust-tight, and corrosion-resistant (fiberglass reinforced polyester)

  • NEMA Type 7/9 hazardous locations as defined in NEC® Article 500 (copper free cast aluminum):

    • Class I, Divisions 1 and 2, Groups C and D

    • Class II, Divisions 1 and 2, Groups E, F and G

    • Class III, Divisions 1 and 2

  • NEMA Type 12 and 12K indoor, dust-tight, and drip-tight (ANSI-49 grey paint on galvanneal steel)

    • NEMA Type 12 has no knockouts (also suitable for NEMA Type 3R outdoor use)

    • NEMA Type 12K provided with knockouts 30–200 A enclosures; top, bottom and sidewalls

Special Application Enclosures

316 Grade Stainless Steel

NEMA Type 316 stainless steel enclosure switches offer superior corrosion resistance to a wider range of chemicals than NEMA Type 304 stainless steel switches. NEMA Type 316 offers better resistance to chloride and is often used in marine, waste treatment and transportation applications.

316 Grade Stainless Steel Three-Pole 600 Vac, 600 Vdc

Amperes Cat. No. Horsepower Ratings - 3Ø
480 Vac 600 Vac 1 600 Vdc
Std. Max. Std. Max. Max.
Fusible—3P, 600 Vac, 600 Vdc
30

H361SS

5 15 7–1/2 20 15
60

H362SS

15 30 15 50 30
100

H363SS

25 60 30 75 50
200

H364SS

50 125 60 150 50
400

H365SS

100 250 125 350 50
600

H366SS

150 400 200 500 50
Non-Fusible—3P, 600 Vac, 600 Vdc
30

HU361SS

20 30 15
60

HU362SS

50 60 30
100

HU363SS

75 100 50
200

HU364SS

125 150 50
400

HU365SS

250 350 50
600

HU366SS

400 500 50

Fiberglass Reinforced Polyester Enclosures—NEMA Type 4X

H363DF

Fiberglass reinforced polyester enclosures are watertight, corrosion resistant and impervious to windblown dust, rain, and splashing liquid. The molded fiberglass is extremely stable in a wide range of operating temperatures and can withstand heavy impact.

  • UL Listed and CSA Certified

  • Suitable for service entrance equipment (USA only)

  • Standard with water tight hubs provided

  • Standard with equipment grounding lugs installed (see Equipment Grounding Kits and Terminal Data for terminal data)




Fiberglass Reinforced Polyester Enclosures NEMA Type 4X Three-Pole 600 Vac, 600 Vdc

Amperes Cat. No. Solid Neutral Assembly Kit Class R Fuse Kits Electrical Interlock Kits Field Installed Cat. No. Horsepower Ratings–3Ø Hubs*
1NO/1NC Contacts 2NO/2NC Contacts 480 Vac* 600 Vac* 600 Vdc*
Cat. No. Std. Max. Std. Max. Max. in. mm
Fusible—3P, 600 Vac 600 Vdc
30

H361DF

SN03

RFK06

9999TC10

9999TC20

5 15 7–1/2 20 15 3/4 19
60

H362DF

SN03

RFK06H

9999TC10

9999TC20

15 30 15 50 30 1–1/4 31
100

H363DF

SN0610

RFK10

9999TC10

9999TC20

25 60 30 75 50 2 50
200

H364DF

HRK1020

9999R8

9999R9

50 125 60 150 50 2–1/2 63
Non-Fusible—3P, 600 Vac 600 Vdc
30

HU361DF

SN03

9999TC10

9999TC20

20 30 15 3/4 19
60

HU362DF

SN03

9999TC10

9999TC20

50 60 30 1–1/4 31
100

HU363DF

SN0610

9999TC10

9999TC20

75 75 50 2 50
200

HU364DF

9999R8

9999R9

125 150 50 2–1/2 63

Fiberglass Reinforced Polyester 600 Vac Short Circuit Current Rating

Catalog Number 10 kAIR Fuses 100 kAIR Fuses 200 kAIR Fuses 14 kAIR Circuit Breaker 18 kAIR Circuit Breaker 25 kAIR Circuit Breaker

H361DF

H, K J, R

H362DF

H, K J, R

H363DF

H, K J, R

H364DF

H, K J, R

HU361DF

H, K J, R, T* J, R, T FA FH

HU362DF

H, K J, R, T* J, R, T FA FH

HU363DF

H, K J, R, T* J, R, T FA FH

HU364DF

H, K J, R, T* J, R, T LH

Krydon™ Enclosures—NEMA Type 4X

H361DX

Krydon enclosures are compression molded of fiberglass reinforced polyester, specially formulated to withstand attack from almost any corrosive atmosphere found in the toughest industrial application.





Krydon Enclosures—NEMA Type 4X Three-Pole 600 Vac, 600 Vdc

Amperes Cat. No. Solid Neutral Assembly Kit Class R Fuse Kits Electrical Interlock Kits Field Installed Cat. No. Horsepower Ratings—3Ø Hubs
1NO/1NC Contacts 2NO/2NC Contacts 480 Vac 600 Vac 2 600 Vdc
Cat. No. Std. Max. Std. Max. Max. in. mm
Fusible—3P, 600 Vac 600 Vdc
30

H361DX

H60SN

RFK06

9999TC10

9999TC20

5 15 7–1/2 20 15 3/4 19
60

H362DX

H60SN

RFK06

9999TC10

9999TC20

15 30 15 50 30 1–1/4 31
100

H363DX

SN0610

RFK10

9999TC10

9999TC20

25 60 30 75 50 2 50
Non-Fusible—3P, 600 Vac 600 Vdc
30

HU361DX

H60SN

9999TC10

9999TC20

20 30 15 3/4 19
60

HU362DX

H60SN

9999TC10

9999TC20

50 60 30 1–1/4 31
100

HU363DX

SN0610

9999TC10

9999TC20

75 75 50 2 50

Krydon 600 Vac Short Circuit Current Rating

Catalog Number 10 kAIR Fuses 100 kAIR Fuses 200 kAIR Fuses 14 kAIR
Circuit Breaker
18 kAIR
Circuit Breaker

H361DX

H, K J, R

H362DX

H, K J, R

H363DX

H, K J, R

HU361DX

H, K J, R, T* J, R, T FA FH

HU362DX

H, K J, R, T* J, R, T FA FH

HU363DX

H, K J, R, T* J, R, T FA FH

NEMA Type 7/9

H60XBD

An enclosed automatic molded case switch for use in divisions 1 and 2 of the following: Class I, Group C and D; Class II, Groups E, F and G; or Class III, Hazardous Locations as defined in the NEC Article 500.

  • cULus Listed

  • Suitable for use as service equipment

  • “Raintight” for outdoor applications

  • Standard with threaded conduit opening in both top and bottom endwall

  • Standard with equipment grounding lugs installed (see Equipment Grounding Kits and Terminal Data for terminal data)

NEMA Type 7/9, Three-Pole Molded Case Switch, 600 Vac, 250 Vdc For switching dc, Short Circuit Current Rating 10 kA AIR

Amperes Enclosed Molded Case Switch* Solid Neutral Assembly Horsepower Ratings—3Ø* Size of Threaded Conduit Openings Provided*
Cat. No. Cat. No. 240 Vac 480 Vac 600 Vac in. mm
60

H60XBD

100SNA

15 30 50 3/4 19
60

H60XBDAA

*

100SNA

15 30 50 3/4 19
100

H100XBD

100SNA

30 60 75 1–1/4 31
100

H100XBDAA

*

100SNA

30 60 75 1–1/4 31
225

H225XJG

*

225SNA

60 125 150 2–1/2 63
225

H225XJGAA

* *

225SNA

60 125 150 2–1/2 63

Receptacle Switches

Interlocked receptacle switches are furnished with a factory-installed, three-phase, four-wire, Appleton Powertite™, Crouse-Hinds Style 2 Arktite™ or Hubbellock™ receptacle. The fourth wire is connected to the switch equipment grounding terminal and is not a solid neutral termination. Interlocking linkage between the receptacle and switch mechanism prevents insertion or removal of the plug while the switch is in the “ON” position or insertion of any plug other than specified. The interlocking mechanism also prevents the switch from being turned “ON” if a plug has not been fully inserted into the receptacle.

Appleton Powertite™ Receptacle

H362AWA Interlocked Receptacle Switch with Appleton Powertite Receptacle

  • UL Listed and CSA Certified

  • Available in 30–100 A, 600 Vac / 250 Vdc, fused or non-fused, NEMA Type 1, NEMA Type 4/4X/5 stainless steel and NEMA Type 12/3R

  • Suitable for use as service equipment (USA only)

  • Receptacles are epoxy powder coated over copper-free cast aluminum











Appleton Powertite Receptacle Safety Switch Horsepower Ratings

Amperes NEMA Type 1 NEMA Type 3, 3R, 4, 4X, 5 and 12 304 Stainless Steel NEMA Type 12 and 3R Use with Plug* Horsepower Ratings—3Ø
Cat. No. Cat. No. Cat. No. 480 Vac* 600 Vac* 250 Vdc*
Std. Max. Std. Max. Std. Max.
Fusible—3P, 600 Vac 250 Vdc
30

H361WA

H361DSWA

H361AWA

ACP3034BC

5 15 7–1/2 20 5
60

H362WA

H362DSWA

H362AWA

ACP6034BC

15 30 15 50 10
100

H363WA

H363DSWA

H363AWA

ACP1034CD

25 60 30 75 20
Non-Fusible—3P, 600 Vac 250 Vdc
30

HU361WA

HU361DSWA

HU361AWA

ACP3034BC

20 30 5
60

HU362WA

HU362DSWA

HU362AWA

ACP6034BC

50 60 10
100

HU363WA

HU363DSWA

HU363AWA

ACP1034CD

75 100 20

Appleton Powertite 600 Vac Short Circuit Current Rating

Amperes 10 kAIR Fuses 100 kAIR Fuses 200 kAIR Fuses 14 kAIR Circuit Breaker 18 kAIR Circuit Breaker
Fusible—3P, 600 Vac 250 Vdc
30 H, K J, R
60 H, K J, R
100 H, K J, R
Non-Fusible—3P, 600 Vac 250 Vdc
30 H, K J, R, T* J, R, T FA FH
60 H, K J, R, T FA FH
100 H, K J, R, T FA FH

Crouse-Hinds Arktite™ Receptacle

H362WC Interlocked Receptacle Switch with Crouse-Hinds Arktite Receptacle

  • UL Listed

  • Available in 30–100 A, 600 Vac / 250 Vdc, fused or non-fused, NEMA Type 1, NEMA Type 4/4X/5 stainless steel and NEMA Type 12/3R

  • Suitable for use as service equipment

  • Receptacles are cast aluminum and copper free for NEMA Type 1 and NEMA Type 12/3R safety switches.

  • Receptacles are epoxy powder coated and copper free cast aluminum for NEMA Type 4/4X/5 stainless steel safety switches.






Crouse-Hinds Arktite Safety Switch Horsepower Ratings

Amperes NEMA
Type 1
NEMA Type
4/4X/5 304 Stainless Steel
NEMA Type
12/3R
Use with Plug Horsepower Ratings—3Ø
Cat. No. Cat. No. Cat. No. Cat. No. 480 Vac* 600 Vac* 250 Vdc*
Std. Max. Std. Max. Std. Max.
Fusible—3P, 600 Vac 250 Vdc
30

H361WC

H361DSWC

H361AWC

APJ3485

5 15 7–1/2 20 5
60

H362WC

H362DSWC

H362AWC

APJ6485

15 30 15 50 10
100

H363WC

H363DSWC

H363AWC

APJ10487

25 60 30 75 20
Non-Fusible—3P, 600 Vac 250 Vdc
30

HU361WC

HU361DSWC

HU361AWC

APJ3485

20 30 5
60

HU362WC

HU362DSWC

HU362AWC

APJ6485

50 60 10
100

HU363WC

HU363DSWC

HU363AWC

APJ10487

60 100 20

Crouse-Hinds 600 Vac Short Circuit Current Rating

Amperes 10 kAIR Fuses 100 kAIR Fuses 200 kAIR Fuses 14 kAIR Circuit Breaker 18 kAIR Circuit Breaker
Fusible—3P, 600 Vac 250 Vdc
30 H, K J, R
60 H, K J, R
100 H, K J, R
Non-Fusible—3P, 600 Vac 250 Vdc
30 H, K J, R, T* J, R, T FA FH
60 H, K J, R, T FA FH
100 H, K J, R, T FA FH

Hubbellock™ Receptacle

H362AWH Interlocked Receptacle Switch with Hubbellock Receptacle

  • UL Listed

  • Available in 30–100 A, 600 Vac / 250 Vdc, fused or non-fused, NEMA Type 1, NEMA Type 4/4X/5 stainless steel and NEMA Type 12/3R

  • Suitable for use as service equipment

  • Receptacles are zinc plated steel for NEMA Type 1 and NEMA Type 12 safety switches

  • Short Circuit Current Rating for fusible switches is 10 kAIR maximum when used with Class H, K, J or R fuses

  • Short Circuit Current Rating for non-fusible switches is 10 kAIR maximum when protected by Class H, K, J, R or T fuses





Hubbellock Receptacle Safety Switch Horsepower Ratings

Amperes NEMA Type 1 NEMA Type 12 Use with Plug* Horsepower Ratings—3Ø
Cat. No. Cat. No. Cat. No. 480 Vac* 600 Vac*
Std. Max. Std. Max.
Fusible—3P, 600 Vac
60

H362WH

H362AWH

SD12781

15 30 15 50
Non-Fusible—3P, 600 Vac
60

HU362WH

HU362AWH

SD12781

50 60

Accessories

Square D by Schneider Electric brand heavy duty safety switches are UL Listed for use with the following accessories:

Rainproof Bolt-On Hubs

Rainproof Bolt-On Hubs

Order bolt-on hubs separately from Rainproof Bolt-on.

  • UL Listed for indoor or rainproof applications

  • Suitable for use with conduit having ANSI standard taper pipe thread

  • NEMA Type 3R enclosures with catalog number ending in RB have a bolt-on closing cap factory installed

    • Accepts 3/4 in. (19 mm) through 2-1/2 in. (63 mm) bolt-on hubs

  • Switches with R suffix have blank top endwalls

    • Accepts 3 in. (76 mm) through 4 in. (101 mm) bolt-on hubs

    • Conduit entry holes must be cut in the field

Rainproof Bolt-on

Conduit Size 3/4 19 1 25 1–1/4 31 1–1/4 38 2 50 2–1/2 63 3 76 3–1/2 88 4 101 Closing Cap
in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm
Hub Cat. Number

B075

B100

B125

B150

B200

B250

B300

B350

B400

BCAP

Watertight Hubs

Watertight Hubs

  • UL Listed for dust tight and watertight applications

  • Suitable for use with conduit having ANSI standard taper pipe thread

  • Watertight hubs are field installed on NEMA Type 4/4X/5 stainless steel and

  • NEMA Type 12/3R and 12K enclosures

  • Watertight hubs are available in zinc or chrome plated finish




Watertight Hubs

Conduit Trade Size* 1/2 12 3/4 19 1 25 1–1/4 38 1–1/2 38 2 50 2–1/2 63 3 76 3–1/2 88 4 101
in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm
Standard Zinc Hub Cat. Number

H050

H075

H100

H125

H150

H200

H250

H300

H350

H400

Chrome Plated Hub Cat. Number

H050CP

H075CP

H100CP

H125CP

H150CP

H200CP

Solid Neutral Assemblies HDSS

Field-installed Insulated, Grounded Neutral

  • Factory or field-installed, insulated, groundable, solid neutral assemblies











Solid Neutral Assembly Kits

Amperes* * * * Series* Neutral Kit Catalog Number Terminal Data AWG/kcmil Optional Copper Only Catalog Number Terminal Data AWK/kcmil
30 F5-F6

SN03

*
(2) 14–3 Al/Cu plus
(1) 14–3 Al/Cu Svc Ground

SN03C

*
(2) 14–6 Cu plus
(1) 14–6 Cu Svc Ground
60 F5–F6 (600 V)

SN0610

(2) 14–1/0 Al/Cu plus
(2) 14–6 Al/Cu Svc Ground

SN0610C

(2) 14–1/0 Cu plus
(2) 14–6 Cu Svc Ground
F5–F6 (240 V)

SN03

(2) 14–3 Al/Cu plus
(1) 14–3 Al/Cu Svc Ground

SN03C

(2) 14–1/0 Cu plus
(2) 14–6 Cu Svc Ground
100 F5–F6

SN0610

(2) 14–1/0 Al/Cu plus
(2) 14–6 Al/Cu Svc Ground

SN0610C

(2) 14–1/0 Cu plus
(2) 14–6 Cu Svc Ground
200* F5–F6

SN20A

(2) 6–250 Al/Cu plus
(1) 14–10 Al/Cu Svc Ground

SN20C

(2) 6–250 Cu plus
(1) 14–1/0 Cu Svc Ground
400 and 600 E4–E5

H600SN

(4) 1–750 Al/Cu plus
(1) 4–300 Al/Cu Svc Ground

H600SNC

(2) 1–600 Cu plus and
(2) 4–350 Cu plus
(2) 6–250 Cu Svc Ground
800 E4

H800SNE4

(6) 3/0–750 Al/Cu plus
(2) 6–350 Al/Cu Svc Ground
1200 E4

H1200SNE4

(8) 3/0–750 Al/Cu plus
(2) 6–350 Al/Cu Svc Ground

Equipment Grounding Kits

GTK0610 Field-installed Equipment Grounding Kit

Equipment grounding kits available for factory or field installation.

  • UL Listed

  • For factory installation add suffix GL








Equipment Grounding Kits and Terminal Data

Amperes* * Series* Catalog Number Terminal Data AWG/kcmil Optional Copper Only Catalog Number Terminal Data AWK/kcmil
30 F5–F6

GTK03

*
(2) 14–4 Cu or (2) 12–4 Al
or (4) 14–12 Cu or (4) 12–10 Al

GTK03C

* *
(2) 14–6 Cu
60 F5–F6 (600 V)

GTK0610

(2) 14–1/0 Cu or (2) 12–1/0 Al and
(2) 14–6 Cu or (2) 12–6 Al

GTK0610C

(2) 14–1/0 Cu and
(2) 14–6 Cu
60 F5–F6 (240V)

GTK03

(2) 14–4 Cu or (2) 12–4 Al or
(4) 14–12 Cu or (4) 12–10 Al

GTK03C

(2) 14–6 Cu
100 F5–F6

GTK0610

(2) 14–1/0 Cu or (2) 12–1/0 Al and
(2) 14–6 Cu or (2) 12–6 Al

GTK0610C

(2) 14–1/0 Cu and
(2) 14–6 Cu
200 F5–F6

PKOGTA2

(2) 10–2/0 Cu or (2) 6–2/0 Al

PKOGTC2

(2) 14–4 Cu
400 and 600 E4–E5

PKOGTA2

*
(2) 10–2/0 Cu or (2) 6–2/0 Al

PKOGTC3

(4) 14–1/0 Cu
800 E4

PKOGTA7

(4) 4–350 Al/Cu
1200 E4

PKOGTA8

(8) 4–350 Al/Cu

Cover Viewing Window

Cover Viewing Window

The optional cover viewing window is positioned over the blades to allow visual verification of the ON-OFF status. Available on 30 through 1200 A heavy duty switches.

  • UL Listed

  • Factory installed only

  • Add a VW suffix to the catalog number for factory installation

  • Not available on NEMA Type 4X fiberglass reinforced polyester, KrydonTM or NEMA Type 7/9 enclosures

Electrical Interlock Kits HDSS

EIK2 Electrical Interlock Kit

Electrical interlocks for heavy duty safety switches, 30 through 1200 A, are available factory installed or in kit form for field installation. A pivot arm operates from the switch mechanism, breaking the control circuit before the main switch blades break.

  • UL Listed, factory or field installed

Electrical Interlock Kit

Switch Ampere Rating* * Series* Catalog Number*
30 F5-F6

EIK031

EIK032

60 (600 V) F5-F6

EIK1

EIK2

60 (240 V) F5-F6

EIK031

EIK032

100–200 F5-F6

EIK1

EIK2

30–100 Receptacle Switches F5-F7

EIK1

EIK2

30–200 Four- and Six-Pole Switches F5-F6

EIK1

EIK2

400–1200 E4-E5

EIK40601

EIK40602

Electrical Interlock Contact Ratings

Interlock Type* AC 50 or 60 Hz DC
Volts Make Break Cont. Volts Make and Break Cont.
1 N.O./1 N.C Contact* 120 40.0 A 15.0 A 15.0 A 115 0.50 A 15.0 A
240 20.0 A 10.0 A 15.0 A 230 0.25 A 15.0 A
480 10.0 A 6.0 A 15.0 A
600 8.0 A 5.0 A 15.0 A 600 0.05 A 15.0 A
2 N.O./2 N.C Contact* 120 30.0 A 3.0 A 10.0 A 115 1.00 A 10.0 A
240 15.0 A 1.5 A 10.0 A 230 0.30 A 10.0 A
480 7.5 A 0.75 A 10.0 A
600 6.0 A 0.60 A 10.0 A 600 0.10 A 10.0 A

Class R Fuse Kits

Class R Fuse Kits

When installed, the Class R Fuse Kit rejects all but Class R fuses.

  • UL Listed

  • For factory installation, add CLR to the catalog number

  • For systems having up to 200,000 rms symmetrical amperes fault current available

  • One kit is required for a three-pole switch

240 Vac — Class R Fuse Kits

Amperes* Series* Class R Fuse Kit Catalog Number
30 F5–F6

RFK03L

60 F5–F6

RFK03H

100 F5–F6

RFK10

200 F5–F6

HRK1020

400–600 E4–E5

HRK4060

600 Vac — Class R Fuse Kits

Amperes** Series* Class R Fuse Kit Catalog Number
30* F5–F6

RFK03H

30 A Receptacle Switches F7

RFK06

30 A Four-Pole Switches F5–F6

RFK06

60 F5–F7

RFK06H

100 F5–F7

RFK10

200 F5–F6

HRK1020

400–600 E4–E5

HRK4060

Fuse Puller Kits

Fuse Puller Kits

  • Fuse Puller Kits are standard equipment on the following 30–100 A switches:

    • NEMA Type 12 and 12K

    • NEMA Type 4/4X/5 stainless steel

    • NEMA Type 4X fiberglass reinforced polyester, and Krydon™

  • Fuse Puller Kit available for field installation on NEMA Type 1 and NEMA Type 3R, 30–100 A switches

    • One Fuse Puller Kit required for a three-pole, fusible, 240 V or 600 V heavy duty switch.

    • Fuse Puller Kits can be field installed on switches manufactured since February, 1980

Copper Lug Kits

Copper lug kits available for field or factory installation.

  • UL Listed

  • NEMA Type 12/12K and NEMA Type 4/4X/5 stainless steel switches, UL Marine Listed

    • Available on 30–200 A safety switches

    • Factory installed copper lug kit bear the manifest for use on vessels over sixty-five feet long

    • Field installed copper lug kit do not bear the manifest for use on vessels over sixty-five feet long

  • For field installation, order copper lug kits, see Copper Lug Kit

  • For factory installation of copper lugs add suffix SLC to catalog number

Copper Lug Kit

Amperes* Copper Lug Kit Catalog Number Lug Wire Range AWG/kcmil
30–60

CL0306F

(1) 14–8 Cu solid or 14–4 Cu stranded
100

CL10F

(1) 14–8 Cu solid or 14–1/0 Cu stranded
200

CL20F

(1) 6–250 Cu
400

CL40F

(1) 1–600 Cu plus (1) 6–250 Cu
600

CL60F

(2) 4–350 Cu
800
1200

Double Lug Kits

200 A heavy duty F-series switches are supplied standard with lugs suitable for one wire per phase. For two wires per phase and neutral, order the Double Lug Kit.

Double Lug Kits

Amperes Catalog Number* Lug Wire Range per Phase and Neutral AWG/kcmll Wire Range Wire Bending Space per NEC Table 312.6 AWG/kcmil
200

AL20DTF

(2) 6–300 Cu/AI (2) 6–250 Cu/AI

Compression Lug Kits: 800 A and 1200 A Safety Switches

  • UL Listed

  • Compression Lug Kits available for field installation

  • Compression Lug Kits available for factory installation; Add suffix LK to standard catalog number

  • Compression Lug Kits contain VCEL07512H1 Versa-Crimp™ Compression Lugs

  • Order one Compression Lug Kit per switching pole and/or neutral, see Compression Lug Kits

Compression Lug Kits

Amperes Catalog Number Conductors Per Phase Lug Wire Range AWG/kcmil
800

H8LKE2

(3) Line and (3) Load 500–750 kcmll (AI) or 500 kcmll (CU)
1200

H12LKE2

(4) Line and (4) Load 500–750 kcmll (AI) or 500 kcmll (CU)

Key Interlock System

Interlocks are used to prevent the operator from making an unauthorized operation. The key interlock system is a simple and easy method to ensure require operation in a predetermined sequence.

  • UL Listed

  • Factory installed on heavy duty and double throw safety switches:

    • Not available on hazardous location devices (NEMA Type 7 and 9)

    • Not available on fiberglass reinforced polyester (NEMA Type 4X)

  • Add suffixes on switch catalog numbers as noted below:

    • KI = 1 lock per switch

    • KI2 = 1 lock with 2 cylinders per switch

    • KIKI = 2 separate locks per switch

Sample Applications

Locking Position—Designations

Diagram Symbols

NOTE: Device locked open = switch in OFF (O) position. Deviced locked closed = switch in ON (I) position.
  1. To prevent two devices from being closed simultaneously:

    Sample Application

    Figure 1 shows two devices that are not to be closed at the same time. Using key interlocks shown, only one key is required to operate the system
    • Both devices are shown open, therefore, the key is free

    • To close any one device insert the key and turn that particular lock

    • The key is held in this lock until the device is locked open

    • The procedure described above is the same for two devices, neither of which is to be opened simultaneously

  2. To prevent the opening of switch A when circuit breaker B is closed:

    Sample Application


    Figure 2 shows switch A and circuit breaker B in the closed position.
    • Key A-1 is held in circuit breaker B interlock

    • Open the circuit breaker

    • Turn key A-1 in the L-O-R interlock on circuit breaker B to lock open; Key A-1 is now free

    • Insert key A-1 in the L-C-R interlock on switch A and turn to unlock

    • Open switch A. Key A-1 is now held; Reverse the sequence to restore service

  3. To prevent operation of switch A when circuit breaker B is closed. Permits re-closing of the circuit breaker for servicing when switch is locked open:

    Sample Application


    Switch A and circuit breaker B are in the closed position.

    • Key A-1 is held in the circuit beaker interlock

    • Open the circuit beaker

    • Turn key A-1 in the L-O-R interlock on circuit breaker B to lock open; Key A-1 is now free

    • Insert key A-1 in the L-O-C-R interlock on switch A and turn to unlock

    • Open switch A; Key A-1 is now held

    • Turn key A-1 in the L-O-C-R interlock on switch A to lock open; Key A-1 is now free

    • Return key A-1 to circuit breaker interlock and unlock for operating during servicing period

    • Reverse the sequence to restore service

  4. To prevent paralleling of lines A and B; two loads, fed from either source (Main-Tie-Main):

    Sample Application


    Circuit breaker A is closed to supply load M. Circuit breaker B is closed to supply load N. Tie-circuit breaker C is open. Keys A-1 and held in interlocks on both circuit breakers A and B. Tie-circuit breaker C cannot be closed unless either A or B is locked open.

    To transfer load N to circuit breaker A, proceed as follows:

    • Open circuit breaker B

    • Turn key A-1 in L-O-R interlock on circuit breaker B to lock open; Key A-1 is now free

    • Insert key A-1 in L-O-R interlock on tie-circuit breaker B and turn to unlock; Key A-1 is now held

    • Close tie-circuit breaker C

    • Reverse the sequence to restore service

    • Load M can be supplied through circuit breaker B in a similar manner

Lock-Off Guard Kits

Optional Lock-Off Guard Kit Installed

  • UL Component Recognized; Marked

  • Lock-Off Guard Kits are available for field installation, see Lock-Off Guard Kits

  • Lock-Off Guard Kits are available factory installed by adding LOG suffix to switch catalog number

  • Lock-Off Guard Kits cover the lockout/tagout opening when switch is in the ON position

  • Lock-Off Guard Kits are designed to help prevent accidental misapplication of a lockout/tagout device

Lock-Off Guard Kits

Switch RatingNot available for NEMA Type 4X fiberglass, Krydon, NEMA Type 4/4X/5 stainless steel and NEMA Type 7/9 switches. Catalog Number
30 A LOGK1
60 A 240 V
60 A 600 V LOGK2
100 and 200 A

Lock-ON Provisions

UL Listed

  • Lock-ON Provisions allow the switch to be locked in the “ON” position

  • Lock-ON Provisions are factory installed only by adding suffix SPLO

  • Lock-ON Provisions accept one 3/8 in. (9 mm) hasp padlock

  • Lock-ON Provisions are available factory installed on 30–1200 A, NEMA Type 1, 3R, 4/4X/5 stainless steel, 12 and 12K switches

Internal Barrier Kits

Internal Barrier

  • UL Component Recognized; Marked

  • Internal Barrier Kits are field installed only

  • Internal Barrier Kits provide IEC529 IP2X “finger safe” protection when door of enclosed disconnect switch is open

  • Internal Barrier Kits are transparent; allows visual inspection of the switch

  • Internal Barrier Kits’ convenient door allows:

    • Use of test probes without accessing fuses

    • Replacement of fuses without removing barrier

  • Internal Barrier Kits helps prevent accidental contact with live parts

Internal Barrier Kits

Catalog Number Description Safety Switch Application (F Series Only)

SS03

Interior Barrier for 30 A and
240 V, 60 A Safety Switch*
240 / 600 Vac, 30 A
240 Vac, 60 A

SS06

Interior Barrier for 600 V, 60 A Safety Switch 600 Vac, 60 A

SS10

Interior Barrier for 240/600 V,
100 A Safety Switch
240 / 600 Vac, 100 A

SS20

Interior Barrier for 240/600 V,
200 A Safety Switch
240 / 600 Vac, 200 A

SS4060LI

Barrier Line Side 600 V, 400–600 A HDSS 600 Vac, 400–600 A

SS4060LO

*
Barrier Load Side 600 V, 400–600 A HDSS

SS80120LI

Barrier Line Side 600 V, 800–1200 A HDSS 600 Vac, 800–1200 A

SS80120LO

*
Barrier Load Side 600 V, 800–1200 A HDSS

Special Paint

  • UL Listed

  • Special Paints comply with OSHA Standard 1910.144 and ANSI Specification Z535.1 for marking physical hazards

  • Special Paints are powder coated

  • Available on NEMA Type 1, 3R, 12 and 12K enclosures only

  • To order Special Paint add suffixes as noted in Table 40 to the standard switch catalog number

    • Minimum order quantity 10 units

  • UL Listed heavy duty switches are available painted with special safety colors

Safety Colors

Safety Color* Suffix
Black SP0
Red SP2
Orange SP3
Yellow SP4
Green SP5
Blue SP6
Purple SP7
Gray SP8*
Gray ANSI 61 SP861
White SP9

Voltage Monitors

Voltage-indicating safety switches indicate when voltage is present, helping to prevent arc-flash hazards and electric shocks during maintenance work. Voltage-indicating safety switches can be combined with other safety features such as key interlock, viewing windows and lock on provisions.

  • UL Listed

  • Factory-installed only

  • Order the indicators by adding the appropriate suffix shown in Table 41 to the switch catalog number

  • Not available on NEMA Type 7 and 9 and NEMA Type 4 X, Fiberglass and Krydon™ Enclosures

  • Not available on two- and three-pole, 200 A, NEMA Type 3R, double throw safety switches

See Fusible Safety Switches.

Voltage Indicators

Suffix*  * Description
SI Line Side Indicator
LI Load Side Indicator
LI2 Line and Load Side Indicator

Phenolic Legend Plate

Available engraved and mounted on all heavy duty safety switches, except NEMA Type 7 and 9. Legend engraved in 1/4 in. (6 mm) high white letters on black background.

  • UL Listed

  • Customer to provide legend

  • To order, add suffix NP to standard Cat. No.

    • Example: H363NP

Switch Lubricant

  • Field maintenance lubricant is available for servicing blade and jaw components in switches 600 V and below

  • Catalog number SWLUB consists of one tube of BG20 High Performance Synthetic Grease manufactured by Dow Corning®

  • SWLUB is available in warehouse stock, shipped individually or in multiples of 12 units per carton

General Information

UL Listed Maximum Short Circuit Current Ratings

NOTE: Consult the wiring diagram of the switch to verify the UL Listed short circuit current rating.

Fusible Safety Switches

Fusible Safety Switches

Heavy Duty Safety Switch Type UL Listed Fuse Class UL Listed Short Circuit Current Ratings
Fusible H, K 10 kA
R, J, L 200 kA*

Non-Fusible Safety Switches

  • Systems equal or less than 10 kAIR SCCR; Any brand of circuit breaker or fuse not exceeding the ampere rating of the switch may be used in conjunction with a non-fusible safety switch, see Non-Fusible Safety Switches

  • Systems above 10 kAIR SCCR; The UL Listed short circuit current rating for Square D non-fusible switches is based upon the switch being used in conjunction with fuses or Square D circuit breakers or Mag-Gard motor circuit protectors, see Non-Fusible Safety Switches.

Non-Fusible Safety Switches

Switch Rating (A)* * Fuse Class or Circuit Breaker Type* 3-Phase 250 Vdc / 600 Vdc
240 Vac 480 Vac 600 Vac
With Upstream Fuse Protection
All H, K 10 kA 10 kA 10 kA Up to 10 kA
R,T,J,L 200 kA 200 kA 200 kA
With Upstream Circuit Breaker Protection
All Any brand circuit breaker 10 kA 10 kA 10 kA Up to 10 kA
30–100 HD 25 kA 18 kA 14 kA
30–100 HG 65 kA 35 kA 18 kA
30–100 HJ 65 kA 35 kA 25 kA
30–100 HL 65 kA 35 kA 35 kA
30–100 HR 65 kA 35 kA 35 kA
200 HD, JD 25 kA 18 kA 14 kA
200 HG, JG 65 kA 35 kA 18 kA
200 HJ, JJ 65 kA 35 kA 25 kA
200 HL, JL 65 kA 35 kA 35 kA
200 HR, JR 65 kA 35 kA 35 kA
400 LA 22 kA 22 kA 22 kA
400 LH 25 kA 25 kA 25 kA
400–600 LD 25 kA 18 kA 14 kA
400–600 LG 65 kA 35 kA 18 kA
400–600 LJ 100 kA 65 kA 25 kA
400–600 LL 100 kA 65 kA 50 kA
400–600 LR 100 kA 65 kA 65 kA

Terminal Lug Data

Terminal Lug Data

Rating (A)* Wires Per Phase and Neutral Wire Range Wire Bending Space Per NEC Table 312.6 AWG/kcmil Lug Wire Range AWG/kcmil Optional* Versa-Crimp™ Compression Lug Field-Installed Optional Copper Only Versa-Crimp™ Compression Lug Field-Installed* *
30 1 12–6 (Al) or 14–6 (Cu) 12–2 (Al) or 14–2 (Cu) C10–14*, D8–14,or E6–14
2 12–10 (Al) or 14–10 (Cu)
60* 1 12–3 (Al) or 14–3 (Cu) 12–2 (Al) or 14–2 (Cu) C10–14*, D8–14, or E6–14
100* 1 12–1/0 (Al) or 14–1/0 (Cu) 12–1/0 (Al) or 14–1/0 (Cu)

VCEL02114S1

VCELC02114S1

200* 1 6–250 (Al/Cu) 6–300 (Al/Cu)

VCEL030516H1

VCELC030516H1

400* 1 or 2 1/0–750 (Al/Cu) or 1/0–300 (Al/Cu) 1/0–750 (Al/Cu) and 1/0–300 (Al/Cu)

VCEL07512H1

or

VCEL030516H1

* and

VCEL05012H1

VCELC07512H1

or

VCELC030516H1

* and

VCELC05012H1

600 2 3/0–500 (Al/Cu) 3/0–500 (Al/Cu)

VCEL05012H1

VCELC05012H1

800 3 3/0–750 (Al/Cu) 3/0–750 (Al/Cu)

H8LKE2

*
1200 4 3/0–750 (Al/Cu) 3/0–750 (Al/Cu)

H12LKE2

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.