General Duty Safety Switches
General Duty–Up To 100 kA Short Circuit Current Rating
General duty safety switches are designed for residential and commercial applications where durability and economy are prime considerations. Typical loads are lighting, air conditioning, and appliances.
General duty safety switches are suitable for use as service equipment when equipped with a factory bonded neutral assembly and ground lug.
240 Volt–Single Throw Fusible Switches
Fusible Single Throw Safety Switches
| System | Amperes | Type 1 | Type 3R* | Line Side Barrier | Horsepower Ratings | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| STD (Fast Acting One-Time Fuses) | MAX. (Dual Element Time-Delay Fuses) | |||||||||
| 120 Vac | 240 Vac | 120 Vac | 240 Vac | |||||||
| 1Ø | 1Ø | 3Ø | 1Ø | 1Ø | 3Ø | |||||
| Two–Wire (One Blade and Fuseholder, One Neutral)–120 Vac | ||||||||||
|
Use Light Duty Devices or use three-wire devices |
||||||||||
| Three–Wire (Two Blade and Fuseholder, One Neutral)–120/240 Vac Plug Type Fuses | ||||||||||
|
30 |
– |
– |
1/2 |
1-1/2 |
– |
2 |
3 |
– |
||
| Three–Wire (Two Blade and Fuseholder, One Neutral)–120/240 Vac Cart. Type Fuses | ||||||||||
|
30 |
– |
– |
– |
1-1/2 |
3* |
– |
3 |
7-1/2* |
||
|
60 |
Factory Included |
1-1/2 |
3 |
7-1/2* |
3 |
10 |
15* |
|||
|
100 |
– |
7-1/2 |
15* |
– |
15 |
30* |
||||
|
200 |
– |
15 |
25* |
– |
– |
60* |
||||
|
400 |
– |
– |
50 |
– |
– |
125 |
||||
|
600* |
– |
– |
75 |
– |
– |
150 |
||||
| Four–Wire (Three Blade and Fuseholder, One Neutral)–120/240 Vac Cart. Type Fuses | ||||||||||
|
30 |
– |
– |
– |
- |
– |
3 |
7-1/2 |
|||
|
60 |
Factory Included |
1-1/2 |
3 |
7-1/2* |
3 |
10 |
15* |
|||
|
100 |
– |
7-1/2 |
15* |
– |
15 |
30* |
||||
|
200 |
– |
15 |
25* |
– |
– |
60* |
||||
|
400 |
– |
– |
50 |
– |
– |
125 |
||||
|
600* |
– |
– |
75 |
– |
– |
150 |
||||
Short Circuit Current Ratings–AC Only
|
Fuse Class |
Short Circuit Rating |
|---|---|
|
Plug |
10 kA |
|
H, K |
|
|
R |
10 kA * |
|
R with Rejection Fuse Clips |
100 kA |
|
J |
|
|
NOTE:
|
|
Accessories and Lug Data
Field-Installed Fuse Puller Kits
Field-Installed Electrical Interlock Kits
Electrical interlocks for Series F 100–200 A general duty safety switches and Series F 60 A fusible general duty safety switches are available in kit form for field installation. Each kit contains instructions for proper field mounting. A pivot arm operates from switch mechanism, breaking the control circuit before the main switch blades break. Electrical interlock kits are CSA certified.
Electrical Interlock Kit
|
Switch |
Electrical Interlock Kit Cat. No. * |
|---|---|
|
Series F 60 |
|
|
Series F 100–200 |
Electrical Interlock Contact Ratings*
|
Interlock Type |
AC 50 or 60 Hz |
DC |
|||||
|---|---|---|---|---|---|---|---|
|
Volts |
Make |
Break |
Cont. |
Volts |
Make / Break |
Cont. |
|
|
1 N. O. / 1 N. C. Contact (-1 Suffix *) |
120 |
40 A |
15 A |
15 A |
115 |
0.50 A |
15 A |
|
240 |
20 A |
10 A |
230 |
0.25 A |
|||
|
2 N. O. / 2 N. C. Contacts (-2 Suffix *) |
120 |
30 A |
3 A |
10 A |
115 |
1.00 A |
10 A |
|
240 |
15 A |
1.5 A |
230 |
0.30 A |
|||
Class R Fuse Kits
Equipment Grounding Kits
Equipment Grounding Kits
|
Switch Ampere Rating |
Cat. No. |
Lug Wire Range (AWG) |
|---|---|---|
|
30 * |
Std. |
(1) 14–10 Cu or (1) 12–8 Al |
|
30 |
(3) 14–4 Cu or (3) 12–4 Al or (6) 14–12 Cu or (6) 12–10 Al |
|
|
60 * |
(2) 14–4 Cu or (2) 12–4 Al (4) 14–12 Cu or (4) 12–10 Al |
|
|
100 |
(2) 14–1/0 Cu or (2) 12–1/0 Al (2) 14–6 Cu or (2) 12–6 Al |
|
|
200 |
(2) 10–2/0 Cu or (2) 6–2/0 Cu Al |
|
|
400, 600 |
(2) 10–2/0 Cu or (2) 6–2/0 Cu Al |
Field-Installed Lug Kit 400–600 A
Line Side Barrier Kits
Barrier kits protect against inadvertent contact with line side, uninsulated, ungrounded, or service terminal live parts.
Terminal Lug Data
Terminal Lug Data *
|
Amperes |
Conductors Per Phase |
Lug Wire Range AWG/kcmil |
|---|---|---|
|
30* |
1 |
12–8 (Al) or 14–8 (Cu) |
|
30 |
12–6 (Al) or 14–6 (Cu) |
|
|
60 |
12–2 (Al) or 14–2 (Cu) |
|
|
100 |
12–1/0 (Al) or 14–1/0 (Cu) |
|
|
200 |
6–250 (Al/Cu) |
|
|
400 |
1 or 2 |
(1) 1/0–750 (Al/Cu) or (2) 1/0–300 (Al/Cu) |
|
400 |
2 |
(1) 1–600 (Al/Cu) or (2) 1/0–250 (Al/Cu) |
|
600 |
4–500 (Al/Cu) |
Dimensions for General Duty Safety Switches
Approximate Dimensions
| Cat. No. | Series | H | W | W/H | D | Std. Pack | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| in. | mm | in. | mm | in. | mm | in. | mm | |||
|
E2 |
7.63 |
194 |
5.00 |
127 |
6.13 |
156 |
4.00 |
102 |
1 |
|
|
E2 |
7.63 |
194 |
5.00 |
127 |
6.13 |
156 |
4.00 |
102 |
1 |
|
|
E2 |
7.63 |
194 |
5.00 |
127 |
6.13 |
156 |
4.00 |
102 |
1 |
|
|
E3 |
9.25 |
235 |
6.75 |
171 |
7.25 |
184 |
3.63 |
92 |
5 |
|
|
E3 |
9.25 |
235 |
6.75 |
171 |
7.25 |
184 |
3.63 |
92 |
5 |
|
|
E3 |
9.63 |
245 |
7.25 |
184 |
7.75 |
197 |
3.75 |
95 |
5 |
|
|
F1 |
14.63 |
372 |
6.50 |
165 |
7.45 |
189 |
4.88 |
124 |
1 |
|
|
F1 |
14.88 |
378 |
6.63 |
168 |
7.45 |
189 |
4.88 |
124 |
1 |
|
|
F3 |
17.50 |
445 |
8.50 |
216 |
10.50 |
267 |
6.50 |
165 |
1 |
|
|
F3 |
17.50 |
445 |
8.50 |
216 |
10.50 |
267 |
6.50 |
165 |
1 |
|
|
F1 |
29.00 |
737 |
17.25 |
438 |
19.00 |
483 |
8.25 |
210 |
1 |
|
|
F1 |
29.25 |
743 |
17.25 |
438 |
19.00 |
483 |
8.25 |
210 |
1 |
|
|
E3 |
45.12 |
1146 |
24.00 |
610 |
24.88 |
632 |
8.88 |
226 |
1 |
|
|
E1 |
30.63 |
778 |
21.38 |
543 |
22.25 |
565 |
10.13 |
257 |
1 |
|
|
E3 |
49.13 |
1248 |
24.00 |
610 |
24.88 |
632 |
8.88 |
226 |
1 |
|
|
E1 |
49.13 |
1248 |
24.75 |
629 |
25.13 |
638 |
8.88 |
226 |
1 |
|
|
E3 |
9.25 |
235 |
6.75 |
171 |
7.25 |
184 |
3.63 |
92 |
5 |
|
|
E3 |
9.63 |
245 |
7.25 |
184 |
7.75 |
197 |
3.75 |
95 |
5 |
|
|
F1 |
14.63 |
372 |
6.50 |
165 |
7.45 |
189 |
4.88 |
124 |
1 |
|
|
F1 |
14.88 |
378 |
6.63 |
168 |
7.45 |
189 |
4.88 |
124 |
1 |
|
|
F3 |
17.50 |
445 |
8.50 |
216 |
10.50 |
267 |
6.50 |
165 |
1 |
|
|
F3 |
17.50 |
445 |
8.50 |
216 |
10.50 |
267 |
6.50 |
165 |
1 |
|
|
F1 |
29.00 |
737 |
17.25 |
438 |
19.00 |
483 |
8.25 |
210 |
1 |
|
|
F1 |
29.25 |
743 |
17.25 |
438 |
19.00 |
483 |
8.25 |
210 |
1 |
|
|
E3 |
45.12 |
1146 |
24.00 |
610 |
24.88 |
632 |
8.88 |
226 |
1 |
|
|
E1 |
30.63 |
778 |
21.38 |
543 |
22.25 |
565 |
10.13 |
257 |
1 |
|
|
E3 |
49.13 |
1248 |
24.00 |
610 |
24.88 |
632 |
8.88 |
226 |
1 |
|
|
E1 |
49.13 |
1248 |
24.75 |
629 |
25.13 |
638 |
8.88 |
226 |
1 |
|