Light Duty Safety Switches
Light Duty–Visible Blades 10 kA Short Circuit Current Rating
The Square D light duty enclosed switch is ideal for home applications in disconnecting power to workshops, hobby rooms, furnaces, and garages. Not suitable for use as service equipment.
The light duty safety switch has visible blades and a ground lug as standard features.
Light Duty 120 V or 120/240 Volt–Single Throw Fusible Switches
|
System |
Amperes |
Type 1 Indoor |
Equipment Ground Kit |
Horsepower Ratings |
|||
|---|---|---|---|---|---|---|---|
|
Std (Fast Acting One-Time Fuses) |
Max (Dual Element Time-Delay Fuses) |
||||||
|
120 V |
240 V |
120 V |
240 V |
||||
| Two–Wire (One Blade and Fuseholder, One Neutral)–120 Vac Plug Type Fuses | |||||||
|
30 |
L111N |
Standard |
– |
– |
– |
– |
|
| Three–Wire (Two Blade and Fuseholder, One Neutral)–120/240 Vac Plug Type Fuses | |||||||
|
30 |
L211N |
Standard |
1/2 |
1 1/2 |
2 |
3 |
|
| Three–Wire (Two Blade and Fuseholder, One Neutral)–120/240 Vac Cartridge Type Fuses | |||||||
|
30 |
L221N |
Standard |
1/2 |
1 1/2 |
2 |
2 |
|