3130CT2401

Double-Throw Safety Switches

30-100 A Types DT, DTU (Series F)

30–100 A DT, DTU (Series F) Type 1

  • Fusible (DT) and non-fusible (DTU) switches available

  • Manual transfer of a load between two power sources (or one power source between two loads on series A, F DT & DTU only)

  • Standards: UL 98, Type KS1, CSA C22.2 No. 4

  • Modular design–switch handle, lock-plate, switch mechanism; line and load bases are field replaceable.

  • Load make/break rated

  • Horsepower rated

  • Dual cover interlock

  • May be padlocked ON (I) or OFF (O)

  • Lock-off accepts up to three padlocks

  • Padlock provisions in the center “OFF” position.

  • Padlock provisions in the “ON” positions

  • Side-opening door

  • Quick make / quick break mechanism

  • Meets NEMA requirements as heavy duty switch

  • Field-installed electrical interlock kits

  • Field-installed neutral assembly kits (Two–pole and three–pole switches)

  • Supplied as standard for switching one load between two power sources, and may be field-converted to switch one power source between two loads.

30 (Series T4), 200–600 A Types 82,000 and 200 A DTU (Series E, A)

82,000 Line Type 1

  • Non-fusible

  • Designed for manual transfer of one load between two power sources

  • 82,000 and DTU double throw switches are continuous duty rated for their nameplate ampere rating.

  • The 82,000 and DTU (Series E, A) switches are load make/break rated

  • Horsepower rated only as footnoted.

Field-Installable Accessories

  • Neutral

  • Interlock

  • Grounding Terminals

Double–Throw Fusible and Non-Fusible 240 Vac

Double Throw–Fusible and Non-Fusible 240 Vac, Two-Pole and Three-Pole and Four-Pole

System

Amperes

Series

Type 1

Type 3R

Type 12

Horsepower Ratings* *

240 Vac

250 Vdc*

Std.

Max

Std.

Max.

Fusible Two–Pole, 240 Vac–250 Vdc  

100

F

DT223

DT223RB

7-1/2

15*

15

30*

20

Non-Fusible Two–Pole, 240 Vac  

30

T4

C92251 * *

200

E

DTU224NRB* *

15

400

A

DTU225*

DTU225R*

50

60

F

DTU222

10

15

10

100

DTU223

DTU223RB

15

20

Fusible Three–Pole, 240 Vac–250 Vdc  

30

F

DT321RB

1.5*

3*

3*

7-1/2*

5

60

DT322

DT322RB

3*

7-1/2*

10*

15*

10

100

DT323

DT323RB

7-1/2*

15*

15*

30*

20

Non-Fusible Three–Pole, 240 Vac–250 Vdc  

30

F

DTU321

3

5*

10*

5

60

DTU322

10*

15*

10

100

DTU323

DTU323RB

15*

20

30

T4

C92351* *

200

E

DTU324N* *

DTU324NRB* *

H82354*

15

400

A

DTU325

DTU325R

125

50

600

DTU326

DTU326R

125

50

Non-Fusible Four–Pole, 240 Vac  

600

A

DTU426

DTU426R

125

50

Double–Throw Fusible and Non-Fusible 600 Vac

Fusible Three–Pole, 600 Vac–600 Vdc

System

Amperes Series

Type 1

Type 3R

Type 4,4X,5
304 Stainless Steel

Type 12 Gasketed

Horsepower Ratings* *

240 Vac

480 Vac

600 Vac

Vdc *

Std.

Max.

Std.

Max.

Std.

Max.

250

600

30

F

DT361

DT361RB

3

7-1/2

5

15

7-1/2

20

60

F

DT362

DT362RB

7-1/2

15

15

30

15

50

100

F

DT363

DT363RB

15

30

25

60

30

75

20

50*

Non-Fusible Three–Pole, 600 Vac–600 Vdc

System

Amperes Series

Type 1

Type 3R

Type 4,4X,5
304 Stainless Steel

Type 12 Gasketed

Horsepower Ratings* *

240 Vac

480 Vac

600 Vac

Vdc *

Max.

Max.

Max.

Max.

Max.

Max.

250

*

*

*

*

30

F

DTU361

DTU361RB

5

10

7-1/2

20

10

30

60

F

DTU362

DTU362RB

DTU362DS

DTU362AWK*

10

20*

25

50*

30

60*

100

F

DTU363

DTU363RB

DTU363DS

DTU363AWK*

20

40*

40

75*

40

75*

200

E

C82344*

C82344RB*

C82344DS**

400

A

DTU365

DTU365R

DTU365DS

DTU365AWK

125*

250*

350*

50*

600

A

DTU366*

DTU366R*

DTU366AWK*

125*

250*

350*

50*

Non-Fusible Four–Pole, 600 Vac–600 Vdc

System

Amperes Series

Type 1

Type 3R

Type 4,4X,5
304 Stainless Steel

Type 12 Gasketed

Horsepower Ratings* *

240 Vac

480 Vac

600 Vac

Vdc *

Max.

Max.

Max.

Max.

Max.

Max.

250

600

60

F

DTU462

Use Type 12

DTU462DS

DTU462AWK*

20

20

40

50

50

60

10

30

100

F

DTU463

Use Type 12

DTU462DS

DTU463AWK*

30

40

50

75

50

75

20

50

400

A

DTU465*

DTU465R*

125*

250*

350*

600

A

DTU466*

DTU466R*

125*

250*

350*

Non-Fusible Six–Pole, 600 Vac–600 Vdc

System

Amperes Series

Type 3R

Type 4,4X,5
304 Stainless Steel

Type 12 Gasketed

Horsepower Ratings* *

240 Vac

480 Vac

600 Vac

Vdc*

Std.

Max.

Std.

Max.

Std.

Max.

250

600

60

F

DTU662AWK*

20

20

40

50

50

60

10

30

100

F

DTU663AWK*

30

40

50

75

50

75

20

50

Accessories and Lug Data

Electrical Interlocks

EIK1

Electrical interlocks for Double Throw Safety Switches are available in kit form for field installation. Each kit contains instructions for proper field mounting.

For Electrical Interlock Contact Ratings, see Electrical Interlock Contact Ratings .








Electrical Interlocks

Switch Field-Installed Electrical Interlock Kit Cat. No. *

30–100 A Type DT, DTU (Series F)

EIK1,

EIK2 *

200 A 4P–Type 82000 * and DTU (Series E)

*

400–600 A Type DTU (Series A)

DS200EK2D

Neutral Assemblies Kits

Neutral Assemblies

Switch Field-Installed Standard Neutral Kit
Cat. No.
Terminal Data
AWG / kcmil
Field-Installed Copper only
Neutral Kit Cat. No.
Terminal Data
AWG / kcmil

30–100 A Type DT, DTU
(Series F) (two- and three-pole switches only)

SN0310

(3) 14-1/0 Al / Cu plus

(2) 14-6 Al / Cu Svc Ground

SN0310C

(3) 14-1/0 Cu plus

(2) 14-6 Cu Svc Ground

30 A
(Series T4) (two- and three-pole switches only)

DT30SN

(3) 14-4 Al / Cu plus

(2) 14-4 Al / Cu Svc Ground

200 A Type 82000
(Series E) (two- and three-pole switches only)

225SNA

(3) 6-300 Al / Cu

(1) 6-2/0 Al or 10-2/0 Cu Svc Ground

400 A Type DTU
(Series A)

DT400NKD

(1) 1/0-720 Al / Cu or

(2) 1/0-300 Al / Cu plus

(2) 6-250 Al / Cu Svc Ground

600 A Type DTU
(Series A)

DT600NKD

(6) 250-500 Al / Cu plus

(1) 6-250 Al / Cu Svc Ground

Grounding Kits

Grounding Kits

Switch Grounding Lug Kit Cat. No. Terminal Data AWG / kcmil

30–60 A Type DT, DTU
(Series F)

Included

(3) 14-2 Al / Cu or (6) 14-10 Al / Cu

100 A Type DT, DTU
(Series F)

Included

(3) 14–1/0 Al / Cu

30 A Type 92,000
(Series T4)

DT30SG

(4) 14-4 Al / Cu

200 A Type 82000 and DTU
(Series E)

DT100SG

(3) 14–1/0 Al / Cu

400–600 A Type DTU
(Series A)

DS468GKD

(2) 6–250 Al / Cu*

Class R Fuse Kits

RFK06

RFK10

When installed, this kit rejects all but Class R fuses. Kits are available for field installation.

Class R Fuse Kits

Switch

Series Number

Class R Fuse Kit Cat. No.

Class R Fuse Kits–240 V (two kits per three–pole switch)

30 A

F5

RFK03

60 A

RFK06

100 A

RFK10

Class R Fuse Kits–600 V (two kits per three–pole switch)

30 A

F5

RFK06

60 A

RFK06H

100 A

RFK10

Viewing Windows

Viewing window is not an offer in all double throws, consult with your local distributor to obtain more information.

Lock-ON Provisions

Lock-ON provisions are a standard feature on 30–100 A type DT and DTU (Series F), and type 92000 switches.

Rainproof Bolt-On Hubs for Double Throw Safety Switches

All hubs are for indoor or rainproof applications.

Suitable for use with conduit having ANSI standard taper pipe thread.

Type 3R switches with catalog number ending in RB have a bolt-on closing cap factory installed:

  • Accepts 3/4 in. through 2-1/2 in. bolt-on hubs

  • No gaskets required

Type 3R switches with R suffix have blank top endwalls:

  • Accepts 3 in. through 4 in. bolt on hubs

  • Gaskets provided

  • Conduit entry holes must be cut in the field

Rainproof Bolt-On Hubs

Conduit Size 3/4 1 1-1/4 1-1/2 2 2-1/2 3 3-1/2 4 Closing Cap

Hub Cat. No

B075

B100

B125

B150

B200

B250

B300

B350

B400

BCAP

Water Resistant Hubs

Water Resistant Hubs

  • Suitable for use with conduit having ANSI standard taper pipe thread

  • Water resistant hubs are field installed on Type 4 / 4X / 5 stainless steel and Type 12 / 3R and 12K enclosures

  • Water resistant hubs are available in zinc or chrome plated finish

  • Gaskets provided




Water Resistant Hubs

Conduit Size 1/2 3/4 1 1-1/4 1-1/2 2 2-1/2 3 3-1/2 4

Standard- Zinc Hub Cat. No.

H050

H075

H100

H125

H150

H200

H250

H300

H350

H400

Chrome Plated Hub Cat. No.

H050CP

H075CP

H100CP

H125CP

H150CP

H200CP

Application Data for Double Throw Safety Switches

Diagram 1

Diagram 2

Situations Requiring Fuses

Maximum Short Circuit Current Ratings

Switch Type Amperes Voltage Rating UL Listed Fuse Class Short Circuit Current Rating *
(A)

Type 92000

30

240 V

H, K

10,000 *

Type DT (Series F)

30–100

240 V – 600 V

H, K

10,000

R, J

200,000

Type DTU * (Series F)

30–100

240 V – 600 V

H or K

10,000 *

R, J or T

200,000

DTU224NRB and DTU324NRB (Series E)

200

240 V

H, K

10,000 *

DTU324N (Series E)

200

240 V

R, J

10,000

Type 82,000

All

240 V – 600 V

H, K

10,000 *

Type DTU (Series A)

400–600

240 V – 600 V

H, K

10,000

R, J or T

100,000

Terminal Lug Data for Double Throw Safety Switches

Terminal Lug Data for Type DT, DTU (Series F) Double Throw Safety Switches *

Switch Type Wires per Phase Type 1, 3R, 4, 4X, 12
Standard Lug Wire Range AWG/kcmil

30–60 A Type DT, DTU (Series F)

1

12–2 Al
or
14–2 Cu

100 A Type DT, DTU (Series F)

1

12–1/0 Al
or
14–1/0 Cu

 

Terminal Lug Data for Types 82,000 and for A and E-Series DTU devices *

Amperes Wires per Phase Wire Range Wire Bending Space Per NEC Table 373-6 Lug Wire Range AWG/kcmil
AWG/kcmil

30 A (Series T4)

1

14–8 Al / Cu

12–2 Al
or
14–2 Cu

200

1

6–300 Al / Cu

6–300 Al / Cu

400

1
or
2

1/0–600 Al / Cu
or
1/0–300 Al / Cu

1/0–750 Al / Cu
or
1/0–300 Al / Cu

600

2

250–500 Al / Cu

250–500 Al/Cu

 

Dimensions for Double Throw Safety Switches

Series F Devices 30–100 A

30–100 A Type DT, DTU (Series F)–Approximate Dimensions

Cat. No.

Series

H

W

W/H

D

in.

mm

in.

mm

in.

mm

in.

mm

DT223

F5

38.00

965

9.88

251

11.13

283

6.75

171

DT223RB

F5

38.00

965

6.87

174

8.12

206

6.60

168

DT321RB

F5

38.00

965

10.25

260

11.80

300

6.60

168

DT322

F5

38.00

965

10.25

260

11.50

292

6.75

171

DT322RB

F5

38.00

965

10.25

260

11.80

300

6.60

168

DT323

F5

38.00

965

9.88

251

11.13

283

6.75

171

DT323RB

F5

38.00

965

6.87

174

8.12

206

6.60

168

DT361

F5

38.00

965

10.25

260

11.50

292

6.75

171

DT361RB

F5

38.00

965

10.25

260

11.80

300

6.60

168

DT362

F5

38.00

965

10.25

260

11.50

292

6.75

171

DT362RB

F5

38.00

965

10.25

260

11.80

300

6.60

168

DT363

F5

38.00

965

9.88

251

11.13

283

6.75

171

DT363RB

F5

38.00

965

6.87

174

8.12

206

6.60

168

DTU222

F5

29.94

760

10.25

260

11.96

304

6.93

176

DTU223

F5

29.94

760

10.25

260

11.96

304

6.93

176

DTU223RB

F5

30.50

775

10.25

260

11.96

304

6.93

176

DTU321

F5

29.94

760

10.25

260

11.96

304

6.93

176

DTU322

F5

29.94

760

10.25

260

11.96

304

6.93

176

DTU323

F5

29.94

760

10.25

260

11.96

304

6.93

176

DTU323RB

F5

30.50

775

10.25

260

11.96

304

6.93

176

DTU361

F5

29.94

760

10.25

260

11.96

304

6.93

176

DTU361RB

F5

30.50

775

10.25

260

11.96

304

6.93

176

DTU362

F5

29.94

760

10.25

260

11.96

304

6.93

176

DTU362AWK

F6

29.94

760

10.25

260

11.96

304

6.93

176

DTU362DS

F6

30.26

769

10.25

260

11.50

292

7.12

181

DTU362RB

F5

30.50

775

10.25

260

11.96

304

6.93

176

DTU363

F5

29.94

760

10.25

260

11.96

304

6.93

176

DTU363AWK

F6

29.94

760

10.25

260

11.96

304

6.93

176

DTU363DS

F6

30.26

769

10.25

260

11.50

292

7.12

181

DTU363RB

F5

30.50

775

10.25

260

11.96

304

6.93

176

DTU462

F5

29.94

760

10.25

260

11.96

304

6.93

176

DTU462AWK

F6

30.26

769

15.50

394

16.75

425

7.12

181

DTU462DS

F6

30.26

769

15.50

394

16.75

425

7.12

181

DTU463

F5

29.94

760

10.25

260

11.96

304

6.93

176

DTU463AWK

F6

30.26

769

15.50

394

16.75

425

7.12

181

DTU463DS

F6

30.26

769

15.50

394

16.75

425

7.12

181

DTU662AWK

F6

30.26

769

15.50

394

16.75

425

7.12

181

DTU663AWK

F6

30.26

769

15.50

394

16.75

425

7.12

181

Series A, E, and T4 Devices

200–600 A Types 82,000 and E-Series DTU and 30 A devices–Approximate Dimensions

Cat. No.

Series

H

W

W/H

D

in.

mm

in.

mm

in.

mm

in.

mm

DTU224NRB

E1

32.50

826

20.63

524

24.00

610

10.63

270

CD82344

E2

30.88

784

20.00

508

23.88

607

11.75

298

C82344RB

E1

32.50

826

20.63

524

24.00

610

10.63

270

C82344DS

E1

30.88

784

20.00

508

23.88

667

11.75

298

DTU324N

E1

32.50

826

24.50

622

26.25

667

10.63

270

DTU324NRB

E1

32.50

826

24.50

622

26.25

667

10.63

270

H82344

E2

32.50

826

24.50

622

26.25

667

10.63

270

DTU326

A1

63.31

1608

23.66

601

24.46

621

 8.88

226

DTU426

A1

63.31

1608

27.00

686

27.80

706

 8.88

226

DTU366

A1

63.31

1608

23.66

601

24.46

621

 8.88

226

DTU466

A1

63.31

1608

27.00

686

27.80

706

 8.88

226

DTU326R

A1

63.76

1619

23.66

601

24.46

621

 8.88

226

DTU426R

A1

63.76

1619

27.00

686

27.80

706

 8.88

226

DTU366R

A1

63.76

1619

23.66

601

24.46

621

 8.88

226

DTU466R

A1

63.76

1619

27.00

686

27.80

706

 8.88

226

DTU366AWK

A1

63.76

1619

23.66

601

24.46

621

 8.88

226

DTU225

A1

53.81

1367

23.13

588

23.88

607

 7.25

184

DTU225R

A1

53.81

1367

23.13

588

23.88

607

 7.25

184

DTU325

A1

53.81

1367

23.13

588

23.88

607

 7.25

184

DTU325R

A1

53.81

1367

23.13

588

23.88

607

 7.25

184

DTU365

A1

53.81

1367

23.13

588

23.88

607

 7.25

184

DTU325R

A1

53.81

1367

23.13

588

23.88

607

 7.25

184

DTU365AWK

A1

57.50

1461

23.00

584

23.75

603

 7.25

184

DTU365DS

A1

57.50

1461

23.00

584

23.75

603

 7.25

184

DTU465

A1

53.81

1367

23.13

588

23.88

607

 7.25

184

DTU465R

A1

53.81

1367

23.13

588

23.88

607

 7.25

184

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.