3130CT2401

Heavy Duty Safety Switches

Type 1

Type 3R

Type 12

Type 4, 4x, 5 Stainless Steel

 

Visible blade heavy duty safety switches are designed for application where maximum performance and continuity of service are required. Heavy duty safety switches feature quick-make, quick-break operating mechanism, a dual cover interlock and a color coded indicator handle. They are suitable for use as service equipment when equipped with a factory-installed neutral assembly and grounding lugs, unless a 600Y/347 V or 480 Y/277 V, 1000 A or greater, solidly grounded Wye system is used. For short circuit current ratings, see Maximum Short Circuit Current Ratings.

240 Volt–Single Throw Fusible Switches

240 Volt–Single Throw Fusible Switches (Suitable for Service Entrance)

System Amperes Type 1* Type 3R* * Type 12* * Type 4X 304 SS* Service Barriers* Horsepower Ratings
Std (Fast Acting One-Time Fuses) Max (Dual Element Time-Delay Fuses) 250 Vdc*
* *
Three–Wire (Two Blade and Fuseholder, One Neutral)–240 Vac 250 Vdc
30

VH221BGL

VH221BRBGL

VH221BAWKGL

VH221BDSGL

Factory Included

1-1/2

3

3

7-1/2

5

60

VH222BGL

VH222BRBGL

VH222BAWKGL

VH222BDSGL

3

7-1/2

10

15

10

100

VH223BGL

VH223BRBGL

VH223BAWKGL

VH223BDSGL

7-1/2

15

15

30

20

200

VH224BGL

VH224BRGL*

VH224BAWKGL

VH224BDSGL

15

25

60

40

400

CH225N

CH225NR

CH225NAWK

50

125

50

600

CH226N

CH226NR

75

200

50

800

CH227N

CH227NR

CH227NAWK

50

50

1200

CH228N

CH228NR

CH228NAWK

50

50

Four–Wire (Three Blade and Fuseholder, One Neutral)–240 Vac 250 Vdc
30

VH321BGL

VH321BRBGL

VH321BAWKGL

VH321BDSGL

Factory Included

1-1/2

3

3

7-1/2

5

60

VH322BGL

VH322BRBGL

VH322BAWKGL

VH322BDSGL

3

7-1/2

10

15

10

100

VH323BGL

VH323BRBGL

VH323BAWKGL

VH323BDSGL

7-1/2

15

15

30

20

200

VH324BGL

VH324BRGL*

VH324BAWKGL

VH324BDSGL

15

25

60

40

400

CH325N

CH325NR

CH325NAWK

CH325NDS

50

125

50

600

CH326N

CH326NR

CH326NAWK

CH326NDS

75

200

50

800

CH327N

CH327NR

CH327NAWK

100

250

50

1200

CH328N

CH328NR

CH328NAWK

100

250

50

NOTE:
  • For installing class J fuses:

    • Relocation of the load side fuse base assembly is required in 100–400 A, 240 V switches.

    • Addition of an adapter kit H600J is required in 600 A switches.

  • 30–600 A 240 V switches accept class R fuses as standard.

600 Volt–Single Throw Fusible Switches

600 Volt–Single Throw Fusible

System Amperes Type 1 Type 3R* Type 12* Type 4X 304 SS* Service Barriers Horsepower Ratings
Std (Fast Acting One-Time Fuses) Max (Dual Element Time-Delay Fuses) 250 Vdc* 600 Vdc*
480 Vac 600 Vac
Three–Wire (Three Blade and Fuseholder)–600 Vac 600 Vdc

30

VH361GL

VH361RBGL

VH361AWKGL

VH361DSGL

Factory Included

3

5

20

5

10

60

VH362GL

VH362RBGL

VH362AWKGL

VH362DSGL

5

15

50

25

100

VH363GL

VH363RBGL

VH363AWKGL

VH363DSGL

10

25

75

40

200

VH364GL

VH364RGL*

VH364AWKGL

VH364DSGL

25

50

50

150

40

50

400

CH365

CH365R

CH365AWK

CH365DS

100

350

50

50

600

CH366

CH366R

CH366AWK

CH366DS

150

500

50

50

800

H367

H367R

H367AWK

200

500

50

50

1200

H368

H368R

H368AWK

200

500

50

50

Four–Wire (Three Blade and Fuseholder, One Neutral)–600 Vac 600 Vdc*

30

VH361BGL

VH361BRBGL

VH361BAWKGL

VH361BDSGL

Factory Included

3

5

20

5

15

60

VH362BGL

VH362BRBGL

VH362BAWKGL

VH362BDSGL

5

15

50

25

100

VH363BGL

VH363BRBGL

VH363BAWKGL

VH363BDSGL

10

25

75

40

200

VH364BGL

VH364BRGL*

VH364BAWKGL

VH364BDSGL

25

50

50

150

40

50

400

CH365N

CH365NR

CH365NAWK

CH365NDS

100

350

50

50

600

CH366N

CH366NR

CH366NAWK

150

500

50

50

800

CH367N

CH367NR

CH367NAWK

200

500

50

50

1200

CH368N

CH368NR

CH368NAWK

200

500

50

50

NOTE:
  • Provisions for installing class H, R fuses are included in 30–200 A 600 V fusible switches. Relocation of the load side fuse base assembly is required.

  • For installing class J fuses:

    • Relocation of the load side fuse base assembly is required in 400 A, 600 V fusible switches.

    • Addition of an adapter kit H600J is required for 600 A, 600 V fusible switches.

600 Volt–Single Throw Non-Fusible Switches

600 Volt–Single Throw Non-Fusible (Not Suitable for Service Entrance)

System Amperes Type 1 Type 3R* * Type 12* * Type 4X 304 SS* Line Side Barriers Horsepower Ratings
240 Vac 480 Vac 600 Vac 250 Vdc* 600 Vdc**
Max. 3Ø Max. 3Ø Max. 3Ø
Three–Wire (Three Blade )–600 Vac 600 Vdc
30

VHU361GL

VHU361RBGL

VHU361AWKGL

VHU361DSGL

Factory Included *

10

20

30

5

15

60

VHU362GL

VHU362RBGL

VHU362AWKGL

VHU362DSGL

20*

50*

60

10

30

100

VHU363GL

VHU363RBGL

VHU363AWKGL

VHU363DSGL

40

75*

100

20

50

200

VHU364GL

VHU364RGL*

VHU364AWKGL

VHU364DSGL

60

125

150

40

50

400

CHU365

CHU365R

CHU365AWK

CHU365DS

125

250

350

50

50

600

CHU366

CHU366R

CHU366AWK

CHU366DS

200

400

500

50

50

800

HU367

HU367R

HU367AWK

250

500

500

50

50

1200

HU368

HU368R

HU368AWK

250

500

500

50

50

Four– and Six–Pole Single Throw Switches

Four– and Six–Pole Single Throw Fusible (Not Suitable for Service Entrance)

System Amperes Type 1 Type 12* Type 4X Class R Fuse Kits Line Side Barriers Horsepower Ratings Max (Dual Element Time-Delay Fuses) Vdc Std. (Fast Acting One-time Fuses)
240 V 480 V 600 V 250 Vdc* 600 Vdc*
Four-Wire (Four Blades and Fuse Holders)–600 Vac 600 Vdc

30

H461

H461AWK

H461DS

RFK03L

Factory Included

10

7-1/2

20

15

25

20

5

10

60

H462

H462AWK

H462DS

RFK03H

20

15

40

30

50

50

10

25

100

H463

H463AWK

H463DS

RFK10

30

30

50

60

50

75

20

25

200

H464

H464AWK

H464DS

HRK1020

50

60

125

150

40

50

400

H465AWK

HRK4060

125

250

350

50

50

Six-Wire (Six Blades and Fuse Holders)–600 Vac 600 Vdc

100

H663AWK

RFK10

Factory Included

30

60

75

200

H664AWK*

HRK1020

50

60

125

150

40

50

Four– and Six–Pole Single Throw Non-Fusible (Not Suitable for Service Entrance)

System Amperes Type 1 Type 12* Type 4X Class R Fuse Kits Line Side Barriers Horsepower Ratings Max (Dual Element Time-Delay Fuses)
240 V 480 V 600 V 250 Vdc* 600 Vdc*
Four-Wire (Four Blades)–600 Vac 600 Vdc
30

HU461*

HU461AWK*

HU461DS

RFK03L

Factory Included

10

10

20

20

25

30

10

15

60

HU462*

HU462AWK

HU462DS

RFK03H

20

20

40

50

50

60

10

30

100

HU463*

HU463AWK

HU463DS

RFK10

40

75

100

20

30

200

HU464*

HU464AWK

HU464DS

HRK1020

15

60

50

125

50

150

40

50

400

CHU465AWK*

HRK4060

350

Six-Wire (Six Blades)–600 Vac 600 Vdc

30

HU661AWK

HU661DS

Factory Included

10

20

30

60

HU662AWK

HU662DS

20

50

60

100

HU663AWK

HU663DS

RFK10

40

75

75

200

HU664AWK

HU664DS

HRK1020

60

125

150

Maximum Short Circuit Current Ratings–AC

NOTE: Consult the wiring diagram of the switch to verify certified short circuit current rating.

Fusible Safety Switches Ratings

Fusible Safety Switches

Heavy Duty Safety Switch Type

Fuse Class

Short Circuit Current Ratings

Fusible

H, K

10 kA

R, J, L

200 kA *

Non-Fusible Safety Switches – Ratings

Systems equal or less than 10 kAIR SCCR–Any brand of circuit breaker or fuse not exceeding the ampere rating of the switch may be used in conjunction with a non-fusible safety switch.

Systems above 10 kAIR SCCR–When applied on systems greater than 10 kA short circuit current available, the CSA certified short circuit current rating for Square D non-fusible switches is based upon the switch being used in conjunction with fuses or Square D circuit breakers.

Non-Fusible Safety Switches* *

Switch Rating
(A)

Fuse or Circuit Breaker Type*

Three-Phase

250 Vdc / 600 Vdc

240 Vac

480 Vac

600 Vac

With Upstream Fuse Protection

 

All

H, K

10 kA

10 kA

10 kA

Up to 10 kA

R,T,J,L

200 kA

200 kA

200 kA

With Upstream Circuit Breaker Protection

 

All

Any brand circuit breaker

10 kA

10 kA

10 kA

Up to 10 kA

30–100

HD

25 kA

18 kA

14 kA

HG

65 kA

35 kA

18 kA

HJ

25 kA

HL

35 kA

HR

FA

14 kA

14 kA

14 kA

FH

18 kA

18 kA

18 kA

200

HD, JD

25 kA

14 kA

HG, JG

65 kA

35 kA

18 kA

HJ, JJ

35 kA

25 kA

HL, JL

35 kA

HR, JR

400

LA

22 kA

22 kA

22 kA

LH

25 kA

25 kA

25 kA

400–600

LD

18 kA

14 kA

LG

65 kA

35 kA

18 kA

LJ

100 kA

65 kA

25 kA

LL

50 kA

LR

65 kA

Special Application Heavy Duty Safety Switches

VH361SSGL

H363DF

H361DX

316 Grade Stainless Steel–Type 3, 3R, 4, 4X, 5, 12

VH361SSGL

316 stainless steel enclosure safety switches offer superior corrosion resistance to a wider range of chemicals than 304 stainless switches. 316 better resists chloride and is often used in marine, waste treatment and transportation applications. Use water resistant hubs, see Water Resistant Hubs. Equipment grounding lugs are supplied as standard through 200 A. See Terminal Lug Data for wire Termination data for grounding lugs.

For 304 stainless switches, see 240 Volt–Single Throw Fusible Switches and 600 Volt–Single Throw Fusible Switches.





316 Grade Stainless Steel Three–Pole 600 Vac, 600 Vdc (Not Suitable for use as Service Equipment)

System

Amperes

Cat. No

Line Side Barriers*

Horsepower Ratings

Std. (Using Fast Acting, One-time Fuses)

Max. (Using Dual Element Time Delay Fuses)

250 Vdc*

600 Vdc*

480 Vac 600 Vac

Fusible Three–Wire (Three Blade and Fuse Holders)–600 Vac 600 Vdc

30

VH361SSGL

Factory included

3

5

20

5

10

60

VH362SSGL

5

15

50

25

100

VH363SSGL

10

25

75

40

200

VH364SSGL

25

50

50

150

40

50

400

H365SS

100

350

50

50

600

H366SS

150

500

50

50

Non-Fusible Three–Wire (Three Blades)–600 Vac 600 Vdc

30

VHU361SSGL

Factory included

3

5

20

5

10

60

VHU362SSGL

5

15

50

25

100

VHU363SSGL

10

25

75

40

200

VHU364SSGL

25

50

50

150

40

50

400

HU365SS

100

350

50

50

600

HU366SS

150

500

50

50

Fiberglass Reinforced Polyester Enclosures–Type 4X

H363DF

Fiberglass reinforced polyester enclosures are water resistant, corrosion resistant, and resists to windblown dust, rain, and splashing liquid. The molded fiberglass can withstand a wide range of operating temperatures and can withstand heavy impact. Switches are furnished with hubs, conduit provisions , and Equipment Grounding Kits lugs. See CAD drawings of the switch to verify the short circuit current rating.









Fiberglass Reinforced Polyester Enclosures Type 4X Three–Pole 600 Vac, 600 Vdc (Not Suitable for use as Service Equipment)

System

Amperes

Cat. No.

Solid Neutral Assembly Kit

Class R Fuse Kits

Electrical Interlock Kits Field-Installed Cat. No.

Line Side Barriers

Horsepower Ratings–3Ø

Hubs*

480 Vac*

600 Vac*

600 Vdc Max.

Cat. No.

1 NO/1 NC Contacts

2 NO/2 NC Contacts

Std.

Max.

Std.

Max.

Fusible Three–Wire (Three Blade and Fuse Holders)–600 Vac 600 Vdc
30

H361DF

CSN03

RFK06

9999TC10

9999TC20

Factory Included

5

15

7-1/2

20

15

3/4

60

H362DF

RFK06H

15

30

15

50

25

1-1/4

100

H363DF

CSN0610

RFK10

25

60

30

75

50

2

200

H364DF

HRK1020

9999R8

50

125

60

150

50

2-1/2

Non-Fusible Three–Wire (Three Blade)–600 Vac 600 Vdc
30

HU361DF

CSN03

9999TC10

9999TC20

Factory Included

20

30

15

3/4

60

HU362DF

50

60

30

1-1/4

100

HU363DF

CSN0610

75

75

50

2

200

HU364DF

9999R8

125

150

50

2–1/2

Krydon Enclosures – Type 4X UL Listed Only

H361DX

Krydon enclosures are compression molded of fiberglass reinforced polyester, specially formulated to withstand attack from almost any corrosive atmosphere found in the toughest industrial application. Switches are furnished with water resistant hubs and equipment grounding lugs.

Safety Switches with Kydron Enclosures are only UL Listed and do not have Canadian compliance.








Krydon Enclosures–Type 4X Three-Pole 600 Vac, 600 Vdc

System Amperes

Cat. No. *

Solid Neutral Assembly Kit

Class R Fuse Kits Cat. No.

Electrical Interlock Kits Field-Installed Cat. No.

Line Side Barriers

Horsepower Ratings–3Ø

Hubs*

1 NO / 1 NC Contact

2 NO / 2 NC Contacts

480 Vac*

600 Vac*

600 Vdc*

Std.

Max.

Std.

Max.

Max.

Fusible Three–Wire (Three Blade and Fuse Holders)–600 Vac 600 Vdc

30

H361DX

CH60SN

RFK06

9999TC10

9999TC20

Factory Included

5

15

7-1/2

20

15

3/4 in.

60

H362DX

CH60SN

RFK06H

15

30

15

50

30

1-1/4 in.

Non-Fusible Three– Wire (Three Blade)–600 Vac 600 Vdc

30

HU361DX

CH60SN

9999TC10

9999TC20

Factory Included

20

30

15

3/4 in.

60

HU362DX

CH60SN

50

60

30

1-1/4 in.

100

HU363DX

CSN0610

75

75

50

2 in.

RCD Switches

The Schneider Electric RCD Safety Switch is a cost effective commercial disconnect, perfect for use in outdoor HVAC (Heating Ventilation and Air Conditioning), air handling and air compressor applications The RCD line provides a compact, yet easy to work in EEMAC 3R painted steel enclosures. Two sets of 1/2–3/4 in. combination knockouts are provided on the bottom and the back of the switch. The switch mechanism features front accessible terminals for easy installation. The RCD can be padlocked in the OFF position and provision only is made for padlocking in the ON position. All exposed hardware is rustproof stainless steel.

  • Front accessible terminals

  • Compact design

  • Flush blackwall

  • 1/2–3/4 in. knockouts

  • Stainless steel hardware

EEMAC 3R Non-Fusible Weatherproof Switches (600 V Maximum)

Poles

Amperes

Cat. No.

Dimensions–in. (mm)

Max. HP Rating

H

W

D

Height

120 Vac

240 Vac

480 Vac

600 Vac

2

30

RCD5326

8 3/4 (222)

4 1/2 (222)

3 1/4 (83)

9 3/8 (238)

2

5

10

15

3

RCD5336

3

7.5

15

20

2

60

RCD5626

-

10

3

RCD5636

25

30

NEMA Type 7 and 9 – Hazardous Locations

H60XBD

An enclosed automatic molded case switch for use in Divisions 1 and 2 of the following: Class I, Groups C and D; Class II, Groups E, F and G; or Class III, Hazardous Locations as defined in NEC Article 500. Furnished with threaded conduit openings in both top and bottom endwall. Not Suitable for use as service equipment. Listed as “Raintight’’ for outdoor applications.

Equipment grounding lugs supplied as standard. See CAD drawing of the switch to verify the short circuit current rating or the enclosed safety switch catalog.











Ampere Rating Enclosed Molded Case Switch Solid Neutral Assembly Horsepower Ratings–3Ø Size of Threaded Conduit Openings
Cat. No. Cat No. 240 Vac 480 Vac 600 Vac

60

H60XBD

100SNA

15

30

50

3/4 in.

60

H60XBDAA

100

H100XBD

30

60

75

1-1/4 in.

100

H100XBDAA

225

H225XJG*

225SNA

60

125

150

2-1/2 in.

Heavy Duty Receptacle Switches

Receptacle Switches with Appleton Receptacles

HU362AWAVW

Interlocked Receptacle Switches are furnished with a factory-installed three-phase four-wire Appleton Powertite. The fourth wire is connected to the switch equipment grounding terminal and is not a solid neutral termination. Interlocking linkage between the receptacle and switch mechanism protects against insertion or removal of the plug while the switch is in the “ON” position or insertion of any plug other than specified. Grounding lugs are included. Receptacles are epoxy powder coated over copper-free cast aluminum.







Receptacle Switches with Appleton Receptacles Single Throw 600 Vac, Three-Pole

System Amperes

Fuse Type Provision

Type 3R/12* *

Type 4/4X (Stainless Steel)*

Use with Appleton Plug

Horsepower Ratings–3Ø

480 Vac*

600 Vac*

250 Vdc*

Std.

Max.

Std.

Max.

Std.

Max.

Fusible Three-Pole, 600 Vac, 250 Vdc

30

H

H361AWAVW

H361DSWAVW

ACP3034BC

5

15

7-1/2

20

5

60

H362AWAVW

H362DSWAVW

ACP6034BC

15

30

15

50

10

100

H363AWAVW

H363DSWAVW

ACP1034CD

25

60

30

75

20

Non-Fusible Three-Pole, 600 Vac, 250 Vdc

30

HU361AWAVW

ACP3034BC

20

30

5

60

HU362AWAVW

ACP6034BC

50

60

10

100

HU363AWAVW

ACP1034CD

75

100

20

Receptacle Switches with Crouse-Hinds Receptacles

CHU361AWC

Interlocked Receptacle Switches are furnished with a factory-installed three-phase, four-wire Crouse-Hinds Style 2 Arktite™. The fourth wire is connected to the switch equipment grounding terminal and is not a solid neutral termination. Interlocking linkage between the receptacle and switch mechanism protects against insertion or removal of the plug while the switch is in the “ON’’ position or insertion of any plug other than specified. Grounding lugs are included. *

 
 
 
 

Receptacle Switches with Crouse-Hinds Receptacles

System Amperes

Fuse Type Provision

Type 3R/12*

Type 4/4X (Stainless Steel)

Use with Crouse-Hinds Plug

Horsepower Ratings–3Ø

480 Vac*

600 Vac*

250 Vdc*

Std.

Max.

Std.

Max.

Std.

Max.

Fusible Three–Pole, 600 Vac, 250 Vdc

30

J

CH361AWC

CH361DSWC

APJ3485

5

15

7 1/2

20

5

60

CH362AWC

CH362DSWC

APJ6485

15

30

15

50

10

100

CH363AWC

CH363DSWC

APJ10487

25

60

30

75

20

Non-Fusible Three–Pole, 600 Vac, 250 Vdc

30

CHU361AWC

CHU361DSWC

APJ3485

20

30

5

60

CHU362AWC

CHU362DSWC

APJ6485

50

60

10

100

CHU363AWC

CHU363DSWC

APJ10487

60

100

20

Appleton and Crouse-Hinds Receptacle Switch 600 Vac Short Circuit Current Rating

Amperes

10 kAIR Fuses

100 kAIR Fuses

200 kAIR Fuses

14 kAIR Circuit Breaker

18 kAIR Circuit Breaker

Fusible Three–Pole, 600 Vac, 250 Vdc

30

H, K

J, R

60

H, K

100

H, K

Non-Fusible Three–Pole, 600 Vac, 250 Vdc

30

H, K

J, R, T*

J, R, T

FA

FH

60

H, K

100

H, K

Heavy Duty Safety Switch Accessories

Rainproof Bolt-On Hubs and Water-Resistant Hubs

Rainproof Bolt-On Hubs

Rainproof Bolt-On Hubs

All hubs are for indoor or rainproof applications.

Suitable for use with conduit having ANSI standard taper pipe thread.

Type 3R switches with catalog number ending in RB have a bolt-on closing cap factory installed:

  • Accepts 3/4 in. through 2-1/2 in. bolt-on hubs.

  • No gaskets required.

Type 3R switches with R suffix have blank top endwalls *

  • Accepts 3 in. through 4 in. bolt on hubs.

  • Gaskets provided.

  • Conduit entry holes must be cut in the field.

Rainproof Bolt-On Hubs *

Conduit Size 3/4 1 1-1/4 1-1/2 2 2-1/2 3 4 Closing Cap
Hub Cat. No

B075

B100

B125

B150

B200

B250

B300

B400

BCAP

Water Resistant Hubs

Water Resistant Hubs

  • Suitable for use with conduit having ANSI standard taper pipe thread.

  • Water resistant hubs are field installed on Type 4/4X/5 stainless steel and Type 12/3R and 12K enclosures.

  • Water resistant hubs are available in zinc or chrome plated finish.

  • Gaskets are provided.

 

Water Resistant Hubs*

Conduit Size 1/2 3/4 1 1-1/4 1-1/2 2 2-1/2 3 3-1/2 4
Standard-Zinc Hub Cat. No

-

H075

H100

H125

H150

H200

H250

H300

H350

H400

Chrome Plated Hub Cat. No.

H050CP

H075CP

H100CP

H125CP

H150CP

H200CP

Electrical Interlock Kits

EIK1 Electrical Interlock Kit

Electrical interlocks for heavy duty safety switches 30 A through 1200 A are available as field installed kits, or on Type 12 or Type 4X enclosure factory installed. A pivot arm operates from the switch mechanism, breaking the control circuit before the main switch blades break.

For factory installation catalog numbers available on Type 12 or 4X enclosures use the product configurator.



Electrical Interlock Kits * * *

Switch Amperes Rating Series Number* Electrical Interlock Kit Cat. No.*

30

F5–F8

EIK031

EIK032

60 (600 V)

F5–F8

EIK1

EIK2

60 (240 V)

F5–F8

EIK031

EIK032

100–200

F5–F8

EIK1

EIK2

30–100 Receptacle Switches

F5–F7

EIK1

EIK2

30–200 4- and 6-Pole Switches

F5–F6

EIK1

EIK2

400–1200

E4–E5

EIK40601

EIK40602

 

Electrical Interlock Contact Ratings *

Interlock Type AC 50 or 60 Hz DC
Volts Make Break Cont. Volts Make / Break Cont.
1 N. O. / 1 N. C. Contact (-1 Suffix *)

120

40 A

15 A

15 A

115

0.50 A

15 A

240

20 A

10 A

230

0.25 A

480

10 A

6 A

-

-

-

600

8 A

5 A

600

0.05 A

15 A

2 N. O. / 2 N. C. Contacts (-2 Suffix *)

120

30 A

3 A

10 A

115

1.0 A

10 A

240

15 A

1.5 A

230

0.30 A

480

7.5 A

0.75 A

-

-

-

600

6.0 A

0.60 A

600

0.10 A

10 A

 

Elevator Rated Electrical Interlocks * *

Amperes 240 VAC Elevator Interlock 600 VAC Elevator Interlock

30

EIK031EV

EIK031EV

60

EIK031EV

EIK06101EV

100

EIK06101EV

EIK06101EV

200

EIK201EV

EIK201EV

 

Class R Fuse Kits

When installed, the kit limits switch to Class R fuses only. Kits are available for field installation. Each kit supports one three pole switch.

240 Vac–Class R Fuse Kits *

Amperes Series Number Class R Fuse Kit Cat. No.

30

F5–F6

RFK03L

60

RFK03H

100

RFK10

200

HRK1020

400–600

E4–E5

HRK4060

 

600 Vac–Class R Fuse Kits * *

Amperes Series Number Class R Fuse Kit Cat. No.

30 *

F5–F6

RFK03H

30 A Receptacle Switches

F7

RFK06

30 A Four-Pole Switches

F5–F6

RFK06

60

F5–F7

RFK06H

100

RFK10

200

F5–F6

HRK1020

400–600

E4–E5

HRK4060

Line Side Barrier Kits

Barrier kits protect against inadvertent contact with line side, uninsulated, ungrounded, or service terminal live parts.

Line Side Barrier Kits for Heavy Duty Safety Switch

Amperes Voltage Blades/Fuses Catalog

30

600

2 or 3

LSBD602

30 / 60

240

2 or 3

LSBD202

60

600

2 or 3

LSBC02

100

240 / 600

2 or 3

LSBC02

200

240

3

LSBE203

3

600

3

LSBE603

400 / 600

240

2 or 3

LSBG203

600

2 or 3

LSBG602

800 / 1200

240

2

LSBF202

3

LSBF203

600

2 or 3

LSBF602

Internal Barrier Kits

SS06

Internal barrier kits provide an additional barrier that helps prevent accidental contact with live parts. Field-installed transparent barriers do not restrict visual inspection of the switch. Barrier provides IEC529 IP2X protection when door of enclosed disconnect switch is open. Designed with convenient door for accessing fuses for replacement without removing barrier and allows use of test probes.







Internal Barrier Kits for Heavy Duty

Amperes Voltage Blades Barrier for Cat. No.

30

240 / 600

2 or 3

Line and Load

SS03 *

60

240

SS03 *

60

600

SS06 *

100

240 / 600

SS10 *

200

SS20 *

400 / 600

Line Side

SS4060LI

Load Side

SS4060LO *

800 / 1200

Line Side

SS80120LI

Load Side

SS80120LO *

Solid Neutral Assembly Kits

Solid Neutral Assembly Kits * * * *

Amperes Series Number Standard Neutral Kit Cat. No. Terminal Data AWG / kcmil Optional Copper Terminal Data AWG / kcmil
Only Neutral Kit Cat. No.

30

F5–F6

CSN03

(2) 14-3 Al / Cu plus

(1) 14-3 Al / Cu Svc Ground

CSN03C

(2) 14-6 Cu plus

(1) 14-6 Cu Svc Ground

 

60

F5–F6

(240 V)

CSN03

(2) 14-3 Al / Cu plus

(1) 14-3 Al / Cu Svc Ground

CSN03C

(2) 14-6 Cu plus

(1) 14-6 Cu Svc Ground

 

F5–F6

(600 V)

CSN0610

(2) 14-1/0 Al / Cu plus

(2) 14-6 Al / Cu Svc Ground

CSN0610C

(2) 14-1/0 Cu plus

(2) 14-6 Cu Svc Ground

 

100

F5–F6

CSN0610

(2) 14-1/0 Al / Cu plus

(2) 14-6 Al / Cu Svc Ground

CSN0610C

(2) 14-1/0 Cu plus

(2) 14-6 Cu Svc Ground

 

200 *

F5–F6

CSN20

(2) 6-250 Al / Cu plus

(1) 14-10 Al / Cu Svc Ground

CSN20C

(2) 6-250 Cu plus

(1) 14-1/0 Cu Svc Ground

 

400 and 600

E4–E5

CH600SN

(4) 1-750 Al / Cu plus

(1) 4-300 Al / Cu Svc Ground

CH600SNC

(2) 1-600 Cu and

(2) 4-350 Cu plus

(2) 6-250 Cu Svc Ground

 
 

800

E4

H800SNE4

(6) 3/0-750 Al / Cu plus

(2) 6-350 Al / Cu Svc Ground

 

1200

E4

H1200SNE4

(8) 3/0-750 Al / Cu plus

(2) 6-350 Al / Cu Svc Ground

 

Solid Neutral Assemblies for Type 7/9 Enclosed Molded Case Switches

Ampere Rating

Cat. No.

30

100SNA

60

100

200

225SNA

Fuse Puller Kits

Fuse Puller Kits

Fuse Puller Kits are standard equipment on the following 30–100 A switches: Type 12, Type 4/4X/5 stainless steel, Type 4X fiberglass reinforced polyester and Krydon.

Fuse Puller Kit available for field installation on Type 1 and Type 3R, 30–100 A switches. One Fuse Puller Kit required for a three-pole fusible 240 V or 600 V heavy duty switch. Fuse Puller Kits can be field installed on switches manufactured since February 1980.

 
 
 

Fuse Puller Kits for Heavy Duty Safety Switches

Amperes Series Number Fuse Puller Kit Cat. No.

30

F5–F7

FPK03*

60

F5–F7 (600 V)

FPK0610

F5 (240 V)

FPK03

100

F5–F7

FPK0610

Equipment Grounding Kits

Safety Switches with “GL” suffix come complete with factory installed Grounding Kits. Additional Grounding Kits are available for field or factory installation in 30–1200 A, 240 and 600 Volt Heavy Duty Switches.

Equipment Grounding Kits and Terminal Data * *

Amperes Series Number Standard Cat. No. Terminal Data AWG/kcmil Optional Copper Only Cat. No. Terminal Data AWG/kcmil

30

F5–F6

GTK03

(2) 14-4 Cu or (2) 12-4 Al
or
(4) 14-12 Cu or (4) 12-10 Al

GTK03C * *

(2) 14-6 Cu

60

F5–F6 (600 V)

GTK0610

(2) 14-1/0 Cu or (2) 12-1/0 Al
and
(2) 14-6 Cu or (2) 12-6 Al

GTK0610C

(2) 14-1/0 Cu
and
(2) 14-6 Cu

60

F5–F6 (240 V)

GTK03

(2) 14-4 Cu or (2) 12-4 Al
or
(4) 14-12 Cu or (4) 12-10 Al

GTK03C

(2) 14-6 Cu

100

F5–F6

GTK0610

(2) 14-1/0 Cu or (2) 12-1/0 Al or
and
(2) 14-6 Cu or (2) 12-6 Al

GTK0610C

(2) 14-1/0 Cu
and
(2) 14-6 Cu

200

F5–F6

PKOGTA2

(2) 10-2/0 Cu
or
(2) 6-2/0 Al

PKOGTC2

(2) 14-4 Cu

400 and 600

E4–E5

PKOGTA2 *

(2) 10-2/0 Cu
or
(2) 6-2/0 Al

PKOGTC3

(4) 14-1/0 Cu

800

E4

PKOGTA7

(4) 4-350 Al / Cu

1200

E4

PKOGTA8

(8) 4-350 Al / Cu

 

Touch-Up Paint for Safety Switches

Touch-Up Paint for Safety Switches *

Description

Cat. No.

12 oz. Aerosol Paint Can, Square D ANSI-49 Gray Touch-Up Paint

PK49SP

 

Cover Viewing Window–Heavy Duty Single Throw Switches

Cover viewing window is positioned over the blades to allow visual verification of “ON” / “OFF” status.

  • Available as standard on Heavy Duty Single Throw Safety Switches 30, 60, 100, and 200 A , Type 1, Type 3R, Type 12, and Type 4X Stainless Steel Enclosures. * Except 4- and 6-pole switches.

  • Units can be obtained without window on Type 12 and Type 4X stainless steel devices–shipped from factory.

  • Available as factory modification on Type 12 and Type 4X enclosures–400, 600, 800, and 1200 A.

  • Viewing windows are not available on Type 7/9, 4X Fiberglass-reinforced Polyester Enclosures.

Lock OFF / Lock ON

Optional Lock-OFF Guard Kit Installed

Lock off provisions are standard on Heavy Duty Switches.

Lock-on is also available as a factory modification on Type 12 and 304 Stainless Steel Type 4X enclosures. Obtain by selecting on product configurator.

Modifying a switch in the field may be done to the 30–200 A, Series F switches, all NEMA enclosure types, and to 400–1200 A switches, Series E, all NEMA enclosure types. The lockplate on the side of the switch next to the handle has a very small indentation (a center punch) towards the top of the lockplate, which may be drilled out to accommodate a padlock. Note that drilling a hole in the steel of our painted devices will expose unpainted steel, which should be touched up with paint. Gray paint in a spray paint can be ordered, catalog number PK49SP.

Lock Off Guard Kits

For field installed kits, the lock off guard works by covering the lockout tagout openings whenever the switch is in the “ON” position. This protects against a padlock from being inadvertently inserted into the switch lockplate. Available ONLY for use on Type 1, Type 3R, Type 12, Heavy Duty Safety Switches. The lock off guard is designed to help prevent accidents caused by an untrained or distracted employee, who could inadvertently attempt to apply a lockout device to a switch without turning the switch to “OFF”. Lock-off guard kits can be installed on Square D 30–200 A F series Type 1, 3R, and 12 switches in less than 30 seconds. The bright red colour reminds users of the seriousness of lockout/tag-out procedures.

Lock-Off Guard Kits for Heavy Duty Safety Switches

Switch Rating Cat. No.

30 A

LOGK1

60 A 240 V

60 A 600 V

LOGK2

100 and 200 A

Key Interlock Systems

Key Interlock System

Interlocks help protect against unauthorized operation Factory installed only on heavy duty safety switches from 30 A to 1200 A, Type 12 and 304 stainless steel Type 4X. Not available on hazardous location devices (Type 7/9) or fiberglass reinforced polyester (Type 4X).

The key interlock system is a simple and easy method of applying individual key interlock units and assemblies to the above equipment so as to require operation in a predetermined sequence.

Quoting: Contact Schneider Electric for catalog number, availability, and pricing prior to quoting a job. Detailed information is required before an order can be processed.

Ordering: Order cannot be released for production until the following information has been provided:

  • End User–Company name, address.

  • Function of each lock (e.g., switch to be locked open with key removed, key held when switch is closed).

  • Existing Equipment–if switch is to be interlocked with equipment already on site, provide brand of existing lock and key number.

  • Other New Equipment–if switch is to be interlocked with new equipment not yet installed at the site, then provide contact person and phone number so that locks may be coordinated.

  • Additional information may be required upon order entry.

Use these suffixes on switch catalog numbers:

  • KI = 1 lock per switch

  • KI2 = 1 lock with 2 cylinders (2 keys) per switch

  • KIKI = 2 separate locks per switch

Voltage Monitors for Safety Switches

Safety Switch with Voltage Monitoring

Voltage monitors installed on safety switches indicate when voltage is present, helping to prevent hazards during maintenance work. Voltage monitors can be combined with other safety features such as Key Interlock, Viewing Windows or Lock-ON provisions.

  • Available on 30–1200 A Type 12 * and 4X–304 stainless-steel heavy-duty safety switches

  • Obtain by selecting on product configurator *

  • Not available on NEMA Type 7 and 9 and Type 4X Fiberglass and Krydon switches

NOTE: When voltage monitoring is required for 30 and 60 A application, a 100 A enclosure is used.

Description

Line side monitor

SI

Load side monitor

LI

Line and load side monitor

LI2

Load Side Double Lug Kits

AL20DTF

200 A heavy duty F-Series switches are supplied standard with lugs suitable for one wire per phase. For two wires per phase and neutral, order the Double Lug Kit. Not included on switch wiring diagram as an accessory, available for Load Connections only. Lug can only be field installed on load side terminals. *






Double Lug Kits

Amperes

Cat. No.*

Lug Wire Range per Phase and Neutral AWG / kcmil

200

AL20DTF

(2) 6–300 Cu / Al

Copper Lug Kits

Lug kits that accept only copper wire are available for field installation:

  • Heavy Duty safety switches are supplied standard with Al lugs, which accept both Cu and Al wires.

  • Not available for use on Type 4X Fiberglass, Krydon or Type 7 and 9 switches.

  • For field installation, order copper lug kits. See Copper Lug Kits.

 
 
 


Copper Lug Kits *

Amperes Lug Kit Cat. No. Lug Wire Range AWG/kcmil

30–60

CL0306F

(1) 14-8 Cu solid
or
14-4 Cu stranded

100

CL10F

(1) 14-8 Cu solid
or
14-1/0 Cu stranded

200

CL20F

(1) 6-250 Cu

400

CL40F

(1) 1-600 Cu plus (1) 6-250 Cu

600

CL60F

(1) 4-350 Cu

800

1200

Compression Lug Kits–800 and 1200 A Safety Switches

H12LKE2

  • Compression Lug Kits available for field installation

  • Compression Lug Kits contain VCEL07512H1 Versa-Crimp compression lugs

  • Order one Compression Lug Kit per switching pole and/or neutral (see Compression Lug Kits)

  • Example: Three-pole three-wire requires three kits; three-pole four-wire requires four kits.

 

Compression Lug Kits

Amperes Lug Kit Cat. No. Conductors per phase Lug Wire Range kcmil

800

H8LKE2

(3) Line and (3) Load

500-750 kcmil (AI)
or
500 kcmil (CU)

1200

H12LKE2

(4) Line and (4) Load

500-750 kcmil (AI)
or
500 kcmil (CU)

Terminal Lug Data *

Rating (A) Wires Per Phase and Neutral Lug Wire Range AWG / kcmil

30

1 or 2

12–2 (Al) or 14–2 (Cu)

60 *

1

12–2 (Al) or 14–2 (Cu)

100 *

1

12–1/0 (Al) or 14–1/0 (Cu)

200 *

1

6–250 (Al / Cu)

400 *

1 or 2

1/0–750 (Al / Cu) or 1/0–300 (Al / Cu)

600

2

3/0–500 (Al / Cu)

800

3

3/0–750 (Al / Cu)

1200

4

3/0–750 (Al / Cu)

 

Conduit Provisions

Conduit Provisions *

Amperes Top and Bottom Endwall
Type 4X Fiberglass Reinforced Polyester and Krydon

30

3/4 in.

60

1-1/4 in.

100

2 in.

200

2-1/2 in.

 

Dimensions for Heavy Duty Safety Switches

VisiPacT Type 1 and 3R

See Terminal Lug Data for terminal lug data for the series switches listed in the dimension the Approximate Dimensions table.

Approximate Dimensions

Cat. No.

Series

H

W

D

W/H

Cat. No.

Series

H

W

D

W/H

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

VH221BGL

F8

14.57

370

6.36

162

5.11

130

7.48

190

VH221BRBGL

F8

14.84

377

6.63

168

5.05

128

7.6

193

VH321BGL

F8

14.57

370

6.36

162

5.11

130

7.48

190

VH321BRBGL

F8

14.84

377

6.63

168

5.05

128

7.6

193

VH361GL

F8

14.57

370

6.36

162

5.11

130

7.48

190

VH361RBGL

F8

14.84

377

6.63

168

5.05

128

7.6

193

VH361BGL

F8

14.57

370

6.36

162

5.11

130

7.48

190

VH361BRBGL

F8

14.84

377

6.63

168

5.05

128

7.6

193

VHU361GL

F8

14.57

370

6.36

162

5.11

130

7.48

190

VHU361RBGL

F8

14.84

377

6.63

168

5.05

128

7.6

193

VH222BGL

F8

14.57

370

6.36

162

5.11

130

7.48

190

VH222BRBGL

F8

14.84

377

6.63

168

5.05

128

7.6

193

VH322BGL

F8

14.57

370

6.36

162

5.11

130

7.48

190

VH322BRBGL

F8

14.84

377

6.63

168

5.05

128

7.6

193

VH362GL

F8

18.18

462

8.91

226

7.04

179

10.26

261

VH362RBGL

F8

18.4

467

9.08

231

6.98

177

10.39

264

VH362BGL

F8

18.18

462

8.91

226

7.04

179

10.26

261

VH362BRBGL

F8

18.4

467

9.08

231

6.98

177

10.39

264

VHU362GL

F8

18.18

462

8.91

226

7.04

179

10.26

261

VHU362RBGL

F8

18.4

467

9.08

231

6.98

177

10.39

264

VH223BGL

F8

21.84

555

8.91

226

7.04

179

10.28

261

VH223BRBGL

F8

22.1

561

9.08

231

7.02

178

10.42

265

VH323BGL

F8

21.84

555

8.91

226

7.04

179

10.28

261

VH323BRBGL

F8

22.1

561

9.08

231

7.02

178

10.42

265

VH363GL

F8

21.84

555

8.91

226

7.04

179

10.28

261

VH363RBGL

F8

22.1

561

9.08

231

7.02

178

10.42

265

VH363BGL

F8

21.84

555

8.91

226

7.04

179

10.28

261

VH363BRBGL

F8

22.1

561

9.08

231

7.02

178

10.42

265

VHU363GL

F8

21.84

555

8.91

226

7.04

179

10.28

261

VHU363RBGL

F8

22.1

561

9.08

231

7.02

178

10.42

265

VH224BGL

F8

28

711

16.61

422

8.51

216

18.55

471

VH224BRGL

F8

28.94

735

17.02

432

8.51

216

18.36

466

VH324BGL

F8

28

711

16.61

422

8.51

216

18.55

471

VH324BRGL

F8

28.94

735

17.02

432

8.51

216

18.36

466

VH364GL

F8

28

711

16.61

422

8.51

216

18.55

471

VH364RGL

F8

28.94

735

17.02

432

8.51

216

18.36

466

VH364BGL

F8

28

711

16.61

422

8.51

216

18.55

471

VH364BRGL

F8

28.94

735

17.02

432

8.51

216

18.36

466

VHU364GL

F8

28

711

16.61

422

8.51

216

18.55

471

VHU364RGL

F8

28.94

735

17.02

432

8.51

216

18.36

466

VisiPacT Type 4X and 12

Approximate Dimensions

Cat. No. Series H W D W / H Cat. No. Series H W D W / H
in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm

VH221DSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VH364SSGL

F8 28.9 734 17.47 444 8.94 227 19.27 489

VH221BDSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VHU364SSGL

F8 28.9 734 17.47 444 8.94 227 19.27 489

VH321DSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VH221AWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VH321BDSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VH221BAWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VH361DSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VH321AWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VH361BDSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VH321BAWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VHU361DSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VH361AWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VH361SSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VH361BAWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VHU361SSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VHU361AWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VH222DSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VHU361BAWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VH222BDSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VH222AWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VH322DSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VH222BAWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VH322BDSGL

F8 14.93 379 7.91 201 5.4 137 8.4 213

VH322AWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VH362DSGL

F8 16.93 430 8.9 226 7.26 184 10.71 272

VH322BAWKGL

F8 14.57 370 6.48 165 5.25 133 7.67 195

VH362BDSGL

F8 16.93 430 8.9 226 7.26 184 10.71 272

VH362AWKGL

F8 16.53 420 8.91 226 7.17 182 10.45 265

VHU362DSGL

F8 16.93 430 8.9 226 7.26 184 10.71 272

VH362BAWKGL

F8 16.53 420 8.91 226 7.17 182 10.45 265

VH362SSGL

F8 16.93 430 8.9 226 7.26 184 10.71 272

VHU362AWKGL

F8 16.53 420 8.91 226 7.17 182 10.45 265

VHU362SSGL

F8 16.93 430 8.9 226 7.26 184 10.71 272

VHU362BAWKGL

F8 16.53 420 8.91 226 7.17 182 10.45 265

VH223DSGL

F8 20.73 527 9.34 237 7.2 183 11.15 283

VH223AWKGL

F8 20.49 520 8.92 227 7.15 182 10.44 265

VH223BDSGL

F8 20.73 527 9.34 237 7.2 183 11.15 283

VH223BAWKGL

F8 20.49 520 8.92 227 7.15 182 10.44 265

VH323DSGL

F8 20.73 527 9.34 237 7.2 183 11.15 283

VH323AWKGL

F8 20.49 520 8.92 227 7.15 182 10.44 265

VH323BDSGL

F8 20.73 527 9.34 237 7.2 183 11.15 283

VH323BAWKGL

F8 20.49 520 8.92 227 7.15 182 10.44 265

VH363DSGL

F8 20.73 527 9.34 237 7.2 183 11.15 283

VH363AWKGL

F8 20.49 520 8.92 227 7.15 182 10.44 265

VH363BDSGL

F8 20.73 527 9.34 237 7.2 183 11.15 283

VH363BAWKGL

F8 20.49 520 8.92 227 7.15 182 10.44 265

VHU363DSGL

F8 20.73 527 9.34 237 7.2 183 11.15 283

VHU363AWKGL

F8 20.49 520 8.92 227 7.15 182 10.44 265

VH363SSGL

F8 20.73 527 9.34 237 7.2 183 11.15 283

VHU363BAWKGL

F8 20.49 520 8.92 227 7.15 182 10.44 265

VHU363SSGL

F8 20.73 527 9.34 237 7.2 183 11.15 283

VH224AWKGL

F8 28.93 735 17.01 432 9.02 229 18.58 472

VH224DSGL

F8 28.9 734 17.47 444 8.94 227 19.27 489

VH224BAWKGL

F8 28.93 735 17.01 432 9.02 229 18.58 472

VH224BDSGL

F8 28.9 734 17.47 444 8.94 227 19.27 489

VH324AWKGL

F8 28.93 735 17.01 432 9.02 229 18.58 472

VH324DSGL

F8 28.9 734 17.47 444 8.94 227 19.27 489

VH324BAWKGL

F8 28.93 735 17.01 432 9.02 229 18.58 472

VH324BDSGL

F8 28.9 734 17.47 444 8.94 227 19.27 489

VH364AWKGL

F8 28.93 735 17.01 432 9.02 229 18.58 472

VH364DSGL

F8 28.9 734 17.47 444 8.94 227 19.27 489

VH364BAWKGL

F8 28.93 735 17.01 432 9.02 229 18.58 472

VH364BDSGL

F8 28.9 734 17.47 444 8.94 227 19.27 489

VHU364AWKGL

F8 28.93 735 17.01 432 9.02 229 18.58 472

VHU364DSGL

F8 28.9 734 17.47 444 8.94 227 19.27 489

VHU364BAWKGL

F8 28.93 735 17.01 432 9.02 229 18.58 472

Type 1 and 3R

Approximate Dimensions

Cat. No. Series H W D W/H Cat. No. Series H W D W/H
in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm

H225

E4 50.25 1276 27.63 702 10.13 257 27.63 702

H328NR

E4 69.13 1756 36.62 930 17.75 451 36.62 930

CH225N

E4 50.25 1276 27.63 702 10.13 257 27.63 702

CH365

E4 50.25 1276 27.63 702 10.13 257 27.63 702

CH225NR

E5 50.31 1278 27.76 705 9.53 242 27.88 708

H365N

E4 50.25 1276 27.63 702 10.13 257 27.63 702

H225R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

CH365R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

H226

E4 50.25 1276 27.63 702 10.13 257 27.63 702

H365NR

E5 50.31 1278 27.76 705 9.53 242 27.88 708

CH226N

E4 50.25 1276 27.63 702 10.13 257 27.63 702

CH366

E4 50.25 1276 27.63 702 10.13 257 27.63 702

CH226NR

E5 50.31 1278 27.76 705 9.53 242 27.88 708

H366N

E4 50.25 1276 27.63 702 10.13 257 27.63 702

H226R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

H366NR

E5 50.31 1278 27.76 705 9.53 242 27.88 708

H227

E4 69.13 1756 36.62 930 17.75 451 36.62 930

CH366R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

H227N

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H367

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H227NR

E4 69.13 1756 36.62 930 17.75 451 36.62 930

CH367N

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H227R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

CH367NR

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H228

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H367R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H228N

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H368

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H228NR

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H368N

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H228R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H368NR

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H265

E4 50.25 1276 27.63 702 10.13 257 27.63 702

H368R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H265R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

HU265

E4 50.25 1276 27.63 702 10.13 257 27.63 702

H266

E4 50.25 1276 27.63 702 10.13 257 27.63 702

HU265R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

H266R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

HU266

E4 50.25 1276 27.63 702 10.13 257 27.63 702

H267

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU266R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

H267R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU267

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H268

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU267R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H268R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU268

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H325

E4 50.25 1276 27.88 708 10.13 257 27.88 708

HU268R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

CH325N

E4 50.25 1276 27.88 708 10.13 257 27.88 708

CHU365

E4 50.25 1276 27.63 702 10.13 257 27.63 702

H325R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

CHU365R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

CH325NR

E5 50.31 1278 27.76 705 9.53 242 27.88 708

CHU366

E4 50.25 1276 27.63 702 10.13 257 27.63 702

H326

E4 50.25 1276 27.63 702 10.13 257 27.63 702

CHU366R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

CH326N

E4 50.25 1276 27.63 702 10.13 257 27.63 702

HU367

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H326R

E5 50.31 1278 27.76 705 9.53 242 27.88 708

HU367R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

CH326NR

E5 50.31 1278 27.76 705 9.53 242 27.88 708

HU368

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H327

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU368R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

CH327N

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU461

F5 20.5 521 14.75 375 6.85 174 16.13 410

H327R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU462

F5 20.5 521 14.75 375 6.85 174 16.13 410

H327NR

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU463

F5 20.5 521 14.75 375 6.85 174 16.13 410

H328

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU464

F5 29 737 23.25 591 8.75 222 24.88 632

H328N

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU465

E4 50.25 1276 33.88 861 10.13 257 33.88 861

H328R

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU466

E4 50.25 1276 33.88 861 10.13 257 33.88 861

Type 4, 4X, 5, 12, NEMA Type 7 and 9

See Terminal Lug Data, for terminal lug data for the series switches listed in the following table.

Approximate Dimensions

Cat. No. Series H W D W/H Cat. No. Series H W D W/H
in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm

CH225NAWK

E4 46.25 1175 26.25 667 10.13 259 26.25 667

H461AWK

F6 20.5 521 14.75 375 6.8 173 16.13 410

H225NAWK

E4 46.25 1175 26.25 667 10.13 259 26.25 667

H461DS

F6 20.82 529 15.08 383 6.97 177 16.85 428

H225NDS

E4 46.25 1175 26.25 667 10.13 259 26.25 667

H462AWK

F6 20.5 521 14.75 375 6.8 173 16.13 410

H225XJG

A1 22.56 573 10.88 276 7.75 197 10.88 276

H462DS

F6 20.82 529 15.08 383 6.97 177 16.85 428

H226AWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H463AWK

F6 20.5 521 14.75 375 6.8 173 16.13 410

H226DS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H463DS

F6 20.82 529 15.08 383 6.97 177 16.85 428

H226NDS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H464AWK

F6 29 737 23.25 591 8.75 222 24.88 632

CH226NAWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H464DS

F6 29 737 23.75 603 8.88 226 25.25 641

H227AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H465AWK

E5 46.25 1175 32.5 826 10.13 259 32.5 826

H227NAWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H663AWK

F6 20.5 521 14.75 375 6.8 173 16.13 410

H228AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H663DS

F6 20.82 529 15.08 383 6.97 177 16.85 428

H228NAWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H664AWK

F6 29 737 23.25 591 8.75 222 24.88 632

H265AWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H664DS

F6 29 737 23.75 603 8.88 226 25.25 641

H265DS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU265AWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H266AWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU265DS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H266A

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU266AWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H266DS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU266DS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H267AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU267AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H267NAWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU268AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H268AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU361DF

F1 16.5 419 11 279 8.8 224 11 279

H268NAWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU361DX

F1 19.4 493 11.4 290 8.6 218 11.4 290

H325AWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU362DF

F1 16.5 419 11 279 8.8 224 11 279

H325DS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU362DX

F1 19.4 493 11.4 290 8.6 218 11.4 290

CH325NAWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU363DF

F1 24.8 630 13.7 348 12 305 13.7 348

H325NDS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU363DX

F1 25.25 641 11.4 290 8.6 218 11.4 290

H326AWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU364DF

E1 31.3 795 26.3 668 11.8 300 26.3 668

H327AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

CHU365AWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H327NAWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

CHU365DS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H328AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU365SS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H328NAWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

CHU366AWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H361DF

F1 16.5 419 11 279 8.8 224 11 279

CHU366DS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H361DX

F1 19.4 493 11.4 290 8.6 218 11.4 290

HU366SS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

H362DF

F1 16.5 419 11 279 8.8 224 11 279

HU367AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H362DX

F1 19.4 493 11.4 290 8.6 218 11.4 290

HU368AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

H363DF

F1 24.8 630 13.7 348 12 305 13.7 348

HU461AWK

F6 20.5 521 14.75 375 6.8 173 16.13 411

H363DX

F1 25.25 641 11.4 290 8.6 218 11.4 290

HU461DS

F6 20.82 529 15.08 383 6.97 177 16.85 428

H365SS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU462AWK

F6 21.25 540 16.13 410 6.8 173 16.13 410

H364DF

E1 31.3 795 26.3 668 11.8 300 26.3 668

HU462DS

F6 20.82 529 15.08 383 6.97 177 16.85 428

CH365AWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU463AWK

F6 20.5 521 14.75 375 6.8 173 16.13 410

H365DS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU463DS

F6 20.82 529 15.08 383 6.97 177 16.85 428

H365NAWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU464AWK

F6 29 737 23.25 591 8.75 222 24.88 632

H365NDS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU464DS

F6 29 737 23.75 603 8.88 226 25.25 641

CH366AWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

CHU465AWK

E5 46.25 1175 32.5 826 10.13 259 32.5 826

H366DS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU661AWK

F6 20.5 521 14.75 375 6.8 173 16.13 410

H366NAWK

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU661DS

F6 20.82 529 15.08 383 6.97 177 16.85 428

H366NDS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU662AWK

F6 20.5 521 14.75 375 6.8 173 16.13 410

H366SS

E5 46.25 1175 26.25 667 10.13 259 26.25 667

HU662DS

F6 20.82 529 15.08 383 6.97 177 16.85 428

H367AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU663AWK

F6 20.5 521 14.75 375 6.8 173 16.13 410

H367NAWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU663DS

F6 20.82 529 15.08 383 6.97 177 16.85 428

H368AWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU664AWK

F6 29 737 23.25 591 8.75 222 24.88 632

H368NAWK

E4 69.13 1756 36.62 930 17.75 451 36.62 930

HU664DS

F6 29 737 23.75 603 8.88 226 25.25 641
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.