3130CT2401

Light Duty Safety Switches

Light Duty–Visible Blades 10 kA Short Circuit Current Rating

L111N

The Square D light duty enclosed switch is ideal for home applications in disconnecting power to workshops, hobby rooms, furnaces, and garages. Not suitable for use as service equipment.

The light duty safety switch has visible blades and a ground lug as standard features.








Light Duty 120 V or 120/240 Volt–Single Throw Fusible Switches

System

Amperes

Type 1 Indoor
Cat. No.

Equipment Ground Kit

Horsepower Ratings

Std (Fast Acting One-Time Fuses)

Max (Dual Element Time-Delay Fuses)

120 V

240 V

120 V

240 V

Two–Wire (One Blade and Fuseholder, One Neutral)–120 Vac Plug Type Fuses

30

L111N

Standard

Three–Wire (Two Blade and Fuseholder, One Neutral)–120/240 Vac Plug Type Fuses

30

L211N

Standard

1/2

1 1/2

2

3

Three–Wire (Two Blade and Fuseholder, One Neutral)–120/240 Vac Cartridge Type Fuses

30

L221N

Standard

1/2

1 1/2

2

2

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.