3130CT2401

General Duty Safety Switches

General Duty–Up To 100 kA Short Circuit Current Rating

CD223N

General duty safety switches are designed for residential and commercial applications where durability and economy are prime considerations. Typical loads are lighting, air conditioning, and appliances.

General duty safety switches are suitable for use as service equipment when equipped with a factory bonded neutral assembly and ground lug.

240 Volt–Single Throw Fusible Switches

Fusible Single Throw Safety Switches

System Amperes Type 1 Type 3R* Service Barrier Horsepower Ratings
STD (Fast Acting One-Time Fuses) MAX. (Dual Element Time-Delay Fuses)
120 Vac 240 Vac 120 Vac 240 Vac
Two–Wire (One Blade and Fuseholder, One Neutral)–120 Vac

Use Light Duty Devices or use three-wire devices

Three–Wire (Two Blade and Fuseholder, One Neutral)–120/240 Vac Plug Type Fuses

30

CD211N*

1/2

1-1/2

2

3

Three–Wire (Two Blade and Fuseholder, One Neutral)–120/240 Vac Cart. Type Fuses

30

CD221N*

1-1/2

3*

3

7-1/2*

60

CD222N

CD222NRB

Factory Included

1-1/2

3

7-1/2*

3

10

15*

100

CD223N

CD223NRB

7-1/2

15*

15

30*

200

CD224N*

CD224NRB*

15

25*

60*

400

CD225N

CD225NR

50

125

600*

CD226N

CD226NR

75

150

Four–Wire (Three Blade and Fuseholder, One Neutral)–120/240 Vac Cart. Type Fuses

30

CD321N*

CD321NRB*

-

3

7-1/2

60

CD322N

CD322NRB

Factory Included

1-1/2

3

7-1/2*

3

10

15*

100

CD323N

CD323NRB

7-1/2

15*

15

30*

200

CD324N*

CD324NRB*

15

25*

60*

400

CD325N

CD325NR

50

125

600*

CD326N

CD326NR

75

150

Short Circuit Current Ratings–AC Only

Fuse Class

Short Circuit Rating

Plug

10 kA

H, K

R

10 kA *

R with Rejection Fuse Clips

100 kA

J

NOTE:
  • Class J fuse provisions:

    • Not available on 30–100 A general duty safety switches.

    • Available on 200–400 A general duty safety switches. Field relocation of the load side fuse base assemblies to the alternate Class J fuse position marked in the switch is required.

    • Available on 600 A general duty safety switches. Field installation on Class J Fuse kit GDJK600 is required.

Accessories and Lug Data

Field-Installed Fuse Puller Kits

FPK03 Fuse Puller Kit
Series F Fusible Switches Only

Kit consists of three fuse pullers as required for a three-pole, fusible, 60 or 100 A general duty switch. Kits can be installed only in 60 or 100 A Series F fusible switches.

Fuse Puller Kits

Switch Ampere Rating

Series No.

Cat. No.

60

F

FPK03

100

FPK0610

Field-Installed Electrical Interlock Kits

EIK031

EIK1

Electrical interlocks for Series F 100–200 A general duty safety switches and Series F 60 A fusible general duty safety switches are available in kit form for field installation. Each kit contains instructions for proper field mounting. A pivot arm operates from switch mechanism, breaking the control circuit before the main switch blades break.

Electrical Interlock Kit

Switch
Amperes Rating

Electrical Interlock Kit Cat. No. *

Series F 60

EIK031 or EIK032

Series F 100–200

EIK1 or EIK2

Electrical Interlock Contact Ratings*

Interlock Type

AC 50 or 60 Hz

DC

Volts

Make

Break

Cont.

Volts

Make / Break

Cont.

1 N. O. / 1 N. C. Contact

(-1 Suffix *)

120

40 A

15 A

15 A

115

0.50 A

15 A

240

20 A

10 A

230

0.25 A

2 N. O. / 2 N. C. Contacts

(-2 Suffix *)

120

30 A

3 A

10 A

115

1.00 A

10 A

240

15 A

1.5 A

230

0.30 A

Class R Fuse Kits

Rejection kits, to be used with Class R fuses, are available for field installation.

Ampere Rating

Catalog Number

30

DRK30

60
(F-series)

RFK03H

100
(F-series)

RFK10

200

HRK1020

400

DRK40

600

DRK600

Equipment Grounding Kits

PK3GTA1

GTK0610

PKOGTA2

Equipment Grounding Kits

Switch Ampere Rating

Cat. No.

Lug Wire Range (AWG)

30 *

Std.

(1) 14–10 Cu or (1) 12–8 Al

30

PK3GTA1

(3) 14–4 Cu or (3) 12–4 Al or (6) 14–12 Cu or (6) 12–10 Al

60 *

GTK03

(2) 14–4 Cu or (2) 12–4 Al (4) 14–12 Cu or (4) 12–10 Al

100

GTK0610

(2) 14–1/0 Cu or (2) 12–1/0 Al (2) 14–6 Cu or (2) 12–6 Al

200

PKOGTA2

(2) 10–2/0 Cu or (2) 6–2/0 Cu Al

400, 600

PKOGTA2 *

(2) 10–2/0 Cu or (2) 6–2/0 Cu Al

NOTE: Canadian general duty safety switches come complete with factory installed grounding kits.

Field-Installed Lug Kit 400–600 A

Field-Installed Lug Kit 400–600 A

Switch Ampere Rating

Lug Kit Cat. No.

Wire Range

400 or 600 Series E01, E02, and E03*

GD4060LK

1-1/0-600 kcmil

2-1/0-500 kcmil

4-1/0-250 kcmil

Line Side Barrier Kits

Barrier kits protect against inadvertent contact with line side, uninsulated, ungrounded, or service terminal live parts.

Line Side Barrier Kits for General Duty Safety Switches

Amperes Voltage Blades/Fuses Catalog

60*

240

2 or 3

LSBD202

100

240

LSBC02

200

240

2

LSBE202

3

LSBE203

400 / 600 / 800

240

2 or 3

LSBI02

Terminal Lug Data

Terminal Lug Data  *

Amperes

Conductors Per Phase

Lug Wire Range AWG/kcmil

 30*

1

12–8 (Al) or 14–8 (Cu)

 30

12–6 (Al) or 14–6 (Cu)

 60

12–2 (Al) or 14–2 (Cu)

100

12–1/0 (Al) or 14–1/0 (Cu)

200

6–250 (Al/Cu)

400
Type 1

1 or 2

(1) 1/0–750 (Al/Cu) or

(2) 1/0–300 (Al/Cu)

400
Type 3R

2

(1) 1–600 (Al/Cu) or

(2) 1/0–250 (Al/Cu)

600

4–500 (Al/Cu)

Dimensions for General Duty Safety Switches

Approximate Dimensions

Cat. No. Series H W W/H D Std. Pack
in. mm in. mm in. mm in. mm

L111N

E2

7.63

194

5.00

127

6.13

156

4.00

102

1

L211N

E2

7.63

194

5.00

127

6.13

156

4.00

102

1

L221N

E2

7.63

194

5.00

127

6.13

156

4.00

102

1

CD211N

E3

9.25

235

6.75

171

7.25

184

3.63

92

5

CD221N

E3

9.25

235

6.75

171

7.25

184

3.63

92

5

CD221NRB

E3

9.63

245

7.25

184

7.75

197

3.75

95

5

CD222N

F1

14.63

372

6.50

165

7.45

189

4.88

124

1

CD222NRB

F1

14.88

378

6.63

168

7.45

189

4.88

124

1

CD223N

F3

17.50

445

8.50

216

10.50

267

6.50

165

1

CD223NRB

F3

17.50

445

8.50

216

10.50

267

6.50

165

1

CD224N

F1

29.00

737

17.25

438

19.00

483

8.25

210

1

CD224NRB

F1

29.25

743

17.25

438

19.00

483

8.25

210

1

CD225N

E3

45.12

1146

24.00

610

24.88

632

8.88

226

1

CD225NR

E1

30.63

778

21.38

543

22.25

565

10.13

257

1

CD226N

E3

49.13

1248

24.00

610

24.88

632

8.88

226

1

CD226NR

E1

49.13

1248

24.75

629

25.13

638

8.88

226

1

CD321N

E3

9.25

235

6.75

171

7.25

184

3.63

92

5

CD321NRB

E3

9.63

245

7.25

184

7.75

197

3.75

95

5

CD322N

F1

14.63

372

6.50

165

7.45

189

4.88

124

1

CD322NRB

F1

14.88

378

6.63

168

7.45

189

4.88

124

1

CD323N

F3

17.50

445

8.50

216

10.50

267

6.50

165

1

CD323NRB

F3

17.50

445

8.50

216

10.50

267

6.50

165

1

CD324N

F1

29.00

737

17.25

438

19.00

483

8.25

210

1

CD324NRB

F1

29.25

743

17.25

438

19.00

483

8.25

210

1

CD325N

E3

45.12

1146

24.00

610

24.88

632

8.88

226

1

CD325NR

E1

30.63

778

21.38

543

22.25

565

10.13

257

1

CD326N

E3

49.13

1248

24.00

610

24.88

632

8.88

226

1

CD326NR

E1

49.13

1248

24.75

629

25.13

638

8.88

226

1

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.