46010-522-01

General Description

Introduction

This instruction bulletin contains instructions to receive, handle, store, and install PremSet™ Metal-Enclosed Switchgear transition sections, manufactured by Schneider Electric.

This bulletin must be used along with the main PremSet Medium Voltage Switchgear instruction bulletin, document no. 46010-519.


PremSet G06–L PremSet G06–R

Cubicle Reference

Transition Section Core Unit Function

G06-L

600 A transition section for left connection

G06-R

600 A transition section for right connection

G12-L

1200 A transition section for left connection

G12-R

1200 A transition section for right connection

PremSet Transition Section

This section includes these standard features and ratings:

  • Indoor enclosure offered in 14.75 in. (374.6 mm) wide section

  • Epoxy insulated busbar connection (non solid insulation system)

  • Left and right connection

  • Compatible to use with PremSet front and rear connection options

  • Compatible to use with PremSet base plinth options

  • Main applications:

    • Close coupled with Schneider Electric dry type transformer (supplied separate), 600 A only

    • Close coupled with Schneider Electric metering bay (supplied separate)

    • Close coupled with Schneider Electric MV motor controller transition for Motorpact equipment, only right connection

Ratings

Description Rating

Rated max. voltage

15 kV

Rated power frequency withstand voltage

36 kV; 1 minute

Rated BIL insulation level

95 kV BIL

Rated continuous current

600 A, 1200 A

Rated short circuit current withstand

Rated short time withstand current: 25 kA, 2 sec.

Rated peak withstand current: 65 kA

Dimensions and Weights

Unit Type Connection Width
in. (mm)
Depth
in. (mm)*
Height
in. (mm)*
Approx. Weight*
lb (kg)
Cmax LV Box* C LV Box*
Standard Door Add’l Depth Door No Base Plinth Base Plinth
10.25 (260)
Base Plinth
20.50 (520)
No Base Plinth Base Plinth
10.25 (260)
Base Plinth
20.50 (520)
G06-L, G06-R Front 19.10 (485.14) 35.83 (910) 44.49 (1130) 86.5 (2198) 96.75 (2458) 107 (2718) 78.5 (1994) 88.75 (2254) 99 (2514) 220 (100)
G-12L, G-12R Rear 19.10 (485.14) 51.4 (1305.5) 59.7 (1516) 386 (175)
Front View
G06-L, G12-L Side View
G06-R, G12-R Side View
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.