6055CT2201

Components and Accessories

EvoPacT Circuit Breaker and Breaker Compartment

EvoPacT MV circuit breakers move on side-mounted rollers supported on rails inside the cell. Circuit breakers can roll on bottom-mounted wheels outside the cell.

Circuit Breaker Compartment, 1200 A and 2000 A

These are mounted in a one- or two-high structure, and auxiliary devices can be mounted above a circuit breaker in a single high structure. Instruments can be mounted on the door in front of the circuit breaker.

Doors are standard left-hand hinged and come with two thumb screws per door. Doors are also available with a latching system. Please see your sales representative for more information. Through-door racking is standard on the circuit breaker. For details on through-door indicator position see Instruction Bulletin NNZ9886800.

General Characteristics for EvoPacT Withdrawable MV Circuit Breakers

Designation

Rated voltage

Ur

kV

5/15

Rated frequency

fr

Hz

50/60

Rated power frequency withstand voltage

Ud

kV

19/36

Rated short-circuit breaking current

Isc

kA

25/40

Rated duration of short circuit

K

s

2

Rated continuous current

Ir

A

1200/2000

Rated operating sequences

O - 0.3 s - CO - 15 s - CO

O - 0.3 s - CO - 3min - CO

O - 3min - CO - 3min - CO

No load mechanical endurance

Number of operations

30,000

Standard Electrical Characteristics according to IEEE C37.09, NEMA C37.54 CLASS S1 M2

Common Characteristics

Rated voltage

Ur

kV

5

15

Rated frequency

fr

Hz

60

60

Rated power frequency withstand voltage

Ud

kV

19

36

(1 min)

Phase-phase and Phase-ground

Rated impulse basic insulation level withstand voltage

Up

kV

60

95

(1 min)

Phase-phase and Phase-ground

Rated operating sequence

O - 0.3 s - CO - 15 s - CO

O - 0.3 s - CO - 15 s - CO

Rated continuous current

A

1200/2000

1200/2000

Rated short-circuit and short-time breaking

kA Sym

25

40

25

40

Rated duration of short circuit

s

2

2

2

2

Rated peak withstand current

kA

65

104

65

104

Percentage DC component

   

47%

Interrupting time

ms

50 ms, 3.00 cycles, 60Hz

Electrical Characteristics for Capacitor Rated Circuit Breakers

Capacitor Switching Rated Circuit Breakers (C2)

 

Ir 1200A

Ir 2000A

Rated capacitor back-to-back bank current

A

630

400, 1000

Rated cable-charging breaking current

A

25

25, 31.5

Rated line-charging breaking current

A

2–10

2–10

Rated capacitor bank inrush making current

kApk

20

20

No load mechanical endurance

cycles

30,000

Classification

C2-M2

Electrical Characteristics for Generator Rated Circuit Breakers according to IEC/IEEE 62271-37-013

Generator Rated Circuit Breakers

Rated continuous current

A

1200/2000

Rated short-circuit and short-time breaking current

kA Sym

25

25

Rated duration of short circuit

kA

2

2

Close-and-latch current

kApk

68.5

68.5

Interrupting time

 

3 cycles

Classification

 

G2-M3

Rated operating sequence

 

CO - 30 min - CO

Rated voltage

 

5 kV

15 kV

Rated power frequency withstand voltage

 

20 kV

38 kV

Designed to Operate in the Following Conditions according to ANSI/IEEE

Operating Conditions

Ambient air temperature

Minimum

23°F (-5°C)

Maximum

104°F (40°C)

Altitude (maximum without derating)

Standalone circuit breaker

Less than or equal to 3300 ft (1000 m)

Atmosphere

No dust, smoke, salt corrosive, or flammable gas or vapor

Humidity

Average relative humidity over 1 month

≤ 90%

Circuit Breaker Racking Mechanism

The racking mechanism, racking port, and position indicator are integrated on the circuit breaker. To help reduce the risk of personnel exposure to live medium voltage components, every circuit breaker compartment is equipped with a mechanical trip pushbutton operable with the front door closed.

The mechanical trip pushbutton enables manual tripping of the circuit breaker. It is also interlocked with the racking port to allow for manual racking in the event that power is lost, and operations cannot be performed electrically. The mechanical trip pushbutton also comes with padlock provision.

Through-the-door racking is standard, and the door must be closed when racking the device from one position to another. The racking port can also be padlocked.

Further information on the circuit breaker racking mechanism, racking port, and position indicator can be found in JYT3013100, EvoPacT™ Medium Voltage Vacuum Circuit Breaker (VCB) User Guide.

MOC Switch (Mechanism Operated Contacts)

  • Mounted on left-hand side above each circuit breaker in the circuit breaker compartment 25–40 kA

  • Operates in the Test and Connected Positions as standard

  • 10 contacts as standard, 13 contacts available

  • Rated to 10,000 Cycles.

TOC Switch (Truck Operated Contacts)

  • Mounted on right-hand side above each circuit breaker in the circuit breaker compartment up to 25 and 40 kA

  • Auxiliary Contacts same as MOC

  • 10 contacts as standard

  • Rated to 1,000 Cycles

Current Transformers (CTs)

CTs are front-accessible, bushing/window-type, 600 V rated, single- or multi-ratio CTs can be mounted in the compartment around the insulating tubes of the line or load-side primary high-voltage contact bushing assembly. A maximum of four CTs, depending on accuracy, can be mounted per phase—two on the line side and two on the load side.

  • 1 or 2 standard-accuracy CTs on line and/or load side or

  • 1 high-accuracy CT on one side, plus 1 or 2 standard-accuracy CTs on the other.

Please reach out to your Schneider Electric representative for more information.

Auxiliary Compartments-Control Power Transformers, Voltage Transformers, and Low Power Voltage Transformers

Both VT and CPT drawers are available with extension rails for ease of maintenance and access. The extension rails can be retracted in and out to allow the VTs and CPTs to slide out from their compartment and rest on the rails for easy inspection, maintenance, installation, or replacement. Extension rails are fully extendable and support the weight of the drawer.

  • Instruments can be mounted on the door in front of auxiliary device drawers.

  • To help protect cable-connected auxiliary devices, use copper bus bars that are fully insulated with epoxy coating for the primary connections between the main or cable bus and the VT and CPT compartments. Connections may also be made with shielded MV cables. Please speak with your sales representative for more information.

  • Wiping ground contacts are standard.

  • Manual operation is the standard for VT and CPT drawers. Drawers can be upgraded to motorized racking for ease of maintenance to help reduce risk to personnel. The door must be closed when racking the drawer from one position to another. The racking port can be padlocked.

  • Through-door racking is also available.

LPVT

Voltage Transformer Details

  • Customers can select up to three 5 kV or 15 kV VTs. For increased space savings, LPVTs (Low Power Voltage Transformers) are also available and are mounted behind the LV box. See LPVT Application Sheet or reach out to your Schneider Representative for more details.

5/15KV SureSeT Voltage Transformers

System Line Voltage

Rated VT Primary Voltage (V)

Rated VT Secondary Voltage (V)

Ratio

Thermal Rating @ 86°F (30°C) (VA)

VT Connection

Ground Riser

Style

Fuse Included

Number of Fuses/Connections

Fuse Rating

MFR Part No.

Bill Rating (kV)

2,400

2,400

120

20:01

750

Open Delta

Yes

PTG3

Yes

2

2E

PTG3-2-60-242FFGC2*

60

2,400

120

20:01

Wye

No

No

1

2E

PTG3-1-60-242S

4,200

4,200

120

35:01:00

750

Open Delta

Yes

PTG3

Yes

2

1E

PTG3-2-60-422FFGC2*

4,200

120

35:01:00

Wye

No

No

1

1E

PTG3-1-60-422S

7,200

7,200

120

60:01:00

1,500

Open Delta

No

PTG5

No

2

1E

PTG5-2-110-722SS

110

7,200

120

60:01:00

300

Wye

No

UCI-17

No

1

.5E

753380204

8,400

8,400

120

70:01:00

1,500

Open Delta

No

PTG5

No

2

1E

PTG5-2-110-842SS

8,400

120

70:01:00

300

Wye

No

UCI-17

No

1

.5E

753380205

12,000

12,000

120

100:01:00

1,500

Open Delta

No

PTG5

No

2

.5E

PTG5-2-110-123SS

12,000

120

100:01:00

300

Wye

No

UCI-17

No

1

.5E

753380206

12,470

12,470

120

104:01:00

1500

Open Delta

No

PTG5

No

2

.5E

PTG5-2-SD-02293SS

7,200

120

60:01:00

300

Wye

No

UCI-17

No

1

.5E

753380204

13,200

13,200

120

100:01:00

1,500

Open Delta

No

PTG5

No

2

.5E

PTG5-2-110-1322SS

13,200

120

100:01:00

300

Wye

No

UCI-17

No

1

.5E

753380207

13,800

13,800

120

115:01:00

1,500

Open Delta

No

PTG5

No

2

.5E

PTG5-2-110-1382SS

13,800

120

115:01:00

300

Wye

No

UCI-17

No

1

.5E

753380208

14,400

14,400

120

120:01:00

1,500

Open Delta

No

PTG5

No

2

.5E

PTG5-2-110-1442SS

14,400

120

120:01:00

300

Wye

No

UCI-17

No

1

.5E

753380209

Control Power Transformer Details

  • 5, 10, or 15 kVA single-phase CPTs are available.

  • The secondary circuit breaker on the drawout truck is mechanically interlocked.

  • Padlock provision is standard

Low Power Voltage Transformers

Low Power Voltage Transformers are voltage sensors based on resistor dividers for low power digital protection and measuring devices, LPVT provide a low voltage output signal compatible with the new generation of digital relays and secondary equipment with high input impedance.

Due to its reduced size and weight, it brings an easy installation compared with standard VT and allows to have bigger instrument compartments because of the removal of the traditional VT drawer solutions.

Benefits of LPVTS include:

  • Insensitive to core saturation due to over-voltages and ferroresonance free due to lack of magnetic cores

  • No issues for short-circuits on secondary side.

  • Can support the protection function 25 - Synchronizing or Synchronism-Check Device.

  • No need of MV fuses

  • Cost saving solution during planning and execution due to the ability to serve a wider range of applications with fewer models. This leads to easier specification and design for consultants and reduces required inventory for integrators, resulting in potentially shorter lead times for end users.

  • The same product reference can guarantee both metering and protection purpose with a wide operating voltage range.

Application Details

A quantity of 3 for each cubicle that requires LPVTs shall be used and connected phase to ground. Each LPVT is provided with a shielded RJ45 cable.

1 x LPVT HUB EMS59573 is required in all cubicles featuring LPVTs and it shall be mounted in the LV box, the signals coming from the 3 LPVTs are merged into this HUB.

In case the required protection relay/meter/voltage sensing device does not feature a LPVTs input option, the transducer P7M12025 is required to connect the LPVTs to the device voltage inputs. A power supply is required for this transducer and shall be UL Listed Class 2 or an Industrial Control Low Voltage Limited Energy Power Supply

 LPVT and standard VT cradle/drawers cannot be used in the same line-up.

See LPVT application and specification sheet for more details E85875.

LPVT for nominal system voltage ranging from 2.4kV to 6.9kV, 3 required LPVT17A
LPVT for nominal system voltage 12kV to 14.4kV, 3 required LPVT24
Easergy range LPVT voltage HUB, 1 required EMS59573
LPVT Transducer Only when the protecting device does not have LPVT input. Multiple protecting devices can be connected to the transducers up to max. burden allowed P7M1202

LPVT Selection Line Volt (Phase Volt)

Solidly Grounded

LPVT Selection Line Volt (Phase Volt)

Low Resistance Grounded

Ungrounded

2400V (1385V) LPVT17A
4160V (2400V)
4800V (2770V) LPV
6900V (3985V
8320V (4800V
12000V (6930) LPVT24A
12470V (7200V)
13200V (7620V)
13800V (7970V)
14400V (8315V

Accuracy

Accuracy classes according to IEC 61869-11

0.5 for measure

3P for protection

Limits of ratio error and phase error for measuring LPVT.

Accuracy class

Percentage Ratio Error

ε, εcor U

± %

Phase Error φe, φcor φo ±

Minutes

Centiradians

At Voltage (% of rated) At Voltage (% of rated) At Voltage (% of rated)
80 100 120 80 100 120 80 100 120
0,5 0,5 0,5 0,5 20 20 20 0,6 0,6 0,6

Limits of ratio error and phase error for protection and multipurpose LPVT.

Accuracy class

Percentage Ratio Error

ε, εcor U

± %

Phase Error φe, φcor φo ±

± Minutes

Centiradians

At Voltage (% of rated) At Voltage (% of rated) At Voltage (% of rated)
2 20 80 100

FvX100

2 20 80 120

FvX100

2 20 80 100

FvX100

3P 6 3 3 3 3 240 240 120 120 120 7 3,5 3,5 3,5 3,5

Weight

LPVT Rating

Weight

LPVT - (3) LPVT17A

25 lb. (11 kg)

LPVT - (3) LPVT24A

25 lb. (11 kg)

CPT Drawout

  • 5, 10 or 15kVA single phase CPT are available.

  • The secondary breaker on the drawout truck is mechanically interlocked.

  • Padlock provision is standard.

  • For CPT and Fuse Selectrion see E58400.

  • For CPT specificatons see E85115.

For Seismic Applications, CPTS must be mounted on the floor in the lower compartment.

Installation and Connection

Recommended minimum space requirements around the equipment:

  • Rear of equipment – 36 in. (915 mm)

  • Front of equipment – 72 in. (1,830 mm)

  • Side of equipment – 26 in. (661 mm)

For additional installation and connection instructions, please refer to the SureSeT Medium Voltage, Metal-Clad, Indoor Switchgear User Guide.

Spares and Accessories

Breaker Test Cabinets

An optional test cabinet is available. The test cabinet consists of a small metal enclosure including:

  • A power on-off selector switch.

  • An amber light indicating the power is on.

  • A red light indicating the circuit breaker is closed.

  • A green light indicating the circuit breaker is open.

  • Close and open push buttons.

  • An 8 ft. (2.44 m) cable with a secondary control receptacle that can be plugged directly into the EvoPacT circuit breaker top secondary control plug.

Test cabinet can be wall-mounted as shown. Refer to documentation provided with test cabinet for mounting and electrical diagrams.

Please reach out to your Schneider Representative for parts availability and pricing.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.