6055CT2201

SureSeT Switchgear Range

Description

Schneider Electric Square D SureSeT metal-clad switchgear powered by EvoPacT MV vacuum circuit breakers provides control and protection of medium voltage power equipment.

SureSeT switchgear offers a two-high circuit breaker design in a narrow 26 in. wide footprint that is fully compartmentalized for circuit breaker, auxiliary equipment, and low voltage compartment. SureSeT switchgear is designed to be configured in various combinations to meet customer requirements.

SureSeT switchgear with EvoPacT MV circuit breakers are tested in accordance with IEEE C37.20.2. EvoPacT MV circuit breakers are tested per IEEE C37.09. SureSeT switchgear and EvoPacT are UL and cULus Listed.

Ratings

Standard Features

Maximum Voltages

4.76 kV, 15 kV

Continuous Current – Circuit Breakers

1200 A, 2000 A

Continuous Current – Main Bus

2000 A

Symmetrical Interrupting Capacity

25 kA, 40 kA

Basic Impulse Level

95 kV, peak (impulse) dielectric withstand

Enclosure

Type 1 – Indoor enclosure

Paint Color

White RAL 9003 finish standard.

SureSeT metal-clad switchgear as defined by IEEE C37.20.2 and includes:

  • Withdrawable circuit breakers

  • Fully compartmentalized construction

  • Grounded metal barriers enclose all live components

  • Automatic shutters over primary contacts

  • Fluidized-bed epoxy insulated bus

  • Mechanical and electrical interlocks

  • Disconnect type voltage transformers or low power voltage transformers

  • Disconnect type control power transformers with primary fuses

  • Grounded circuit breaker truck in and between test-disconnected and connected positions

  • Low voltage control compartment isolated from primary voltage areas

  • Front and rear access required

Handling:

  • Switchgear shipping sections are furnished with four lifting lugs and are shipped on pallets. Shipping split: One or two section cubicles.

Front View

Rear View

Legend

A

Auxiliary Compartment – Position A

F

Human Machine Interface (HMI) Screen (only available with Digital Monitoring package)

B

Auxiliary Compartment – Position B

G

Control Panel with local/remote switch, operational pushbuttons, and racking time delay

C

Low Voltage Compartment

H

Racking Mechanism Faceplate

D

Upper and Lower Circuit Breaker Compartment

I

Cable Connections

E

Instruments can be mounted on the panel doors in front of the circuit breakers or auxiliary drawouts.

J

Busbar Connection for Auxiliary to Main

Need to determine where this is referencing once in Windchill.

For more details on circuit breaker cubicle, refer to EvoPacT ANSI Circuit Breaker and Breaker Cell.

Technical Characteristics

SureSeT Switchgear Characteristics

Main Characteristics

Brand Square D™ by Schneider Electric
Range series of product SeT Series
Range of product SureSeT
Product or component type Metal-Clad MV Switchgear
Insulation types Group A. Bushings and stand-off insulators are molded fiberglass polyester.
Group B. Bushings are epoxy, stand-off insulators are porcelain.

Ratings of SureSeT switchgear with EvoPacT Series

Rated maximum voltage range available (kV rms) 5–15.0
Rated power frequency withstand range available (kV rms) 19–36
Rated lightning impulse withstand insulation levels available (kV peak) 60–95
Rated frequency (Hz) 60
Rated continuous current range available (A) 1200–2000
Rated momentary withstand current range available (kA peak) 65–104
Rated 2 second short-time withstand current (kA sym) 25–40
Enclosure category B
Internal arc withstand Non-Arc Rated
Schneider Electric environmental Eco-Design Level Green Premium 2
RoHS compliant Applicable
REACH compliant Applicable
California Proposition 65 Applicable

Ambient and Operating Conditions

Type Type 1 Indoor

Applicable Codes and Standards

cULus Listed
IEEE Compliant
NEMA Compliant
CSA Compliant
IEC/IEEE Compliant
Seismic IBC / ASCE 7 Compliant
3–cycle interrupting rating Rated
ANSI/IEEE C37.20.2, C37.09, C37.54, C37.55 Rated

General Characteristics

General Characteristics

Designation

Endurance

Rated operation sequences

O - 0.3 s - CO - 15 s - CO
O - 0.3 s - CO - 3min - CO
O - 3min - CO - 3min - CO

Mechanical endurance

Number of operations

30000

Operating Conditions and Standards

Designed to operate in the following conditions:

Operating Conditions

Ambient air temperature

Minimum value

23°F (–5°C)

Maximum value

104°F (40°C)

Average measured over 24 hour period

≤ +95°F

Maximum altitude above sea level

1,000 m (3,300 ft)

Atmosphere

No dust, smoke, salt corrosive, or flammable gas or vapor

Humidity

Average relative humidity over 24 hours

≤ +95 %

Average relative humidity over 1 month

≤ +90 %

For more information, refer to the

SureSeT Medium Voltage, Metal-Clad, Indoor Switchgear User Guide

Other service conditions

If operated beyond the normal service conditions, the circuit breaker is subject to accelerated aging.

The circuit breaker may only be used under conditions other than the normal service conditions with express written permission from Schneider Electric.

Storage

In order to preserve all of the device’s characteristics when stored for prolonged periods, we recommend storing the device in its original packaging, in dry conditions, and sheltered from the sun and rain at a temperature between –40°F (–40°C) and +158°F (70°C).

The maximum storage period is 12 months.

If the device was stored:

  • Between 6 and 12 months: perform basic preventative maintenance to help ensure a correct device operation.

  • Beyond 12 months: contact your Schneider Electric local service representative for device check-up.

Standards

SureSeT switchgear meets the following ANSI/IEEE standards:

  • ANSI/IEEE C37.20.2: IEEE Standard for Metal-Clad Switchgear

  • ANSI/IEEE C37.09: IEEE Standard Test Procedures for AC High-Voltage Circuit Breakers with Rated Maximum Voltage Above 1000V

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.