6055CT2201

Functions and Characteristics

General Bus and Compartment

1200 A and 2000 A risers and main buses are always silver-plated copper with epoxy coating.

For main bus compartment, Group A and B, pass-through barriers are molded polyester glass as standard for 25 kA and 40 kA.

Ground bus is ground bare copper.

Available Structures

Typical Section Configurations

Main-Feeder Lower / Auxiliary A, B Upper

Top In / Out

Feeder Lower / Feeder Upper

Top In / Out

Dimensions and Weight

Dimensions

Switchgear and Component Approximate Dimensions

Item

Dimension

A

Section Height

95 in. (2,413 mm)

B

Section Width

26 in. (660 mm)

C

Section Depth

92.5 in. (2,350 mm)

Weight

Switchgear and Component Approximate Weights

Item

Rating

Weight

Switchgear Section (two-high section)

Up to 40 kA

3,600 lb (1,633 kg)

Circuit Breaker

1200 A, 40 kA

340 lb (155 kg)

2000 A, 40 kA

410 lb (186 kg)

VT Drawer (three VTs)

15 kV

215 lb (98 kg)

CPT Drawer

15 kVA

348 lb (158 kg)

Low Power Voltage Transformers (three LPVTs)

15 kV

25 lb (11 kg)

Partner Ready Design

SureSeT switchgear is available as a semi-assembled offer to our OEMs and panel builders.

SureSeT switchgear is designed with OEMs and panel builders in mind. The front doors of the circuit breaker, auxiliary, and low voltage compartments are designed as removable panels or inserts that can be procured or prefabricated by our partners before the switchgear is prepared. This allows our partners to install and wire low voltage devices to the panels ahead of time so that when the switchgear arrives, the panels can be easily inserted and mounted to the compartment door frames.

This partner-ready design enables our OEMs and panel builders to achieve:

  • Easy and simple installation and wiring of low voltage devices

  • Efficiency in planning and assembly

  • Faster lead times compared to fully assembled offer

Please reach out to your Schneider Electric representative for more information on the SureSeT switchgear semi-assembled offer for OEMs and panel builders.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.