7400CT9601R01/23

Enclosure Diagrams and Accessories

Enclosure 1A—General Purpose Transformer: 0.05 kVA—120/240 V Secondary Current


Enclosure 2A—General Purpose Transformer: 0.10 kVA—120/240 V Secondary Current

Enclosure 3A—General Purpose Transformer: 0.15 kVA—120/240 V Secondary Current


Enclosure 4A—General Purpose Transformer: 0.25 kVA—120/240 V Secondary Current

Enclosure 5A—General Purpose Transformer: 0.50 kVA—120/240 V Secondary Current


Enclosure 6A—General Purpose Transformer: 0.75 kVA—120/240 V Secondary Current

Enclosure 7A—General Purpose Transformer: 1.00 kVA—120/240 V Secondary Current


Enclosure 8A—General Purpose Transformer: 1.50 kVA—120/240 V Secondary Current

Enclosure 9A—General Purpose Transformer: 2.00 kVA—120/240 V Secondary Current


Enclosure 10A—General Purpose Transformer: 3.00 kVA—120/240 V Secondary Current

Enclosure 12C—Dry Type Transformer: 3.00–6.00 kVA—Encapsulated NEMA Type 3R

Enclosure 13B—General Purpose Transformer: 5.00–10.00 kVA—120/240 V Secondary Current


Enclosure 14C—Dry Type Transformer: 9.00–15.00 kVA—Encapsulated NEMA Type 3R

Enclosure 15B—General Purpose Transformer—Encapsulated NEMA
Type 3R


Enclosure 16C—Dry Type Transformer: 30.00 kVA—Encapsulated NEMA Type 3R

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.