7400CT9601R01/23

Export Model Transformers

Export model transformers are designed to accommodate voltage systems world-wide.

In addition to being UL Listed and CSA Certified, export model transformers 10kVA and smaller are certified by TUV (file no. E9571881.01) to meet EN standard EN60-742. Original equipment is eligible for the “CE” mark if transformer components meet the EN60-742 standard.

Single-Phase—110/220 Vac Secondary; 50/60 Hz; cULus Listed (240 x 480 Vac Primary to 120/240 Vac Secondary - 60 Hz only)

kVA

220 x 440 Primary Catalog No.

Weight (lbs)*

Enclosure*

Full Capacity Taps

Degree C Temperature
Rise

Insulation Class

1

1S67F

21.2

7A

190/200/208/220 x 380/400/416/440

115

180

2

2S67F

39.1

9A

190/200/208/220 x 380/400/416/440

115

180

3

3S67F

55.2

10A

190/200/208/220 x 380/400/416/440

115

180

5

5S67F

135

13B

190/200/208/220 x 380/400/416/440

115

180

7.5

7S67F

165

13B

190/200/208/220 x 380/400/416/440

115

180

10

10S67F

165

13B

190/200/208/220 x 380/400/416/440

115

180

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.