7400CT9601R01/23

Resin-Filled Transformers

Resin-filled general purpose transformers are epoxy encapsulated. The enclosure has no openings, making resin-filled transformers ideal for use indoor or outdoor where airborne particles or contaminants could be detrimental to operation. The core-and-coil assembly is embedded in an epoxy resin compound and wall mounted for maximum protection. These units can be used outdoors without accessories. Units are UL® Listed and CSA® Certified.

Public Law 109-58, the 2005 Energy Act, mandates that distribution transformers be energy efficient. However, resin-filled units are not included in this law; they are listed in Section (35)(B)(ii) as “a transformer that is designed to be used in a special purpose application and is unlikely to be used in general purpose application, such as .... sealed and non-ventilating transformer....”


Resin Encapsulated Three and Single Phase Transformers

kVA

Type 3R STD

Type 3R 304 Stainless

Type 4X 304 Stainless

Catalog No.

Weight (lbs)*

Enclosure*

Catalog No.

Weight (lbs)*

Enclosure

Catalog No.

Weight (lbs)*

Enclosure

Full Capacity Taps*

Deg C Temp. Rise

Insulation Class

Three Phase—480 Vac Delta Primary 208Y/120 Vac Secondary, 60 Hz; UL/cULus Listed

3

3T2F

120

12C

3T2SS

120

12C

4X3T2FSS

165

54X

2–5%FCBN

115

180

6

6T2F

145

12C

6T2SS

145

12C

4X6T2FSS

195

54X

2–5%FCBN

115

180

9

9T2F

235

14C

9T2SS

235

14C

4X9T2FSS

290

54X

2–5%FCBN

115

180

15

15T2F

300

14C

15T2SS

300

14C

4X15T2FSS

350

54X

2–5%FCBN

115

180

30

30T2F

660

16C

30T2SS

660

16C

4X30T2FSS

850

55X

2–5%FCBN

115

180

Three Phase—480 Vac Delta Primary 240 Vac Delta Secondary, 60 Hz; UL/cULus Listed

3

3T5F

120

12C

3T5SS

120

12C

4X3T5FSS

165

54X

2–5%FCBN

115

180

6

6T5F

145

12C

6T5SS

145

12C

4X6T5FSS

195

54X

2–5%FCBN

115

180

9

9T75F

235

14C

9T75SS

235

14C

4X9T75FSS

290

54X

2–5%FCBN

115

180

15

15T75F

300

14C

15T75SS

300

14C

4X15T75FSS

350

54X

2–5%FCBN

115

180

30

30T75F

660

16C

30T75SS

660

16C

4X30T75FSS

850

55X

2–5%FCBN

115

180

Single Phase—240 x 480 Vac Primary 120/240 Vac Secondary, 60 Hz; UL/cULus Listed

1

1S1F

21.2

7A

1S1FSS

21.2

7A

4X1S1FSS

48

51X

None

115

180

1.5

1.5S1F

30.1

8A

1.5S1FSS

30.1

8A

4X1.5S1FSS

55

51X

None

115

180

2

2S1F

39.1

9A

2S1FSS

39.1

9A

4X2S1FSS

55

51X

None

115

180

3

3S1F

60

10A

3S1FSS

60

10A

4X3S1FSS

75

52X

None

115

180

5

5S1F

115

13B

5S1FSS

115

13B

4X5S1FSS

125

52X

None

115

180

7.5

7S1F

135

13B

7S1FSS

135

13B

4X7S1FSS

150

52X

None

115

180

10

10S1F

165

13B

10S1FSS

165

13B

4X10S1FSS

180

52X

None

115

180

15

15S1F

225

15B

15S1FSS

225

15B

4X15S1FSS

390

53X

None

115

180

25

25S1F

300

15B

25S1FSS

300

15B

4X25S1FSS

450

53X

None

115

180

Single Phase—480 Vac Primary 120/240 Vac Secondary, 60 Hz; UL/cULus Listed

1

1S40F

21.2

7A

1S40FSS

21.2

7A

4X1S40FSS

48

51X

2–5%FCBN

115

180

1.5

1.5S40F

30.1

8A

1.5S40FSS

30.1

8A

4X1.5S40FSS

55

51X

2–5%FCBN

115

180

2

2S40F

39.1

9A

2S40FSS

39.1

9A

4X2S40FSS

55

51X

2–5%FCBN

115

180

3

3S40F

60

10A

3S40FSS

60

10A

4X3S40FSS

75

52X

2–5%FCBN

115

180

5

5S40F

115

13B

5S40FSS

115

13B

4X5S40FSS

125

52X

2–5%FCBN

115

180

7.5

7S40F

135

13B

7S40FSS

135

13B

4X7S40FSS

150

52X

2–5%FCBN

115

180

10

10S40F

165

13B

10S40FSS

165

13B

4X10S40FSS

180

52X

2–5%FCBN

115

180

15

15S40F

225

15B

15S40FSS

225

15B

4X15S40FSS

390

53X

2–5%FCBN

115

180

25

25S40F

300

15B

25S40FSS

300

15B

4X25S40FSS

450

53X

2–5%FCBN

115

180

Single Phase—600 Vac Primary 120/240 Vac Secondary, 60 Hz; UL/cULus Listed

1

1S51F

21.2

7A

1S51FSS

21.2

7A

4X1S51FSS

48

51X

None

115

180

1.5

1.5S51F

30.1

8A

1.5S51FSS

30.1

8A

4X1.5S51FSS

55

51X

None

115

180

2

2S51F

39.1

9A

2S51FSS

39.1

9A

4X2S51FSS

55

51X

None

115

180

3

3S4F

60

10A

3S4FSS

60

10A

4X3S4FSS

75

52X

2–5%FCBN

115

180

5

5S4F

115

13B

5S4FSS

115

13B

4X5S4FSS

125

52X

2–5%FCBN

115

180

7.5

7S4F

135

13B

7S4FSS

135

13B

4X7S4FSS

150

52X

2–5%FCBN

115

180

10

10S4F

165

13B

10S4FSS

165

13B

4X10S4FSS

180

52X

2–5%FCBN

115

180

15

15S4F

225

15B

15S4FSS

225

15B

4X15S4FSS

390

53X

2–5%FCBN

115

180

25

25S4F

300

15B

25S4FSS

300

15B

4X25S4FSS

450

53X

2–5%FCBN

115

180

Single Phase—208 Vac Primary 120/240 Vac Secondary, 60 Hz; UL/cULus Listed

1

1S7F

21.2

7A

1S7FSS

21.2

7A

4X1S7FSS

48

51X

None

115

180

1.5

1.5S7F

30.1

8A

1.5S7FSS

30.1

8A

4X1.5S7FSS

55

51X

None

115

180

2

2S7F

39.1

9A

2S7FSS

39.1

9A

4X2S7FSS

55

51X

None

115

180

3

3S60F

60

10A

3S60FSS

60

10A

4X3S60FSS

75

52X

2–5%FCBN

115

180

5

5S60F

115

13B

5S60FSS

115

13B

4X5S60FSS

125

52X

2–5%FCBN

115

180

7.5

7S60F

135

13B

7S60FSS

135

13B

4X7S60FSS

150

52X

2–5%FCBN

115

180

10

10S60F

165

13B

10S60FSS

165

13B

4X10S60FSS

180

52X

2–5%FCBN

115

180

15

15S60F

225

15B

15S60FSS

225

15B

4X15S60FSS

390

53X

2–5%FCBN

115

180

25

25S60F

300

15B

25S60FSS

300

15B

4X25S60FSS

450

53X

2–5%FCBN

115

180

Single Phase—277 Vac Primary 120/240 Vac Secondary, 60 Hz; UL/cULus Listed

1

1S8F

21.2

7A

1S8FSS

21.2

7A

4X1S8FSS

48

51X

None

115

180

1.5

1.5S8F

30.1

8A

1.5S8FSS

30.1

8A

4X1.5S8FSS

55

51X

None

115

180

2

2S8F

39.1

9A

2S8FSS

39.1

9A

4X2S8FSS

55

51X

None

115

180

3

3S61F

60

10A

3S61FSS

60

10A

4X3S61FSS

75

52X

2–5%FCBN

115

180

5

5S61F

115

13B

5S61FSS

115

13B

4X5S61FSS

125

52X

2–5%FCBN

115

180

7.5

7S61F

135

13B

7S61FSS

135

13B

4X7S61FSS

150

52X

2–5%FCBN

115

180

10

10S61F

165

13B

10S61FSS

165

13B

4X10S61FSS

180

52X

2–5%FCBN

115

180

15

15S61F

225

15B

15S61FSS

225

15B

4X15S61FSS

390

53X

2–5%FCBN

115

180

25

25S61F

300

15B

25S61FSS

300

15B

4X25S61FSS

450

53X

2–5%FCBN

115

180

Single-Phase—120/240 Vac Secondary 60 Hz; cULus Listed

kVA

240 x 480 Primary
Catalog No.

Weight (lbs)*

Enclosure

600 Primary
Catalog No.

Weight (lbs)*

Enclosure

Full
Capacity Taps

Degree C Temperature
Rise

Insulation Class

0.05

50SV1A

4.2

1A

50SV51A

4.2

1A

None

55

105

0.1

100SV1A

4.5

2A

100SV51A

4.5

2A

None

55

105

0.15

150SV1A

6.2

3A

150SV51A

6.2

3A

None

55

105

0.25

250SV1B

10.5

4A

250SV51B

10.5

4A

None

80

130

0.5

500SV1B

13.8

5A

500SV51B

13.8

5A

None

80

130

0.75

750SV1F

15.5

6A

750SV51F

15.5

6A

None

115

180

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.