80043–740–01

Contents

NC26S through NC92S , NQC32S through NQC50S, NC26F through NC92F and NQC32F through NQC50F fronts only—Low Amp Standard Interior Trim Fronts.

Low Amp Interior / Low Amp interior Hinged Trim Fronts are rated for 100 and 225 A for NQ and 125 and 250 A for NF. High Amp Interior / High Amp Interior Hinged Trim Fronts are rated for 400, 600 A for NQ and 400, 600, 800 A for NF.

*

10-32 x 19/32-in. Self-threading screws (Quantities vary by kit. See Hardware Quantities.)

NC44VS through NC92VS and NC44VF through NC92VF fronts only—High Amp Standard Interior Trim Fronts.

Low Amp Interior / Low Amp interior Hinged Trim Fronts are rated for 100 and 225 A for NQ and 125 and 250 A for NF. High Amp Interior / High Amp Interior Hinged Trim Fronts are rated for 400, 600 A for NQ and 400, 600, 800 A for NF.

*

1/4-20 x 1-in. Screws (Quantities vary by kit. See Hardware Quantities.)

NC26SHR through NC92SHR and NC26FHR through NC92FHR fronts only—Low Amp Interior Hinged Trim Fronts.

Low Amp Interior / Low Amp interior Hinged Trim Fronts are rated for 100 and 225 A for NQ and 125 and 250 A for NF. High Amp Interior / High Amp Interior Hinged Trim Fronts are rated for 400, 600 A for NQ and 400, 600, 800 A for NF.

*

1/4-20 Spring nut (Quantities vary by kit. See Hardware Quantities.)

NC44VSHR through NC92VSHR and NC44VFHR through NC92VFHR fronts only—High Amp Interior Hinged Trim Fronts.

Low Amp Interior / Low Amp interior Hinged Trim Fronts are rated for 100 and 225 A for NQ and 125 and 250 A for NF. High Amp Interior / High Amp Interior Hinged Trim Fronts are rated for 400, 600 A for NQ and 400, 600, 800 A for NF.

*

   
NOTE: Contents not shown to scale.

Hardware Quantities

Item NC26 NC32 NC38 NC44 NC50 NC56
Type Qty. Type Qty. Type Qty. Type Qty. Type Qty. Type Qty.
E S/F 4 S/F 4 S/F 6 S/F 6 S/F 6 S/F 6
S/FHR 4 S/FHR 4 S/FHR 6 S/FHR 6 S/FHR 6 S/FHR 8
F/G S/FHR 4 S/FHR 4 S/FHR 4 S/FHR 4 S/FHR 4 S/FHR 4
VS/F 8 VS/F 8 VS/F 9
VS/FHR 8 VS/FHR 8 VS/FHR 8
Item NC62 NC68 NC74 NC80 NC86 NC92
Type Qty. Type Qty. Type Qty. Type Qty. Type Qty. Type Qty.
E S/F 8 S/F 8 S/F 10 S/F 10 S/F 10 S/F 10
S/FHR 8 S/FHR 8 S/FHR 10 S/FHR 10 S/FHR 10 S/FHR 10
F/G S/FHR 4 S/FHR 4 S/FHR 4 S/FHR 4 S/FHR 10 S/FHR 10
VS/F 8 VS/F 8 VS/F 8 VS/F 8 VS/F 10 VS/F 10
VS/FHR 8 VS/FHR 8 VS/FHR 8 VS/FHR 8 VS/FHR 10 VS/FHR 10
Item NQC26 NQC32 NQC38 NQC44 NQC50    
Type Qty. Type Qty. Type Qty. Type Qty. Type Qty.        
E S/F 4 S/F 4 S/F 6 S/F 6 S/F 6        
       
F/G        
       
       

S = Surface mounted, F = Flush mounted, HR = Hinged right, V = Vented.

NOTE: These quantities also apply for Special Trim Fronts.

Tools Needed

  • #2 Square-head Robertson® screwdriver

  • Slotted- or Philips®-head screwdriver

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?