DUG_Motion_Sensor_CLP–00

Technical Data

Battery

3 VDC, LR03 AAA x2

Battery life

Up to 5 years (may vary based on the usage, frequency of firmware update and environment)

Nominal power

≤90 mW

IP rating

IP20

Operating frequency

2405 – 2480 MHz

Max. radio-frequency power transmitted

≤7 dBm

Operating temperature

-10 °C to 50 °C

Relative humidity

10 % to 95 %

Lux measurement range

0 lx to 2000 lx

Lux resolution

1 lx

Dimensions

Ø 75.0 x 26.6 mm

Communication protocol

Zigbee 3.0 certified

Ceiling mounted at 2.5 m

Detection angle

360°

Detection range

Ø 4 m

Wall mounted at 1.2 m

Detection angle

90° to 110° horizontal and vertical

Detection range

5 m in radius

Compliance

RCM

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?