Technical Data
|
Battery Life |
10 years |
|
Operating Current |
≤70 mA |
|
Sensing Type |
Photoelectric. This alarm contains NO radioactive material. |
|
Operating Temperature |
0 °C to 45 °C |
|
Ambient Humidity |
5% to 95% |
|
Interconnecting |
RF, max. 40 devices in one network |
|
Communication protocol : |
Zigbee, max. 40 devices in one network |
|
Operating frequency |
Zigbee: 2405 - 2480 MHz RF: 433 MHz |
|
RF compatibility |
Compatible with 755LPSMA4, 755RFB2 |
|
Wireless Range |
40m indoor line of sight |
|
Horn Level |
85 dB at 3 m |
|
Mounting Type |
Mounting on ceiling and wall only |
|
Dimensions (H × W × D) |
89 × 89 × 33.5 mm |
|
Standard |
AS 3786: 2014+A1: 2015+A2: 2018 |
|
Certification |
Zigbee 3.0 RCM Activfire SAI Global |