Specifications
-
at 380 V, the maximum neutral current capability is reached with a 95 kVA non-linear load.
-
at 400 V, the maximum neutral current capability is reached with a 100 kVA non-linear load.
Recommended Upstream Protection
Refer to the UPS installation manual for recommended upstream protection.
Recommended Cable Sizes
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 16 mm2 for GVSBPSU10K20H, 70 mm2 for GVSBPSU20K60H, and 150
mm2 for GVSBPSU80K120H.
Failure to follow these instructions will result in death or serious injury.
|
Refer to the UPS installation manual for recommended cable sizes.
Torque Specifications
Bolt size | Torque |
---|---|
M4 | 1.7 Nm |
M5 | 2.2 Nm |
M6 | 5 Nm |
M8 | 17.5 Nm |
M10 | 30 Nm |
M12 | 50 Nm |
Maintenance Bypass Panel Shipping Weights and Dimensions
Maintenance Bypass Panel Weights and Dimensions
Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
GVSBPSU10K20H | 12 | 450 | 400 | 150 |
GVSBPSU20K60H | 25 | 600 | 550 | 220 |
GVSBPSU80K120H | 40 | 800 | 600 | 280 |
Clearance
Environment
Operating | Storage | |
---|---|---|
Temperature | 0 °C to 40 °C | -25 °C to 55 °C |
Relative humidity | 5-95% non-condensing | 10-80% non-condensing |
Elevation | 0-3000 m | |
Protection class | IP20 | |
Color | RAL 9003, gloss level 85% |
Compliance
Safety | IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements |
Performance | IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements |
Environmental | IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting |
Markings | CE |
Earthing system | TN-C, TN-S, TT |
Overvoltage category | OVCIII |
Protective class | I |
Pollution degree | 2 |
One Line Diagrams
Galaxy VS One Line Diagrams
UIB | Unit input disconnect device |
SSIB | Static switch input disconnect device |
MBB | Maintenance bypass disconnect device |
IMB | Internal maintenance disconnect device |
UOB | Unit output disconnect device |
SIB | System isolation disconnect device |
Easy UPS 3S, Easy UPS 3S Pro, and Easy UPS 3M One Line Diagrams
UIB | Unit input disconnect device |
SSIB | Static switch input disconnect device |
MBB | Maintenance bypass disconnect device |
UOB | Unit output disconnect device |