Specifications for 400 V Systems
Input Specifications – 3:3 UPSs
| 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
| Connections* | L1, L2, L3, N, PE | ||||||||||||||
| Input voltage range (V) | 304–477 | ||||||||||||||
| Frequency range (Hz) | 45–65 | ||||||||||||||
| Nominal input current (A) | 16 | 15 | 15 | 24 | 23 | 22 | 32 | 31 | 30 | 48 | 46 | 44 | 65 | 61 | 59 |
| Maximum input current (A) | 19 | 18 | 18 | 29 | 28 | 26 | 38 | 37 | 36 | 58 | 55 | 53 | 78 | 73 | 71 |
| Input current limitation (A) | 22 | 20 | 20 | 33 | 31 | 30 | 44 | 42 | 41 | 65 | 63 | 60 | 89 | 83 | 80 |
| Total harmonic distortion (THDI) | <3% for
10 kVA UPS <4% for 15–40 kVA UPS |
||||||||||||||
| Input power factor | > 0.99 | ||||||||||||||
| Maximum input shortcircuit withstand | Icc=10 kA | ||||||||||||||
| Protection | Circuit breaker and fuse | Fuse | |||||||||||||
| Ramp-in | 15 seconds | ||||||||||||||
Bypass Specifications – 3:3 UPSs
| 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
| Connections | L1, L2, L3, N, PE | ||||||||||||||
| Overload capacity | 125% continuous 125–130% for 10 minutes 130–150% for 1 minute >150% for 300 milliseconds |
||||||||||||||
| Minimum bypass voltage (V) | 304 | 320 | 332 | 304 | 320 | 332 | 304 | 320 | 332 | 304 | 320 | 332 | 304 | 320 | 332 |
| Maximum bypass voltage (V) | 437 | 460 | 477 | 437 | 460 | 477 | 437 | 460 | 477 | 437 | 460 | 477 | 437 | 460 | 477 |
| Frequency (Hz) | 50 or 60 | ||||||||||||||
| Nominal bypass current (A) | 15 | 14 | 14 | 23 | 22 | 21 | 30 | 29 | 28 | 46 | 43 | 42 | 61 | 58 | 56 |
| Maximum input short circuit withstand | Icc=10 kA | ||||||||||||||
Output Specifications – 3:3 UPSs
| 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
| Connections * | L1, L2, L3, N, PE | ||||||||||||||
| Overload capacity | 110% for
60 minutes 125% for 10 minutes 150% for 1 minute >150% for less than 200 milliseconds |
||||||||||||||
| Output voltage tolerance | ± 1% | ||||||||||||||
| Dynamic load response | 40 milliseconds | ||||||||||||||
| Output power factor | 1.0 | 1.0* | |||||||||||||
| Nominal output current (A) | 15 | 14 | 14 | 23 | 22 | 21 | 30 | 29 | 28 | 46 | 43 | 42 | 61 | 58 | 56 |
|
Output short circuit current |
52 A/246 ms |
58 A/261 ms |
82 A/255 ms |
121 A/258 ms |
181 A/253 ms |
||||||||||
| Total harmonic distortion (THDU) | <1% at
100% balanced linear load <5.5% at 100% non-linear load |
||||||||||||||
| Output frequency (Hz) | 50 or 60 | ||||||||||||||
| Slew rate (Hz/sec) | Programmable: 0.1 to 5.0. Default is 2.0. | ||||||||||||||
| Output performance classification (according to EN62040–3) | VFI-SS–111 | ||||||||||||||
Battery Specifications
| 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA | |
|---|---|---|---|---|---|
| Charging power | Programmable from 1% to 20% of UPS capacity. Default is 10%. | ||||
| Maximum charging power (W) | 2000 | 3000 | 4000 | 6000 | 8000 |
| Nominal battery voltage (VDC) | ± 240 | ||||
| Nominal float voltage (VDC) | ± 270 | ||||
| End of discharge voltage (full load) (VDC) | ± 192 | ||||
| End of discharge voltage (no load) (VDC) | ± 210 | ||||
| Battery current at full load and nominal battery voltage (A) | 22 | 33 | 44 | 66 | 89 |
| Battery current at full load and minimum battery voltage (A) | 27 | 40 | 54 | 81 | 107 |
| Temperature compensation (per cell) | Programmable from 0–5 mV. Default is 3 mV. | ||||
| Ripple current | < 5% C10 | ||||
Required Upstream Protection and Cable Sizes – 3:3 UPSs
Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
-
PE size is based on table 54.2 of IEC 60364-5-54.
-
Specific to AC cables: Maximum length 70 m with a line voltage drop <3% installed on perforated cable trays, XLPE-type insulation, single layer trefoil formation, THDI between 15% and 33%, 35 °C at 400 V grouped in four touching cables
-
Specific to DC cables: Maximum length 15 m with a line voltage drop <1%
10 kVA UPS
| Breaker type | Cable size per phase (mm2) | PE cable size (mm2)) | |
|---|---|---|---|
| Input –
single mains Input – dual mains |
iC65H-C-20A
/ C60H-C-20A iC65H-C-20A / C60H-C-20A |
6 | 6 |
| Bypass | iC65H-C-20A / C60H-C-20A | 6 | 6 |
| Output | C65N-B-4P-10A
/ C60N-B-4P-10A / C65N-B-4P-10A / C60N-C-4P-6A iC65N-4P-C4A |
6 | 6 |
| Battery | Compact NSX100F DC TM50D - 3P | 8 | 8 |
15 kVA UPS
| Breaker type | Cable size per phase (mm2) | PE cable size (mm2)) | |
|---|---|---|---|
| Input – single mains Input – dual mains |
iC65H-C-32A
/ C60H-C-32A iC65H-C-32A / C60H-C-32A |
6 | 6 |
| Bypass | iC65H-C-32A / C60H-C-32A | 6 | 6 |
| Output | C65N-B-4P-10A
/ C60N-B-4P-10A/ C65N-B-4P-10A / C60N-C-4P-6A iC65N-4P-C6A |
6 | 6 |
| Battery | Compact NSX100F DC TM63D - 3P | 8 | 8 |
20 kVA UPS
| Breaker type | Cable size per phase (mm2) | PE cable size (mm2)) | |
|---|---|---|---|
| Input – single mains Input – dual mains |
iC65H-C-40A
/ C60H-C-40A iC65H-C-40A / C60H-C-40A |
10 | 10 |
| Bypass | iC65H-C-40A / C60H-C-40A | 10 | 10 |
| Output | C65N-B-4P-10A
/ C60N-B-4P-10A/ C65N-B-4P-10A / C60N-C-4P-6A iC65N-4P-C6A |
10 | 10 |
| Battery | Compact NSX100F DC TM80D - 3P | 25 | 16 |
30 kVA UPS
| Breaker type | Cable size per phase (mm2) | PE cable size (mm2)) | |
|---|---|---|---|
| Input – single mains Input – dual mains |
iC65H-C-63A
/ C60H-C-63A / C120H-C-63A iC65H-C-63A / C60H-C-63A / C120H-C-63A |
16 | 16 |
| Bypass | iC65H-C-63A / C60H-C-63A / C120H-C-63A | 16 | 16 |
| Output | C65N-B-4P-16A
/ C60N-B-4P-16A / C65N-C-4P-10A / C60N-C-4P-10A iC65N-4P-C10A |
16 | 16 |
| Battery | Compact NSX160F DC TM125D - 3P | 25 | 16 |
40 kVA UPS
| Breaker type | Cable size per phase (mm2) | PE cable size (mm2)) | |
|---|---|---|---|
| Input – single mains Input – dual mains |
C120H-C-80A
/ NSX100F TM80C 80A C120H-C-80A / NSX100F TM80C 80A |
25 | 16 |
| Bypass | C120H-C-80A / NSX100F TM80C 80A | 25 | 16 |
| Output | C65N-B-4P-20A
/ C60N-B-4P-20A / C65N-C-4P-10A / C60N-C-4P-10A iC65N-4P-C10A |
25 | 16 |
| Battery | Compact NSX160F DC TM160D - 3P | 35 | 16 |
-
These protection devices ensures discrimination for each of the Easy 3S output circuits. If the recommended downstream protection is not installed and a short-circuit occurs, the result may be a break longer than 50 ms on all the other output circuits.
-
The recommended output branch breakers are for reference only. Whether to include the output branch breakers in your circuit depends on your use cases.
UPS Weights and Dimensions – 3:3 UPSs
| UPS | Weight kg | Height mm | Width mm | Depth mm |
|---|---|---|---|---|
| 10 kVA UPS with internal batteries | 112* | 1400 | 380 | 928 |
| 15 kVA UPS with internal batteries | 112* | 1400 | 380 | 928 |
| 20 kVA UPS with internal batteries | 122* | 1400 | 380 | 928 |
| 30 kVA UPS with internal batteries | 152* | 1400 | 500 | 969 |
| 40 kVA UPS with internal batteries | 158* | 1400 | 500 | 969 |
| Battery | 27 | 157 | 107 | 760 |
UPS Shipping Weights and Dimensions – 3:3 UPSs
| UPS | Weight kg | Height mm | Width mm | Depth mm |
|---|---|---|---|---|
| 10 kVA UPS with internal batteries | 145* | 1640 | 563 | 1014 |
| 15 kVA UPS with internal batteries | 145* | 1640 | 563 | 1014 |
| 20 kVA UPS with internal batteries | 158* | 1640 | 563 | 1014 |
| 30 kVA UPS with internal batteries | 190* | 1640 | 683 | 1114 |
| 40 kVA UPS with internal batteries | 195* | 1640 | 683 | 1114 |
| Battery | 28 | 180 | 140 | 820 |