Specifications for 208 V Systems
Input Specifications – 3:3 UPSs
| 10 kVA | 15 kVA | 20 kVA | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 | 200 | 208 | 220 |
| Connections* | L1, L2, L3, N, PE | ||||||||
| Input voltage range (V) | 180-253 | ||||||||
| Frequency range (Hz) | 45–65 | ||||||||
| Nominal input current (A) | 32 | 31 | 29 | 48 | 46 | 43 | 63 | 61 | 58 |
| Maximum input current (A) | 36 | 34 | 32 | 53 | 51 | 49 | 70 | 68 | 65 |
| Input current limitation (A) | 42 | 40 | 38 | 63 | 60 | 57 | 83 | 80 | 76 |
| Total harmonic distortion (THDI) | <4% | ||||||||
| Input power factor | > 0.99 | ||||||||
| Maximum input shortcircuit withstand | Icc=10 kA | ||||||||
| Protection | Circuit breaker and fuse | Fuse | |||||||
| Ramp-in | 15 seconds | ||||||||
Bypass Specifications – 3:3 UPSs
| 10 kVA | 15 kVA | 20 kVA | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 | 200 | 208 | 220 |
| Connections | L1, L2, L3, N, PE | ||||||||
| Overload capacity | 110% continuous 110–120% for 10 minutes 120–135% for 1 minute >135% for 300 milliseconds |
||||||||
| Minimum bypass voltage (V) | 180 | 187 | 198 | 180 | 187 | 198 | 180 | 187 | 198 |
| Maximum bypass voltage (V) | 230 | 240 | 253 | 230 | 240 | 253 | 230 | 240 | 253 |
| Frequency (Hz) | 50 or 60 | ||||||||
| Nominal bypass current (A) | 29 | 28 | 27 | 44 | 42 | 40 | 58 | 56 | 53 |
| Maximum input short circuit withstand | Icc=10 kA | ||||||||
Output Specifications – 3:3 UPSs
| 10 kVA | 15 kVA | 20 kVA | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 | 200 | 208 | 220 |
| Connections* | L1, L2, L3, N, PE | ||||||||
| Overload capacity | 110% for
60 minutes 125% for 10 minutes 150% for 1 minute >150% for less than 200 milliseconds |
||||||||
| Output voltage tolerance | ± 1% | ||||||||
| Dynamic load response | 40 milliseconds | ||||||||
| Output power factor | 1.0 | ||||||||
| Nominal output current (A) | 29 | 28 | 27 | 44 | 42 | 40 | 58 | 56 | 53 |
| Output short circuit current |
77 A/223 ms |
111 A/248 ms |
177 A/252 ms |
||||||
| Total harmonic distortion (THDU) | <2% at
100% linear load <6% at 100% non-linear load |
||||||||
| Output frequency (Hz) | 50 or 60 | ||||||||
| Slew rate (Hz/sec) | Programmable: 0.1 to 5.0. Default is 2.0. | ||||||||
| Output performance classification (according to EN62040–3) | VFI-SS–111 | ||||||||
Battery Specifications
| 10 kVA | 15 kVA | 20 kVA | |
|---|---|---|---|
| Charging power | Programmable from 1% to 20% of UPS capacity. Default is 10%. | ||
| Maximum charging power (W) | 2000 | 3000 | 4000 |
| Nominal battery voltage (VDC) | ± 120 | ||
| Nominal float voltage (VDC) | ± 135 | ||
| End of discharge voltage (full load) (VDC) | ± 96 | ||
| End of discharge voltage (no load) (VDC) | ± 105 | ||
| Battery current at full load and nominal battery voltage (A) | 46 | 68 | 92 |
| Battery current at full load and minimum battery voltage (A) | 56 | 83 | 111 |
| Temperature compensation (per cell) | Programmable from 0-5 mV. Default is 3 mV. | ||
| Ripple current | < 5% C10 | ||
Required Upstream Protection and Cable Sizes – 3:3 UPSs
Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
Ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
-
PE size is based on table 54.2 of IEC 60364-5-54.
-
Specific to AC cables: Maximum length 70 m with a line voltage drop <3% installed on perforated cable trays, XLPE-type insulation, single layer trefoil formation, THDI between 15% and 33%, 35 °C at 208 V grouped in four touching cables
-
Specific to DC cables: Maximum length 15 m with a line voltage drop <1%
10 kVA UPS
| Breaker type | Cable size per phase (mm2) | PE cable size (mm2)) | |
|---|---|---|---|
| Input –
single mains Input – dual mains |
iC65H-C-40A
/ C60H-C-40A iC65H-C-40A / C60H-C-40A |
10 | 10 |
| Bypass | iC65H-C-40A / C60H-C-40A | 10 | 10 |
| Output | C65N-B-4P-10A
/ C60N-B-4P-10A / C65N-B-4P-10A / C60N-C-4P-6A |
10 | 10 |
| Battery | Compact NSX100F DC TM80D - 3P | 25 | 16 |
15 kVA UPS
| Breaker type | Cable size per phase (mm2) | PE cable size (mm2)) | |
|---|---|---|---|
| Input – single mains Input – dual mains |
iC65H-C-63A
/ C60H-C-63A / C120H-C-63A iC65H-C-63A / C60H-C-63A / C120H-C-63A |
16 | 16 |
| Bypass | iC65H-C-63A / C60H-C-63A / C120H-C-63A | 16 | 16 |
| Output | C65N-B-4P-16A
/ C60N-B-4P-16A / C65N-C-4P-10A / C60N-C-4P-10A |
16 | 16 |
| Battery | Compact NSX160F DC TM125D - 3P | 25 | 16 |
20 kVA UPS
| Breaker type | Cable size per phase (mm2) | PE cable size (mm2)) | |
|---|---|---|---|
| Input – single mains Input – dual mains |
C120H-C-80A
/ NSX100F TM80C 80A C120H-C-80A / NSX100F TM80C 80A |
25 | 16 |
| Bypass | C120H-C-80A / NSX100F TM80C 80A | 25 | 16 |
| Output | C65N-B-4P-20A
/ C60N-B-4P-20A / C65N-C-4P-10A / C60N-C-4P-10A |
25 | 16 |
| Battery | Compact NSX160F DC TM160D - 3P | 35 | 16 |
-
These protection devices ensures discrimination for each of the Easy 3S output circuits. If the recommended downstream protection is not installed and a short-circuit occurs, the result may be a break longer than 50 ms on all the other output circuits.
-
The recommended output branch breakers are for reference only. Whether to include the output branch breakers in your circuit depends on your use cases.