Compliance
| Safety | IEC 62040-1:2017,
Edition 2.0, Uninterruptible power systems (UPS) – Part 1:
Safety requirements IEC 62040-1: 2008-6, 1st edition, Uninterruptible Power Systems (UPS) – Part 1: General and safety requirements for UPS IEC 62040-1:2013-01, 1st edition amendment 1 |
| EMC | IEC 62040-2:2016,
Edition 3.0, Uninterruptible power systems (UPS) – Part 2:
Electromagnetic compatibility (EMC) requirements. IEC 62040-2:2005-10, 2nd edition, Uninterruptible Power Systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements |
| Performance | IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements |
| Environmental | IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting |
| Markings |
CE, WEEE |
| Transportation |
ISTA 2B |
| Pollution degree | 2 |
| Overvoltage category | III |
| Earthing system | TN-S, TN-C, TT, or IT |