990-91385F-001

Efficiency

The values are at a 400 V 50 Hz linear load at output power factor 1.

Normal Mode

UPS rating 250 kVA 300 kVA 400 kVA 500 kVA* 600 kVA*
25% load 95.06% 95.13% 95.39% 95.42% 95.36%
50% load 95.49% 95.54% 95.50% 95.45% 95.58%
75% load 95.08% 95.17% 95.09% 94.90% 95.06%
100% load 94.54% 94.56% 94.57% 94.16% 94.24%

ECO mode

UPS rating 250 kVA 300 kVA 400 kVA 500 kVA 600 kVA
25% load 98.92% 99.07% 98.97% 99.02% 98.91%
50% load 99.30% 98.99% 99.26% 99.27% 99.28%
75% load 99.35% 99.03% 99.32% 99.35% 99.37%
100% load 99.40% 99.05% 99.36% 99.35% 99.42%

Battery operation

UPS rating 250 kVA 300 kVA 400 kVA 500 kVA 600 kVA
25% load 94.19% 94.37% 94.30% 94.46% 94.80%
50% load 94.82% 95.03% 95.04% 95.18% 95.07%
75% load 94.79% 94.75% 94.70% 94.81% 94.62%
100% load 94.21% 94.19% 94.28% 94.29% 94.34%
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?