Facility Planning for 500-600 kVA UPSs for External Batteries
Input Specifications
| UPS rating | 500 kVA | 600 kVA | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| Connections* | L1, L2, L3, N, PE | |||||
| Input voltage range (V) | 323-477 (full load) | |||||
| Frequency range (Hz) | 40-70 | |||||
| Nominal input current (A)* | 727 | 691 | 666 | 873 | 829 | 799 |
| Nominal input current (A)* | 808 | 768 | 740 | 970 | 921 | 888 |
| Maximum input current (A)* | 854 | 811 | 782 | 1027 | 976 | 940 |
| Maximum input current (A)* | 946 | 899 | 866 | 1135 | 1079 | 1040 |
| Input current limitation (A) | 1080 | 1320 | ||||
| Total harmonic distortion (THDI) | <3% for linear loads <5% for non-linear loads |
|||||
| Input power factor | >0.99 | |||||
| Maximum short circuit rating | Icc=35 kA | |||||
| Ramp-in | 7 seconds | |||||
Bypass Specifications
| UPS rating | 500 kVA | 600 kVA | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| Connections | L1, L2, L3, N, PE | |||||
| Overload capacity | ≤115% continuous 125% for 10 minutes 150% for 1 minute |
|||||
| Minimum bypass voltage (V) | 209 | 221 | 228 | 209 | 221 | 228 |
| Maximum bypass voltage (V) | 475 | 480 | 477 | 475 | 480 | 477 |
| Frequency (Hz) | 50 or 60 | |||||
| Frequency range (%) | ±1, ±2, ±4, ±5, ±10. Default is ±10 (user selectable). | |||||
| Nominal bypass current (A) | 767 | 729 | 703 | 921 | 875 | 843 |
| Maximum short circuit rating | Icc=35 kA | |||||
Output Specifications
| UPS rating | 500 kVA | 600 kVA | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| Connections* | L1, L2, L3, N, PE | |||||
| Overload capacity* | 105% continuous 125% for 10 minutes 150% for 1 minute |
|||||
| Output voltage regulation | ±1% | |||||
| Dynamic load response | 20 milliseconds | |||||
| Output power factor | 0.9* | |||||
| Nominal output current (A) | 760 | 722 | 696 | 912 | 866 | 835 |
| Total harmonic distortion (THDU) | <2% at 100% linear load <4% at 100% non-linear load |
|||||
| Output frequency (Hz) | 50 or 60 | |||||
| Slew rate (Hz/sec) | Programmable: 0.5 to 2.0 Default is 0.5 |
|||||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-111 | |||||
| Output short circuit current (inverter) | 1.2 kA/200 ms | 1.5 kA/200 ms | ||||
Battery Specifications
| UPS rating | 500 kVA | 600 kVA |
|---|---|---|
| Max. charging power in % of output power | 24% | |
| Maximum charging power (kW) | 108 | 132 |
| Nominal battery voltage (VDC) | ±216 to ±300 | |
| Nominal float voltage (VDC) | ±243 to ±337.5 | |
| End of discharge voltage (full load) (VDC) | ±172.8 to ±240 | |
| Battery current at full load and nominal battery voltage (A) * | 1102-794 | 1323-952 |
| Battery current at full load and nominal battery voltage (A) * | 1231-886 | 1470-1058 |
| Battery current at full load and minimum battery voltage (A)* | 1385-992 | 1662-1191 |
| Battery current at full load and minimum battery voltage (A)* | 1539-1102 | 1847-1323 |
| Temperature compensation (per cell)* | Programmable from 0 to 7 mV/°C. Default is 0 mV/°C. | |
| Ripple current | <5% C10 | |
Recommended Upstream Protection
| UPS rating | 500 kVA | 600 kVA | ||
|---|---|---|---|---|
| Input | Bypass | Input | Bypass | |
| Breaker type | NS1000N Mic 2.0 (33475/NS33475) | NS1000N Mic 2.0 (33475/NS33475) | NS1250N Mic 2.0 (33480/NS33480) | NS1250N Mic 2.0 (33480/NS33480) |
| In setting | 1 | 1 | 1 | 1 |
| Ir setting | 0.95 | 0.9 | 0.9 | 0.9 |
| Im setting | Isd=1.5-10 | Isd=1.5-10 | Isd=1.5-10 | Isd=1.5-10 |
Recommended Cables Sizes
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 240 mm².
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table A.52-5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
PE size is based on table 54.2 of IEC 60364-5-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be used in accordance with the correction factors of the IEC.
500 kVA – Copper
| Cable size per phase (mm2) | Neutral cable size (mm2) | PE cable size (mm2)) | |
|---|---|---|---|
| Input | 3 x 185 | 3 x 185 | 2 x 150 |
| Bypass | 3 x 185 | 3 x 185 | 2 x 150 |
| Output | 3 x 185 | 3 x 185 | 2 x 150 |
| Battery | 6 x 120 | 6 x 120 | 3 x 120 |
600 kVA – Copper
| Cable size per phase (mm2) | Neutral cable size (mm2) | PE cable size (mm2)) | |
|---|---|---|---|
| Input | 3 x 240 | 3 x 240 | 2 x 185 |
| Bypass | 3 x 240 | 3 x 240 | 2 x 185 |
| Output | 3 x 240 | 3 x 240 | 2 x 185 |
| Battery | 6 x 150 | 6 x 150 | 3 x 150 |
Recommended Bolts and Cable Lugs
| Cable Size (mm²) | Bolt Size | Cable Lug Type |
|---|---|---|
| 120 | M12x35 mm | TLK 120-12 |
| 150 | M12x35 mm | TLK 150-12 |
| 185 | M12x35 mm | TLK 185-12 |
| 240 | M12x35 mm | TLK 240-12 |
Torque Specifications
| Bolt Size | Torque |
|---|---|
| M12 | 50 Nm |
UPS Weights and Dimensions
| UPS rating | Weight kg | Height mm | Width mm | Depth mm |
|---|---|---|---|---|
| 500 kVA | 665 | 1970 | 1000 | 850 |
| 600 kVA | 745 | 1970 | 1000 | 850 |
UPS Shipping Weights and Dimensions
| UPS rating | Weight kg | Height mm | Width mm | Depth mm |
|---|---|---|---|---|
| 500 kVA | 720 | 2100 | 1200 | 1015 |
| 600 kVA | 800 | 2100 | 1200 | 1015 |
Clearance
Environmental
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C | -15 °C to 40 °C for systems with batteries -25 °C to 55 °C for systems without batteries |
| Relative humidity | 0-95% non-condensing | |
| Elevation derating
according to IEC 62040-3 |
Power
derating factor: 0-1500 m: 1.000 1500-2000 m: 0.975 |
< 15000 m above sea level (or in an environment with equivalent air pressure) |
| Audible noise | <72 dBA at 100% load according to ISO3746 | |
| Protection class | IP20 (dust filter as standard) | |
| Color | RAL 9003 | |
Heat Dissipation
| UPS rating | 500 kVA | 600 kVA | ||
|---|---|---|---|---|
| W | BTU/hr | W | BTU/hr | |
| Normal mode | 31800 | 108507 | 37200 | 126932 |
| Battery mode | 28550 | 97417 | 33960 | 115877 |
| ECO mode | 3250 | 11090 | 3480 | 11874 |
DANGER