990-6460D-001

Galaxy Lithium-ion Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
LIBSESMG10IEC 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSESMG10UL 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSESMG13IEC 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSESMG13UL 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSESMG16IEC 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSESMG16UL 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSESMG17IEC 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSESMG17UL 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSMG95MODA
LIBSMG95MODB
17 (37.4) 215 (8.47) 485 (19.1) 297 (11.7)
NOTE: The battery cabinets are shipped without batteries. The battery modules are shipped separately per the chosen configuration with 10, 13, 16, or 17 battery modules.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?