990-6460D-001

Galaxy Lithium-ion Battery Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
LIBSESMG10IEC 355 (782) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG10UL 355 (782) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG13IEC 415 (915) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG13UL 415 (915) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG16IEC 470 (1036) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG16UL 470 (1036) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG17IEC 490 (1080) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG17UL 490 (1080) 1970 (77.56) 650 (25.59) 587 (23.11)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?