Options
Hardware Options
All options must be specified at the time of the original order for factory installation. Branch circuit breakers can be field installed; contact your Schneider Electric certified service partner for further information.
Transformer
Transformer Specifications
Commercial reference | PMM1000-CUB (copper) |
---|---|
kVA | 1000 |
Input voltage (V) | 480 Delta |
Output voltage (V) | 400/230 WYE or 415/240 WYE |
Frequency (Hz) | 60 |
Impedance | Minimum 7.25%±10% for 400/415V |
K-factor | K9 |
Conductor material | Copper |
Taps |
FCAN = Full capacity above normal (taps): 2.5%, 5.0% FCBN = Full capacity below normal (taps): 2.5%, 5.0%, 7.5% |
Temperature rise | 150 °C |
Insulation class | 220(R) |
Inrush | Not exceed 5 times nominal RMS input current |
Vector | Delta - WYE |
Audible noise (db) | As per NEMA ST-20 standard |
Main Input Disconnect Device
Commercial reference | PMM1000-CUB |
---|---|
kVA | 1000 |
Main input disconnect device |
RJF36160CU33B, R-Frame circuit breaker, 1600 A, 100% rated |
In setting | 1200 A |
Ir setting | 1200 A |
Branch Circuit Breakers
The I-Line panelboard allows the installation of six P-frame circuit breakers. A combination between circuit breaker and SPD reduces to five P-Frame circuit breakers. Only 3-pole circuit breakers are accepted.
-
UL-listed L-frame circuit breaker from Schneider Electric:
-
800 A 80% rated circuit breaker
-
800 A 100% rated circuit breaker
-
Rating | Branch circuit breaker | Breaking capacity |
---|---|---|
480 V | ||
800 A at 80% |
PJA36080U33A (Option) |
65 kA |
800 A at 100% |
PJA36080CU33A (Option) |
65 kA |
Power Meters
-
PowerLogic power meter PM5K series
-
PowerLogic power meter HDPM6K series
Meter | Main input | Main output | Distribution output | Accuracy | Data output |
---|---|---|---|---|---|
PM5563 (Advanced) |
Yes |
No |
No |
Class 0.2 |
Standard + power quality and THD available through meter ports |
HDPM6000 |
No |
Yes |
Yes |
Class 1 |
Standard + power quality and THD available through meter ports |
Standard data output | Alarms |
---|---|
kWh energy consumption kW real power kVA apparent power Power factor total Voltage, L‑L, average of three phases Voltage, L‑N, average of three phases Current, average of three phases kW real power, phase L1, L2, L3 Power factor, phase L1, L2, L3 Line‑to‑line voltage, phase L1‑L2 Line‑to‑line voltage, phase L2‑L3 Line‑to‑line voltage, phase L1‑L3 Line‑to‑neutral voltage, phase L1‑N Line‑to‑neutral voltage, phase L2‑N Line‑to‑neutral voltage, phase L3‑N Current, phase L1, L2, L3 kW average kW minimum Frequency (measured from phase L1) |
Overvoltage Undervoltage Overcurrent Undercurrent Over kVA Under kVA Phase loss L1 Phase loss L2 Phase loss L3 Breaker trip indicator common for all branch circuit breakers |
Emergency Power Off (EPO)
-
Emergency power off button (EPO) installed in the PDU (optional)
-
Remote emergency power off device (REPO) installed in the PDU location
Manual Restart
-
Manual restart key installed in PDU (optional)
Transformer Thermoswitches
-
Three U/R thermoswitches (195 °C trip)
-
Three U/R thermoswitches (180 °C alarm)
Current Transformers
-
5 A split core 1600 A, Schneider Electric
-
Split core HDPM 1600 A, Schneider Electric
-
Split core HDPM 800 A, Schneider Electric
Surge Protective Device
-
SurgeLogic Surge protective device for I-Line (optional).
Service voltage | Peak surge current rating per phase | Catalog numbers |
---|---|---|
480/277 V, 3-phase, 4-wire + ground WYE | 240 kA | HL4IMA24C |