Technical Data
Model List
-
Galaxy Power Distribution Unit, 1000 kVA, copper transformer, 480 V input, 400/415 V output, configurable (PMM1000-CUB)
System Overview
Overview of Model Options for PMM1000-CUB
Commercial reference | |
---|---|
Output voltage option | 400 V |
415 V | |
Branch circuit breaker | Standard circuit breaker |
Main input disconnect device | Main input circuit breaker MIB: 1600 A 100% R-frame circuit breaker |
Main input disconnect device terminals* | Mechanical lugs |
Compression lugs | |
Cable entry | Top |
Bottom | |
Transformer thermoswitches | High temp alarm |
High temp trip | |
HDPM branch monitoring 42 circuit | Yes |
Output monitoring | HDPM6000 |
Input monitoring | PM5563 |
Manual restart | Yes |
Color | APC raven black |
Emergency power off (EPO) button on PDU | Yes |
Surge protective device | 480 V |
All options and configurations are selected on ordering and factory-installed to deliver a PDU that meets your requirements. See Hardware Options for feature details.
Efficiency
Commercial reference | PMM1000-CUB |
---|---|
kVA | 1000 |
100% load | > 97.5% |