Physical
Shipping Weights and Dimensions
Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
---|---|---|---|---|
PMM1000-CUB | 4800 (10582) | 2350 (92.5) | 2360 (92.9) | 1550 (61) |
Weights and Dimensions
Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
---|---|---|---|---|
PMM1000-CUB | 4650 (10251) | 2200 (86.6) | 2095 (82.7) | 1295 (51.2) |
Clearance
Environment
Operating | Storage | |
---|---|---|
Temperature | -10 °C to 40 °C (14 °F to 104 °F) | -25 °C to 55 °C (-13 °F to 131 °F) |
Relative humidity | 10 to 70% non-condensing | 10 to 80% non-condensing |
Elevation | 0 m to 2011 m (0 feet to 6600 feet) above sea level |
0-10000 m (0-32000 ft) |
Audible noise one meter (three feet) from unit | As per NEMA ST20 | |
Protection class | NEMA type 1, external doors with inner dead front panels | |
Cooling | Front, rear, and roof ventilation | |
Color |
APC raven black |
|
Accessibility | Front access for:
|
Heat Dissipation
Heat dissipation in BTU/hr | 44445 |
Compliance
Safety |
UL 891, SWITCHBOARDS, Edition 12, Issue Date 07/19/2019 CSA C22.2 No. 244, Switchboards, Edition 2, Issue Date 07/2019 UL 62368-1, Audio/Video, Information and Communication Technology Equipment - Part 1: Safety Requirements, Edition 3, Revision Date 10/22/2021 CSA C22.2 No. 62368-1:19, Audio/Video, Information and Communication Technology Equipment - Part 1: Safety Requirements, Edition 3, Revision Date 10/22/2021 |
Marking | cULus |
Performance | Transformer DOE2016 |