990-6317G-001

Physical

Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GRPPNQ84 230-280 (507-617) 2261 (89) 1066 (42) 1066 (42)
GRPPIP2X84 2261 (89)
GRPPNF84 2261 (89)
GRPPNQ89 2388 (94)
GRPPIP2X89 2388 (94)
GRPPNF89 2388 (94)

Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GRPPNQ84 200-250 (441-551) 2134 (84) 610 (24) 305 (12)
GRPPIP2X84
GRPPNF84
GRPPNQ89 2261 (89)
GRPPIP2X89
GRPPNF89
NOTE: Weights depend on selected options. The weights and dimensions above are for one cabinet – the final RPP solution may consist of several cabinets.

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Environment

  Operating Storage
Temperature -10 °C to 40 °C (14 °F to 104 °F) -25 °C to 55 °C (-13 °F to 131 °F)
Relative humidity 10 to 95% non-condensing 10 to 90% non-condensing
Elevation 0 m to 2000 m (0 feet to 6600 feet) above sea level
152 m below to 7620 m above sea level
(500 feet below to 25,000 feet above sea level)
Protection class NEMA type 1, solid roof, external doors with inner dead front panels
Cooling Front ventilation (top and bottom)
Color RAL 9003 white for GRPPNF84, GRPPIP2X84, and GRPPNF84
Raven black for GRPPNQ89, GRPPIP2X89, and GRPPNF89
Accessibility Front access for:
  • Display

  • Fuse panel

  • Communication and monitoring

  • Adding/replacing branch circuit breakers

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?