990-6317G-001

Options

Configuration Options

  • Compact footprint

  • Installation against a wall or back-to-back installation against another RPP cabinet

  • Top or bottom cable entry

  • Touchscreen LCD

Hardware Options

All options must be specified at the time of the original order for factory installation. Branch circuit breakers can be field installed; contact your Schneider Electric certified service partner for further information.

Main Input Circuit Breaker

Circuit breaker type Square D by Schneider Electric molded case 3-pole circuit breaker
Rating 250 A at 80% 250 A at 100% 400 A at 100% 400 A at 80%
Model JGF36250U33X JGF36250CU33X LGF36400CU33X LGF36400U33X
In setting 250 400

Panelboard

Square D panelboards NQ42 NQ84 IP2X 42 NF42 NF84
Number of circuits 42 84 42 42 84
Rating 400 A 400 A 400 A 400 A 400 A

Branch Circuit Breakers

IMPORTANT: For cabinets with NQ and IP2X panelboards using branch circuit breakers with catalog prefix QO or QOB, the maximum continuous load* on any branch circuit breaker must not exceed 80% of the branch circuit breaker rating.
IMPORTANT: For cabinets with NF panelboards using branch circuit breakers with catalog prefix EDB and EGB, the branch connectors are restricted to no more than a combined circuit breaker current rating of 170 A. The maximum continuous load* on any branch circuit breaker must not exceed 80% of the branch circuit breaker rating.
Circuit breaker type Part number Number of poles Description
QO QOB110 1 10 A, 10 kA at 240 V
QO QOB115 1 15 A, 10 kA at 240 V
QO QOB115VH 1 15 A, 22 kA at 240 V
QO QOB120 1 20 A, 10 kA at 240 V
QO QOB120VH 1 20 A, 22 kA at 240 V
QO QOB125 1 25 A, 10 kA at 240 V
QO QOB125VH 1 25 A, 22 kA at 240 V
QO QOB130 1 30 A, 10 kA at 240 V
QO QOB130VH 1 30 A, 22 kA at 240 V
QO QOB135 1 35 A, 10 kA at 240 V
QO QOB140 1 40 A, 10 kA at 240 V
QO QOB150 1 50 A, 10 kA at 240 V
QO QOB160 1 60 A, 10 kA at 240 V
QO QOB170 1 70 A, 10 kA at 240 V
QO QOB210 2 10 A, 10 kA at 240 V
QO QOB2100 2 100 A, 10 kA at 240 V
QO QOB215 2 15 A, 10 kA at 240 V
QO QOB220 2 20 A, 10 kA at 240 V
QO QOB220VH 2 20 A, 22 kA at 240 V
QO QOB225 2 25 A, 10 kA at 240 V
QO QOB225VH 2 25 A, 22 kA at 240 V
QO QOB230 2 30 A, 10 kA at 240 V
QO QOB230VH 2 30 A, 22 kA at 240 V
QO QOB235 2 35 A, 10 kA at 240 V
QO QOB240 2 40 A, 10 kA at 240 V
QO QOB240VH 2 40 A, 22 kA at 240 V
QO QOB245 2 45 A, 10 kA at 240 V
QO QOB250 2 50 A, 10 kA at 240 V
QO QOB250VH 2 50 A, 22 kA at 240 V
QO QOB260 2 60 A, 10 kA at 240 V
QO QOB270 2 70 A, 10 kA@ at 240 V
QO QOB280 2 80 A, 10 kA at 240 V
QO QOB290 2 90 A, 10 kA at 240 V
QO QOB310 3 10 A, 10 kA at 240 V
QO QOB3100 3 100 A,10 kA at 240 V
QO QOB3100VH 3 100 A, 22 kA at 240 V
QO QOB315 3 15 A, 10 kA at 240 V
QO QOB320 3 20 A, 10 kA at 240 V
QO QOB320VH 3 20 A, 22 kA at 240 V
QO QOB325 3 25 A, 10 kA at 240 V
QO QOB330 3 30 A, 10 kA at 240 V
QO QOB330VH 3 30 A, 22 kA at 240 V
QO QOB335 3 35 A, 10 kA at 240 V
QO QOB340 3 40 A, 10 kA at 240 V
QO QOB340VH 3 40 A, 22 kA at 240 V
QO QOB345 3 45 A, 10 kA at 240 V
QO QOB350 3 50 A, 10 kA at 240 V
QO QOB350VH 3 50 A, 22 kA at 240 V
QO QOB360 3 60 A, 10 kA at 240 V
QO QOB360VH 3 60 A, 22 kA at 240 V
QO QOB370 3 70 A, 10 kA at 240 V
QO QOB370VH 3 70 A, 22 kA at 240 V
QO QOB380 3 80 A, 10 kA at 240 V
QO QOB380VH 3 80 A, 22 kA at 240 V
QO QOB390 3 90 A 10 kA at 240 V
QO QOB390VH 3 90 A 22 kA at 240 V
EDB EDB14045 1 45 A 18 kA at 480 V
EDB EDB14070 1 70 A, 18 kA at 480 V
EDB EDB24045 2 45 A, 18 kA at 480 V
EDB EDB24090 2 90 A, 18 kA at 480 V
EDB EDB24035 2 35 A, 18 kA at 480 V
EDB EDB14015 1 15 A, 18 kA at 480 V
EDB EDB14020 1 20 A, 18 kA at 480 V
EDB EDB14025 1 25 A, 18 kA at 480 V
EDB EDB14030 1 30 A, 18 kA at 480 V
EDB EDB14035 1 35 A, 18 kA at 480 V
EDB EDB14040 1 40 A, 18 kA at 480 V
EDB EDB14050 1 50 A, 18 kA at 480 V
EDB EDB14060 1 60 A, 18 kA at 480 V
EDB EDB24015 2 15 A, 18 kA at 480 V
EDB EDB24020 2 20 A, 18 kA at 480 V
EDB EDB24025 2 25 A, 18 kA at 480 V
EDB EDB24030 2 30 A, 18 kA at 480 V
EDB EDB24040 2 40 A, 18 kA at 480 V
EDB EDB24050 2 50 A, 18 kA at 480 V
EDB EDB24060 2 60 A, 18 kA at 480 V
EDB EDB24070 2 70 A, 18 kA at 480 V
EDB EDB24080 2 80 A, 18 kA at 480 V
EDB EDB24100 2 100 A,18 kA at 480 V
EDB EDB34015 2 15 A, 18 kA at 480 V
EDB EDB34020 3 20 A, 18 kA at 480 V
EDB EDB34025 3 25 A, 18 kA at 480 V
EDB EDB34030 3 30 A, 18 kA at 480 V
EDB EDB34035 3 35 A, 18 kA at 480 V
EDB EDB34040 3 40 A, 18 kA at 480 V
EDB EDB34045 3 45 A, 18 kA at 480 V
EDB EDB34050 3 50 A, 18 kA at 480 V
EDB EDB34060 3 60 A, 18 kA at 480 V
EDB EDB34070 3 70 A, 18 kA at 480 V
EDB EDB34080 3 80 A, 18 kA at 480 V
EDB EDB34090 3 90 A, 18 kA at 480 V
EDB EDB34100 3 100 A 18 kA at 480 V

Power Meter

Power Logic Branch Circuit Power Meter (BCPM). Capable of monitoring up to 84 branch circuits and the incoming power supply to provide information on RPP. One or two BCPMs can be installed depending on the number of input disconnect devices installed.

Meter Input monitoring Branch distribution monitoring Accuracy
BCPMA042S Yes 42 circuits Class 1 (1%)
BCPMA084S 84 circuits
BCPMA142S 42 circuits
BCPMA184S 84 circuits
Standard data output Alarms

kWh energy consumption

kW real power

kVA apparent power

Power factor total

Voltage, L‑L, average of three phases

Voltage, L‑N, average of three phases

Voltage L-L %THD per phase

Voltage L-N %THD per phase

Current, average of three phases

Current %THD, phase L1, L2, L3

kW real power, phase L1, L2, L3

Power factor, phase L1, L2, L3

Line‑to‑line voltage, phase L1‑L2

Line‑to‑line voltage, phase L2‑L3

Line‑to‑line voltage, phase L1‑L3

Line‑to‑neutral voltage, phase L1‑N

Line‑to‑neutral voltage, phase L2‑N

Line‑to‑neutral voltage, phase L3‑N

Current, phase L1, L2, L3

kW average

kW minimum

Frequency (measured from phase L1)

Overvoltage

Undervoltage

Overcurrent

Undercurrent

Over kVA

Under kVA

Phase loss L1

Phase loss L2

Phase loss L3

Breaker status

Breaker trip indicator for input disconnect devices

Current Transformers

  • 0.33 V split core LVCT0XXXXS, Schneider Electric

  • 0.333 V split core METSECTLV2040U, 400A, Schneider Electric

  • 0.333 V split core METSECTLV2030U, 300A, Schneider Electric

Surge Protective Device

  • SurgeLogic Surge protective device for I-Line.

Service voltage Peak surge current rating per phase Catalog numbers
208Y/120V, 3-phase, 4-wire + ground* 100 kA TVS2HWA10X
415Y/230V, 480Y/277V, 3-phase, 4-wire + ground 100 kA TVS4HWA10X
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?