990-91141L-001

Physical

UPS Shipping Weights and Dimensions

  Weight kg Height mm Width mm Depth mm
20-50 kW UPS 400 V

235

1680

640

990

20-50 kW UPS with N+1 power module 400 V

250

1680

640

990

60 kW UPS 400 V

263

1680

640

990

60-100 kW UPS with N+1 power module 400 V*

250

1680

640

990

80-100 kW UPS 400 V

275

1680

640

990

120 kW UPS 400 V*

250

1680

640

990

150 kW UPS 400 V*

250

1680

640

990

NOTE: The UPS models marked with an * in the table above are shipped with one power module preinstalled in the UPS and two power modules shipped separately.

Power Module Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVPM20KD 48 330 580 780
GVPM50KD 62 330 580 780

UPS Weights and Dimensions

  Weight kg Height mm Width mm Depth mm
20-50 kW UPS 400 V

206

1485

521

847

20-50 kW UPS with N+1 power module 400 V

250

1485

521

847

60 kW UPS 400 V

238

1485

521

847

60-100 kW UPS with N+1 power module 400 V

290

1485

521

847

80-100 kW UPS 400 V

250

1485

521

847

120 kW UPS 400 V

278

1485

521

847

150 kW UPS 400 V

290

1485

521

847

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: The required minimum rear clearance is 150 mm (5.91 in).

Front View of the UPS

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.