990-91141F-001

Heat Dissipation for 400 V in BTU/hr

20 kW Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

1138

1030

1063

551

565

573

50% load

1498

1406

1446

641

629

641

75% load

1925

1757

1813

730

697

706

100% load

2321

2170

2208

791

779

776

20 kW ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

777

900

835

1092

1092

1092

50% load

819

872

851

1467

1467

1467

75% load

847

897

887

1894

1894

1894

100% load

899

926

928

2320

2320

2320

30 kW Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

1315

1211

1257

608

591

600

50% load

1925

1757

1813

730

697

706

75% load

2529

2385

2419

826

809

809

100% load

3357

3122

3192

952

925

939

30 kW ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

791

868

835

1280

1280

1280

50% load

847

897

887

1894

1894

1894

75% load

926

939

945

2610

2610

2610

100% load

1006

1038

1026

3378

3378

3378

40 kW Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

1498

1406

1446

641

629

641

50% load

2321

2170

2208

791

779

776

75% load

3357

3122

3192

952

925

939

100% load

4577

4333

4285

1120

1094

1086

40 kW ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

819

872

852

1467

1467

1467

50% load

899

1268

928

2320

2320

2320

75% load

1006

1038

1026

3378

3378

3378

100% load

1123

1185

1144

4641

4641

4641

50 kW Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

1726

1576

1619

689

669

668

50% load

2888

2624

2718

889

843

845

75% load

4294

3985

4026

1079

1059

1053

100% load

6268

5804

5673

1288

1247

1234

50 kW ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

834

846

867

1663

1663

1663

50% load

952

965

970

2815

2815

2815

75% load

1088

1109

1113

4223

4223

4223

100% load

1261

1253

1256

5971

5971

5971

60 kW Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

2131

2131

2131

885

885

885

50% load

3382

3273

3273

1138

1138

1138

75% load

4909

4746

4746

1394

1394

1394

100% load

6982

6546

6328

1650

1650

1650

60 kW ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

991

1044

1097

2579

2579

2579

50% load

1243

1243

1347

3820

3820

3820

75% load

1394

1550

1394

5237

5237

5237

100% load

1858

1858

1650

6982

6982

6982

80 kW Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

2711

2622

2626

997

992

972

50% load

4378

4177

4187

1331

1303

1279

75% load

6545

6150

6045

1702

1630

1605

100% load

8964

8394

8104

1928

1860

1802

80 kW ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

1328

1369

1382

2866

2866

2866

50% load

1497

1509

1537

4641

4641

4641

75% load

1768

1783

1763

6756

6756

6756

100% load

1962

1952

1931

9281

9281

9281

100 kW Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

3129

2959

2988

1074

1064

1046

50% load

5438

5115

5090

1517

1497

1436

75% load

8179

7626

7466

1812

1761

1750

100% load

12004

11373

10752

1344

2269

2211

100 kW ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

1370

1402

1424

3242

3242

3242

50% load

1635

1624

1669

5630

5630

5630

75% load

1938

1921

1884

8445

8445

8445

100% load

2392

2266

2272

11942

11942

11942

120 kW Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

3710

3710

3710

1347

1347

1347

50% load

6328

6328

6111

1858

1858

1858

75% load

9818

9492

9166

2475

2475

2475

100% load

14402

13964

13091

3300

2885

2885

120 kW ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

1663

1663

1663

NA NA NA
50% load

2067

2067

2067

NA NA NA
75% load

2475

2475

2475

NA NA NA
100% load

2885

2885

2885

NA NA NA
150 kW Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

4638

4638

4638

1553

1422

1422

50% load

7910

7638

7638

2323

2063

2063

75% load

12273

11865

11457

3094

3094

2704

100% load

18552

16909

16364

4125

3606

3606

150 kW ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

1816

1816

1947

NA NA NA
50% load

2323

2323

2323

NA NA NA
75% load

3094

2704

2704

NA NA NA
100% load

4125

3606

3606

NA NA NA
QR code for this page

Was this helpful?