PHA6516400-04

System

Address Register Action Size Type Units Description

0x001E

31

R

20

UTF8

-

Meter name

0x0032

51

R

20

UTF8

-

Meter model

0x0046

71

R

20

UTF8

-

Manufacturer

0x005A

91

R

1

UInt16

-

Meter code

0x0082

131

R

2

UInt32

-

Serial number

0x0088

137

R

5

UTF8

-

Hardware revision in x.x.x format (for example, 1.0.0)

NOTE: The first number is the major version, the second number is the minor version, and the third number is normally not used.

0x0665

1638

R

1

UInt16

-

Present firmware version

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?