PHA6516400-04

Display overview

A

Reverse indicator

B

Tariff 2 (T2) indicator

C

Communication indicator

Energy flow indicator

The red LED on the front panel indicates the power flow measured by the meter. When power flows, the LED flashes. The faster the LED flashes, the more power is consumed. The LED flashes at 10000 times per kWh.

LCD display

The meter is equipped with a 6 digit LCD. For the energy consumption the meter displays 9999.99 kWh and switches to 99999.9 kWh when over this value and so on.

The LCD display has two rows. The upper row contains dots. The most left one (A) indicates energy flow direction (reverse).The centre one (B) indicates Tariff 2 (T2). The most right one (C) flashes when there is communication to an external device. The lower row displays all other metering information.

The first display indication of the meter in scrolling mode is either FW (forward) or RV (reverse).

On power up, the meter scrolls through five pages in an interval of 10 seconds. Press the button to view the 32 LCD pages.

Backlight

The meter is equipped with a blue backlight. The backlight can be set to on, off or btn (button) mode. After 30 seconds of inactivity, the back light switches off.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.