VIGED310023EN-07

Specifications

This section provides additional specifications for your device and accessories.

The information contained in this section is subject to change without notice. You can download updated documentation from www.se.com or contact your local Schneider Electric representative for the latest updates.

See your device’s installation sheet for specifications related to installation, such as measured current and voltage ranges, inputs/outputs and control power information.

System type to be monitored

AC or combined AC/DC ungrounded power systems Phase-to-phase voltage with device connected to neutral 0...230 V AC (+15%)
With device connected to phase 0...230 V DC (+15%)
Frequency (AC system) 50/60 Hz

Electrical characteristics

Range for insulation resistance readings 1 kΩ...10 MΩ
Fault notification Number of thresholds 1(password protected)
Thresholds 50...500 kΩ
Insulation alarm threshold hysteresis 20%
Response time ≤ 1 s
Device operating test Auto-testing and manual testing
Internal impedance 110 kΩ (at 50 Hz)
IM10-H Output contact Number 1 (NO/NC)
Type of contact Changeover
Breaking capacity

6 A @ 250 V AC

6 A @ 12...24 VDC

IM15H / IM20-H Output contact Number 2 (NO)
Type of contact Static
Breaking capacity

50 mA @ 12...48 V DC

Transformer monitoring Load current input

Nominal current: 1 A /5 A

Maximum current: 6 A

Temperature input (Bi metallic sensor)

Voltage supplied: 24 V DC

Minimum load: 5 mA

Auxiliary power supply voltage 50/60 Hz 110...230 V AC ±15%
DC 125...250 V DC ±15%
Burden 12 VA
Measurement voltage peak 25 V
Measurement current peak 0.2 mA
Dielectric withstand 4000 V AC / 5500 V DC

Mechanical characteristics

Weight 0.25 kg (0.55 lb)
Mounting methods Panel or DIN rail
IP degree of protection IP52 (front)
Mounting position Vertical

Environmental characteristics

Operating temperature

-25...+55°C

Storage temperature -40...+70°C
Climatic conditions * IEC 60068
Location For indoor use only
Altitude

≤ 3000 m (9843 ft)

Pollution degree 2

Other

Standards Product IEC 61557-8
Safety IEC 61010-1 *
Installation IEC 60364-7-710

EMI / EMC

IEC 61326-2-4

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.