PKR8059401

Technical Data

Product Ratings and Environmental Data

Ratings

Function

Description

Auxiliary output relays

Run and fault relay

SPDT - Form C – 10 A, 250 Vac

Control power

Control voltage

120 Vac, ±15%; derived from control power transformer

Frequency

50 or 60 Hz

Power consumption

Varies, depending on the control requirements

Fuse

Time delay control circuit protective fuses

Line power

Mains voltage

Three phase, 2300, 3300, 4160, 7200 Vac ±20%

Frequency

50 or 60 Hz

Power consumption

Refer to the schematic

Fuse

R-rated motor protective fuses

Environmental Data

Storage and operating conditions

Storage

–20ºC (–4°F) to +60°C (+140°F)

0% to 75% relative humidity, non-condensing

Operating Under Load*

0°C (+32°F) to +40°C (+104°F)

20% to 95% relative humidity, non-condensing

Altitude

≤ 1000 meters (3300 feet) above sea level

NOTE: Derate the motor starter rate 1% for every 100 meters above 1000 meters (every 330 feet above 3300 feet).
NOTE: For additional ratings and environmental data for MotorSeT Advanced Motor Control System see instruction bulletin BRU3897001.

Dimensions

This section provides a list of typical motor controllers dimensions. Refer to the customer drawings for actual weights, dimensions, and conduit entry locations.

MotorSeT MV ATL Motor Controller Dimensions

Dimensions

Model

A

B

C

Width in. (mm )

Depth in. (mm)

Height in. (mm)

ATL 24x30x92

24.0 (610)

30.0 (762)

92.5 (2350 )

ATL 24x32x92

24.0 (610)

32.0 (813)

92.5 (2350)

ATL 24x36x92

24.0 (610)

36.0 (914)

92.5 (2350)

ATL 30x32x92

30.0 (762)

32.0 (813)

92.5 (2350)

ATL 30x36x92

30.0 (762)

36.0 (914)

92.5 (2350)

ATL 36x30x92

36.0 (914)

30.0 (762)

92.5 (2350)

ATL 36x32x92

36.0 (914)

32.0 (813)

92.5 (2350)

ATL 36x36x92

36.0 (914)

36.0 (914)

92.5 (2350)

Dual ATL 36x38x92

36.0 (914)

38.0 (965)

92.5 (2350)

Compact ATL
20x30x92

20.0 (508)

30.0 (762)

92.5 (2350)

Compact ATL 20x36x92

20.0 (508)

36.0 (914)

92.5 (2350)

NOTE: Arc Resistant Option for height and depth information for units with arc resistant option.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.