DOE 2016 Energy Efficient Three Phase and Single Phase Watchdog

Class 7400 / Refer to Catalog 7400CT0601

DOE 2016 Energy Efficient Watchdog Three Phase and Single Phase

Watchdog transformers, by design, reduce energy consumption at loads greater than 50% loading, giving fewer BTUs/hour at those loading levels. The life expectancy is greater than that of 150°C rise General Purpose units.

  • Aluminum or copper windings

  • Two temperature rise options: 115°C rise on 220°C insulation systems (15% continuous emergency overload capacity); 80°C rise on 220°C insulation systems (30% continuous emergency overload capacity)

EXN & EX Three Phase 60 Hz; UL Listed

kVA

Catalog No.

Minimum Efficiency @ 35% 75°C

Full Capacity Taps

Degree C Temp. Rise

Insulation Class

%IZ

Sound Level

Weight (lbs)[1]

Enclosure[2]

480 V Delta Primary, 208Y/120 Secondary, Aluminum Windings

15

EXN15T3HF

97.89% 6–2.5%2+4– 115 220 3.98% 39 dB 184 17M
30

EXN30T3HF

98.23% 2.92% 324 18M
45

EXN45T3HF

98.40% 3.46% 400 19M
75

EXN75T3HF

98.60% 5.07% 44 dB 527 20M
112.5

EXN112T3HF

98.74% 3.30% 806 21M
150

EXN150T3HF

98.83% 3.29% 1012 22M
225

EXN225T3HF

98.94%

2.8%

49 dB 

1260

22M

225

EX225T3HF

98.94%

4.5%

1825

24J

300

EX300T3HF

99.02%

30.0%

1975

25J

500

EX500T68HF

99.14%

4–2.5%2+2–

4.9%

56 dB

3100

30J

480 V Delta Primary, 208Y/120 Secondary, Copper Windings

15

EXN15T3HFCU

97.89% 6–2.5%2+4– 115 220 3.90% 39 dB 219 17M
30

EXN30T3HFCU

98.23% 3.98% 358 18M
45

EXN45T3HFCU

98.40% 3.72% 412 19M
75

EXN75T3HFCU

98.60% 4.01% 44 dB 653 20M
112.5

EXN112T3HFCU

98.74% 3.42% 899 21M
150

EXN150T3HFCU

98.83% 4.56% 1303 22M

225

EXN225T3HFCU

98.94%

2.5%

49 dB

1640

22M

225

EX225T3HFCU

98.94%

6.8%

1545

24J

300

EX300T3HFCU

99.02%

5.0%

1975

25J

500

EX500T68HFCU

99.14%

4–2.5%2+2–

4.8%

56 dB

3705

30J

480 V Delta Primary, 208Y/120 Secondary, Aluminum Windings

15

EXN15T3HB

97.89% 6–2.5%2+4– 80 220 4.01% 39 dB 195 17M
30

EXN30T3HB

98.23% 4.37% 345 18M
45

EXN45T3HB

98.40% 4.10% 416 19M
75

EXN75T3HB

98.60% 5.05% 44 dB 580 20M
112.5

EXN112T3HB

98.74% 2.54% 949 21M
150

EXN150T3HB

98.83% 3.92% 1208 22M

225

EX225T3HB

98.94%

4.6%

49 dB

1975

25J

300

EX300T68HB

99.02%

4–2.5%2+2–

4.4%

56 dB

3100

30J

480 V Delta Primary, 208Y/120 Secondary, Copper Windings

15

EXN15T3HBCU

97.89% 6–2.5%2+4– 80 220 4.53% 39 dB 235 17M
30

EXN30T3HBCU

98.23% 2.76% 407 18M
45

EXN45T3HBCU

98.40% 4.12% 509 19M
75

EXN75T3HBCU

98.60% 5.61% 44 dB 690 20M
112.5

EXN112T3HBCU

98.74% 3.76% 1146 21M
150

EXN150T3HBCU

98.83% 5.45% 1424 22M

225

EX225T3HBCU

98.94%

6.9%

49 dB

1975

25J

300

EX300T68HBCU

99.02%

4–2.5%2+2–

5.0%

56 dB

3705

30J



Schneider Electric’s Reduced Energy Family Low Voltage Transformers meet the next level of DOE efficiency. The Reduced Energy product family is designed with 20% reduction in losses at 35% Loading – 75°C. Available in aluminum or copper windings, and standardized at 80°C temperature rise.

Reduced Energy Three Phase 60 Hz; UL Listed

kVA

Catalog No.

DOE 2029 Efficiency

Full Capacity Taps

Degree C Temp. Rise

Insulation Class

Sound Level

Weight (lbs)[1]

Enclosure[2]

480 V Delta Primary, 208Y/120 Secondary, Aluminum Windings

15

RE15T3HB

98.31% 6–2.5%2+4– 80 220 39 dB 240 18M
30

RE30T3HB

98.58% 6–2.5%2+4– 80 220 39 dB 305 19M
45

RE45T3HB

98.72% 6–2.5%2+4– 80 220 39 dB 405 20M
75

RE75T3HB

98.88% 6–2.5%2+4– 80 220 44 dB 610 21M
112.5

RE112T3HB

98.99% 6–2.5%2+4– 80 220 44 dB 810 22M
150

RE150T3HB

99.06% 6–2.5%2+4– 80 220 44 dB 1060 22M
225

RE225T3HB

99.15% 6–2.5%2+4– 80 220 49 dB 1385 25J
300

RE300T68HB

99.22% 4–2.5%2+2– 80 220 49 dB 1790 30J
500

RE500T68HB

99.31% 4–2.5%2+2– 80 220 56 dB   31J

480 V Delta Primary, 208Y/120 Secondary, Copper Windings

15

RE15T3HBCU

98.31% 6–2.5%2+4– 80 220 39 dB 265 18M
30

RE30T3HBCU

98.58% 6–2.5%2+4– 80 220 39 dB 350 19M
45

RE45T3HBCU

98.72% 6–2.5%2+4– 80 220 39 dB 450 20M
75

RE75T3HBCU

98.88% 6–2.5%2+4– 80 220 44 dB 680 21M
112.5

RE112T3HBCU

98.99% 6–2.5%2+4– 80 220 44 dB 870 22M
150

RE150T3HBCU

99.06% 6–2.5%2+4– 80 220 44 dB 1175 22M
225

RE225T3HBCU

99.15% 6–2.5%2+4– 80 220 49 dB 1615 25J
300

RE300T68HBCU

99.22% 4–2.5%2+2– 80 220 49 dB 2045 30J
500

RE500T68HBCU

99.31% 4–2.5%2+2– 80 220 56 dB   31J

EE Single Phase: 60 Hz, cULus Listed

kVA

Catalog No.

Minimum Efficiency @ 35% 75°C

Full Capacity Taps

Degree C Temp. Rise

Insulation Class

%IZ

Sound Level dB

Weight (lbs)[1]

Enclosure[2]

240 x 480 Vac Primary, 120 / 240 Vac Secondary, Aluminum Windings

15

EE15S3HF

97.70%

480 Vac

6–2.5% 2+4–

240 Vac

3–5% 1+2–

115

220

3.5%

45 dB

275

17D

25

EE25S3HF

98.00%

4.0%

340

18H

37.5

EE37S3HF

98.20%

3.7%

395

18H

50

EE50S3HF

98.30%

3.7%

620

21D

75

EE75S3HF

98.50%

3.5%

50 dB

685

22D

100

EE100S3HF

98.60%

3.5%

985

24D

15

EE15S3HB

97.70%

80

1.7%

45 dB

280

17D

25

EE25S3HB

98.00%

3.9%

345

18H

37.5

EE37S3HB

98.20%

3.7%

400

18H

50

EE50S3HB

98.30%

3.6%

625

21D

75

EE75S3HB

98.50%

3.4%

50 dB

690

22D

100

EE100S3HB

98.60%

3.4%

995

24D

Other primary and secondary combinations are available via the Schneider Electric Product Configurator. Contact your local Schneider Electric representative for more information.

Footnotes

  1. Not for construction, Contact your local Schneider Electric representative for certified prints.
  2. For enclosure styles, see Enclosure Dimensions and Accessories
Feedback