Type T and Type TF

Class 9070 / Refer to Catalog 9070CT9901

Type T and Type TF

Type T transformers are designed with low impedance windings for excellent voltage regulation and can accommodate the high inrush current associated with contactors, starters, solenoids, and relays. Type T transformers are manufactured using the most advanced insulating materials and are the best choice if size and cost are of concern.

Type TF transformers include factory-installed primary and secondary fuse blocks. Type TF transformers consist of two primary fuse blocks and one secondary fuse block. The primary includes rejection-style clips to increase the AIC ratings for the fuses. Since the fuse blocks are mounted on the top of the transformer, Type TF transformers are interchangeable with Type T transformers except for their increased height.


Selection Guide

  1. Determine the inrush and sealed VA of each coil in the control circuit and the VA of all other components.

  2. Total the sealed VA of all operating coils and the VA of all other loads. (This determines the minimum VA size required for the circuit.)

  3. Total the inrush VA of all coils that are starting at the same time and all loads and coils that are running.

  4. Locate a value in the VA column of Regulation Chart for Type T, shown below, that is equal to or greater than the value calculated in step 2.

  5. In the VA row selected in step 4, find the inrush value under the appropriate voltage regulation column of Regulation Chart for Type T, shown below. If this value is greater than the calculated value from step 3, this is the correct transformer VA rating.

    If the inrush value on the selected VA row is not greater than the calculated value from step 3, use the next higher transformer VA rating, that is, the rating on the next row.

If your supply voltage is stable and fluctuates less than 5%, Schneider Electric recommends you use the 90% secondary voltage column. If your supply voltage is not stable and fluctuates more than 10% we recommend you use the 95% secondary voltage column. We recommend that you never use the 85% secondary voltage column since magnetic devices lose life expectancy if they are continuously started at 85% of rated voltage.

Regulation Chart for Type T

VA

Inrush VA @ 20% power factor

Inrush VA @ 40% power factor

95%
Secondary
Voltage

90%
Secondary
Voltage

85%
Secondary
Voltage

95%
Secondary
Voltage

90%
Secondary
Voltage

85%
Secondary
Voltage

50

  193

266

339

151

215

282

75

  271

396

20

210

318

430

100

  339

499

659

266

404

549

150

  666

893

1120

529

731

942

200

  588

815

1041

459

659

866

250

 1416

1910

2388

1057

1494

1936

300

 1634

2184

2709

1194

1681

2169

350

 1894

2592

3261

1392

2005

621

500

 3197

4104

4981

2374

3195

4019

750

 3770

5515

7231

2887

4391

5945

1000

 6587

9079

11430

4706

6886

9051

1500

19324

23983

28607

15066

19361

23756

2000

31384

38777

6161

24794

31630

38667

3000

26539

39934

52713

19355

30721

42216

5000

53111

85265

116277

39368

66309

93882

240 x 480 V Primary, 120 V Secondary; 230 x 460 V Primary, 115 V Secondary; 220 x 440 V Primary, 110 V Secondary

VA

Type T

Type TF

Weight
lbs.

Height

Width

Depth

Accesory Fingersafe Covers

Type T

Type TF

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

in.

mm

25

25

9070T25D1

2.5

2.58

66

4.00

102

3.00

76

3.09

79

FSC1

50

50

9070T50D1 9070TF50D1

75

75

9070T75D1 9070TF75D1

3.8

2.89

73

4.18

106

3.38

86

3.34

85

100

100

9070T100D1 9070TF100D1

150

150

9070T150D1 9070TF150D1

5.5

3.20

81

4.50

114

3.75

95

3.59

91

200

200

9070T200D1 9070TF200D1

250

160

9070T250D1 9070TF250D1

7.1

5.30

135

FSC2

300

200

9070T300D1 9070TF300D1

8.5

3.84

98

5.13

130

4.50

114

4.74

120

350

250

9070T350D1 9070TF350D1

10.5

5.11

130

500

300

9070T500D1 9070TF500D1

11.9

5.49

139

750

500

9070T750D1 9070TF750D1

11.0

4.51

115

5.80

147

5.25

133

5.61

143

1000

630

9070T1000D1 9070TF1000D1

20.6

6.30

160

1500

1000

9070T1500D1 9070TF1500D1

34.0

6.17

157

7.46

190

7.06

179

5.92

150

2000

1500

9070T2000D1 9070TF2000D1

47.0

7.17

182

3000

2000

9070T3000D1

60.0

8.75

222

9.00

229

7.24

184

5000

3000

9070T5000D1

89.0

9.15

232

208 Vac Primary, 120 Vac Secondary

VA

Type T

Type TF

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

Type TF

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

in.

mm

50

50

9070T50D3 9070TF50D3

2.5

2.58

66

4.00

102

3.00

76

3.09

79

FSC1

100

100

9070T100D3 9070TF100D3

3.8

2.89

73

4.18

106

3.38

86

3.34

85

150

150

9070T150D3 9070TF150D3

5.5

3.20

81

4.50

114

3.75

95

3.59

91

200

200

9070T200D3 9070TF200D3

250

160

9070T250D3 9070TF250D3

7.1

5.30

135

FSC2

300

200

9070T300D3 9070TF300D3

8.5

3.84

98

5.13

130

4.50

114

4.74

120

350

250

9070T350D3 9070TF350D3

10.5

5.11

130

500

300

9070T500D3 9070TF500D3

11.9

5.49

139

750

500

9070T750D3 9070TF750D3

11.0

4.51

115

5.80

147

5.25

133

5.61

143

1000

630

9070T1000D3 9070TF1000D3

20.6

6.30

160

1500

1000

9070T1500D3 9070TF1500D3

34.0

6.17

157

7.46

190

7.06

179

5.92

150

2000

1500

9070T2000D3 9070TF2000D3

47.0

7.17

182

3000

2000

9070T3000D3

60.0

8.75

222

9.00

229

7.24

184

5000

3000

9070T5000D3

89.0

9.15

232

600 Vac Primary, 120 Vac Secondary

VA

Type T

Type TF

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

Type TF

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

in.

mm

50

50

9070T50D5 9070TF50D5

2.5

2.58

66

4.00

102

3.00

76

3.09

79

FSC1

100

100

9070T100D5 9070TF100D5

3.8

2.89

73

4.18

106

3.38

86

3.34

85

150

150

9070T150D5 9070TF150D5

5.5

3.20

81

4.50

114

3.75

95

3.59

91

200

200

9070T200D5 9070TF200D5

250

160

9070T250D5 9070TF250D5

7.1

5.30

135

FSC2

300

200

9070T300D5 9070TF300D5

8.5

3.84

98

5.13

130

4.50

114

4.74

120

350

250

9070T350D5 9070TF350D5

10.5

5.11

130

500

300

9070T500D5 9070TF500D5

11.9

5.49

139

750

500

9070T750D5 9070TF750D5

11.0

4.51

115

5.80

147

5.25

133

5.61

143

1000

630

9070T1000D5 9070TF1000D5

20.6

6.30

160

1500

1000

9070T1500D5 9070TF1500D5

34.0

6.17

157

7.46

190

7.06

179

5.92

150

2000

1500

9070T2000D5 9070TF2000D5

47.0

7.17

182

3000

2000

9070T3000D5

60.0

8.75

222

9.00

229

7.24

184

277 Vac Primary, 120 Vac Secondary

VA

Type T

Type TF[1]

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

Type TF

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

in.

mm

25

25

9070T25D4

2.5

2.58

66

3.00

76

3.09

79

FSC1

50

50

9070T50D4

75

75

9070T75D4

3.8

2.89

73

3.38

86

3.34

85

100

100

9070T100D4

150

150

9070T150D4

5.5

3.20

81

3.75

95

3.59

91

200

200

9070T200D4

250

160

9070T250D4

7.1

5.30

135

FSC2

300

200

9070T300D4

8.5

3.84

98

4.50

114

4.74

120

350

250

9070T350D4

10.5

5.11

130

500

300

9070T500D4

11.9

5.49

139

750

500

9070T750D4

11.0

4.51

115

5.25

133

5.61

143

1000

630

9070T1000D4

20.6

6.30

160

1500

1000

9070T1500D4

34.0

6.17

157

7.06

179

5.92

150

2000

1500

9070T2000D4

47.0

7.17

182

240 x 480 V Primary, 120/240 V Secondary; 230 x 460 V Primary, 115/230 V Secondary; 220 x 440 V Primary, 110/220 V Secondary

VA

Type T

Type TF[2]

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

Type TF

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

in.

mm

50

50

9070T50D31 9070TF50D31

2.5

2.58

66

4.00

102

3.00

76

3.09

79

FSC1

100

100

9070T100D31 9070TF100D31

3.8

2.89

73

4.18

106

3.38

86

3.34

85

150

150

9070T150D31 9070TF150D31

5.5

3.20

81

4.50

114

3.75

95

3.59

91

200

200

9070T200D31 9070TF200D31

250

160

9070T250D31 9070TF250D31

7.1

5.30

135

FSC2

500

300

9070T500D31 9070TF500D31

11.9

3.84

98

5.13

130

4.50

114

5.49

139

750

500

9070T750D31 9070TF750D31

11.0

4.51

115

5.80

147

5.25

133

5.61

143

1000

630

9070T1000D31 9070TF1000D31

20.6

6.30

160

1500

1000

9070T1500D31 9070TF1500D31

34.0

6.17

157

7.46

190

7.06

179

5.92

150

2000

1500

9070T2000D31 9070TF2000D31

47.0

7.17

182

3000

2000

9070T3000D31

60.0

8.75

222

9.00

229

7.24

184

5000

3000

9070T5000D31

89.0

9.15

232

600 Vac Primary, 120/240 Vac Secondary

VA

Type T

Type TF[2]

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

Type TF

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

in.

mm

50

50

9070T50D37 9070TF50D37

2.5

2.58

66

4.00

102

3.00

76

3.09

79

FSC1

100

100

9070T100D37 9070TF100D37

3.8

2.89

73

4.18

106

3.38

86

3.34

85

150

150

9070T150D37 9070TF150D37

5.5

3.20

81

4.50

114

3.75

95

3.59

91

200

200

9070T200D37 9070TF200D37

91

250

160

9070T250D37 9070TF250D37

7.1

5.30

135

FSC2

500

300

9070T500D37 9070TF500D37

11.9

3.84

98

5.13

130

4.50

114

5.49

139

750

500

9070T750D37 9070TF750D37

11.0

4.51

115

5.80

147

5.25

133

5.61

143

1000

630

9070T1000D37 9070TF1000D37

20.6

6.30

160

1500

1000

9070T1500D37 9070TF1500D37

34.0

6.17

157

7.46

190

7.06

179

5.92

150

2000

1500

9070T2000D37 9070TF2000D37

47.0

7.17

182

3000

2000

9070T3000D37

60.0

8.75

222

9.00

229

7.24

184

5000

3000

9070T5000D37

89.0

9.15

232

380/400/415 Vac Primary, 115/230 Vac Secondary

VA

Type T

Type TF

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

Type TF

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

in.

mm

50

50

9070T50D33

2.5

2.58

66

3.00

76

3.09

79

FSC1

100

100

9070T100D33

3.8

2.89

73

3.38

86

3.34

85

150

150

9070T150D33

5.5

3.20

81

3.75

95

3.59

91

200

200

9070T200D33

250

160

9070T250D33

7.1

135

FSC2

300

200

9070T300D33

8.5

3.84

98

4.50

114

4.74

120

350

250

9070T350D33

10.5

5.11

130

500

300

9070T500D33

11.9

5.49

139

750

500

9070T750D33

11.0

4.51

115

5.25

133

5.61

143

1000

630

9070T1000D33

20.6

6.30

160

1500

1000

9070T1500D33

34.0

6.17

157

7.06

179

5.92

150

2000

1500

9070T2000D33

47.0

7.17

182

3000

2000

9070T3000D33

60.0

8.75

222

9.00

229

7.24

184

5000

3000

9070T5000D33

89.0

9.15

232

Field Installed Fuse Blocks—Design for Line to Line Primary Voltages and Line to Neutral Secondary Voltages

Accessories

Catalog No.

Voltage Codes

Description

Order Qty

Fuse Kit

D1, D2, D3, D4, D5, D13, D14,D15, D23, D31, D33, D37

D20, D32

D19, D50

9070FB3A

T25–T200

T25–T150

3-pole fuse block for primary and secondary fusing, accommodates 1-1/2 x 13/32 in. midget fuse (2 rejection and 1 non-rejection)

1

9070FB3B

T250–T3000

T250–T2000

T25–T2000

9070FB2A

T25–T200

T25–T150

2-pole fuse block for primary fusing, accommodates 1-1/2 x 13/32 in. midget fuse (2 rejection)

9070FB2B

T250–T3000

T250–T2000

T25–T2000

9070SF25A

T25–T200

T25–T150

Secondary fuse clips accommodates 1-1/4 x 1/4 in. fuse

10

9070SF25B

T250–T3000

T250–T2000

T25–T2000

9070SF41A

T25–T200

T25–T150

Secondary fuse clips accommodates 1-1/2 x 13/32 in. fuse

9070SF41B

T250–T3000

T250–T2000

T25–T2000

9070FB1A

T25–T200

T25–T150

Secondary fuse block accommodates 1-1/4 x 1/4 in. fuse

1

9070FB1B

T250–T3000

T250–T2000

T25–T2000

9070FP1

Fuse puller for TF and FB kits

10

208/230/460 Vac Primary, 115 Vac Secondary

VA

Type T

Type TF

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

Type TF

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

in.

mm

50

50

9070T50D20 9070TF50D20

4.0

2.89

73

4.18

106

3.38

86

3.34

85

FSC1

100

100

9070T100D20 9070TF100D20

5.5

3.20

81

4.50

114

3.75

95

3.59

91

150

150

9070T150D20 9070TF150D20

250

160

9070T250D20 9070TF250D20

10.5

3.84

98

5.13

130

4.50

114

4.74

120

FSC2

300

200

9070T300D20 9070TF300D20

5.11

130

350

250

9070T350D20 9070TF350D20

11.9

5.49

139

500

300

9070T500D20 9070TF500D20

11.0

4.51

115

5.80

147

5.25

133

5.61

143

750

500

9070T750D20 9070TF750D20

20.6

6.30

160

1000

630

9070T1000D20 9070TF1000D20

34.0

6.17

157

7.46

190

7.06

179

5.92

150

1500

1000

9070T1500D20 9070TF1500D20

47.0

7.17

182

240/416/480/600 Vac Primary, 99/120/130 Vac Secondary; 230/400/460/575 Vac Primary, 95/115/125 Vac Secondary;
220/380/440/550 Vac Primary, 90/110/120 Vac Secondary; 208/360/416/520 Vac Primary, 85/104/115 Vac Secondary

VA

Type T

Type TF

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

Type TF

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

in.

mm

50

50

9070T50D50 9070TF50D50

4.0

2.89

73

4.19

106

3.38

86

4.43

113

FSC23

100

100

9070T100D50 9070TF100D50

7.1

3.20

81

4.50

114

3.75

95

4.70

119

150

150

9070T150D50 9070TF150D50

8.5

3.84

98

5.14

131

4.50

114

4.74

120

250

160

9070T250D50 9070TF250D50

10.5

5.11

130

300

200

9070T300D50 9070TF300D50

11.9

5.49

139

350

250

9070T350D50 9070TF350D50

11.0

4.51

115

5.81

148

5.25

133

5.61

143

500

300

9070T500D50 9070TF500D50

750

500

9070T750D50 9070TF750D50

20.6

6.30

160

1000

630

9070T1000D50 9070TF1000D50

34.0

6.17

157

7.47

190

7.06

179

5.92

150

1500

1000

9070T1500D50 9070TF1500D50

47.0

7.17

182

2000

1500

9070T2000D50 9070TF2000D50

60.0

7.63

194

8.93

227

9.00

229

6.38

162

Accessories

Catalog No.

Voltage Codes

Description

Order Qty

D1, D2, D3, D4, D5, D13, D14,D15, D23, D31, D33, D37

D20, D32

D19, D50

9070FSC1

T25–T200

T25–T150

2 covers per kit

10

9070FSC2

T250–T5000

T250–T5000

9070FSC23

T25–T5000

240 x 480 Vac Primary, 24 Vac Secondary

VA

Type T

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

50

50

9070T50D2

2.5

2.58

66

3.00

76

3.09

79

FSC1

75

75

9070T75D2

3.8

2.89

73

3.38

86

3.34

85

100

100

9070T100D2

150

150

9070T150D2

5.5

3.20

81

3.75

95

3.59

91

200

200

9070T200D2

250

160

9070T250D2

7.1

5.30

135

FSC2

300

200

9070T300D2

8.5

3.84

98

4.50

114

4.74

120

500

300

9070T500D2

11.9

5.49

139

750

500

9070T750D2

11.0

4.51

115

5.25

133

5.61

143

1000

630

9070T1000D2

20.6

6.30

160

208 Vac Primary, 24 Vac Secondary

VA

Type T

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

50

50

9070T50D14

2.5

2.58

66

3.00

76

3.09

79

FSC1

100

100

9070T100D14

3.8

2.89

73

3.38

86

3.34

85

150

150

9070T150D14

5.5

3.20

81

3.75

95

3.59

91

200

200

9070T200D14

250

160

9070T250D14

7.1

5.30

135

FSC2

120 x 240 Vac Primary, 24 Vac Secondary

VA

Type T

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

50

50

9070T50D23

2.5

2.58

66

3.00

76

3.09

79

FSC1

75

75

9070T75D23

3.8

2.89

73

3.38

86

3.34

85

100

100

9070T100D23

150

150

9070T150D23

5.5

3.20

81

3.75

95

3.59

91

200

200

9070T200D23

250

160

9070T250D23

7.1

5.30

135

FSC2

350

250

9070T350D23

10.5

3.84

98

4.50

114

5.11

130

500

300

9070T500D23

11.9

5.49

139

750

500

9070T750D23

11.0

4.51

115

5.25

133

5.61

143

1000

630

9070T1000D23

20.6

6.30

160

120 Vac Primary, 12/24 Vac Secondary

VA

Type T

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

50

50

9070T50D13

2.5

2.58

66

3.00

76

3.09

79

FSC1

75

75

9070T75D13

3.8

2.89

73

3.38

86

3.34

85

100

100

9070T100D13

150

150

9070T150D13

5.5

3.20

81

3.75

95

3.59

91

200

200

9070T200D13

250

160

9070T250D13

7.1

5.30

135

FSC2

300

200

9070T300D13

8.5

3.84

98

4.50

114

4.74

120

500

300

9070T500D13

11.9

5.49

139

750

500

9070T750D13

11.0

4.51

115

5.25

133

5.61

143

1000

630

9070T1000D13

20.6

6.30

160

208/240/277/380/480 Vac Primary, 24 Vac Secondary

VA

Type T

Weight

Height

Width

Depth

Accesory Fingersafe Covers

Type T

UL/CSA/NOM

CE

Catalog No.

in.

mm

in.

mm

in.

mm

50

50

9070T50D19

4.0

2.89

106

3.38

86

3.34

85

FSC23

75

75

9070T75D19

5.5

100

100

9070T100D19

3.20

114

3.75

95

3.59

91

150

150

9070T150D19

200

200

9070T200D19

8.5

5.30

135

250

160

9070T250D19

10.5

3.84

130

4.50

114

4.74

120

500

300

9070T500D19

11.0

4.51

147

5.25

133

5.61

143

Footnotes

  1. TF units are design for line to line voltages on the primary, 277 Vac is a line to neutral voltage.
  2. TF designed for line to line primary and line to neutral secondary. If secondary connected in series, fuse block should be disconnected.
Feedback