Resin Encapsulated Three and Single Phase Transformers

Class 7400 / Refer to Catalog 7400CT9601

Resin Encapsulated Three and Single Phase Transformers

Resin Encapsulated Three and Single Phase Transformers

kVA

Type 3R STD

Type 3R 304 Stainless

Type 4X 304 Stainless

Catalog No.

Weight (lbs)[1]

Enclosure[2]

Catalog No.

Weight (lbs)[1]

Enclosure[2]

Catalog No.

Weight (lbs)[1]

Enclosure[2]

Full Capacity Taps[3]

Deg C Temp. Rise

Insulation Class

Three Phase—480 Vac Delta Primary 208Y/120 Vac Secondary, 60 Hz; UL/cULus Listed

3

3T2F

120

12C

120

12C

4X3T2FSS

165

54X

2–5% FCBN

115

180

6

6T2F

145

12C

6T2SS

145

12C

4X6T2FSS

195

9

9T2F

235

14C

9T2SS

235

14C

4X9T2FSS

290

15

15T2F

300

14C

15T2SS

300

14C

4X15T2FSS

350

30

30T2F

660

16C

30T2SS

660

16C

4X30T2FSS

850

55X

Three Phase—480 Vac Delta Primary 240 Vac Delta Secondary, 60 Hz; UL/cULus Listed

3

3T5F

120

12C

Via Product Configurator

120

12C

Via Product Configurator

165

54X

2–5% FCBN

115

180

6

6T5F

145

12C

145

12C

195

9

9T75F

235

14C

235

14C

290

15

15T75F

300

14C

300

14C

350

Single Phase—240 x 480 Vac Primary 120/240 Vac Secondary, 60 Hz; UL/cULus Listed

1

1S1F

21.2

7A

1S1FSS

21.2

7A

Via Product Configurator

48

51X

None

115

180

1.5

1.5S1F

30.1

8A

1.5S1FSS

30.1

8A

55

2

2S1F

39.1

9A

2S1FSS

39.1

9A

55

3

3S1F

60

10A

3S1FSS

60

10A

75

52X

5

5S1F

115

13B

5S1FSS

115

13B

125

7.5

7S1F

135

13B

7S1FSS

135

13B

150

10

10S1F

165

13B

10S1FSS

165

13B

180

15

15S1F

225

15B

15S1FSS

225

15B

390

53X

Single Phase—480 Vac Primary 120/240 Vac Secondary, 60 Hz; UL/cULus Listed

3

3S40F

60

10A

3S40FSS

60

10A

4X3S40FSS

75

52X

2–5% FCBN

115

180

5

5S40F

115

13B

5S40FSS

115

13B

4X5S40FSS

125

7.5

7S40F

135

13B

7S40FSS

135

13B

4X7S40FSS

150

10

10S40F

165

13B

10S40FSS

165

13B

4X10S40FSS

180

15

15S40F

225

15B

15S40FSS

225

15B

4X15S40FSS

390

53X

Single Phase—600 Vac Primary 120/240 Vac Secondary, 60 Hz; UL/cULus Listed

1

1S51F

21.2

7A

Via Product Configurator

21.2

7A

Via Product Configurator

48

51X

None

115

180

1.5

1.5S51F

30.1

8A

30.1

8A

55

2

2S51F

39.1

9A

39.1

9A

55

3

3S4F

60

10A

60

10A

75

52X

2–5% FCBN

5

5S4F

115

13B

115

13B

125

7.5

7S4F

135

13B

135

13B

150

10

10S4F

165

13B

165

13B

180

15

15S4F

225

15B

225

15B

390

53X

25

25S4F

300

15B

300

15B

450

Single Phase—208 Vac Primary 120/240 Vac Secondary, 60 Hz; UL/cULus Listed

1

1S7F

21.2

7A

Via Product Configurator

21.2

7A

Via Product Configurator

48

51X

None

115

180

1.5

1.5S7F

30.1

8A

30.1

8A

55

2

2S7F

39.1

9A

39.1

9A

55

3

Via Product Configurator

60

10A

60

10A

75

52X

2–5% FCBN

5

115

13B

115

13B

125

7.5

135

13B

135

13B

150

10

165

13B

165

13B

180

15

225

15B

225

15B

390

53X

25

300

15B

300

15B

450

Single Phase—277 Vac Primary 120/240 Vac Secondary, 60 Hz; UL/cULus Listed

1

1S8F

21.2

7A

Via Product Configurator

21.2

7A

Via Product Configurator

48

51X

None

115

180

1.5

1.5S8F

30.1

8A

30.1

8A

55

2

2S8F

39.1

9A

39.1

9A

55

3

Via Product Configurator

60

10A

60

10A

75

52X

2–5% FCBN

5

115

13B

115

13B

125

7.5

135

13B

135

13B

150

10

165

13B

165

13B

180

15

225

15B

225

15B

390

53X

25

300

15B

300

15B

450

Single-Phase—120/240 Vac Secondary 60 Hz; cULus Listed

kVA

240 x 480 Primary
Catalog No.

Weight (lbs)[1]

Enclosure[2]

600 Primary
Catalog No.

Weight (lbs)[1]

Enclosure[2]

Full
Capacity Taps

Degree C Temperature
Rise

Insulation Class

0.05

50SV1A

4.2

1A

50SV51A

4.2

1A

None

55

105

0.1

100SV1A

4.5

2A

4.5

2A

0.15

150SV1A

6.2

3A

150SV51A

6.2

3A

0.25

250SV1B

10.5

4A

250SV51B

10.5

4A

80

130

0.5

500SV1B

13.8

5A

500SV51B

13.8

5A

0.75

750SV1F

15.5

6A

750SV51F

15.5

6A

115

180

Footnotes

  1. Not for construction, Contact your local Schneider Electric representative for certified prints.
  2. For enclosure styles, see Enclosure Dimensions and Accessories
  3. FCBN = Full Capacity Below Normal.
Feedback