DOE 2016 Energy Efficient Three Phase
Class 7400 / Refer to Catalog 7400CT1501
DOE 2016 Energy Efficient Three Phase
EXN & EX Three-Phase 60 Hz, 208Y/120 Vac Secondary; UL Listed
|
kVA |
Catalog No. |
Minimum Efficiency @ 35% 75°C |
Full Capacity Taps |
Degree C Temp. Rise |
Insulation Class |
%IZ |
Sound Level dB |
Weight (lbs)[1] |
Enclosure[2] |
|---|---|---|---|---|---|---|---|---|---|
|
480 Vac Delta Primary, Aluminum Windings |
|||||||||
| 15 | 97.89% |
6–2.5%2+4– |
150 | 220 | 4.03% | 39 dB | 188 | 17M | |
| 30 | 98.23% | 3.80% | 303 | 18M | |||||
| 45 | 98.40% | 4.10% | 369 | 19M | |||||
| 75 | 98.60% | 4.90% | 44 dB | 515 | 20M | ||||
| 112.5 | 98.74% | 3.70% | 724 | 21M | |||||
| 150 | 98.83% | 3.10% | 933 | 22M | |||||
| 225 |
98.94% |
2.90% |
52 dB |
1260 |
22M |
||||
|
225 |
98.94% |
4.4% |
1450 |
25J |
|||||
|
300 |
99.02% |
5.0% |
1860 |
25J |
|||||
|
500 |
99.14% |
4–2.5%2+2– |
4.9% |
57 dB |
2915 |
30J |
|||
|
600 Vac Delta Primary, Aluminum Windings |
|||||||||
| 15 | 97.89% |
6–2.5%2+4– |
150 | 220 | 4.32% | 39 dB | 188 | 17M | |
| 30 | 98.23% | 3.70% | 324 | 18M | |||||
| 45 | 98.40% | 4.10% | 368 | 19M | |||||
| 75 | 98.60% | 4.67% | 44 dB | 513 | 20M | ||||
| 112.5 | 98.74% | 3.62% | 727 | 21M | |||||
| 150 | 98.83% | 3.14% | 1002 | 22M | |||||
| 225 |
98.94% |
2.90% |
52 dB |
1245 |
22M |
||||
|
225 |
98.94% |
5.2% |
1450 |
25J |
|||||
|
300 |
99.02% |
5.3% |
1860 |
25J |
|||||
|
500 |
99.14% |
4–2.5%2+2– |
— |
57 dB |
2915 |
30J |
|||
|
208 Vac Delta Primary, Aluminum Windings[3] |
|||||||||
| 15 | 97.89% | 192/200/208/216/232/240/248 | 150 | 220 | 4.04% | 39 dB | 192 | 17M | |
| 30 | 98.23% | 3.22% | 363 | 18M | |||||
| 45 | 98.40% | 4.04% | 396 | 19M | |||||
| 75 | 98.60% | 4.88% | 44 dB | 526 | 20M | ||||
| 112.5 | 98.74% | 3.48% | 811 | 21M | |||||
| 150 | 98.83% | 3.22% | 1015 | 22M | |||||
|
240 Vac Delta Primary, Aluminum Windings[3] |
|||||||||
| 15 | 97.89% | 192/200/208/216/232/240/248 | 150 | 220 | 4.04% | 39 dB | 192 | 17M | |
| 30 | 98.23% | 3.22% | 363 | 18M | |||||
| 45 | 98.40% | 4.04% | 396 | 19M | |||||
| 75 | 98.60% | 4.88% | 44 dB | 526 | 20M | ||||
| 112.5 | 98.74% | 3.48% | 811 | 21M | |||||
| 150 | 98.83% | 3.22% | 1015 | 22M | |||||
|
480 Vac Delta Primary, Copper Windings |
|||||||||
| 15 | 97.89% | 6–2.5%2+4– | 150 | 220 | 4.06% | 39 dB | 222 | 17M | |
| 30 | 98.23% | 4.08% | 356 | 18M | |||||
| 45 | 98.40% | 3.44% | 399 | 19M | |||||
| 75 | 98.60% | 4.99% | 44 dB | 661 | 20M | ||||
| 112.5 | 98.74% | 3.27% | 974 | 21M | |||||
| 150 | 98.83% | 3.60% | 1156 | 22M | |||||
| 225 |
98.94% |
2.56% |
52 dB |
1640 |
22M |
||||
|
225 |
98.94% |
5.7% |
1545 |
25J |
|||||
|
300 |
99.02% |
6.0% |
1975 |
25J |
|||||
|
500 |
99.14% |
4–2.5%2+2– |
4.8% |
57 dB |
3705 |
30J |
|||
EXN & EX Three-Phase 60 Hz, 480Y/277 Vac Secondary; UL Listed
|
kVA |
Catalog No. |
Minimum Efficiency @ 35% 75°C |
Full Capacity Taps |
Degree C Temp. Rise |
Insulation Class |
%IZ |
Sound Level |
Weight (lbs)[1] |
Enclosure[2] |
|---|---|---|---|---|---|---|---|---|---|
|
208 Vac Delta Primary, Aluminum Windings [4] |
|||||||||
| 15 | 97.89% | 192/200/208/216/232/240/248 | 150 | 220 | 4.01% | 39 dB | 191 | 17M | |
| 30 | 98.23% | 3.43% | 335 | 18M | |||||
| 45 | 98.40% | 3.86% | 395 | 19M | |||||
| 75 | 98.60% | 3.94% | 44 dB | 544 | 20M | ||||
| 112.5 | 98.74% | 3.67% | 735 | 21M | |||||
| 150 | 98.83% | 3.12% | 1020 | 22M | |||||
|
225 |
98.94% |
3–5%1+2– |
5.8% |
52 dB |
1450 |
25J |
|||
|
300 |
99.02% |
5.2% |
1860 |
25J |
|||||
|
500 |
99.14% |
4.8% |
57 dB |
2915 |
30J |
||||
|
480 Vac Delta Primary, Aluminum Windings |
|||||||||
| 15 | 97.89% | 6–2.5%2+4– | 150 | 220 | 4.62% | 39 dB | 191 | 17M | |
| 30 | 98.23% | 3.50% | 333 | 18M | |||||
| 45 | 98.40% | 3.95% | 373 | 19M | |||||
| 75 | 98.60% | 5.03% | 44 dB | 531 | 20M | ||||
| 112.5 | 98.74% | 3.53% | 730 | 21M | |||||
| 150 | 98.83% | 3.08% | 1012 | 22M | |||||
| 225 |
98.94% |
3.2% |
52 dB |
1270 |
22M |
||||
|
225 |
98.94% |
4.6% |
1450 |
25J |
|||||
|
300 |
99.02% |
5.4% |
1860 |
25J |
|||||
|
500 |
99.14% |
4–2.5%2+2– |
— |
57 dB |
2915 |
30J |
|||
EXN & EX Three Phase 60 Hz, 240 Vac Delta Secondary; UL Listed
| kVA | Catalog No. | Minimum Efficiency @ 35% 75°C | Full Capacity Taps | Degree C Temp. Rise | Insulation Class | %IZ | Sound Level dB | Weight (lbs) [6] | Enclosure[7] |
|---|---|---|---|---|---|---|---|---|---|
|
480 Vac Delta Primary, Aluminum Windings |
|||||||||
| 15 | 97.89% | 6-2.5%2+4- | 150 | 220 | 4.70% | 39dB | 193 | 17M | |
| 30 | 98.23% | 6-2.5%2+4- | 150 | 220 | 2.99% | 39dB | 361 | 18M | |
| 45 | 98.40% | 6-2.5%2+4- | 150 | 220 | 4.06% | 39dB | 369 | 19M | |
| 75 | 98.60% | 6-2.5%2+4- | 150 | 220 | 5.08% | 44dB | 529 | 20M | |
| 112.5 | 98.74% | 6-2.5%2+4- | 150 | 220 | 3.47% | 44dB | 730 | 21M | |
| 150 | 98.83% | 6-2.5%2+4- | 150 | 220 | 3.08% | 44dB | 1007 | 22M | |
| 225 | 98.94% | 6-2.5%2+4- | 150 | 220 | 3.2% | 52 dB | 1245 | 22M | |
| 225 | 98.94% | 6-2.5%2+4- | 150 | 220 | 4.5% | 52 dB | 1820 | 25J | |
| 300 | 99.02% | 6-2.5%2+4- | 150 | 220 | 5.2% | 52 dB | 1960 | 25J | |
| 500 | 99.14% | 4–2.5%2+2– | 150 | 220 | 4.9% | 57 dB | 3090 | 30J | |
|
480 Vac Delta Primary, Aluminum Windings |
|||||||||
|
120 Volt Center Tap - Limited to 7.5% Loading, Design for Ground Reference and Light Maintenance Loading. |
|||||||||
| 15 | 97.89% | 6-2.5%2+4- | 150 | 220 | 4.70% | 39dB | 193 | 17M | |
| 30 | 98.23% | 6-2.5%2+4- | 150 | 220 | 2.99% | 39dB | 361 | 18M | |
| 45 | 98.40% | 6-2.5%2+4- | 150 | 220 | 4.06% | 39dB | 369 | 19M | |
| 75 | 98.60% | 6-2.5%2+4- | 150 | 220 | 5.08% | 44dB | 529 | 20M | |
| 112.5 | 98.74% | 6-2.5%2+4- | 150 | 220 | 3.47% | 44dB | 730 | 21M | |
| 150 | 98.83% | 6-2.5%2+4- | 150 | 220 | 3.08% | 44dB | 1007 | 22M | |
| 225 | 98.94% | 6-2.5%2+4- | 150 | 220 | 3.2% | 52 dB | 1245 | 22M | |
| 225 | 98.94% | 6-2.5%2+4- | 150 | 220 | 4.5% | 52 dB | 1820 | 25J | |
| 300 | 99.02% | 6-2.5%2+4- | 150 | 220 | 5.2% | 52 dB | 1960 | 25J | |
| 500 | 99.14% | 4–2.5%2+2– | 150 | 220 | 4.9% | 57 dB | 3090 | 30J | |
DOE 2016 Energy Efficient Single Phase
EE Single-Phase 60 Hz, 120 / 240 Vac Secondary; cULus Listed
| kVA | Catalog No. | Minimum Efficiency @ 35% 75°C |
Full Capacity Taps[5] |
Degree C Temp. Rise | Insulation Class | %IZ | Sound Level dB | Weight (lbs)[1] | Enclosure[2] |
|---|---|---|---|---|---|---|---|---|---|
|
240 x 480 Vac Primary, Aluminum Windings |
|||||||||
|
15 |
97.70% |
480 Vac 6–2.5% 2+4– 240 Vac 3–5% 1+2– |
150 |
220 |
6.1% |
45 dB |
215 |
17D |
|
|
25 |
98.00% |
5.9% |
275 |
17H |
|||||
|
37.5 |
98.20% |
6.1% |
340 |
18H |
|||||
|
50 |
98.30% |
5.1% |
395 |
18H |
|||||
|
75 |
98.50% |
5.7% |
50 dB |
619 |
21D |
||||
|
100 |
98.60% |
4.7% |
682 |
22D |
|||||
|
167 |
98.70% |
3.9% |
55 dB |
982 |
24D |
||||
|
250 |
98.80% |
5.7% |
1060 |
25D |
|||||
|
333 |
98.90% |
6.3% |
60 dB |
1854 |
31D |
||||
|
600 Vac Primary, Aluminum Windings |
|||||||||
|
15 |
97.70% |
6–2.5%2+4– |
150 |
220 |
4.0 |
45 dB |
215 |
17D |
|
|
25 |
98.00% |
4.3 |
275 |
17H |
|||||
|
37.5 |
98.20% |
3.8 |
400 |
18H |
|||||
|
50 |
98.30% |
4.2 |
450 |
18H |
|||||
|
75 |
98.50% |
3.2 |
50 dB |
605 |
21D |
||||
|
100 |
98.60% |
2.9 |
795 |
22D |
|||||
|
208 Vac Primary, Aluminum Windings |
|||||||||
|
15 |
97.70% |
2–5% FCBN |
150 |
220 |
4.3 |
45 dB |
200 |
17D |
|
|
25 |
98.00% |
4.1 |
275 |
17H |
|||||
|
37.5 |
98.20% |
3.6 |
397 |
18H |
|||||
|
50 |
98.30% |
5.7 |
420 |
18H |
|||||
|
75 |
98.50% |
3.6 |
50 dB |
621 |
21D |
||||
|
100 |
98.60% |
6.3 |
795 |
22D |
|||||
DOE 2016 Energy Efficient K-Rated Three Phase
Square D offers offers Delta - Wye 30°Phase Shift transformers which reconfigure the harmonic models and mitigate the harmful effects of triplens. UL Listed with the following K-ratings to handle excess heat created by harmonic wave forms, K4 and K13. Available with aluminum or copper windings and 150°C or 115°C Rise with 220C insulation system.
EXN & EX Three Phase 60 Hz, 30° Phase Shift, 480 Delta to 208Y/120; UL Listed, K-RATED
|
kVA |
Catalog No. |
Minimum Efficiency @ 35% 75°C |
Full Capacity Taps |
Degree C Temp. Rise |
Insulation Class |
%IZ |
Sound Level |
Weight (lbs)[1] |
Enclosure[2] |
|---|---|---|---|---|---|---|---|---|---|
|
480 Delta Primary, 208Y/120 Secondary, Aluminum Windings, 150°C Rise, 220C Insulation, K13 Listed |
|||||||||
| 15 | 97.89% | 6–2.5%2+4– | 150 | 220 | 4.51% | 39 dB | 195 | 17M | |
| 30 | 98.23% | 4.18% | 336 | 18M | |||||
| 45 | 98.40% | 4.71% | 400 | 19M | |||||
| 75 | 98.60% | 5.26% | 44 dB | 580 | 20M | ||||
| 112.5 | 98.74% | 3.70% | 802 | 21M | |||||
| 150 | 98.83% | 3.00% | 1825 | 25J | |||||
|
225 |
98.94% |
3.30% |
49 dB |
1975 |
25J |
||||
|
480 Delta Primary, 208Y/120 Secondary, Copper Windings, 150°C Rise, 220C Insulation, K13 Listed |
|||||||||
| 15 | 97.89% | 6–2.5%2+4– | 150 | 220 | 4.96% | 39 dB | 235 | 17M | |
| 30 | 98.23% | 3.06% | 407 | 18M | |||||
| 45 | 98.40% | 4.41% | 509 | 19M | |||||
| 75 | 98.60% | 5.56% | 44 dB | 700 | 20M | ||||
| 112.5 | 98.74% | 3.33% | 1000 | 21M | |||||
| 150 | 98.83% | 4.60% | 1545 | 25J | |||||
|
225 |
EX225T3HCUNLP |
98.94% |
3.80% |
49 dB |
1975 |
25J |
|||
|
480 Vac Delta Primary, 208Y/120 Secondary, Aluminum Winding, K4 |
|||||||||
| 15 | 97.89% | 6–2.5%2+4– | 150 | 220 | 4.30% | 39 dB | 184 | 17M | |
| 30 | 98.23% | 3.15% | 324 | 18M | |||||
| 45 | 98.40% | 4.13% | 392 | 19M | |||||
| 75 | 98.60% | 5.21% | 44 dB | 527 | 20M | ||||
| 112.5 | 98.74% | 3.80% | 713 | 21M | |||||
| 150 | 98.83% | 3.37% | 1012 | 22M | |||||
|
480 Vac Delta Primary, 208Y/120 Secondary, Copper Winding, K4 |
|||||||||
| 15 | 97.89% | 6–2.5%2+4– | 150 | 220 | 4.22% | 39 dB | 219 | 17M | |
| 30 | 98.23% | 4.23% | 358 | 18M | |||||
| 45 | 98.40% | 3.95% | 412 | 19M | |||||
| 75 | 98.60% | 4.15% | 44 dB | 548 | 20M | ||||
| 112.5 | 98.74% | 3.52% | 899 | 21M | |||||
| 150 | 98.83% | 4.35% | 1303 | 22M | |||||