Mini Power-Zone Unit Substation

Class 7400 / Refer to Catalog 7440CT0901

Sealed, Mini Power-Zone™ Unit Substation

The Square D™ brand Mini Power-Zone unit substation from Schneider Electric provides the answer to requirements for a compact unit substation at low amperage ratings.. This complete package yields considerable savings on floor space, installation, and overall cost.

note

Mini Power-Zone unit substations are UL 1062 Listed File E92978 design in a Type 3R enclosure allowing for indoor or outdoor applications. Designed for wall-mounting, the unit substation leverages Schneider Electric components integrated into one device.

  • Epoxy resin encapsulated low voltage transformer

  • H-frame main circuit breaker

  • Secondary main circuit breaker

  • Square D panel board or load center allowing for QO™ or QOB™ branch circuit breakers

New MPU solution leverages the latest load center interiors, giving customers more flexibility for branch circuit requirements. Additionally design with a tiered dead front construction. The first dead front allows access to the secondary main circuit breaker, distribution panel board, and the second dead front. The second dead front allows access to the primary main circuit breaker and incoming voltage connection points.

Distribution System Square D Load Centers (allowing plug-on QO circuit breakers only)

kVA Catalog No. Full Capacity Taps[16] Enclosure Weight (lbs) Primary Main Circuit Breaker Rating (A) Secondary Main Circuit Breaker Rating (A) Spaces for Branch Circuit Breakers
Single Phase Unit Substation Input: 480 Vac, 18 kAIC; Output: 120 / 240 Vac
3

MPU3S40F

2–5% FCBN MPU-A 85 15 15 10
5

MPU5S40F

2–5% FCBN MPU-A 135 15 30 10
7.5

MPU7S40F

2–5% FCBN MPU-A 145 20 40 10
10

MPU10S40F

2–5% FCBN MPU-A 220 30 60 10
15

MPU15S40F

2–5% FCBN MPU-B 350 60 80 22
25

MPU25S40F

2–5% FCBN MPU-B 425 100 125 22
Three-Phase Unit Substation Input: 480 Vac 18 kAIC; Output: 208Y / 120 Vac
15

MPU15T2F

2–5% FCBN MPU-C 510 40 60 27
22.5

MPU22T2F

2–5% FCBN MPU-C 670 60 80 27
30

MPU30T2F

2–5% FCBN MPU-C 695 90 100 27

note

Dimensions should not be used for construction. Contact you local Schneider Electric representative for certified prints.
FCBN = Full Capacity Below Normal

Bolt-On Circuit Breakers

kVA Catalog No. Full Capacity Taps[16] Enclosure Weight (lbs) Primary Main Circuit Breaker Rating (A) Secondary Main Circuit Breaker Rating (A) Spaces for Branch Circuit Breakers
18 kAIC 25 kAIC 65 kAIC
Single-Phase Unit Substation Input: 480 Vac, Output: 120 / 240 Vac
3

MPUB3S40F

MPUB3S40FSS

MPUB3S40FG

MPUB3S40FJ

2–5% FCBN MPUB-AA 137 15 15 16
5

MPUB5S40F

MPUB5S40FSS

MPUB5S40FG

MPUB5S40FJ

2–5% FCBN MPUB-AA 187 15 30 16
7.5

MPUB7S40F

MPUB7S40FSS

MPUB7S40FG

MPUB7S40FJ

2–5% FCBN MPUB-AA 207 20 40 16
10

MPUB10S40F

MPUB10S40FSS

MPUB10S40FG

MPUB10S40FJ

2–5% FCBN MPUB-AA 237 30 60 16
15

MPUB15S40F

MPUB15S40FSS

MPUB15S40FG

MPUB15S40FJ

2–5% FCBN MPZUB-BB 367 60 80 28
25

MPUB25S40F

MPUB25S40FSS

MPUB25S40FG

MPUB25S40FJ

2–5% FCBN MPZUB-BB 442 100 125 28
Three-Phase Unit Substation Input: 480 Vac, Output 208Y / 120 Vac
15

MPUB15T2F

MPUB15T2FSS

MPUB15T2FG

MPUB15T2FJ

2–5% FCBN MPUB-CC 541 40 60 27
22.5

MPUB22T2F

MPUB22T2FSS

MPUB22T2FG

MPUB22T2FJ

2–5% FCBN MPUB-CC 701 60 80 27
30

MPUB30T2F

MPUB30T2FSS

MPUB30T2FG

MPUB30T2FJ

2–5% FCBN MPUB-CC 726 90 100 27

E–Frame Bolt-on Circuit Breakers

kVA Catalog No. Full Capacity Taps[16] Enclosure Weight (lbs) Primary Main Circuit Breaker Rating (A) Secondary Main Circuit Breaker Rating (A) Spaces for Branch Circuit Breakers
18 kAIC 25 kAIC 65 kAIC

Three-Phase Unit Substation Input: 480 Vac, Output 480Y / 277 Vac

15

MPUE15T1816F

MPUE15T1816FSS

MPUE15T1816FG

MPUE15T1816FJ

2–5% FCBN MPUB-CC 541 40 60 12
30

MPUE30T1816F

MPUE30T1816FSS

MPUE30T1816FG

MPUE30T1816FJ

2–5% FCBN MPUB-CC 726 90 100 12

Enclosure Dimensions and Accessories

Enclosure Number/Style Height Width Depth Mounting
in. mm in. mm in. mm  

MPU-A

32.90

836.0

14.00

356

11.80

300

Wall

MPU-B

43.20

1097.0

21.00

533

13.50

343

Wall

MPU-C

45.20

1148.0

27.40

696

13.50

343

Wall

MPU-AA

43.20

16.00

11.75

Wall

MPU-BB

51.00

27.40

13.50

Wall

MPU-CC

51.20

27.40

13.50

Wall

Feedback