DOE 2016 Energy Efficient Medium Voltage Distribution Transformers

Class 7432

Medium Voltage Distribution Transformers

Power-Cast™ II

Liquid Filled Pad Mounted

Liquid Filled Substation

Power-Dry™ II

In 2010 Schneider Electric released energy efficient transformers based on the Department of Energy (DOE) 10 CFR Part 431 Energy Conservation program for Commercial Equipment. On April 18, 2013 the United States Department of Energy (DOE) issued its final ruling on transformer efficiency for liquid-filled and dry-type distribution transformers. The ruling impacts single phase (10 kVA to 833 kVA) and three phase (15 kVA to 2,500 kVA). Distribution transformers manufactured in, or imported into the U.S. and its territories on or after January 1, 2016 are required to comply with the new DOE standards. Schneider Electric medium voltage transformers provide the solution to help end users to comply with this DOE ruling. Our commitment is for you to meet DOE compliance, improve energy efficiency, and create a positive impact on the environment by updating to our energy efficient products.

Standard Efficiency Levels for Liquid Immersed Distribution Transformers

Single Phase

Three Phase

kVA

Efficiency %

kVA

Efficiency %

10

98.7

 

15

98.82

 

25

98.95

 

45

98.92

37.5

99.05

 

75

99.03

50

99.11

 

112.5

99.11

75

99.19

 

150

99.16

100

99.25

 

225

99.23

167

99.33

 

300

99.27

250

99.39

 

500

99.35

333

99.43

 

750

99.4

500

99.49

 

1000

99.43

667

99.52

 

1500

99.48

833

99.55

 

2000

99.51

 

2500

99.53


All Efficiency values are at 50% of nameplate-rated load, determined according to the DOE Test Procedure 10 CFR 431, Subpart K, Appendix A.

Standard Levels for Medium Voltage Dry Type Distribution Transformers

kVA

Single Phase

kVA

Three Phase

20-45kV BIL
Efficiency %

46-95 kV BIL
Efficiency %

>/ 96 kV BIL
Efficiency %

20-45kV BIL
Efficiency %

46-95 kV BIL
Efficiency %

>/ 96 kV BIL
Efficiency %

15

98.1

97.86

45

98.1

97.86

25

98.33

98.12

75

98.33

98.13

37.5

98.49

98.3

112.5

98.52

98.36

50

98.6

98.42

150

98.65

98.51

75

98.73

98.57

98.53

225

98.82

98.69

98.57

100

98.82

98.67

98.63

300

98.93

98.81

98.69

167

98.96

98.83

98.8

500

99.09

98.99

98.89

250

99.07

98.95

98.91

750

99.21

99.12

99.02

333

99.14

99.03

98.99

1000

99.28

99.2

99.11

500

99.22

99.12

99.09

1500

99.37

99.3

99.21

667

99.27

99.18

99.15

2000

99.43

99.36

99.28

833

99.31

99.23

99.2

2500

99.47

99.41

99.33


note

BIL means Basic Impulse Level.

note

All Efficiency values are at 50% of nameplate-rated load, determined according to the DOE Test Procedure 10 CFR 431, Subpart K, Appendix A.

General Purpose Dry Type Medium Voltage Transformers

Style D, NEMA 1 Rated

Style F—NEMA 1 Rated

All Transformers are built with 220 C Insulation and 150 C Temperature Rise

Optional Temperature Rise of 115 C and 80 C.

Aluminum windings are standard, with an option for Copper Windings

Standard high voltage taps: 4-2.5%, 2FCAN and 2FCBN. Optional 4-2.5% FCBN

1,201–15,000 Vac Single-Phase Indoor Transformers

Enclosure Dimensions will be available with Product Selector output.

Lugs: Furnished by customer.

General Purpose Power-Dry II Stand Alone Dry Type Medium Voltage Transformers

Now Supported via product selector:

  • Three Phase – 112.5 kVA to 3000 kVA

  • Single Phase – 167 kVA to 333k VA

  • Aluminum or Copper Windings, 220°C Insulation with 150°C default temperature rise with options for 115°C or 80°C rise

Enclosure is for indoor use only, contact local Schneider Electric representation for outdoor applications.

Primary Voltages 1201 V to 15 KV with taps 2-2.5% FCAN, 2-2.5% FCBN

  • 2.4 kV Class @ 30 kV BIL

  • 5 kV Class @ 30 kV BIL

  • 15 kV Class @ 60 kV BIL

Secondary Voltages:

  • Three Phase: 208Y/120, 480Y/277, 240 Delta, 480 Delta, 600 Delta

  • Single Phase: 120/240, 277

All secondary voltages are at 10 kV BIL

Feedback